]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/opp.c
ARM: OMAP2+: nand: Fix build breakage
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / opp.c
1 /*
2  * OMAP SoC specific OPP wrapper function
3  *
4  * Copyright (C) 2009-2010 Texas Instruments Incorporated - http://www.ti.com/
5  *      Nishanth Menon
6  *      Kevin Hilman
7  * Copyright (C) 2010 Nokia Corporation.
8  *      Eduardo Valentin
9  *
10  * This program is free software; you can redistribute it and/or modify
11  * it under the terms of the GNU General Public License version 2 as
12  * published by the Free Software Foundation.
13  *
14  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
15  * kind, whether express or implied; without even the implied warranty
16  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
17  * GNU General Public License for more details.
18  */
19 #include <linux/module.h>
20 #include <linux/opp.h>
22 #include <plat/omap_device.h>
24 #include "omap_opp_data.h"
26 /* Temp variable to allow multiple calls */
27 static u8 __initdata omap_table_init;
29 /**
30  * omap_init_opp_table() - Initialize opp table as per the CPU type
31  * @opp_def:            opp default list for this silicon
32  * @opp_def_size:       number of opp entries for this silicon
33  *
34  * Register the initial OPP table with the OPP library based on the CPU
35  * type. This is meant to be used only by SoC specific registration.
36  */
37 int __init omap_init_opp_table(struct omap_opp_def *opp_def,
38                 u32 opp_def_size)
39 {
40         int i, r;
42         if (!opp_def || !opp_def_size) {
43                 pr_err("%s: invalid params!\n", __func__);
44                 return -EINVAL;
45         }
47         /*
48          * Initialize only if not already initialized even if the previous
49          * call failed, because, no reason we'd succeed again.
50          */
51         if (omap_table_init)
52                 return -EEXIST;
53         omap_table_init = 1;
55         /* Lets now register with OPP library */
56         for (i = 0; i < opp_def_size; i++) {
57                 struct omap_hwmod *oh;
58                 struct device *dev;
60                 if (!opp_def->hwmod_name) {
61                         pr_err("%s: NULL name of omap_hwmod, failing [%d].\n",
62                                 __func__, i);
63                         return -EINVAL;
64                 }
65                 oh = omap_hwmod_lookup(opp_def->hwmod_name);
66                 if (!oh || !oh->od) {
67                         pr_warn("%s: no hwmod or odev for %s, [%d] "
68                                 "cannot add OPPs.\n", __func__,
69                                 opp_def->hwmod_name, i);
70                         return -EINVAL;
71                 }
72                 dev = &oh->od->pdev->dev;
74                 r = opp_add(dev, opp_def->freq, opp_def->u_volt);
75                 if (r) {
76                         dev_err(dev, "%s: add OPP %ld failed for %s [%d] "
77                                 "result=%d\n",
78                                __func__, opp_def->freq,
79                                opp_def->hwmod_name, i, r);
80                 } else {
81                         if (!opp_def->default_available)
82                                 r = opp_disable(dev, opp_def->freq);
83                         if (r)
84                                 dev_err(dev, "%s: disable %ld failed for %s "
85                                         "[%d] result=%d\n",
86                                         __func__, opp_def->freq,
87                                         opp_def->hwmod_name, i, r);
88                 }
89                 opp_def++;
90         }
92         return 0;
93 }