1 /*
2 * opp2420_data.c - old-style "OPP" table for OMAP2420
3 *
4 * Copyright (C) 2005-2009 Texas Instruments, Inc.
5 * Copyright (C) 2004-2009 Nokia Corporation
6 *
7 * Richard Woodruff <r-woodruff2@ti.com>
8 *
9 * The OMAP2 processor can be run at several discrete 'PRCM configurations'.
10 * These configurations are characterized by voltage and speed for clocks.
11 * The device is only validated for certain combinations. One way to express
12 * these combinations is via the 'ratios' which the clocks operate with
13 * respect to each other. These ratio sets are for a given voltage/DPLL
14 * setting. All configurations can be described by a DPLL setting and a ratio.
15 *
16 * XXX Missing voltage data.
17 * XXX Missing 19.2MHz sys_clk rate sets (needed for N800/N810)
18 *
19 * THe format described in this file is deprecated. Once a reasonable
20 * OPP API exists, the data in this file should be converted to use it.
21 *
22 * This is technically part of the OMAP2xxx clock code.
23 *
24 * Considerable work is still needed to fully support dynamic frequency
25 * changes on OMAP2xxx-series chips. Readers interested in such a
26 * project are encouraged to review the Maemo Diablo RX-34 and RX-44
27 * kernel source at:
28 * http://repository.maemo.org/pool/diablo/free/k/kernel-source-diablo/
29 */
31 #include "opp2xxx.h"
32 #include "sdrc.h"
33 #include "clock.h"
35 /*
36 * Key dividers which make up a PRCM set. Ratios for a PRCM are mandated.
37 * xtal_speed, dpll_speed, mpu_speed, CM_CLKSEL_MPU,
38 * CM_CLKSEL_DSP, CM_CLKSEL_GFX, CM_CLKSEL1_CORE, CM_CLKSEL1_PLL,
39 * CM_CLKSEL2_PLL, CM_CLKSEL_MDM
40 *
41 * Filling in table based on H4 boards available. There are quite a
42 * few more rate combinations which could be defined.
43 *
44 * When multiple values are defined the start up will try and choose
45 * the fastest one. If a 'fast' value is defined, then automatically,
46 * the /2 one should be included as it can be used. Generally having
47 * more than one fast set does not make sense, as static timings need
48 * to be changed to change the set. The exception is the bypass
49 * setting which is available for low power bypass.
50 *
51 * Note: This table needs to be sorted, fastest to slowest.
52 **/
53 const struct prcm_config omap2420_rate_table[] = {
54 /* PRCM I - FAST */
55 {S12M, S660M, S330M, RI_CM_CLKSEL_MPU_VAL, /* 330MHz ARM */
56 RI_CM_CLKSEL_DSP_VAL, RI_CM_CLKSEL_GFX_VAL,
57 RI_CM_CLKSEL1_CORE_VAL, MI_CM_CLKSEL1_PLL_12_VAL,
58 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_165MHz,
59 RATE_IN_242X},
61 /* PRCM II - FAST */
62 {S12M, S600M, S300M, RII_CM_CLKSEL_MPU_VAL, /* 300MHz ARM */
63 RII_CM_CLKSEL_DSP_VAL, RII_CM_CLKSEL_GFX_VAL,
64 RII_CM_CLKSEL1_CORE_VAL, MII_CM_CLKSEL1_PLL_12_VAL,
65 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_100MHz,
66 RATE_IN_242X},
68 {S13M, S600M, S300M, RII_CM_CLKSEL_MPU_VAL, /* 300MHz ARM */
69 RII_CM_CLKSEL_DSP_VAL, RII_CM_CLKSEL_GFX_VAL,
70 RII_CM_CLKSEL1_CORE_VAL, MII_CM_CLKSEL1_PLL_13_VAL,
71 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_100MHz,
72 RATE_IN_242X},
74 /* PRCM III - FAST */
75 {S12M, S532M, S266M, RIII_CM_CLKSEL_MPU_VAL, /* 266MHz ARM */
76 RIII_CM_CLKSEL_DSP_VAL, RIII_CM_CLKSEL_GFX_VAL,
77 RIII_CM_CLKSEL1_CORE_VAL, MIII_CM_CLKSEL1_PLL_12_VAL,
78 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_133MHz,
79 RATE_IN_242X},
81 {S13M, S532M, S266M, RIII_CM_CLKSEL_MPU_VAL, /* 266MHz ARM */
82 RIII_CM_CLKSEL_DSP_VAL, RIII_CM_CLKSEL_GFX_VAL,
83 RIII_CM_CLKSEL1_CORE_VAL, MIII_CM_CLKSEL1_PLL_13_VAL,
84 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_133MHz,
85 RATE_IN_242X},
87 /* PRCM II - SLOW */
88 {S12M, S300M, S150M, RII_CM_CLKSEL_MPU_VAL, /* 150MHz ARM */
89 RII_CM_CLKSEL_DSP_VAL, RII_CM_CLKSEL_GFX_VAL,
90 RII_CM_CLKSEL1_CORE_VAL, MII_CM_CLKSEL1_PLL_12_VAL,
91 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_100MHz,
92 RATE_IN_242X},
94 {S13M, S300M, S150M, RII_CM_CLKSEL_MPU_VAL, /* 150MHz ARM */
95 RII_CM_CLKSEL_DSP_VAL, RII_CM_CLKSEL_GFX_VAL,
96 RII_CM_CLKSEL1_CORE_VAL, MII_CM_CLKSEL1_PLL_13_VAL,
97 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_100MHz,
98 RATE_IN_242X},
100 /* PRCM III - SLOW */
101 {S12M, S266M, S133M, RIII_CM_CLKSEL_MPU_VAL, /* 133MHz ARM */
102 RIII_CM_CLKSEL_DSP_VAL, RIII_CM_CLKSEL_GFX_VAL,
103 RIII_CM_CLKSEL1_CORE_VAL, MIII_CM_CLKSEL1_PLL_12_VAL,
104 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_133MHz,
105 RATE_IN_242X},
107 {S13M, S266M, S133M, RIII_CM_CLKSEL_MPU_VAL, /* 133MHz ARM */
108 RIII_CM_CLKSEL_DSP_VAL, RIII_CM_CLKSEL_GFX_VAL,
109 RIII_CM_CLKSEL1_CORE_VAL, MIII_CM_CLKSEL1_PLL_13_VAL,
110 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_133MHz,
111 RATE_IN_242X},
113 /* PRCM-VII (boot-bypass) */
114 {S12M, S12M, S12M, RVII_CM_CLKSEL_MPU_VAL, /* 12MHz ARM*/
115 RVII_CM_CLKSEL_DSP_VAL, RVII_CM_CLKSEL_GFX_VAL,
116 RVII_CM_CLKSEL1_CORE_VAL, MVII_CM_CLKSEL1_PLL_12_VAL,
117 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_BYPASS,
118 RATE_IN_242X},
120 /* PRCM-VII (boot-bypass) */
121 {S13M, S13M, S13M, RVII_CM_CLKSEL_MPU_VAL, /* 13MHz ARM */
122 RVII_CM_CLKSEL_DSP_VAL, RVII_CM_CLKSEL_GFX_VAL,
123 RVII_CM_CLKSEL1_CORE_VAL, MVII_CM_CLKSEL1_PLL_13_VAL,
124 MX_CLKSEL2_PLL_2x_VAL, 0, SDRC_RFR_CTRL_BYPASS,
125 RATE_IN_242X},
127 { 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0},
128 };