1 /*
2 * opp2430_data.c - old-style "OPP" table for OMAP2430
3 *
4 * Copyright (C) 2005-2009 Texas Instruments, Inc.
5 * Copyright (C) 2004-2009 Nokia Corporation
6 *
7 * Richard Woodruff <r-woodruff2@ti.com>
8 *
9 * The OMAP2 processor can be run at several discrete 'PRCM configurations'.
10 * These configurations are characterized by voltage and speed for clocks.
11 * The device is only validated for certain combinations. One way to express
12 * these combinations is via the 'ratios' which the clocks operate with
13 * respect to each other. These ratio sets are for a given voltage/DPLL
14 * setting. All configurations can be described by a DPLL setting and a ratio.
15 *
16 * 2430 differs from 2420 in that there are no more phase synchronizers used.
17 * They both have a slightly different clock domain setup. 2420(iva1,dsp) vs
18 * 2430 (iva2.1, NOdsp, mdm)
19 *
20 * XXX Missing voltage data.
21 * XXX Missing 19.2MHz sys_clk rate sets.
22 *
23 * THe format described in this file is deprecated. Once a reasonable
24 * OPP API exists, the data in this file should be converted to use it.
25 *
26 * This is technically part of the OMAP2xxx clock code.
27 */
29 #include "opp2xxx.h"
30 #include "sdrc.h"
31 #include "clock.h"
33 /*
34 * Key dividers which make up a PRCM set. Ratios for a PRCM are mandated.
35 * xtal_speed, dpll_speed, mpu_speed, CM_CLKSEL_MPU,
36 * CM_CLKSEL_DSP, CM_CLKSEL_GFX, CM_CLKSEL1_CORE, CM_CLKSEL1_PLL,
37 * CM_CLKSEL2_PLL, CM_CLKSEL_MDM
38 *
39 * Filling in table based on 2430-SDPs variants available. There are
40 * quite a few more rate combinations which could be defined.
41 *
42 * When multiple values are defined the start up will try and choose
43 * the fastest one. If a 'fast' value is defined, then automatically,
44 * the /2 one should be included as it can be used. Generally having
45 * more than one fast set does not make sense, as static timings need
46 * to be changed to change the set. The exception is the bypass
47 * setting which is available for low power bypass.
48 *
49 * Note: This table needs to be sorted, fastest to slowest.
50 */
51 const struct prcm_config omap2430_rate_table[] = {
52 /* PRCM #4 - ratio2 (ES2.1) - FAST */
53 {S13M, S798M, S399M, R2_CM_CLKSEL_MPU_VAL, /* 399MHz ARM */
54 R2_CM_CLKSEL_DSP_VAL, R2_CM_CLKSEL_GFX_VAL,
55 R2_CM_CLKSEL1_CORE_VAL, M4_CM_CLKSEL1_PLL_13_VAL,
56 MX_CLKSEL2_PLL_2x_VAL, R2_CM_CLKSEL_MDM_VAL,
57 SDRC_RFR_CTRL_133MHz,
58 RATE_IN_243X},
60 /* PRCM #2 - ratio1 (ES2) - FAST */
61 {S13M, S658M, S329M, R1_CM_CLKSEL_MPU_VAL, /* 330MHz ARM */
62 R1_CM_CLKSEL_DSP_VAL, R1_CM_CLKSEL_GFX_VAL,
63 R1_CM_CLKSEL1_CORE_VAL, M2_CM_CLKSEL1_PLL_13_VAL,
64 MX_CLKSEL2_PLL_2x_VAL, R1_CM_CLKSEL_MDM_VAL,
65 SDRC_RFR_CTRL_165MHz,
66 RATE_IN_243X},
68 /* PRCM #5a - ratio1 - FAST */
69 {S13M, S532M, S266M, R1_CM_CLKSEL_MPU_VAL, /* 266MHz ARM */
70 R1_CM_CLKSEL_DSP_VAL, R1_CM_CLKSEL_GFX_VAL,
71 R1_CM_CLKSEL1_CORE_VAL, M5A_CM_CLKSEL1_PLL_13_VAL,
72 MX_CLKSEL2_PLL_2x_VAL, R1_CM_CLKSEL_MDM_VAL,
73 SDRC_RFR_CTRL_133MHz,
74 RATE_IN_243X},
76 /* PRCM #5b - ratio1 - FAST */
77 {S13M, S400M, S200M, R1_CM_CLKSEL_MPU_VAL, /* 200MHz ARM */
78 R1_CM_CLKSEL_DSP_VAL, R1_CM_CLKSEL_GFX_VAL,
79 R1_CM_CLKSEL1_CORE_VAL, M5B_CM_CLKSEL1_PLL_13_VAL,
80 MX_CLKSEL2_PLL_2x_VAL, R1_CM_CLKSEL_MDM_VAL,
81 SDRC_RFR_CTRL_100MHz,
82 RATE_IN_243X},
84 /* PRCM #4 - ratio1 (ES2.1) - SLOW */
85 {S13M, S399M, S199M, R2_CM_CLKSEL_MPU_VAL, /* 200MHz ARM */
86 R2_CM_CLKSEL_DSP_VAL, R2_CM_CLKSEL_GFX_VAL,
87 R2_CM_CLKSEL1_CORE_VAL, M4_CM_CLKSEL1_PLL_13_VAL,
88 MX_CLKSEL2_PLL_1x_VAL, R2_CM_CLKSEL_MDM_VAL,
89 SDRC_RFR_CTRL_133MHz,
90 RATE_IN_243X},
92 /* PRCM #2 - ratio1 (ES2) - SLOW */
93 {S13M, S329M, S164M, R1_CM_CLKSEL_MPU_VAL, /* 165MHz ARM */
94 R1_CM_CLKSEL_DSP_VAL, R1_CM_CLKSEL_GFX_VAL,
95 R1_CM_CLKSEL1_CORE_VAL, M2_CM_CLKSEL1_PLL_13_VAL,
96 MX_CLKSEL2_PLL_1x_VAL, R1_CM_CLKSEL_MDM_VAL,
97 SDRC_RFR_CTRL_165MHz,
98 RATE_IN_243X},
100 /* PRCM #5a - ratio1 - SLOW */
101 {S13M, S266M, S133M, R1_CM_CLKSEL_MPU_VAL, /* 133MHz ARM */
102 R1_CM_CLKSEL_DSP_VAL, R1_CM_CLKSEL_GFX_VAL,
103 R1_CM_CLKSEL1_CORE_VAL, M5A_CM_CLKSEL1_PLL_13_VAL,
104 MX_CLKSEL2_PLL_1x_VAL, R1_CM_CLKSEL_MDM_VAL,
105 SDRC_RFR_CTRL_133MHz,
106 RATE_IN_243X},
108 /* PRCM #5b - ratio1 - SLOW*/
109 {S13M, S200M, S100M, R1_CM_CLKSEL_MPU_VAL, /* 100MHz ARM */
110 R1_CM_CLKSEL_DSP_VAL, R1_CM_CLKSEL_GFX_VAL,
111 R1_CM_CLKSEL1_CORE_VAL, M5B_CM_CLKSEL1_PLL_13_VAL,
112 MX_CLKSEL2_PLL_1x_VAL, R1_CM_CLKSEL_MDM_VAL,
113 SDRC_RFR_CTRL_100MHz,
114 RATE_IN_243X},
116 /* PRCM-boot/bypass */
117 {S13M, S13M, S13M, RB_CM_CLKSEL_MPU_VAL, /* 13Mhz */
118 RB_CM_CLKSEL_DSP_VAL, RB_CM_CLKSEL_GFX_VAL,
119 RB_CM_CLKSEL1_CORE_VAL, MB_CM_CLKSEL1_PLL_13_VAL,
120 MX_CLKSEL2_PLL_2x_VAL, RB_CM_CLKSEL_MDM_VAL,
121 SDRC_RFR_CTRL_BYPASS,
122 RATE_IN_243X},
124 /* PRCM-boot/bypass */
125 {S12M, S12M, S12M, RB_CM_CLKSEL_MPU_VAL, /* 12Mhz */
126 RB_CM_CLKSEL_DSP_VAL, RB_CM_CLKSEL_GFX_VAL,
127 RB_CM_CLKSEL1_CORE_VAL, MB_CM_CLKSEL1_PLL_12_VAL,
128 MX_CLKSEL2_PLL_2x_VAL, RB_CM_CLKSEL_MDM_VAL,
129 SDRC_RFR_CTRL_BYPASS,
130 RATE_IN_243X},
132 { 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0},
133 };