1 /*
2 * OMAP2/3 Power Management Routines
3 *
4 * Copyright (C) 2008 Nokia Corporation
5 * Jouni Hogander
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
11 #ifndef __ARCH_ARM_MACH_OMAP2_PM_H
12 #define __ARCH_ARM_MACH_OMAP2_PM_H
14 #include <linux/err.h>
16 #include "powerdomain.h"
18 extern void *omap3_secure_ram_storage;
19 extern void omap3_pm_off_mode_enable(int);
20 extern void omap_sram_idle(void);
21 extern int omap3_can_sleep(void);
22 extern int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state);
23 extern int omap3_idle_init(void);
24 extern int omap4_idle_init(void);
26 #if defined(CONFIG_PM_OPP)
27 extern int omap3_opp_init(void);
28 extern int omap4_opp_init(void);
29 #else
30 static inline int omap3_opp_init(void)
31 {
32 return -EINVAL;
33 }
34 static inline int omap4_opp_init(void)
35 {
36 return -EINVAL;
37 }
38 #endif
40 /*
41 * cpuidle mach specific parameters
42 *
43 * The board code can override the default C-states definition using
44 * omap3_pm_init_cpuidle
45 */
46 struct cpuidle_params {
47 u32 exit_latency; /* exit_latency = sleep + wake-up latencies */
48 u32 target_residency;
49 u8 valid; /* validates the C-state */
50 };
52 #if defined(CONFIG_PM) && defined(CONFIG_CPU_IDLE)
53 extern void omap3_pm_init_cpuidle(struct cpuidle_params *cpuidle_board_params);
54 #else
55 static
56 inline void omap3_pm_init_cpuidle(struct cpuidle_params *cpuidle_board_params)
57 {
58 }
59 #endif
61 extern int omap3_pm_get_suspend_state(struct powerdomain *pwrdm);
62 extern int omap3_pm_set_suspend_state(struct powerdomain *pwrdm, int state);
64 #ifdef CONFIG_PM_DEBUG
65 extern u32 enable_off_mode;
66 #else
67 #define enable_off_mode 0
68 #endif
70 #if defined(CONFIG_PM_DEBUG) && defined(CONFIG_DEBUG_FS)
71 extern void pm_dbg_update_time(struct powerdomain *pwrdm, int prev);
72 #else
73 #define pm_dbg_update_time(pwrdm, prev) do {} while (0);
74 #endif /* CONFIG_PM_DEBUG */
76 /* 24xx */
77 extern void omap24xx_idle_loop_suspend(void);
78 extern unsigned int omap24xx_idle_loop_suspend_sz;
80 extern void omap24xx_cpu_suspend(u32 dll_ctrl, void __iomem *sdrc_dlla_ctrl,
81 void __iomem *sdrc_power);
82 extern unsigned int omap24xx_cpu_suspend_sz;
84 /* 3xxx */
85 extern void omap34xx_cpu_suspend(int save_state);
87 /* omap3_do_wfi function pointer and size, for copy to SRAM */
88 extern void omap3_do_wfi(void);
89 extern unsigned int omap3_do_wfi_sz;
90 /* ... and its pointer from SRAM after copy */
91 extern void (*omap3_do_wfi_sram)(void);
93 /* save_secure_ram_context function pointer and size, for copy to SRAM */
94 extern int save_secure_ram_context(u32 *addr);
95 extern unsigned int save_secure_ram_context_sz;
97 extern void omap3_save_scratchpad_contents(void);
99 /* 33xx */
100 /* am33xx_do_wfi function pointer and size, for copy to SRAM */
101 extern void am33xx_do_wfi(void);
102 extern unsigned int am33xx_do_wfi_sz;
103 /* ... and its pointer from SRAM after copy */
104 extern void (*am33xx_do_wfi_sram)(void);
105 /* The resume location */
106 extern void am33xx_resume_vector(void);
108 #define PM_RTA_ERRATUM_i608 (1 << 0)
109 #define PM_SDRC_WAKEUP_ERRATUM_i583 (1 << 1)
111 #if defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3)
112 extern u16 pm34xx_errata;
113 #define IS_PM34XX_ERRATUM(id) (pm34xx_errata & (id))
114 extern void enable_omap3630_toggle_l2_on_restore(void);
115 #else
116 #define IS_PM34XX_ERRATUM(id) 0
117 static inline void enable_omap3630_toggle_l2_on_restore(void) { }
118 #endif /* defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3) */
120 #ifdef CONFIG_OMAP_SMARTREFLEX
121 extern int omap_devinit_smartreflex(void);
122 extern void omap_enable_smartreflex_on_init(void);
123 #else
124 static inline int omap_devinit_smartreflex(void)
125 {
126 return -EINVAL;
127 }
129 static inline void omap_enable_smartreflex_on_init(void) {}
130 #endif
132 #ifdef CONFIG_TWL4030_CORE
133 extern int omap3_twl_init(void);
134 extern int omap4_twl_init(void);
135 extern int omap3_twl_set_sr_bit(bool enable);
136 #else
137 static inline int omap3_twl_init(void)
138 {
139 return -EINVAL;
140 }
141 static inline int omap4_twl_init(void)
142 {
143 return -EINVAL;
144 }
145 #endif
147 #endif