]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/pm.h
Merge branch 'next-samsung-board-v3.1' into next/topic-exynos4-devel-origen
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / pm.h
1 /*
2  * OMAP2/3 Power Management Routines
3  *
4  * Copyright (C) 2008 Nokia Corporation
5  * Jouni Hogander
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  */
11 #ifndef __ARCH_ARM_MACH_OMAP2_PM_H
12 #define __ARCH_ARM_MACH_OMAP2_PM_H
14 #include <linux/err.h>
16 #include "powerdomain.h"
18 extern void *omap3_secure_ram_storage;
19 extern void omap3_pm_off_mode_enable(int);
20 extern void omap_sram_idle(void);
21 extern int omap3_can_sleep(void);
22 extern int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state);
23 extern int omap3_idle_init(void);
25 #if defined(CONFIG_PM_OPP)
26 extern int omap3_opp_init(void);
27 extern int omap4_opp_init(void);
28 #else
29 static inline int omap3_opp_init(void)
30 {
31         return -EINVAL;
32 }
33 static inline int omap4_opp_init(void)
34 {
35         return -EINVAL;
36 }
37 #endif
39 /*
40  * cpuidle mach specific parameters
41  *
42  * The board code can override the default C-states definition using
43  * omap3_pm_init_cpuidle
44  */
45 struct cpuidle_params {
46         u32 exit_latency;       /* exit_latency = sleep + wake-up latencies */
47         u32 target_residency;
48         u8 valid;               /* validates the C-state */
49 };
51 #if defined(CONFIG_PM) && defined(CONFIG_CPU_IDLE)
52 extern void omap3_pm_init_cpuidle(struct cpuidle_params *cpuidle_board_params);
53 #else
54 static
55 inline void omap3_pm_init_cpuidle(struct cpuidle_params *cpuidle_board_params)
56 {
57 }
58 #endif
60 extern int omap3_pm_get_suspend_state(struct powerdomain *pwrdm);
61 extern int omap3_pm_set_suspend_state(struct powerdomain *pwrdm, int state);
63 #ifdef CONFIG_PM_DEBUG
64 extern u32 enable_off_mode;
65 #else
66 #define enable_off_mode 0
67 #endif
69 #if defined(CONFIG_PM_DEBUG) && defined(CONFIG_DEBUG_FS)
70 extern void pm_dbg_update_time(struct powerdomain *pwrdm, int prev);
71 #else
72 #define pm_dbg_update_time(pwrdm, prev) do {} while (0);
73 #endif /* CONFIG_PM_DEBUG */
75 /* 24xx */
76 extern void omap24xx_idle_loop_suspend(void);
77 extern unsigned int omap24xx_idle_loop_suspend_sz;
79 extern void omap24xx_cpu_suspend(u32 dll_ctrl, void __iomem *sdrc_dlla_ctrl,
80                                         void __iomem *sdrc_power);
81 extern unsigned int omap24xx_cpu_suspend_sz;
83 /* 3xxx */
84 extern void omap34xx_cpu_suspend(int save_state);
86 /* omap3_do_wfi function pointer and size, for copy to SRAM */
87 extern void omap3_do_wfi(void);
88 extern unsigned int omap3_do_wfi_sz;
89 /* ... and its pointer from SRAM after copy */
90 extern void (*omap3_do_wfi_sram)(void);
92 /* save_secure_ram_context function pointer and size, for copy to SRAM */
93 extern int save_secure_ram_context(u32 *addr);
94 extern unsigned int save_secure_ram_context_sz;
96 extern void omap3_save_scratchpad_contents(void);
98 #define PM_RTA_ERRATUM_i608             (1 << 0)
99 #define PM_SDRC_WAKEUP_ERRATUM_i583     (1 << 1)
101 #if defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3)
102 extern u16 pm34xx_errata;
103 #define IS_PM34XX_ERRATUM(id)           (pm34xx_errata & (id))
104 extern void enable_omap3630_toggle_l2_on_restore(void);
105 #else
106 #define IS_PM34XX_ERRATUM(id)           0
107 static inline void enable_omap3630_toggle_l2_on_restore(void) { }
108 #endif          /* defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3) */
110 #ifdef CONFIG_OMAP_SMARTREFLEX
111 extern int omap_devinit_smartreflex(void);
112 extern void omap_enable_smartreflex_on_init(void);
113 #else
114 static inline int omap_devinit_smartreflex(void)
116         return -EINVAL;
119 static inline void omap_enable_smartreflex_on_init(void) {}
120 #endif
122 #ifdef CONFIG_TWL4030_CORE
123 extern int omap3_twl_init(void);
124 extern int omap4_twl_init(void);
125 extern int omap3_twl_set_sr_bit(bool enable);
126 #else
127 static inline int omap3_twl_init(void)
129         return -EINVAL;
131 static inline int omap4_twl_init(void)
133         return -EINVAL;
135 #endif
137 #endif