1 /*
2 * OMAP4 Power Management Routines
3 *
4 * Copyright (C) 2010-2011 Texas Instruments, Inc.
5 * Rajendra Nayak <rnayak@ti.com>
6 * Santosh Shilimkar <santosh.shilimkar@ti.com>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
13 #include <linux/pm.h>
14 #include <linux/suspend.h>
15 #include <linux/module.h>
16 #include <linux/list.h>
17 #include <linux/err.h>
18 #include <linux/slab.h>
20 #include "common.h"
21 #include "clockdomain.h"
22 #include "powerdomain.h"
23 #include "pm.h"
25 struct power_state {
26 struct powerdomain *pwrdm;
27 u32 next_state;
28 #ifdef CONFIG_SUSPEND
29 u32 saved_state;
30 u32 saved_logic_state;
31 #endif
32 struct list_head node;
33 };
35 static LIST_HEAD(pwrst_list);
37 #ifdef CONFIG_SUSPEND
38 static int omap4_pm_suspend(void)
39 {
40 struct power_state *pwrst;
41 int state, ret = 0;
42 u32 cpu_id = smp_processor_id();
44 /* Save current powerdomain state */
45 list_for_each_entry(pwrst, &pwrst_list, node) {
46 pwrst->saved_state = pwrdm_read_next_pwrst(pwrst->pwrdm);
47 pwrst->saved_logic_state = pwrdm_read_logic_retst(pwrst->pwrdm);
48 }
50 /* Set targeted power domain states by suspend */
51 list_for_each_entry(pwrst, &pwrst_list, node) {
52 omap_set_pwrdm_state(pwrst->pwrdm, pwrst->next_state);
53 pwrdm_set_logic_retst(pwrst->pwrdm, PWRDM_POWER_OFF);
54 }
56 /*
57 * For MPUSS to hit power domain retention(CSWR or OSWR),
58 * CPU0 and CPU1 power domains need to be in OFF or DORMANT state,
59 * since CPU power domain CSWR is not supported by hardware
60 * Only master CPU follows suspend path. All other CPUs follow
61 * CPU hotplug path in system wide suspend. On OMAP4, CPU power
62 * domain CSWR is not supported by hardware.
63 * More details can be found in OMAP4430 TRM section 4.3.4.2.
64 */
65 omap4_enter_lowpower(cpu_id, PWRDM_POWER_OFF);
67 /* Restore next powerdomain state */
68 list_for_each_entry(pwrst, &pwrst_list, node) {
69 state = pwrdm_read_prev_pwrst(pwrst->pwrdm);
70 if (state > pwrst->next_state) {
71 pr_info("Powerdomain (%s) didn't enter "
72 "target state %d\n",
73 pwrst->pwrdm->name, pwrst->next_state);
74 ret = -1;
75 }
76 omap_set_pwrdm_state(pwrst->pwrdm, pwrst->saved_state);
77 pwrdm_set_logic_retst(pwrst->pwrdm, pwrst->saved_logic_state);
78 }
79 if (ret)
80 pr_crit("Could not enter target state in pm_suspend\n");
81 else
82 pr_info("Successfully put all powerdomains to target state\n");
84 return 0;
85 }
87 static int omap4_pm_enter(suspend_state_t suspend_state)
88 {
89 int ret = 0;
91 switch (suspend_state) {
92 case PM_SUSPEND_STANDBY:
93 case PM_SUSPEND_MEM:
94 ret = omap4_pm_suspend();
95 break;
96 default:
97 ret = -EINVAL;
98 }
100 return ret;
101 }
103 static int omap4_pm_begin(suspend_state_t state)
104 {
105 disable_hlt();
106 return 0;
107 }
109 static void omap4_pm_end(void)
110 {
111 enable_hlt();
112 return;
113 }
115 static const struct platform_suspend_ops omap_pm_ops = {
116 .begin = omap4_pm_begin,
117 .end = omap4_pm_end,
118 .enter = omap4_pm_enter,
119 .valid = suspend_valid_only_mem,
120 };
121 #endif /* CONFIG_SUSPEND */
123 /*
124 * Enable hardware supervised mode for all clockdomains if it's
125 * supported. Initiate sleep transition for other clockdomains, if
126 * they are not used
127 */
128 static int __init clkdms_setup(struct clockdomain *clkdm, void *unused)
129 {
130 if (clkdm->flags & CLKDM_CAN_ENABLE_AUTO)
131 clkdm_allow_idle(clkdm);
132 else if (clkdm->flags & CLKDM_CAN_FORCE_SLEEP &&
133 atomic_read(&clkdm->usecount) == 0)
134 clkdm_sleep(clkdm);
135 return 0;
136 }
139 static int __init pwrdms_setup(struct powerdomain *pwrdm, void *unused)
140 {
141 struct power_state *pwrst;
143 if (!pwrdm->pwrsts)
144 return 0;
146 /*
147 * Skip CPU0 and CPU1 power domains. CPU1 is programmed
148 * through hotplug path and CPU0 explicitly programmed
149 * further down in the code path
150 */
151 if (!strncmp(pwrdm->name, "cpu", 3))
152 return 0;
154 /*
155 * FIXME: Remove this check when core retention is supported
156 * Only MPUSS power domain is added in the list.
157 */
158 if (strcmp(pwrdm->name, "mpu_pwrdm"))
159 return 0;
161 pwrst = kmalloc(sizeof(struct power_state), GFP_ATOMIC);
162 if (!pwrst)
163 return -ENOMEM;
165 pwrst->pwrdm = pwrdm;
166 pwrst->next_state = PWRDM_POWER_RET;
167 list_add(&pwrst->node, &pwrst_list);
169 return omap_set_pwrdm_state(pwrst->pwrdm, pwrst->next_state);
170 }
172 /**
173 * omap_default_idle - OMAP4 default ilde routine.'
174 *
175 * Implements OMAP4 memory, IO ordering requirements which can't be addressed
176 * with default arch_idle() hook. Used by all CPUs with !CONFIG_CPUIDLE and
177 * by secondary CPU with CONFIG_CPUIDLE.
178 */
179 static void omap_default_idle(void)
180 {
181 local_irq_disable();
182 local_fiq_disable();
184 omap_do_wfi();
186 local_fiq_enable();
187 local_irq_enable();
188 }
190 /**
191 * omap4_pm_init - Init routine for OMAP4 PM
192 *
193 * Initializes all powerdomain and clockdomain target states
194 * and all PRCM settings.
195 */
196 static int __init omap4_pm_init(void)
197 {
198 int ret;
199 struct clockdomain *emif_clkdm, *mpuss_clkdm, *l3_1_clkdm;
200 struct clockdomain *ducati_clkdm, *l3_2_clkdm, *l4_per_clkdm;
202 if (!cpu_is_omap44xx())
203 return -ENODEV;
205 if (omap_rev() == OMAP4430_REV_ES1_0) {
206 WARN(1, "Power Management not supported on OMAP4430 ES1.0\n");
207 return -ENODEV;
208 }
210 pr_err("Power Management for TI OMAP4.\n");
212 ret = pwrdm_for_each(pwrdms_setup, NULL);
213 if (ret) {
214 pr_err("Failed to setup powerdomains\n");
215 goto err2;
216 }
218 /*
219 * The dynamic dependency between MPUSS -> MEMIF and
220 * MPUSS -> L4_PER/L3_* and DUCATI -> L3_* doesn't work as
221 * expected. The hardware recommendation is to enable static
222 * dependencies for these to avoid system lock ups or random crashes.
223 */
224 mpuss_clkdm = clkdm_lookup("mpuss_clkdm");
225 emif_clkdm = clkdm_lookup("l3_emif_clkdm");
226 l3_1_clkdm = clkdm_lookup("l3_1_clkdm");
227 l3_2_clkdm = clkdm_lookup("l3_2_clkdm");
228 l4_per_clkdm = clkdm_lookup("l4_per_clkdm");
229 ducati_clkdm = clkdm_lookup("ducati_clkdm");
230 if ((!mpuss_clkdm) || (!emif_clkdm) || (!l3_1_clkdm) ||
231 (!l3_2_clkdm) || (!ducati_clkdm) || (!l4_per_clkdm))
232 goto err2;
234 ret = clkdm_add_wkdep(mpuss_clkdm, emif_clkdm);
235 ret |= clkdm_add_wkdep(mpuss_clkdm, l3_1_clkdm);
236 ret |= clkdm_add_wkdep(mpuss_clkdm, l3_2_clkdm);
237 ret |= clkdm_add_wkdep(mpuss_clkdm, l4_per_clkdm);
238 ret |= clkdm_add_wkdep(ducati_clkdm, l3_1_clkdm);
239 ret |= clkdm_add_wkdep(ducati_clkdm, l3_2_clkdm);
240 if (ret) {
241 pr_err("Failed to add MPUSS -> L3/EMIF/L4PER, DUCATI -> L3 "
242 "wakeup dependency\n");
243 goto err2;
244 }
246 ret = omap4_mpuss_init();
247 if (ret) {
248 pr_err("Failed to initialise OMAP4 MPUSS\n");
249 goto err2;
250 }
252 (void) clkdm_for_each(clkdms_setup, NULL);
254 #ifdef CONFIG_SUSPEND
255 suspend_set_ops(&omap_pm_ops);
256 #endif /* CONFIG_SUSPEND */
258 /* Overwrite the default arch_idle() */
259 pm_idle = omap_default_idle;
261 omap4_idle_init();
263 err2:
264 return ret;
265 }
266 late_initcall(omap4_pm_init);