1 /*
2 * OMAP4 PRCM definitions
3 *
4 * Copyright (C) 2010 Texas Instruments, Inc.
5 * Copyright (C) 2010 Nokia Corporation
6 *
7 * Paul Walmsley
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 *
13 * This file contains macros and functions that are common to all of
14 * the PRM/CM/PRCM blocks on the OMAP4 devices: PRM, CM1, CM2,
15 * PRCM_MPU, SCRM
16 */
18 #ifndef __ARCH_ARM_MACH_OMAP2_PRCM44XX_H
19 #define __ARCH_ARM_MACH_OMAP2_PRCM44XX_H
21 /*
22 * OMAP4 PRCM partition IDs
23 *
24 * The numbers and order are arbitrary, but 0 is reserved for the
25 * 'invalid' partition in case someone forgets to add a
26 * .prcm_partition field.
27 */
28 #define OMAP4430_INVALID_PRCM_PARTITION 0
29 #define OMAP4430_PRM_PARTITION 1
30 #define OMAP4430_CM1_PARTITION 2
31 #define OMAP4430_CM2_PARTITION 3
32 #define OMAP4430_SCRM_PARTITION 4
33 #define OMAP4430_PRCM_MPU_PARTITION 5
35 /*
36 * OMAP4_MAX_PRCM_PARTITIONS: set to the highest value of the PRCM partition
37 * IDs, plus one
38 */
39 #define OMAP4_MAX_PRCM_PARTITIONS 6
42 #endif