]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/prm2xxx_3xxx.c
Merge branch 'for-linus' of git://github.com/cmetcalf-tilera/linux-tile
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / prm2xxx_3xxx.c
1 /*
2  * OMAP2/3 PRM module functions
3  *
4  * Copyright (C) 2010 Texas Instruments, Inc.
5  * Copyright (C) 2010 Nokia Corporation
6  * BenoĆ®t Cousson
7  * Paul Walmsley
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License version 2 as
11  * published by the Free Software Foundation.
12  */
14 #include <linux/kernel.h>
15 #include <linux/errno.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
19 #include <plat/common.h>
20 #include <plat/cpu.h>
21 #include <plat/prcm.h>
23 #include "vp.h"
25 #include "prm2xxx_3xxx.h"
26 #include "cm2xxx_3xxx.h"
27 #include "prm-regbits-24xx.h"
28 #include "prm-regbits-34xx.h"
30 u32 omap2_prm_read_mod_reg(s16 module, u16 idx)
31 {
32         return __raw_readl(prm_base + module + idx);
33 }
35 void omap2_prm_write_mod_reg(u32 val, s16 module, u16 idx)
36 {
37         __raw_writel(val, prm_base + module + idx);
38 }
40 /* Read-modify-write a register in a PRM module. Caller must lock */
41 u32 omap2_prm_rmw_mod_reg_bits(u32 mask, u32 bits, s16 module, s16 idx)
42 {
43         u32 v;
45         v = omap2_prm_read_mod_reg(module, idx);
46         v &= ~mask;
47         v |= bits;
48         omap2_prm_write_mod_reg(v, module, idx);
50         return v;
51 }
53 /* Read a PRM register, AND it, and shift the result down to bit 0 */
54 u32 omap2_prm_read_mod_bits_shift(s16 domain, s16 idx, u32 mask)
55 {
56         u32 v;
58         v = omap2_prm_read_mod_reg(domain, idx);
59         v &= mask;
60         v >>= __ffs(mask);
62         return v;
63 }
65 u32 omap2_prm_set_mod_reg_bits(u32 bits, s16 module, s16 idx)
66 {
67         return omap2_prm_rmw_mod_reg_bits(bits, bits, module, idx);
68 }
70 u32 omap2_prm_clear_mod_reg_bits(u32 bits, s16 module, s16 idx)
71 {
72         return omap2_prm_rmw_mod_reg_bits(bits, 0x0, module, idx);
73 }
76 /**
77  * omap2_prm_is_hardreset_asserted - read the HW reset line state of
78  * submodules contained in the hwmod module
79  * @prm_mod: PRM submodule base (e.g. CORE_MOD)
80  * @shift: register bit shift corresponding to the reset line to check
81  *
82  * Returns 1 if the (sub)module hardreset line is currently asserted,
83  * 0 if the (sub)module hardreset line is not currently asserted, or
84  * -EINVAL if called while running on a non-OMAP2/3 chip.
85  */
86 int omap2_prm_is_hardreset_asserted(s16 prm_mod, u8 shift)
87 {
88         if (!(cpu_is_omap24xx() || cpu_is_omap34xx()))
89                 return -EINVAL;
91         return omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTCTRL,
92                                        (1 << shift));
93 }
95 /**
96  * omap2_prm_assert_hardreset - assert the HW reset line of a submodule
97  * @prm_mod: PRM submodule base (e.g. CORE_MOD)
98  * @shift: register bit shift corresponding to the reset line to assert
99  *
100  * Some IPs like dsp or iva contain processors that require an HW
101  * reset line to be asserted / deasserted in order to fully enable the
102  * IP.  These modules may have multiple hard-reset lines that reset
103  * different 'submodules' inside the IP block.  This function will
104  * place the submodule into reset.  Returns 0 upon success or -EINVAL
105  * upon an argument error.
106  */
107 int omap2_prm_assert_hardreset(s16 prm_mod, u8 shift)
109         u32 mask;
111         if (!(cpu_is_omap24xx() || cpu_is_omap34xx()))
112                 return -EINVAL;
114         mask = 1 << shift;
115         omap2_prm_rmw_mod_reg_bits(mask, mask, prm_mod, OMAP2_RM_RSTCTRL);
117         return 0;
120 /**
121  * omap2_prm_deassert_hardreset - deassert a submodule hardreset line and wait
122  * @prm_mod: PRM submodule base (e.g. CORE_MOD)
123  * @rst_shift: register bit shift corresponding to the reset line to deassert
124  * @st_shift: register bit shift for the status of the deasserted submodule
125  *
126  * Some IPs like dsp or iva contain processors that require an HW
127  * reset line to be asserted / deasserted in order to fully enable the
128  * IP.  These modules may have multiple hard-reset lines that reset
129  * different 'submodules' inside the IP block.  This function will
130  * take the submodule out of reset and wait until the PRCM indicates
131  * that the reset has completed before returning.  Returns 0 upon success or
132  * -EINVAL upon an argument error, -EEXIST if the submodule was already out
133  * of reset, or -EBUSY if the submodule did not exit reset promptly.
134  */
135 int omap2_prm_deassert_hardreset(s16 prm_mod, u8 rst_shift, u8 st_shift)
137         u32 rst, st;
138         int c;
140         if (!(cpu_is_omap24xx() || cpu_is_omap34xx()))
141                 return -EINVAL;
143         rst = 1 << rst_shift;
144         st = 1 << st_shift;
146         /* Check the current status to avoid de-asserting the line twice */
147         if (omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTCTRL, rst) == 0)
148                 return -EEXIST;
150         /* Clear the reset status by writing 1 to the status bit */
151         omap2_prm_rmw_mod_reg_bits(0xffffffff, st, prm_mod, OMAP2_RM_RSTST);
152         /* de-assert the reset control line */
153         omap2_prm_rmw_mod_reg_bits(rst, 0, prm_mod, OMAP2_RM_RSTCTRL);
154         /* wait the status to be set */
155         omap_test_timeout(omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTST,
156                                                   st),
157                           MAX_MODULE_HARDRESET_WAIT, c);
159         return (c == MAX_MODULE_HARDRESET_WAIT) ? -EBUSY : 0;
162 /* PRM VP */
164 /*
165  * struct omap3_vp - OMAP3 VP register access description.
166  * @tranxdone_status: VP_TRANXDONE_ST bitmask in PRM_IRQSTATUS_MPU reg
167  */
168 struct omap3_vp {
169         u32 tranxdone_status;
170 };
172 static struct omap3_vp omap3_vp[] = {
173         [OMAP3_VP_VDD_MPU_ID] = {
174                 .tranxdone_status = OMAP3430_VP1_TRANXDONE_ST_MASK,
175         },
176         [OMAP3_VP_VDD_CORE_ID] = {
177                 .tranxdone_status = OMAP3430_VP2_TRANXDONE_ST_MASK,
178         },
179 };
181 #define MAX_VP_ID ARRAY_SIZE(omap3_vp);
183 u32 omap3_prm_vp_check_txdone(u8 vp_id)
185         struct omap3_vp *vp = &omap3_vp[vp_id];
186         u32 irqstatus;
188         irqstatus = omap2_prm_read_mod_reg(OCP_MOD,
189                                            OMAP3_PRM_IRQSTATUS_MPU_OFFSET);
190         return irqstatus & vp->tranxdone_status;
193 void omap3_prm_vp_clear_txdone(u8 vp_id)
195         struct omap3_vp *vp = &omap3_vp[vp_id];
197         omap2_prm_write_mod_reg(vp->tranxdone_status,
198                                 OCP_MOD, OMAP3_PRM_IRQSTATUS_MPU_OFFSET);
201 u32 omap3_prm_vcvp_read(u8 offset)
203         return omap2_prm_read_mod_reg(OMAP3430_GR_MOD, offset);
206 void omap3_prm_vcvp_write(u32 val, u8 offset)
208         omap2_prm_write_mod_reg(val, OMAP3430_GR_MOD, offset);
211 u32 omap3_prm_vcvp_rmw(u32 mask, u32 bits, u8 offset)
213         return omap2_prm_rmw_mod_reg_bits(mask, bits, OMAP3430_GR_MOD, offset);