1 /*
2 * OMAP2/3 PRM module functions
3 *
4 * Copyright (C) 2010 Texas Instruments, Inc.
5 * Copyright (C) 2010 Nokia Corporation
6 * BenoƮt Cousson
7 * Paul Walmsley
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 as
11 * published by the Free Software Foundation.
12 */
14 #include <linux/kernel.h>
15 #include <linux/errno.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
19 #include <plat/common.h>
20 #include <plat/cpu.h>
21 #include <plat/prcm.h>
23 #include "vp.h"
25 #include "prm2xxx_3xxx.h"
26 #include "cm2xxx_3xxx.h"
27 #include "prm-regbits-24xx.h"
28 #include "prm-regbits-34xx.h"
30 u32 omap2_prm_read_mod_reg(s16 module, u16 idx)
31 {
32 return __raw_readl(prm_base + module + idx);
33 }
35 void omap2_prm_write_mod_reg(u32 val, s16 module, u16 idx)
36 {
37 __raw_writel(val, prm_base + module + idx);
38 }
40 /* Read-modify-write a register in a PRM module. Caller must lock */
41 u32 omap2_prm_rmw_mod_reg_bits(u32 mask, u32 bits, s16 module, s16 idx)
42 {
43 u32 v;
45 v = omap2_prm_read_mod_reg(module, idx);
46 v &= ~mask;
47 v |= bits;
48 omap2_prm_write_mod_reg(v, module, idx);
50 return v;
51 }
53 /* Read a PRM register, AND it, and shift the result down to bit 0 */
54 u32 omap2_prm_read_mod_bits_shift(s16 domain, s16 idx, u32 mask)
55 {
56 u32 v;
58 v = omap2_prm_read_mod_reg(domain, idx);
59 v &= mask;
60 v >>= __ffs(mask);
62 return v;
63 }
65 u32 omap2_prm_set_mod_reg_bits(u32 bits, s16 module, s16 idx)
66 {
67 return omap2_prm_rmw_mod_reg_bits(bits, bits, module, idx);
68 }
70 u32 omap2_prm_clear_mod_reg_bits(u32 bits, s16 module, s16 idx)
71 {
72 return omap2_prm_rmw_mod_reg_bits(bits, 0x0, module, idx);
73 }
76 /**
77 * omap2_prm_is_hardreset_asserted - read the HW reset line state of
78 * submodules contained in the hwmod module
79 * @prm_mod: PRM submodule base (e.g. CORE_MOD)
80 * @shift: register bit shift corresponding to the reset line to check
81 *
82 * Returns 1 if the (sub)module hardreset line is currently asserted,
83 * 0 if the (sub)module hardreset line is not currently asserted, or
84 * -EINVAL if called while running on a non-OMAP2/3 chip.
85 */
86 int omap2_prm_is_hardreset_asserted(s16 prm_mod, u8 shift)
87 {
88 if (!(cpu_is_omap24xx() || cpu_is_omap34xx()))
89 return -EINVAL;
91 return omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTCTRL,
92 (1 << shift));
93 }
95 /**
96 * omap2_prm_assert_hardreset - assert the HW reset line of a submodule
97 * @prm_mod: PRM submodule base (e.g. CORE_MOD)
98 * @shift: register bit shift corresponding to the reset line to assert
99 *
100 * Some IPs like dsp or iva contain processors that require an HW
101 * reset line to be asserted / deasserted in order to fully enable the
102 * IP. These modules may have multiple hard-reset lines that reset
103 * different 'submodules' inside the IP block. This function will
104 * place the submodule into reset. Returns 0 upon success or -EINVAL
105 * upon an argument error.
106 */
107 int omap2_prm_assert_hardreset(s16 prm_mod, u8 shift)
108 {
109 u32 mask;
111 if (!(cpu_is_omap24xx() || cpu_is_omap34xx()))
112 return -EINVAL;
114 mask = 1 << shift;
115 omap2_prm_rmw_mod_reg_bits(mask, mask, prm_mod, OMAP2_RM_RSTCTRL);
117 return 0;
118 }
120 /**
121 * omap2_prm_deassert_hardreset - deassert a submodule hardreset line and wait
122 * @prm_mod: PRM submodule base (e.g. CORE_MOD)
123 * @rst_shift: register bit shift corresponding to the reset line to deassert
124 * @st_shift: register bit shift for the status of the deasserted submodule
125 *
126 * Some IPs like dsp or iva contain processors that require an HW
127 * reset line to be asserted / deasserted in order to fully enable the
128 * IP. These modules may have multiple hard-reset lines that reset
129 * different 'submodules' inside the IP block. This function will
130 * take the submodule out of reset and wait until the PRCM indicates
131 * that the reset has completed before returning. Returns 0 upon success or
132 * -EINVAL upon an argument error, -EEXIST if the submodule was already out
133 * of reset, or -EBUSY if the submodule did not exit reset promptly.
134 */
135 int omap2_prm_deassert_hardreset(s16 prm_mod, u8 rst_shift, u8 st_shift)
136 {
137 u32 rst, st;
138 int c;
140 if (!(cpu_is_omap24xx() || cpu_is_omap34xx()))
141 return -EINVAL;
143 rst = 1 << rst_shift;
144 st = 1 << st_shift;
146 /* Check the current status to avoid de-asserting the line twice */
147 if (omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTCTRL, rst) == 0)
148 return -EEXIST;
150 /* Clear the reset status by writing 1 to the status bit */
151 omap2_prm_rmw_mod_reg_bits(0xffffffff, st, prm_mod, OMAP2_RM_RSTST);
152 /* de-assert the reset control line */
153 omap2_prm_rmw_mod_reg_bits(rst, 0, prm_mod, OMAP2_RM_RSTCTRL);
154 /* wait the status to be set */
155 omap_test_timeout(omap2_prm_read_mod_bits_shift(prm_mod, OMAP2_RM_RSTST,
156 st),
157 MAX_MODULE_HARDRESET_WAIT, c);
159 return (c == MAX_MODULE_HARDRESET_WAIT) ? -EBUSY : 0;
160 }
162 /* PRM VP */
164 /*
165 * struct omap3_vp - OMAP3 VP register access description.
166 * @tranxdone_status: VP_TRANXDONE_ST bitmask in PRM_IRQSTATUS_MPU reg
167 */
168 struct omap3_vp {
169 u32 tranxdone_status;
170 };
172 static struct omap3_vp omap3_vp[] = {
173 [OMAP3_VP_VDD_MPU_ID] = {
174 .tranxdone_status = OMAP3430_VP1_TRANXDONE_ST_MASK,
175 },
176 [OMAP3_VP_VDD_CORE_ID] = {
177 .tranxdone_status = OMAP3430_VP2_TRANXDONE_ST_MASK,
178 },
179 };
181 #define MAX_VP_ID ARRAY_SIZE(omap3_vp);
183 u32 omap3_prm_vp_check_txdone(u8 vp_id)
184 {
185 struct omap3_vp *vp = &omap3_vp[vp_id];
186 u32 irqstatus;
188 irqstatus = omap2_prm_read_mod_reg(OCP_MOD,
189 OMAP3_PRM_IRQSTATUS_MPU_OFFSET);
190 return irqstatus & vp->tranxdone_status;
191 }
193 void omap3_prm_vp_clear_txdone(u8 vp_id)
194 {
195 struct omap3_vp *vp = &omap3_vp[vp_id];
197 omap2_prm_write_mod_reg(vp->tranxdone_status,
198 OCP_MOD, OMAP3_PRM_IRQSTATUS_MPU_OFFSET);
199 }
201 u32 omap3_prm_vcvp_read(u8 offset)
202 {
203 return omap2_prm_read_mod_reg(OMAP3430_GR_MOD, offset);
204 }
206 void omap3_prm_vcvp_write(u32 val, u8 offset)
207 {
208 omap2_prm_write_mod_reg(val, OMAP3430_GR_MOD, offset);
209 }
211 u32 omap3_prm_vcvp_rmw(u32 mask, u32 bits, u8 offset)
212 {
213 return omap2_prm_rmw_mod_reg_bits(mask, bits, OMAP3430_GR_MOD, offset);
214 }