1 /*
2 * OMAP4 PRM instance functions
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Copyright (C) 2011 Texas Instruments, Inc.
6 * Paul Walmsley
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
13 #include <linux/kernel.h>
14 #include <linux/types.h>
15 #include <linux/errno.h>
16 #include <linux/err.h>
17 #include <linux/io.h>
19 #include "common.h"
21 #include "prm44xx.h"
22 #include "prminst44xx.h"
23 #include "prm-regbits-44xx.h"
24 #include "prcm44xx.h"
25 #include "prcm_mpu44xx.h"
27 static u32 _prm_bases[OMAP4_MAX_PRCM_PARTITIONS] = {
28 [OMAP4430_INVALID_PRCM_PARTITION] = 0,
29 [OMAP4430_PRM_PARTITION] = OMAP4430_PRM_BASE,
30 [OMAP4430_CM1_PARTITION] = 0,
31 [OMAP4430_CM2_PARTITION] = 0,
32 [OMAP4430_SCRM_PARTITION] = 0,
33 [OMAP4430_PRCM_MPU_PARTITION] = OMAP4430_PRCM_MPU_BASE,
34 };
36 /* Read a register in a PRM instance */
37 u32 omap4_prminst_read_inst_reg(u8 part, s16 inst, u16 idx)
38 {
39 BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
40 part == OMAP4430_INVALID_PRCM_PARTITION ||
41 !_prm_bases[part]);
42 return __raw_readl(OMAP2_L4_IO_ADDRESS(_prm_bases[part] + inst +
43 idx));
44 }
46 /* Write into a register in a PRM instance */
47 void omap4_prminst_write_inst_reg(u32 val, u8 part, s16 inst, u16 idx)
48 {
49 BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS ||
50 part == OMAP4430_INVALID_PRCM_PARTITION ||
51 !_prm_bases[part]);
52 __raw_writel(val, OMAP2_L4_IO_ADDRESS(_prm_bases[part] + inst + idx));
53 }
55 /* Read-modify-write a register in PRM. Caller must lock */
56 u32 omap4_prminst_rmw_inst_reg_bits(u32 mask, u32 bits, u8 part, s16 inst,
57 u16 idx)
58 {
59 u32 v;
61 v = omap4_prminst_read_inst_reg(part, inst, idx);
62 v &= ~mask;
63 v |= bits;
64 omap4_prminst_write_inst_reg(v, part, inst, idx);
66 return v;
67 }
69 /*
70 * Address offset (in bytes) between the reset control and the reset
71 * status registers: 4 bytes on OMAP4
72 */
73 #define OMAP4_RST_CTRL_ST_OFFSET 4
75 /**
76 * omap4_prminst_is_hardreset_asserted - read the HW reset line state of
77 * submodules contained in the hwmod module
78 * @rstctrl_reg: RM_RSTCTRL register address for this module
79 * @shift: register bit shift corresponding to the reset line to check
80 *
81 * Returns 1 if the (sub)module hardreset line is currently asserted,
82 * 0 if the (sub)module hardreset line is not currently asserted, or
83 * -EINVAL upon parameter error.
84 */
85 int omap4_prminst_is_hardreset_asserted(u8 shift, u8 part, s16 inst,
86 u16 rstctrl_offs)
87 {
88 u32 v;
90 v = omap4_prminst_read_inst_reg(part, inst, rstctrl_offs);
91 v &= 1 << shift;
92 v >>= shift;
94 return v;
95 }
97 /**
98 * omap4_prminst_assert_hardreset - assert the HW reset line of a submodule
99 * @rstctrl_reg: RM_RSTCTRL register address for this module
100 * @shift: register bit shift corresponding to the reset line to assert
101 *
102 * Some IPs like dsp, ipu or iva contain processors that require an HW
103 * reset line to be asserted / deasserted in order to fully enable the
104 * IP. These modules may have multiple hard-reset lines that reset
105 * different 'submodules' inside the IP block. This function will
106 * place the submodule into reset. Returns 0 upon success or -EINVAL
107 * upon an argument error.
108 */
109 int omap4_prminst_assert_hardreset(u8 shift, u8 part, s16 inst,
110 u16 rstctrl_offs)
111 {
112 u32 mask = 1 << shift;
114 omap4_prminst_rmw_inst_reg_bits(mask, mask, part, inst, rstctrl_offs);
116 return 0;
117 }
119 /**
120 * omap4_prminst_deassert_hardreset - deassert a submodule hardreset line and
121 * wait
122 * @rstctrl_reg: RM_RSTCTRL register address for this module
123 * @shift: register bit shift corresponding to the reset line to deassert
124 *
125 * Some IPs like dsp, ipu or iva contain processors that require an HW
126 * reset line to be asserted / deasserted in order to fully enable the
127 * IP. These modules may have multiple hard-reset lines that reset
128 * different 'submodules' inside the IP block. This function will
129 * take the submodule out of reset and wait until the PRCM indicates
130 * that the reset has completed before returning. Returns 0 upon success or
131 * -EINVAL upon an argument error, -EEXIST if the submodule was already out
132 * of reset, or -EBUSY if the submodule did not exit reset promptly.
133 */
134 int omap4_prminst_deassert_hardreset(u8 shift, u8 part, s16 inst,
135 u16 rstctrl_offs)
136 {
137 int c;
138 u32 mask = 1 << shift;
139 u16 rstst_offs = rstctrl_offs + OMAP4_RST_CTRL_ST_OFFSET;
141 /* Check the current status to avoid de-asserting the line twice */
142 if (omap4_prminst_is_hardreset_asserted(shift, part, inst,
143 rstctrl_offs) == 0)
144 return -EEXIST;
146 /* Clear the reset status by writing 1 to the status bit */
147 omap4_prminst_rmw_inst_reg_bits(0xffffffff, mask, part, inst,
148 rstst_offs);
149 /* de-assert the reset control line */
150 omap4_prminst_rmw_inst_reg_bits(mask, 0, part, inst, rstctrl_offs);
151 /* wait the status to be set */
152 omap_test_timeout(omap4_prminst_is_hardreset_asserted(shift, part, inst,
153 rstst_offs),
154 MAX_MODULE_HARDRESET_WAIT, c);
156 return (c == MAX_MODULE_HARDRESET_WAIT) ? -EBUSY : 0;
157 }
160 void omap4_prminst_global_warm_sw_reset(void)
161 {
162 u32 v;
164 v = omap4_prminst_read_inst_reg(OMAP4430_PRM_PARTITION,
165 OMAP4430_PRM_DEVICE_INST,
166 OMAP4_PRM_RSTCTRL_OFFSET);
167 v |= OMAP4430_RST_GLOBAL_WARM_SW_MASK;
168 omap4_prminst_write_inst_reg(v, OMAP4430_PRM_PARTITION,
169 OMAP4430_PRM_DEVICE_INST,
170 OMAP4_PRM_RSTCTRL_OFFSET);
172 /* OCP barrier */
173 v = omap4_prminst_read_inst_reg(OMAP4430_PRM_PARTITION,
174 OMAP4430_PRM_DEVICE_INST,
175 OMAP4_PRM_RSTCTRL_OFFSET);
176 }