]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/sdram-qimonda-hyb18m512160af-6.h
ARM: OMAP3+: dpll: Configure autoidle mode only if its supported
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / sdram-qimonda-hyb18m512160af-6.h
1 /*
2  * SDRC register values for the Qimonda HYB18M512160AF-6
3  *
4  * Copyright (C) 2008-2009 Texas Instruments, Inc.
5  * Copyright (C) 2008-2009 Nokia Corporation
6  *
7  * Paul Walmsley
8  *
9  * This program is free software; you can redistribute it and/or modify
10  * it under the terms of the GNU General Public License version 2 as
11  * published by the Free Software Foundation.
12  */
14 #ifndef ARCH_ARM_MACH_OMAP2_SDRAM_QIMONDA_HYB18M512160AF6
15 #define ARCH_ARM_MACH_OMAP2_SDRAM_QIMONDA_HYB18M512160AF6
17 #include <plat/sdrc.h>
19 /* Qimonda HYB18M512160AF-6 */
20 static struct omap_sdrc_params hyb18m512160af6_sdrc_params[] = {
21         [0] = {
22                 .rate        = 166000000,
23                 .actim_ctrla = 0x629db4c6,
24                 .actim_ctrlb = 0x00012214,
25                 .rfr_ctrl    = 0x0004dc01,
26                 .mr          = 0x00000032,
27         },
28         [1] = {
29                 .rate        = 165941176,
30                 .actim_ctrla = 0x629db4c6,
31                 .actim_ctrlb = 0x00012214,
32                 .rfr_ctrl    = 0x0004dc01,
33                 .mr          = 0x00000032,
34         },
35         [2] = {
36                 .rate        = 83000000,
37                 .actim_ctrla = 0x31512283,
38                 .actim_ctrlb = 0x0001220a,
39                 .rfr_ctrl    = 0x00025501,
40                 .mr          = 0x00000022,
41         },
42         [3] = {
43                 .rate        = 82970588,
44                 .actim_ctrla = 0x31512283,
45                 .actim_ctrlb = 0x0001220a,
46                 .rfr_ctrl    = 0x00025501,
47                 .mr          = 0x00000022,
48         },
49         [4] = {
50                 .rate        = 0
51         },
52 };
54 #endif