1 /*
2 * OMAP Smartreflex Defines and Routines
3 *
4 * Author: Thara Gopinath <thara@ti.com>
5 *
6 * Copyright (C) 2010 Texas Instruments, Inc.
7 * Thara Gopinath <thara@ti.com>
8 *
9 * Copyright (C) 2008 Nokia Corporation
10 * Kalle Jokiniemi
11 *
12 * Copyright (C) 2007 Texas Instruments, Inc.
13 * Lesly A M <x0080970@ti.com>
14 *
15 * This program is free software; you can redistribute it and/or modify
16 * it under the terms of the GNU General Public License version 2 as
17 * published by the Free Software Foundation.
18 */
20 #ifndef __ASM_ARM_OMAP_SMARTREFLEX_H
21 #define __ASM_ARM_OMAP_SMARTREFLEX_H
23 #include <linux/platform_device.h>
25 #include "voltage.h"
27 /*
28 * Different Smartreflex IPs version. The v1 is the 65nm version used in
29 * OMAP3430. The v2 is the update for the 45nm version of the IP
30 * used in OMAP3630 and OMAP4430
31 */
32 #define SR_TYPE_V1 1
33 #define SR_TYPE_V2 2
35 /* SMART REFLEX REG ADDRESS OFFSET */
36 #define SRCONFIG 0x00
37 #define SRSTATUS 0x04
38 #define SENVAL 0x08
39 #define SENMIN 0x0C
40 #define SENMAX 0x10
41 #define SENAVG 0x14
42 #define AVGWEIGHT 0x18
43 #define NVALUERECIPROCAL 0x1c
44 #define SENERROR_V1 0x20
45 #define ERRCONFIG_V1 0x24
46 #define IRQ_EOI 0x20
47 #define IRQSTATUS_RAW 0x24
48 #define IRQSTATUS 0x28
49 #define IRQENABLE_SET 0x2C
50 #define IRQENABLE_CLR 0x30
51 #define SENERROR_V2 0x34
52 #define ERRCONFIG_V2 0x38
54 /* Bit/Shift Positions */
56 /* SRCONFIG */
57 #define SRCONFIG_ACCUMDATA_SHIFT 22
58 #define SRCONFIG_SRCLKLENGTH_SHIFT 12
59 #define SRCONFIG_SENNENABLE_V1_SHIFT 5
60 #define SRCONFIG_SENPENABLE_V1_SHIFT 3
61 #define SRCONFIG_SENNENABLE_V2_SHIFT 1
62 #define SRCONFIG_SENPENABLE_V2_SHIFT 0
63 #define SRCONFIG_CLKCTRL_SHIFT 0
65 #define SRCONFIG_ACCUMDATA_MASK (0x3ff << 22)
67 #define SRCONFIG_SRENABLE BIT(11)
68 #define SRCONFIG_SENENABLE BIT(10)
69 #define SRCONFIG_ERRGEN_EN BIT(9)
70 #define SRCONFIG_MINMAXAVG_EN BIT(8)
71 #define SRCONFIG_DELAYCTRL BIT(2)
73 /* AVGWEIGHT */
74 #define AVGWEIGHT_SENPAVGWEIGHT_SHIFT 2
75 #define AVGWEIGHT_SENNAVGWEIGHT_SHIFT 0
77 /* NVALUERECIPROCAL */
78 #define NVALUERECIPROCAL_SENPGAIN_SHIFT 20
79 #define NVALUERECIPROCAL_SENNGAIN_SHIFT 16
80 #define NVALUERECIPROCAL_RNSENP_SHIFT 8
81 #define NVALUERECIPROCAL_RNSENN_SHIFT 0
83 /* ERRCONFIG */
84 #define ERRCONFIG_ERRWEIGHT_SHIFT 16
85 #define ERRCONFIG_ERRMAXLIMIT_SHIFT 8
86 #define ERRCONFIG_ERRMINLIMIT_SHIFT 0
88 #define SR_ERRWEIGHT_MASK (0x07 << 16)
89 #define SR_ERRMAXLIMIT_MASK (0xff << 8)
90 #define SR_ERRMINLIMIT_MASK (0xff << 0)
92 #define ERRCONFIG_VPBOUNDINTEN_V1 BIT(31)
93 #define ERRCONFIG_VPBOUNDINTST_V1 BIT(30)
94 #define ERRCONFIG_MCUACCUMINTEN BIT(29)
95 #define ERRCONFIG_MCUACCUMINTST BIT(28)
96 #define ERRCONFIG_MCUVALIDINTEN BIT(27)
97 #define ERRCONFIG_MCUVALIDINTST BIT(26)
98 #define ERRCONFIG_MCUBOUNDINTEN BIT(25)
99 #define ERRCONFIG_MCUBOUNDINTST BIT(24)
100 #define ERRCONFIG_MCUDISACKINTEN BIT(23)
101 #define ERRCONFIG_VPBOUNDINTST_V2 BIT(23)
102 #define ERRCONFIG_MCUDISACKINTST BIT(22)
103 #define ERRCONFIG_VPBOUNDINTEN_V2 BIT(22)
105 #define ERRCONFIG_STATUS_V1_MASK (ERRCONFIG_VPBOUNDINTST_V1 | \
106 ERRCONFIG_MCUACCUMINTST | \
107 ERRCONFIG_MCUVALIDINTST | \
108 ERRCONFIG_MCUBOUNDINTST | \
109 ERRCONFIG_MCUDISACKINTST)
110 /* IRQSTATUS */
111 #define IRQSTATUS_MCUACCUMINT BIT(3)
112 #define IRQSTATUS_MCVALIDINT BIT(2)
113 #define IRQSTATUS_MCBOUNDSINT BIT(1)
114 #define IRQSTATUS_MCUDISABLEACKINT BIT(0)
116 /* IRQENABLE_SET and IRQENABLE_CLEAR */
117 #define IRQENABLE_MCUACCUMINT BIT(3)
118 #define IRQENABLE_MCUVALIDINT BIT(2)
119 #define IRQENABLE_MCUBOUNDSINT BIT(1)
120 #define IRQENABLE_MCUDISABLEACKINT BIT(0)
122 /* Common Bit values */
124 #define SRCLKLENGTH_12MHZ_SYSCLK 0x3c
125 #define SRCLKLENGTH_13MHZ_SYSCLK 0x41
126 #define SRCLKLENGTH_19MHZ_SYSCLK 0x60
127 #define SRCLKLENGTH_26MHZ_SYSCLK 0x82
128 #define SRCLKLENGTH_38MHZ_SYSCLK 0xC0
130 /*
131 * 3430 specific values. Maybe these should be passed from board file or
132 * pmic structures.
133 */
134 #define OMAP3430_SR_ACCUMDATA 0x1f4
136 #define OMAP3430_SR1_SENPAVGWEIGHT 0x03
137 #define OMAP3430_SR1_SENNAVGWEIGHT 0x03
139 #define OMAP3430_SR2_SENPAVGWEIGHT 0x01
140 #define OMAP3430_SR2_SENNAVGWEIGHT 0x01
142 #define OMAP3430_SR_ERRWEIGHT 0x04
143 #define OMAP3430_SR_ERRMAXLIMIT 0x02
145 /**
146 * struct omap_sr_pmic_data - Strucutre to be populated by pmic code to pass
147 * pmic specific info to smartreflex driver
148 *
149 * @sr_pmic_init: API to initialize smartreflex on the PMIC side.
150 */
151 struct omap_sr_pmic_data {
152 void (*sr_pmic_init) (void);
153 };
155 #ifdef CONFIG_OMAP_SMARTREFLEX
156 /*
157 * The smart reflex driver supports CLASS1 CLASS2 and CLASS3 SR.
158 * The smartreflex class driver should pass the class type.
159 * Should be used to populate the class_type field of the
160 * omap_smartreflex_class_data structure.
161 */
162 #define SR_CLASS1 0x1
163 #define SR_CLASS2 0x2
164 #define SR_CLASS3 0x3
166 /**
167 * struct omap_sr_class_data - Smartreflex class driver info
168 *
169 * @enable: API to enable a particular class smaartreflex.
170 * @disable: API to disable a particular class smartreflex.
171 * @configure: API to configure a particular class smartreflex.
172 * @notify: API to notify the class driver about an event in SR.
173 * Not needed for class3.
174 * @notify_flags: specify the events to be notified to the class driver
175 * @class_type: specify which smartreflex class.
176 * Can be used by the SR driver to take any class
177 * based decisions.
178 */
179 struct omap_sr_class_data {
180 int (*enable)(struct voltagedomain *voltdm);
181 int (*disable)(struct voltagedomain *voltdm, int is_volt_reset);
182 int (*configure)(struct voltagedomain *voltdm);
183 int (*notify)(struct voltagedomain *voltdm, u32 status);
184 u8 notify_flags;
185 u8 class_type;
186 };
188 /**
189 * struct omap_sr_nvalue_table - Smartreflex n-target value info
190 *
191 * @efuse_offs: The offset of the efuse where n-target values are stored.
192 * @nvalue: The n-target value.
193 */
194 struct omap_sr_nvalue_table {
195 u32 efuse_offs;
196 u32 nvalue;
197 };
199 /**
200 * struct omap_sr_data - Smartreflex platform data.
201 *
202 * @ip_type: Smartreflex IP type.
203 * @senp_mod: SENPENABLE value for the sr
204 * @senn_mod: SENNENABLE value for sr
205 * @nvalue_count: Number of distinct nvalues in the nvalue table
206 * @enable_on_init: whether this sr module needs to enabled at
207 * boot up or not.
208 * @nvalue_table: table containing the efuse offsets and nvalues
209 * corresponding to them.
210 * @voltdm: Pointer to the voltage domain associated with the SR
211 */
212 struct omap_sr_data {
213 int ip_type;
214 u32 senp_mod;
215 u32 senn_mod;
216 int nvalue_count;
217 bool enable_on_init;
218 struct omap_sr_nvalue_table *nvalue_table;
219 struct voltagedomain *voltdm;
220 };
222 /* Smartreflex module enable/disable interface */
223 void omap_sr_enable(struct voltagedomain *voltdm);
224 void omap_sr_disable(struct voltagedomain *voltdm);
225 void omap_sr_disable_reset_volt(struct voltagedomain *voltdm);
227 /* API to register the pmic specific data with the smartreflex driver. */
228 void omap_sr_register_pmic(struct omap_sr_pmic_data *pmic_data);
230 /* Smartreflex driver hooks to be called from Smartreflex class driver */
231 int sr_enable(struct voltagedomain *voltdm, unsigned long volt);
232 void sr_disable(struct voltagedomain *voltdm);
233 int sr_configure_errgen(struct voltagedomain *voltdm);
234 int sr_configure_minmax(struct voltagedomain *voltdm);
236 /* API to register the smartreflex class driver with the smartreflex driver */
237 int sr_register_class(struct omap_sr_class_data *class_data);
238 #else
239 static inline void omap_sr_enable(struct voltagedomain *voltdm) {}
240 static inline void omap_sr_disable(struct voltagedomain *voltdm) {}
241 static inline void omap_sr_disable_reset_volt(
242 struct voltagedomain *voltdm) {}
243 static inline void omap_sr_register_pmic(
244 struct omap_sr_pmic_data *pmic_data) {}
245 #endif
246 #endif