1 /*
2 * linux/arch/arm/mach-omap2/sram242x.S
3 *
4 * Omap2 specific functions that need to be run in internal SRAM
5 *
6 * (C) Copyright 2004
7 * Texas Instruments, <www.ti.com>
8 * Richard Woodruff <r-woodruff2@ti.com>
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR /PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 *
25 * Richard Woodruff notes that any changes to this code must be carefully
26 * audited and tested to ensure that they don't cause a TLB miss while
27 * the SDRAM is inaccessible. Such a situation will crash the system
28 * since it will cause the ARM MMU to attempt to walk the page tables.
29 * These crashes may be intermittent.
30 */
31 #include <linux/linkage.h>
32 #include <asm/assembler.h>
33 #include <mach/io.h>
34 #include <mach/hardware.h>
36 #include "prm2xxx_3xxx.h"
37 #include "cm2xxx_3xxx.h"
38 #include "sdrc.h"
40 .text
42 .align 3
43 ENTRY(omap242x_sram_ddr_init)
44 stmfd sp!, {r0 - r12, lr} @ save registers on stack
46 mov r12, r2 @ capture CS1 vs CS0
47 mov r8, r3 @ capture force parameter
49 /* frequency shift down */
50 ldr r2, omap242x_sdi_cm_clksel2_pll @ get address of dpllout reg
51 mov r3, #0x1 @ value for 1x operation
52 str r3, [r2] @ go to L1-freq operation
54 /* voltage shift down */
55 mov r9, #0x1 @ set up for L1 voltage call
56 bl voltage_shift @ go drop voltage
58 /* dll lock mode */
59 ldr r11, omap242x_sdi_sdrc_dlla_ctrl @ addr of dlla ctrl
60 ldr r10, [r11] @ get current val
61 cmp r12, #0x1 @ cs1 base (2422 es2.05/1)
62 addeq r11, r11, #0x8 @ if cs1 base, move to DLLB
63 mvn r9, #0x4 @ mask to get clear bit2
64 and r10, r10, r9 @ clear bit2 for lock mode.
65 orr r10, r10, #0x8 @ make sure DLL on (es2 bit pos)
66 orr r10, r10, #0x2 @ 90 degree phase for all below 133Mhz
67 str r10, [r11] @ commit to DLLA_CTRL
68 bl i_dll_wait @ wait for dll to lock
70 /* get dll value */
71 add r11, r11, #0x4 @ get addr of status reg
72 ldr r10, [r11] @ get locked value
74 /* voltage shift up */
75 mov r9, #0x0 @ shift back to L0-voltage
76 bl voltage_shift @ go raise voltage
78 /* frequency shift up */
79 mov r3, #0x2 @ value for 2x operation
80 str r3, [r2] @ go to L0-freq operation
82 /* reset entry mode for dllctrl */
83 sub r11, r11, #0x4 @ move from status to ctrl
84 cmp r12, #0x1 @ normalize if cs1 based
85 subeq r11, r11, #0x8 @ possibly back to DLLA
86 cmp r8, #0x1 @ if forced unlock exit
87 orreq r1, r1, #0x4 @ make sure exit with unlocked value
88 str r1, [r11] @ restore DLLA_CTRL high value
89 add r11, r11, #0x8 @ move to DLLB_CTRL addr
90 str r1, [r11] @ set value DLLB_CTRL
91 bl i_dll_wait @ wait for possible lock
93 /* set up for return, DDR should be good */
94 str r10, [r0] @ write dll_status and return counter
95 ldmfd sp!, {r0 - r12, pc} @ restore regs and return
97 /* ensure the DLL has relocked */
98 i_dll_wait:
99 mov r4, #0x800 @ delay DLL relock, min 0x400 L3 clocks
100 i_dll_delay:
101 subs r4, r4, #0x1
102 bne i_dll_delay
103 mov pc, lr
105 /*
106 * shift up or down voltage, use R9 as input to tell level.
107 * wait for it to finish, use 32k sync counter, 1tick=31uS.
108 */
109 voltage_shift:
110 ldr r4, omap242x_sdi_prcm_voltctrl @ get addr of volt ctrl.
111 ldr r5, [r4] @ get value.
112 ldr r6, prcm_mask_val @ get value of mask
113 and r5, r5, r6 @ apply mask to clear bits
114 orr r5, r5, r9 @ bulld value for L0/L1-volt operation.
115 str r5, [r4] @ set up for change.
116 mov r3, #0x4000 @ get val for force
117 orr r5, r5, r3 @ build value for force
118 str r5, [r4] @ Force transition to L1
120 ldr r3, omap242x_sdi_timer_32ksynct_cr @ get addr of counter
121 ldr r5, [r3] @ get value
122 add r5, r5, #0x3 @ give it at most 93uS
123 volt_delay:
124 ldr r7, [r3] @ get timer value
125 cmp r5, r7 @ time up?
126 bhi volt_delay @ not yet->branch
127 mov pc, lr @ back to caller.
129 omap242x_sdi_cm_clksel2_pll:
130 .word OMAP2420_CM_REGADDR(PLL_MOD, CM_CLKSEL2)
131 omap242x_sdi_sdrc_dlla_ctrl:
132 .word OMAP242X_SDRC_REGADDR(SDRC_DLLA_CTRL)
133 omap242x_sdi_prcm_voltctrl:
134 .word OMAP2420_PRCM_VOLTCTRL
135 prcm_mask_val:
136 .word 0xFFFF3FFC
137 omap242x_sdi_timer_32ksynct_cr:
138 .word OMAP2_L4_IO_ADDRESS(OMAP2420_32KSYNCT_BASE + 0x010)
139 ENTRY(omap242x_sram_ddr_init_sz)
140 .word . - omap242x_sram_ddr_init
142 /*
143 * Reprograms memory timings.
144 * r0 = [PRCM_FULL | PRCM_HALF] r1 = SDRC_DLLA_CTRL value r2 = [DDR | SDR]
145 * PRCM_FULL = 2, PRCM_HALF = 1, DDR = 1, SDR = 0
146 */
147 .align 3
148 ENTRY(omap242x_sram_reprogram_sdrc)
149 stmfd sp!, {r0 - r10, lr} @ save registers on stack
150 mov r3, #0x0 @ clear for mrc call
151 mcr p15, 0, r3, c7, c10, 4 @ memory barrier, finish ARM SDR/DDR
152 nop
153 nop
154 ldr r6, omap242x_srs_sdrc_rfr_ctrl @ get addr of refresh reg
155 ldr r5, [r6] @ get value
156 mov r5, r5, lsr #8 @ isolate rfr field and drop burst
158 cmp r0, #0x1 @ going to half speed?
159 movne r9, #0x0 @ if up set flag up for pre up, hi volt
161 blne voltage_shift_c @ adjust voltage
163 cmp r0, #0x1 @ going to half speed (post branch link)
164 moveq r5, r5, lsr #1 @ divide by 2 if to half
165 movne r5, r5, lsl #1 @ mult by 2 if to full
166 mov r5, r5, lsl #8 @ put rfr field back into place
167 add r5, r5, #0x1 @ turn on burst of 1
168 ldr r4, omap242x_srs_cm_clksel2_pll @ get address of out reg
169 ldr r3, [r4] @ get curr value
170 orr r3, r3, #0x3
171 bic r3, r3, #0x3 @ clear lower bits
172 orr r3, r3, r0 @ new state value
173 str r3, [r4] @ set new state (pll/x, x=1 or 2)
174 nop
175 nop
177 moveq r9, #0x1 @ if speed down, post down, drop volt
178 bleq voltage_shift_c
180 mcr p15, 0, r3, c7, c10, 4 @ memory barrier
181 str r5, [r6] @ set new RFR_1 value
182 add r6, r6, #0x30 @ get RFR_2 addr
183 str r5, [r6] @ set RFR_2
184 nop
185 cmp r2, #0x1 @ (SDR or DDR) do we need to adjust DLL
186 bne freq_out @ leave if SDR, no DLL function
188 /* With DDR, we need to take care of the DLL for the frequency change */
189 ldr r2, omap242x_srs_sdrc_dlla_ctrl @ addr of dlla ctrl
190 str r1, [r2] @ write out new SDRC_DLLA_CTRL
191 add r2, r2, #0x8 @ addr to SDRC_DLLB_CTRL
192 str r1, [r2] @ commit to SDRC_DLLB_CTRL
193 mov r1, #0x2000 @ wait DLL relock, min 0x400 L3 clocks
194 dll_wait:
195 subs r1, r1, #0x1
196 bne dll_wait
197 freq_out:
198 ldmfd sp!, {r0 - r10, pc} @ restore regs and return
200 /*
201 * shift up or down voltage, use R9 as input to tell level.
202 * wait for it to finish, use 32k sync counter, 1tick=31uS.
203 */
204 voltage_shift_c:
205 ldr r10, omap242x_srs_prcm_voltctrl @ get addr of volt ctrl
206 ldr r8, [r10] @ get value
207 ldr r7, ddr_prcm_mask_val @ get value of mask
208 and r8, r8, r7 @ apply mask to clear bits
209 orr r8, r8, r9 @ bulld value for L0/L1-volt operation.
210 str r8, [r10] @ set up for change.
211 mov r7, #0x4000 @ get val for force
212 orr r8, r8, r7 @ build value for force
213 str r8, [r10] @ Force transition to L1
215 ldr r10, omap242x_srs_timer_32ksynct @ get addr of counter
216 ldr r8, [r10] @ get value
217 add r8, r8, #0x2 @ give it at most 62uS (min 31+)
218 volt_delay_c:
219 ldr r7, [r10] @ get timer value
220 cmp r8, r7 @ time up?
221 bhi volt_delay_c @ not yet->branch
222 mov pc, lr @ back to caller
224 omap242x_srs_cm_clksel2_pll:
225 .word OMAP2420_CM_REGADDR(PLL_MOD, CM_CLKSEL2)
226 omap242x_srs_sdrc_dlla_ctrl:
227 .word OMAP242X_SDRC_REGADDR(SDRC_DLLA_CTRL)
228 omap242x_srs_sdrc_rfr_ctrl:
229 .word OMAP242X_SDRC_REGADDR(SDRC_RFR_CTRL_0)
230 omap242x_srs_prcm_voltctrl:
231 .word OMAP2420_PRCM_VOLTCTRL
232 ddr_prcm_mask_val:
233 .word 0xFFFF3FFC
234 omap242x_srs_timer_32ksynct:
235 .word OMAP2_L4_IO_ADDRESS(OMAP2420_32KSYNCT_BASE + 0x010)
237 ENTRY(omap242x_sram_reprogram_sdrc_sz)
238 .word . - omap242x_sram_reprogram_sdrc
240 /*
241 * Set dividers and pll. Also recalculate DLL value for DDR and unlock mode.
242 */
243 .align 3
244 ENTRY(omap242x_sram_set_prcm)
245 stmfd sp!, {r0-r12, lr} @ regs to stack
246 adr r4, pbegin @ addr of preload start
247 adr r8, pend @ addr of preload end
248 mcrr p15, 1, r8, r4, c12 @ preload into icache
249 pbegin:
250 /* move into fast relock bypass */
251 ldr r8, omap242x_ssp_pll_ctl @ get addr
252 ldr r5, [r8] @ get val
253 mvn r6, #0x3 @ clear mask
254 and r5, r5, r6 @ clear field
255 orr r7, r5, #0x2 @ fast relock val
256 str r7, [r8] @ go to fast relock
257 ldr r4, omap242x_ssp_pll_stat @ addr of stat
258 block:
259 /* wait for bypass */
260 ldr r8, [r4] @ stat value
261 and r8, r8, #0x3 @ mask for stat
262 cmp r8, #0x1 @ there yet
263 bne block @ loop if not
265 /* set new dpll dividers _after_ in bypass */
266 ldr r4, omap242x_ssp_pll_div @ get addr
267 str r0, [r4] @ set dpll ctrl val
269 ldr r4, omap242x_ssp_set_config @ get addr
270 mov r8, #1 @ valid cfg msk
271 str r8, [r4] @ make dividers take
273 mov r4, #100 @ dead spin a bit
274 wait_a_bit:
275 subs r4, r4, #1 @ dec loop
276 bne wait_a_bit @ delay done?
278 /* check if staying in bypass */
279 cmp r2, #0x1 @ stay in bypass?
280 beq pend @ jump over dpll relock
282 /* relock DPLL with new vals */
283 ldr r5, omap242x_ssp_pll_stat @ get addr
284 ldr r4, omap242x_ssp_pll_ctl @ get addr
285 orr r8, r7, #0x3 @ val for lock dpll
286 str r8, [r4] @ set val
287 mov r0, #1000 @ dead spin a bit
288 wait_more:
289 subs r0, r0, #1 @ dec loop
290 bne wait_more @ delay done?
291 wait_lock:
292 ldr r8, [r5] @ get lock val
293 and r8, r8, #3 @ isolate field
294 cmp r8, #2 @ locked?
295 bne wait_lock @ wait if not
296 pend:
297 /* update memory timings & briefly lock dll */
298 ldr r4, omap242x_ssp_sdrc_rfr @ get addr
299 str r1, [r4] @ update refresh timing
300 ldr r11, omap242x_ssp_dlla_ctrl @ get addr of DLLA ctrl
301 ldr r10, [r11] @ get current val
302 mvn r9, #0x4 @ mask to get clear bit2
303 and r10, r10, r9 @ clear bit2 for lock mode
304 orr r10, r10, #0x8 @ make sure DLL on (es2 bit pos)
305 str r10, [r11] @ commit to DLLA_CTRL
306 add r11, r11, #0x8 @ move to dllb
307 str r10, [r11] @ hit DLLB also
309 mov r4, #0x800 @ relock time (min 0x400 L3 clocks)
310 wait_dll_lock:
311 subs r4, r4, #0x1
312 bne wait_dll_lock
313 nop
314 ldmfd sp!, {r0-r12, pc} @ restore regs and return
316 omap242x_ssp_set_config:
317 .word OMAP2420_PRCM_CLKCFG_CTRL
318 omap242x_ssp_pll_ctl:
319 .word OMAP2420_CM_REGADDR(PLL_MOD, CM_CLKEN)
320 omap242x_ssp_pll_stat:
321 .word OMAP2420_CM_REGADDR(PLL_MOD, CM_IDLEST)
322 omap242x_ssp_pll_div:
323 .word OMAP2420_CM_REGADDR(PLL_MOD, CM_CLKSEL1)
324 omap242x_ssp_sdrc_rfr:
325 .word OMAP242X_SDRC_REGADDR(SDRC_RFR_CTRL_0)
326 omap242x_ssp_dlla_ctrl:
327 .word OMAP242X_SDRC_REGADDR(SDRC_DLLA_CTRL)
329 ENTRY(omap242x_sram_set_prcm_sz)
330 .word . - omap242x_sram_set_prcm