1 /*
2 * linux/arch/arm/mach-omap2/timer.c
3 *
4 * OMAP2 GP timer support.
5 *
6 * Copyright (C) 2009 Nokia Corporation
7 *
8 * Update to use new clocksource/clockevent layers
9 * Author: Kevin Hilman, MontaVista Software, Inc. <source@mvista.com>
10 * Copyright (C) 2007 MontaVista Software, Inc.
11 *
12 * Original driver:
13 * Copyright (C) 2005 Nokia Corporation
14 * Author: Paul Mundt <paul.mundt@nokia.com>
15 * Juha Yrjölä <juha.yrjola@nokia.com>
16 * OMAP Dual-mode timer framework support by Timo Teras
17 *
18 * Some parts based off of TI's 24xx code:
19 *
20 * Copyright (C) 2004-2009 Texas Instruments, Inc.
21 *
22 * Roughly modelled after the OMAP1 MPU timer code.
23 * Added OMAP4 support - Santosh Shilimkar <santosh.shilimkar@ti.com>
24 *
25 * This file is subject to the terms and conditions of the GNU General Public
26 * License. See the file "COPYING" in the main directory of this archive
27 * for more details.
28 */
29 #include <linux/init.h>
30 #include <linux/time.h>
31 #include <linux/interrupt.h>
32 #include <linux/err.h>
33 #include <linux/clk.h>
34 #include <linux/delay.h>
35 #include <linux/irq.h>
36 #include <linux/clocksource.h>
37 #include <linux/clockchips.h>
38 #include <linux/slab.h>
40 #include <asm/mach/time.h>
41 #include <plat/dmtimer.h>
42 #include <asm/localtimer.h>
43 #include <asm/sched_clock.h>
44 #include <plat/common.h>
45 #include <plat/omap_hwmod.h>
46 #include <plat/omap_device.h>
47 #include <plat/omap-pm.h>
49 #include "powerdomain.h"
51 /* Parent clocks, eventually these will come from the clock framework */
53 #define OMAP2_MPU_SOURCE "sys_ck"
54 #define OMAP3_MPU_SOURCE OMAP2_MPU_SOURCE
55 #define OMAP4_MPU_SOURCE "sys_clkin_ck"
56 #define OMAP2_32K_SOURCE "func_32k_ck"
57 #define OMAP3_32K_SOURCE "omap_32k_fck"
58 #define OMAP4_32K_SOURCE "sys_32k_ck"
60 #ifdef CONFIG_OMAP_32K_TIMER
61 #define OMAP2_CLKEV_SOURCE OMAP2_32K_SOURCE
62 #define OMAP3_CLKEV_SOURCE OMAP3_32K_SOURCE
63 #define OMAP4_CLKEV_SOURCE OMAP4_32K_SOURCE
64 #define OMAP3_SECURE_TIMER 12
65 #else
66 #define OMAP2_CLKEV_SOURCE OMAP2_MPU_SOURCE
67 #define OMAP3_CLKEV_SOURCE OMAP3_MPU_SOURCE
68 #define OMAP4_CLKEV_SOURCE OMAP4_MPU_SOURCE
69 #define OMAP3_SECURE_TIMER 1
70 #endif
72 /* MAX_GPTIMER_ID: number of GPTIMERs on the chip */
73 #define MAX_GPTIMER_ID 12
75 static u32 sys_timer_reserved;
77 /* Clockevent code */
79 static struct omap_dm_timer clkev;
80 static struct clock_event_device clockevent_gpt;
82 static irqreturn_t omap2_gp_timer_interrupt(int irq, void *dev_id)
83 {
84 struct clock_event_device *evt = &clockevent_gpt;
86 __omap_dm_timer_write_status(&clkev, OMAP_TIMER_INT_OVERFLOW);
88 evt->event_handler(evt);
89 return IRQ_HANDLED;
90 }
92 static struct irqaction omap2_gp_timer_irq = {
93 .name = "gp timer",
94 .flags = IRQF_DISABLED | IRQF_TIMER | IRQF_IRQPOLL,
95 .handler = omap2_gp_timer_interrupt,
96 };
98 static int omap2_gp_timer_set_next_event(unsigned long cycles,
99 struct clock_event_device *evt)
100 {
101 __omap_dm_timer_load_start(&clkev, OMAP_TIMER_CTRL_ST,
102 0xffffffff - cycles, 1);
104 return 0;
105 }
107 static void omap2_gp_timer_set_mode(enum clock_event_mode mode,
108 struct clock_event_device *evt)
109 {
110 u32 period;
112 __omap_dm_timer_stop(&clkev, 1, clkev.rate);
114 switch (mode) {
115 case CLOCK_EVT_MODE_PERIODIC:
116 period = clkev.rate / HZ;
117 period -= 1;
118 /* Looks like we need to first set the load value separately */
119 __omap_dm_timer_write(&clkev, OMAP_TIMER_LOAD_REG,
120 0xffffffff - period, 1);
121 __omap_dm_timer_load_start(&clkev,
122 OMAP_TIMER_CTRL_AR | OMAP_TIMER_CTRL_ST,
123 0xffffffff - period, 1);
124 break;
125 case CLOCK_EVT_MODE_ONESHOT:
126 break;
127 case CLOCK_EVT_MODE_UNUSED:
128 case CLOCK_EVT_MODE_SHUTDOWN:
129 case CLOCK_EVT_MODE_RESUME:
130 break;
131 }
132 }
134 static struct clock_event_device clockevent_gpt = {
135 .name = "gp timer",
136 .features = CLOCK_EVT_FEAT_PERIODIC | CLOCK_EVT_FEAT_ONESHOT,
137 .shift = 32,
138 .set_next_event = omap2_gp_timer_set_next_event,
139 .set_mode = omap2_gp_timer_set_mode,
140 };
142 static int __init omap_dm_timer_init_one(struct omap_dm_timer *timer,
143 int gptimer_id,
144 const char *fck_source)
145 {
146 char name[10]; /* 10 = sizeof("gptXX_Xck0") */
147 struct omap_hwmod *oh;
148 size_t size;
149 int res = 0;
151 sprintf(name, "timer%d", gptimer_id);
152 omap_hwmod_setup_one(name);
153 oh = omap_hwmod_lookup(name);
154 if (!oh)
155 return -ENODEV;
157 timer->irq = oh->mpu_irqs[0].irq;
158 timer->phys_base = oh->slaves[0]->addr->pa_start;
159 size = oh->slaves[0]->addr->pa_end - timer->phys_base;
161 /* Static mapping, never released */
162 timer->io_base = ioremap(timer->phys_base, size);
163 if (!timer->io_base)
164 return -ENXIO;
166 /* After the dmtimer is using hwmod these clocks won't be needed */
167 sprintf(name, "gpt%d_fck", gptimer_id);
168 timer->fclk = clk_get(NULL, name);
169 if (IS_ERR(timer->fclk))
170 return -ENODEV;
172 sprintf(name, "gpt%d_ick", gptimer_id);
173 timer->iclk = clk_get(NULL, name);
174 if (IS_ERR(timer->iclk)) {
175 clk_put(timer->fclk);
176 return -ENODEV;
177 }
179 omap_hwmod_enable(oh);
181 sys_timer_reserved |= (1 << (gptimer_id - 1));
183 if (gptimer_id != 12) {
184 struct clk *src;
186 src = clk_get(NULL, fck_source);
187 if (IS_ERR(src)) {
188 res = -EINVAL;
189 } else {
190 res = __omap_dm_timer_set_source(timer->fclk, src);
191 if (IS_ERR_VALUE(res))
192 pr_warning("%s: timer%i cannot set source\n",
193 __func__, gptimer_id);
194 clk_put(src);
195 }
196 }
197 __omap_dm_timer_init_regs(timer);
198 __omap_dm_timer_reset(timer, 1, 1);
199 timer->posted = 1;
201 timer->rate = clk_get_rate(timer->fclk);
203 timer->reserved = 1;
205 return res;
206 }
208 static void __init omap2_gp_clockevent_init(int gptimer_id,
209 const char *fck_source)
210 {
211 int res;
213 res = omap_dm_timer_init_one(&clkev, gptimer_id, fck_source);
214 BUG_ON(res);
216 omap2_gp_timer_irq.dev_id = (void *)&clkev;
217 setup_irq(clkev.irq, &omap2_gp_timer_irq);
219 __omap_dm_timer_int_enable(&clkev, OMAP_TIMER_INT_OVERFLOW);
221 clockevent_gpt.mult = div_sc(clkev.rate, NSEC_PER_SEC,
222 clockevent_gpt.shift);
223 clockevent_gpt.max_delta_ns =
224 clockevent_delta2ns(0xffffffff, &clockevent_gpt);
225 clockevent_gpt.min_delta_ns =
226 clockevent_delta2ns(3, &clockevent_gpt);
227 /* Timer internal resynch latency. */
229 clockevent_gpt.cpumask = cpumask_of(0);
230 clockevents_register_device(&clockevent_gpt);
232 pr_info("OMAP clockevent source: GPTIMER%d at %lu Hz\n",
233 gptimer_id, clkev.rate);
234 }
236 /* Clocksource code */
238 #ifdef CONFIG_OMAP_32K_TIMER
239 /*
240 * When 32k-timer is enabled, don't use GPTimer for clocksource
241 * instead, just leave default clocksource which uses the 32k
242 * sync counter. See clocksource setup in plat-omap/counter_32k.c
243 */
245 static void __init omap2_gp_clocksource_init(int unused, const char *dummy)
246 {
247 omap_init_clocksource_32k();
248 }
250 #else
252 static struct omap_dm_timer clksrc;
254 /*
255 * clocksource
256 */
257 static DEFINE_CLOCK_DATA(cd);
258 static cycle_t clocksource_read_cycles(struct clocksource *cs)
259 {
260 return (cycle_t)__omap_dm_timer_read_counter(&clksrc, 1);
261 }
263 static struct clocksource clocksource_gpt = {
264 .name = "gp timer",
265 .rating = 300,
266 .read = clocksource_read_cycles,
267 .mask = CLOCKSOURCE_MASK(32),
268 .flags = CLOCK_SOURCE_IS_CONTINUOUS,
269 };
271 static void notrace dmtimer_update_sched_clock(void)
272 {
273 u32 cyc;
275 cyc = __omap_dm_timer_read_counter(&clksrc, 1);
277 update_sched_clock(&cd, cyc, (u32)~0);
278 }
280 unsigned long long notrace sched_clock(void)
281 {
282 u32 cyc = 0;
284 if (clksrc.reserved)
285 cyc = __omap_dm_timer_read_counter(&clksrc, 1);
287 return cyc_to_sched_clock(&cd, cyc, (u32)~0);
288 }
290 /* Setup free-running counter for clocksource */
291 static void __init omap2_gp_clocksource_init(int gptimer_id,
292 const char *fck_source)
293 {
294 int res;
296 res = omap_dm_timer_init_one(&clksrc, gptimer_id, fck_source);
297 BUG_ON(res);
299 pr_info("OMAP clocksource: GPTIMER%d at %lu Hz\n",
300 gptimer_id, clksrc.rate);
302 __omap_dm_timer_load_start(&clksrc,
303 OMAP_TIMER_CTRL_ST | OMAP_TIMER_CTRL_AR, 0, 1);
304 init_sched_clock(&cd, dmtimer_update_sched_clock, 32, clksrc.rate);
306 if (clocksource_register_hz(&clocksource_gpt, clksrc.rate))
307 pr_err("Could not register clocksource %s\n",
308 clocksource_gpt.name);
309 }
310 #endif
312 #define OMAP_SYS_TIMER_INIT(name, clkev_nr, clkev_src, \
313 clksrc_nr, clksrc_src) \
314 static void __init omap##name##_timer_init(void) \
315 { \
316 omap2_gp_clockevent_init((clkev_nr), clkev_src); \
317 omap2_gp_clocksource_init((clksrc_nr), clksrc_src); \
318 }
320 #define OMAP_SYS_TIMER(name) \
321 struct sys_timer omap##name##_timer = { \
322 .init = omap##name##_timer_init, \
323 };
325 #ifdef CONFIG_ARCH_OMAP2
326 OMAP_SYS_TIMER_INIT(2, 1, OMAP2_CLKEV_SOURCE, 2, OMAP2_MPU_SOURCE)
327 OMAP_SYS_TIMER(2)
328 #endif
330 #ifdef CONFIG_ARCH_OMAP3
331 OMAP_SYS_TIMER_INIT(3, 1, OMAP3_CLKEV_SOURCE, 2, OMAP3_MPU_SOURCE)
332 OMAP_SYS_TIMER(3)
333 OMAP_SYS_TIMER_INIT(3_secure, OMAP3_SECURE_TIMER, OMAP3_CLKEV_SOURCE,
334 2, OMAP3_MPU_SOURCE)
335 OMAP_SYS_TIMER(3_secure)
336 #endif
338 #ifdef CONFIG_ARCH_OMAP4
339 static void __init omap4_timer_init(void)
340 {
341 #ifdef CONFIG_LOCAL_TIMERS
342 twd_base = ioremap(OMAP44XX_LOCAL_TWD_BASE, SZ_256);
343 BUG_ON(!twd_base);
344 #endif
345 omap2_gp_clockevent_init(1, OMAP4_CLKEV_SOURCE);
346 omap2_gp_clocksource_init(2, OMAP4_MPU_SOURCE);
347 }
348 OMAP_SYS_TIMER(4)
349 #endif
351 /**
352 * omap2_dm_timer_set_src - change the timer input clock source
353 * @pdev: timer platform device pointer
354 * @source: array index of parent clock source
355 */
356 static int omap2_dm_timer_set_src(struct platform_device *pdev, int source)
357 {
358 int ret;
359 struct dmtimer_platform_data *pdata = pdev->dev.platform_data;
360 struct clk *fclk, *parent;
361 char *parent_name = NULL;
363 fclk = clk_get(&pdev->dev, "fck");
364 if (IS_ERR_OR_NULL(fclk)) {
365 dev_err(&pdev->dev, "%s: %d: clk_get() FAILED\n",
366 __func__, __LINE__);
367 return -EINVAL;
368 }
370 switch (source) {
371 case OMAP_TIMER_SRC_SYS_CLK:
372 parent_name = "sys_ck";
373 break;
375 case OMAP_TIMER_SRC_32_KHZ:
376 parent_name = "32k_ck";
377 break;
379 case OMAP_TIMER_SRC_EXT_CLK:
380 if (pdata->timer_ip_version == OMAP_TIMER_IP_VERSION_1) {
381 parent_name = "alt_ck";
382 break;
383 }
384 dev_err(&pdev->dev, "%s: %d: invalid clk src.\n",
385 __func__, __LINE__);
386 clk_put(fclk);
387 return -EINVAL;
388 }
390 parent = clk_get(&pdev->dev, parent_name);
391 if (IS_ERR_OR_NULL(parent)) {
392 dev_err(&pdev->dev, "%s: %d: clk_get() %s FAILED\n",
393 __func__, __LINE__, parent_name);
394 clk_put(fclk);
395 return -EINVAL;
396 }
398 ret = clk_set_parent(fclk, parent);
399 if (IS_ERR_VALUE(ret)) {
400 dev_err(&pdev->dev, "%s: clk_set_parent() to %s FAILED\n",
401 __func__, parent_name);
402 ret = -EINVAL;
403 }
405 clk_put(parent);
406 clk_put(fclk);
408 return ret;
409 }
411 struct omap_device_pm_latency omap2_dmtimer_latency[] = {
412 {
413 .deactivate_func = omap_device_idle_hwmods,
414 .activate_func = omap_device_enable_hwmods,
415 .flags = OMAP_DEVICE_LATENCY_AUTO_ADJUST,
416 },
417 };
419 /**
420 * omap_timer_init - build and register timer device with an
421 * associated timer hwmod
422 * @oh: timer hwmod pointer to be used to build timer device
423 * @user: parameter that can be passed from calling hwmod API
424 *
425 * Called by omap_hwmod_for_each_by_class to register each of the timer
426 * devices present in the system. The number of timer devices is known
427 * by parsing through the hwmod database for a given class name. At the
428 * end of function call memory is allocated for timer device and it is
429 * registered to the framework ready to be proved by the driver.
430 */
431 static int __init omap_timer_init(struct omap_hwmod *oh, void *unused)
432 {
433 int id;
434 int ret = 0;
435 char *name = "omap_timer";
436 struct dmtimer_platform_data *pdata;
437 struct platform_device *pdev;
438 struct omap_timer_capability_dev_attr *timer_dev_attr;
439 struct powerdomain *pwrdm;
441 pr_debug("%s: %s\n", __func__, oh->name);
443 /* on secure device, do not register secure timer */
444 timer_dev_attr = oh->dev_attr;
445 if (omap_type() != OMAP2_DEVICE_TYPE_GP && timer_dev_attr)
446 if (timer_dev_attr->timer_capability == OMAP_TIMER_SECURE)
447 return ret;
449 pdata = kzalloc(sizeof(*pdata), GFP_KERNEL);
450 if (!pdata) {
451 pr_err("%s: No memory for [%s]\n", __func__, oh->name);
452 return -ENOMEM;
453 }
455 /*
456 * Extract the IDs from name field in hwmod database
457 * and use the same for constructing ids' for the
458 * timer devices. In a way, we are avoiding usage of
459 * static variable witin the function to do the same.
460 * CAUTION: We have to be careful and make sure the
461 * name in hwmod database does not change in which case
462 * we might either make corresponding change here or
463 * switch back static variable mechanism.
464 */
465 sscanf(oh->name, "timer%2d", &id);
467 pdata->set_timer_src = omap2_dm_timer_set_src;
468 pdata->timer_ip_version = oh->class->rev;
470 /* Mark clocksource and clockevent timers as reserved */
471 if ((sys_timer_reserved >> (id - 1)) & 0x1)
472 pdata->reserved = 1;
474 pwrdm = omap_hwmod_get_pwrdm(oh);
475 pdata->loses_context = pwrdm_can_ever_lose_context(pwrdm);
476 #ifdef CONFIG_PM
477 pdata->get_context_loss_count = omap_pm_get_dev_context_loss_count;
478 #endif
479 pdev = omap_device_build(name, id, oh, pdata, sizeof(*pdata),
480 omap2_dmtimer_latency,
481 ARRAY_SIZE(omap2_dmtimer_latency),
482 0);
484 if (IS_ERR(pdev)) {
485 pr_err("%s: Can't build omap_device for %s: %s.\n",
486 __func__, name, oh->name);
487 ret = -EINVAL;
488 }
490 kfree(pdata);
492 return ret;
493 }
495 /**
496 * omap2_dm_timer_init - top level regular device initialization
497 *
498 * Uses dedicated hwmod api to parse through hwmod database for
499 * given class name and then build and register the timer device.
500 */
501 static int __init omap2_dm_timer_init(void)
502 {
503 int ret;
505 ret = omap_hwmod_for_each_by_class("timer", omap_timer_init, NULL);
506 if (unlikely(ret)) {
507 pr_err("%s: device registration failed.\n", __func__);
508 return -EINVAL;
509 }
511 return 0;
512 }
513 arch_initcall(omap2_dm_timer_init);