]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/mach-omap2/usb-musb.c
Merge fixes fixes-hwmod fixes-non-critical fixes-non-critical-part2 hwmod hwmod-part2...
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / usb-musb.c
1 /*
2  * linux/arch/arm/mach-omap2/usb-musb.c
3  *
4  * This file will contain the board specific details for the
5  * MENTOR USB OTG controller on OMAP3430
6  *
7  * Copyright (C) 2007-2008 Texas Instruments
8  * Copyright (C) 2008 Nokia Corporation
9  * Author: Vikram Pandita
10  *
11  * Generalization by:
12  * Felipe Balbi <felipe.balbi@nokia.com>
13  *
14  * This program is free software; you can redistribute it and/or modify
15  * it under the terms of the GNU General Public License version 2 as
16  * published by the Free Software Foundation.
17  */
19 #include <linux/types.h>
20 #include <linux/errno.h>
21 #include <linux/delay.h>
22 #include <linux/platform_device.h>
23 #include <linux/clk.h>
24 #include <linux/dma-mapping.h>
25 #include <linux/io.h>
27 #include <linux/usb/musb.h>
29 #include <mach/hardware.h>
30 #include <mach/irqs.h>
31 #include <mach/am35xx.h>
32 #include <plat/usb.h>
33 #include <plat/omap_device.h>
34 #include "mux.h"
36 static struct musb_hdrc_config musb_config = {
37         .multipoint     = 1,
38         .dyn_fifo       = 1,
39         .num_eps        = 16,
40         .ram_bits       = 12,
41 };
43 static struct musb_hdrc_platform_data musb_plat = {
44 #ifdef CONFIG_USB_MUSB_OTG
45         .mode           = MUSB_OTG,
46 #elif defined(CONFIG_USB_MUSB_HDRC_HCD)
47         .mode           = MUSB_HOST,
48 #elif defined(CONFIG_USB_GADGET_MUSB_HDRC)
49         .mode           = MUSB_PERIPHERAL,
50 #endif
51         /* .clock is set dynamically */
52         .config         = &musb_config,
54         /* REVISIT charge pump on TWL4030 can supply up to
55          * 100 mA ... but this value is board-specific, like
56          * "mode", and should be passed to usb_musb_init().
57          */
58         .power          = 50,                   /* up to 100 mA */
59 };
61 static u64 musb_dmamask = DMA_BIT_MASK(32);
63 static struct omap_musb_board_data musb_default_board_data = {
64         .interface_type         = MUSB_INTERFACE_ULPI,
65         .mode                   = MUSB_OTG,
66         .power                  = 100,
67 };
69 void __init usb_musb_init(struct omap_musb_board_data *musb_board_data)
70 {
71         struct omap_hwmod               *oh;
72         struct platform_device          *pdev;
73         struct device                   *dev;
74         int                             bus_id = -1;
75         const char                      *oh_name, *name;
76         struct omap_musb_board_data     *board_data;
78         if (musb_board_data)
79                 board_data = musb_board_data;
80         else
81                 board_data = &musb_default_board_data;
83         /*
84          * REVISIT: This line can be removed once all the platforms using
85          * musb_core.c have been converted to use use clkdev.
86          */
87         musb_plat.clock = "ick";
88         musb_plat.board_data = board_data;
89         musb_plat.power = board_data->power >> 1;
90         musb_plat.mode = board_data->mode;
91         musb_plat.extvbus = board_data->extvbus;
93         if (cpu_is_omap3517() || cpu_is_omap3505()) {
94                 oh_name = "am35x_otg_hs";
95                 name = "musb-am35x";
96         } else if (cpu_is_ti81xx()) {
97                 oh_name = "usb_otg_hs";
98                 name = "musb-ti81xx";
99         } else {
100                 oh_name = "usb_otg_hs";
101                 name = "musb-omap2430";
102         }
104         oh = omap_hwmod_lookup(oh_name);
105         if (WARN(!oh, "%s: could not find omap_hwmod for %s\n",
106                  __func__, oh_name))
107                 return;
109         pdev = omap_device_build(name, bus_id, oh, &musb_plat,
110                                sizeof(musb_plat), NULL, 0, false);
111         if (IS_ERR(pdev)) {
112                 pr_err("Could not build omap_device for %s %s\n",
113                                                 name, oh_name);
114                 return;
115         }
117         dev = &pdev->dev;
118         get_device(dev);
119         dev->dma_mask = &musb_dmamask;
120         dev->coherent_dma_mask = musb_dmamask;
121         put_device(dev);
123         if (cpu_is_omap44xx())
124                 omap4430_phy_init(dev);