1 /*
2 * linux/arch/arm/plat-omap/devices.c
3 *
4 * Common platform device setup/initialization for OMAP1 and OMAP2
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 */
11 #include <linux/gpio.h>
12 #include <linux/module.h>
13 #include <linux/kernel.h>
14 #include <linux/init.h>
15 #include <linux/platform_device.h>
16 #include <linux/io.h>
17 #include <linux/slab.h>
18 #include <linux/memblock.h>
20 #include <mach/hardware.h>
21 #include <asm/mach-types.h>
22 #include <asm/mach/map.h>
24 #include <plat/tc.h>
25 #include <plat/board.h>
26 #include <plat/mmc.h>
27 #include <plat/menelaus.h>
28 #include <plat/omap44xx.h>
30 #if defined(CONFIG_MMC_OMAP) || defined(CONFIG_MMC_OMAP_MODULE) || \
31 defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE)
33 #define OMAP_MMC_NR_RES 2
35 /*
36 * Register MMC devices. Called from mach-omap1 and mach-omap2 device init.
37 */
38 int __init omap_mmc_add(const char *name, int id, unsigned long base,
39 unsigned long size, unsigned int irq,
40 struct omap_mmc_platform_data *data)
41 {
42 struct platform_device *pdev;
43 struct resource res[OMAP_MMC_NR_RES];
44 int ret;
46 pdev = platform_device_alloc(name, id);
47 if (!pdev)
48 return -ENOMEM;
50 memset(res, 0, OMAP_MMC_NR_RES * sizeof(struct resource));
51 res[0].start = base;
52 res[0].end = base + size - 1;
53 res[0].flags = IORESOURCE_MEM;
54 res[1].start = res[1].end = irq;
55 res[1].flags = IORESOURCE_IRQ;
57 ret = platform_device_add_resources(pdev, res, ARRAY_SIZE(res));
58 if (ret == 0)
59 ret = platform_device_add_data(pdev, data, sizeof(*data));
60 if (ret)
61 goto fail;
63 ret = platform_device_add(pdev);
64 if (ret)
65 goto fail;
67 /* return device handle to board setup code */
68 data->dev = &pdev->dev;
69 return 0;
71 fail:
72 platform_device_put(pdev);
73 return ret;
74 }
76 #endif
78 /*-------------------------------------------------------------------------*/
80 #if defined(CONFIG_HW_RANDOM_OMAP) || defined(CONFIG_HW_RANDOM_OMAP_MODULE)
82 #ifdef CONFIG_ARCH_OMAP2
83 #define OMAP_RNG_BASE 0x480A0000
84 #else
85 #define OMAP_RNG_BASE 0xfffe5000
86 #endif
88 static struct resource rng_resources[] = {
89 {
90 .start = OMAP_RNG_BASE,
91 .end = OMAP_RNG_BASE + 0x4f,
92 .flags = IORESOURCE_MEM,
93 },
94 };
96 static struct platform_device omap_rng_device = {
97 .name = "omap_rng",
98 .id = -1,
99 .num_resources = ARRAY_SIZE(rng_resources),
100 .resource = rng_resources,
101 };
103 static void omap_init_rng(void)
104 {
105 (void) platform_device_register(&omap_rng_device);
106 }
107 #else
108 static inline void omap_init_rng(void) {}
109 #endif
111 /*-------------------------------------------------------------------------*/
113 /* Numbering for the SPI-capable controllers when used for SPI:
114 * spi = 1
115 * uwire = 2
116 * mmc1..2 = 3..4
117 * mcbsp1..3 = 5..7
118 */
120 #if defined(CONFIG_SPI_OMAP_UWIRE) || defined(CONFIG_SPI_OMAP_UWIRE_MODULE)
122 #define OMAP_UWIRE_BASE 0xfffb3000
124 static struct resource uwire_resources[] = {
125 {
126 .start = OMAP_UWIRE_BASE,
127 .end = OMAP_UWIRE_BASE + 0x20,
128 .flags = IORESOURCE_MEM,
129 },
130 };
132 static struct platform_device omap_uwire_device = {
133 .name = "omap_uwire",
134 .id = -1,
135 .num_resources = ARRAY_SIZE(uwire_resources),
136 .resource = uwire_resources,
137 };
139 static void omap_init_uwire(void)
140 {
141 /* FIXME define and use a boot tag; not all boards will be hooking
142 * up devices to the microwire controller, and multi-board configs
143 * mean that CONFIG_SPI_OMAP_UWIRE may be configured anyway...
144 */
146 /* board-specific code must configure chipselects (only a few
147 * are normally used) and SCLK/SDI/SDO (each has two choices).
148 */
149 (void) platform_device_register(&omap_uwire_device);
150 }
151 #else
152 static inline void omap_init_uwire(void) {}
153 #endif
155 #if defined(CONFIG_TIDSPBRIDGE) || defined(CONFIG_TIDSPBRIDGE_MODULE)
157 static phys_addr_t omap_dsp_phys_mempool_base;
159 void __init omap_dsp_reserve_sdram_memblock(void)
160 {
161 phys_addr_t size = CONFIG_TIDSPBRIDGE_MEMPOOL_SIZE;
162 phys_addr_t paddr;
164 if (!size)
165 return;
167 paddr = memblock_alloc(size, SZ_1M);
168 if (!paddr) {
169 pr_err("%s: failed to reserve %x bytes\n",
170 __func__, size);
171 return;
172 }
173 memblock_free(paddr, size);
174 memblock_remove(paddr, size);
176 omap_dsp_phys_mempool_base = paddr;
177 }
179 phys_addr_t omap_dsp_get_mempool_base(void)
180 {
181 return omap_dsp_phys_mempool_base;
182 }
183 EXPORT_SYMBOL(omap_dsp_get_mempool_base);
184 #endif
186 /*
187 * This gets called after board-specific INIT_MACHINE, and initializes most
188 * on-chip peripherals accessible on this board (except for few like USB):
189 *
190 * (a) Does any "standard config" pin muxing needed. Board-specific
191 * code will have muxed GPIO pins and done "nonstandard" setup;
192 * that code could live in the boot loader.
193 * (b) Populating board-specific platform_data with the data drivers
194 * rely on to handle wiring variations.
195 * (c) Creating platform devices as meaningful on this board and
196 * with this kernel configuration.
197 *
198 * Claiming GPIOs, and setting their direction and initial values, is the
199 * responsibility of the device drivers. So is responding to probe().
200 *
201 * Board-specific knowledge like creating devices or pin setup is to be
202 * kept out of drivers as much as possible. In particular, pin setup
203 * may be handled by the boot loader, and drivers should expect it will
204 * normally have been done by the time they're probed.
205 */
206 static int __init omap_init_devices(void)
207 {
208 /* please keep these calls, and their implementations above,
209 * in alphabetical order so they're easier to sort through.
210 */
211 omap_init_rng();
212 omap_init_uwire();
213 return 0;
214 }
215 arch_initcall(omap_init_devices);