AM335X: Avoid i2c pin mux setup.
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / i2c.c
1 /*
2  * linux/arch/arm/plat-omap/i2c.c
3  *
4  * Helper module for board specific I2C bus registration
5  *
6  * Copyright (C) 2007 Nokia Corporation.
7  *
8  * Contact: Jarkko Nikula <jhnikula@gmail.com>
9  *
10  * This program is free software; you can redistribute it and/or
11  * modify it under the terms of the GNU General Public License
12  * version 2 as published by the Free Software Foundation.
13  *
14  * This program is distributed in the hope that it will be useful, but
15  * WITHOUT ANY WARRANTY; without even the implied warranty of
16  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
17  * General Public License for more details.
18  *
19  * You should have received a copy of the GNU General Public License
20  * along with this program; if not, write to the Free Software
21  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
22  * 02110-1301 USA
23  *
24  */
26 #include <linux/kernel.h>
27 #include <linux/platform_device.h>
28 #include <linux/i2c.h>
29 #include <linux/i2c-omap.h>
30 #include <linux/slab.h>
31 #include <linux/err.h>
32 #include <linux/clk.h>
34 #include <mach/irqs.h>
35 #include <plat/mux.h>
36 #include <plat/i2c.h>
37 #include <plat/omap-pm.h>
38 #include <plat/omap_device.h>
40 #define OMAP_I2C_SIZE           0x3f
41 #define OMAP1_I2C_BASE          0xfffb3800
43 static const char name[] = "omap_i2c";
45 #define I2C_RESOURCE_BUILDER(base, irq)                 \
46         {                                               \
47                 .start  = (base),                       \
48                 .end    = (base) + OMAP_I2C_SIZE,       \
49                 .flags  = IORESOURCE_MEM,               \
50         },                                              \
51         {                                               \
52                 .start  = (irq),                        \
53                 .flags  = IORESOURCE_IRQ,               \
54         },
56 static struct resource i2c_resources[][2] = {
57         { I2C_RESOURCE_BUILDER(0, 0) },
58 };
60 #define I2C_DEV_BUILDER(bus_id, res, data)              \
61         {                                               \
62                 .id     = (bus_id),                     \
63                 .name   = name,                         \
64                 .num_resources  = ARRAY_SIZE(res),      \
65                 .resource       = (res),                \
66                 .dev            = {                     \
67                         .platform_data  = (data),       \
68                 },                                      \
69         }
71 #define MAX_OMAP_I2C_HWMOD_NAME_LEN     16
72 #define OMAP_I2C_MAX_CONTROLLERS 4
73 static struct omap_i2c_bus_platform_data i2c_pdata[OMAP_I2C_MAX_CONTROLLERS];
74 static struct platform_device omap_i2c_devices[] = {
75         I2C_DEV_BUILDER(1, i2c_resources[0], &i2c_pdata[0]),
76 };
78 #define OMAP_I2C_CMDLINE_SETUP  (BIT(31))
80 static int __init omap_i2c_nr_ports(void)
81 {
82         int ports = 0;
84         if (cpu_class_is_omap1())
85                 ports = 1;
86         else if (cpu_is_omap24xx())
87                 ports = 2;
88         else if (cpu_is_omap34xx())
89                 ports = 3;
90         else if (cpu_is_omap44xx())
91                 ports = 4;
93         return ports;
94 }
96 static inline int omap1_i2c_add_bus(int bus_id)
97 {
98         struct platform_device *pdev;
99         struct omap_i2c_bus_platform_data *pdata;
100         struct resource *res;
102         omap1_i2c_mux_pins(bus_id);
104         pdev = &omap_i2c_devices[bus_id - 1];
105         res = pdev->resource;
106         res[0].start = OMAP1_I2C_BASE;
107         res[0].end = res[0].start + OMAP_I2C_SIZE;
108         res[1].start = INT_I2C;
109         pdata = &i2c_pdata[bus_id - 1];
111         /* all OMAP1 have IP version 1 register set */
112         pdata->rev = OMAP_I2C_IP_VERSION_1;
114         /* all OMAP1 I2C are implemented like this */
115         pdata->flags = OMAP_I2C_FLAG_NO_FIFO |
116                        OMAP_I2C_FLAG_SIMPLE_CLOCK |
117                        OMAP_I2C_FLAG_16BIT_DATA_REG |
118                        OMAP_I2C_FLAG_ALWAYS_ARMXOR_CLK;
120         /* how the cpu bus is wired up differs for 7xx only */
122         if (cpu_is_omap7xx())
123                 pdata->flags |= OMAP_I2C_FLAG_BUS_SHIFT_1;
124         else
125                 pdata->flags |= OMAP_I2C_FLAG_BUS_SHIFT_2;
127         return platform_device_register(pdev);
131 #ifdef CONFIG_ARCH_OMAP2PLUS
132 /*
133  * XXX This function is a temporary compatibility wrapper - only
134  * needed until the I2C driver can be converted to call
135  * omap_pm_set_max_dev_wakeup_lat() and handle a return code.
136  */
137 static void omap_pm_set_max_mpu_wakeup_lat_compat(struct device *dev, long t)
139         omap_pm_set_max_mpu_wakeup_lat(dev, t);
142 static inline int omap2_i2c_add_bus(int bus_id)
144         int l;
145         struct omap_hwmod *oh;
146         struct platform_device *pdev;
147         char oh_name[MAX_OMAP_I2C_HWMOD_NAME_LEN];
148         struct omap_i2c_bus_platform_data *pdata;
149         struct omap_i2c_dev_attr *dev_attr;
151         if (!cpu_is_am33xx())
152                 omap2_i2c_mux_pins(bus_id);
154         l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
155         WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
156                 "String buffer overflow in I2C%d device setup\n", bus_id);
157         oh = omap_hwmod_lookup(oh_name);
158         if (!oh) {
159                         pr_err("Could not look up %s\n", oh_name);
160                         return -EEXIST;
161         }
163         pdata = &i2c_pdata[bus_id - 1];
164         /*
165          * pass the hwmod class's CPU-specific knowledge of I2C IP revision in
166          * use, and functionality implementation flags, up to the OMAP I2C
167          * driver via platform data
168          */
169         pdata->rev = oh->class->rev;
171         dev_attr = (struct omap_i2c_dev_attr *)oh->dev_attr;
172         pdata->flags = dev_attr->flags;
174         /*
175          * When waiting for completion of a i2c transfer, we need to
176          * set a wake up latency constraint for the MPU. This is to
177          * ensure quick enough wakeup from idle, when transfer
178          * completes.
179          * Only omap3 has support for constraints
180          */
181         if (cpu_is_omap34xx())
182                 pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
184         pdata->device_reset = omap_device_reset;
185         pdev = omap_device_build(name, bus_id, oh, pdata,
186                         sizeof(struct omap_i2c_bus_platform_data),
187                         NULL, 0, 0);
188         WARN(IS_ERR(pdev), "Could not build omap_device for %s\n", name);
190         return PTR_RET(pdev);
192 #else
193 static inline int omap2_i2c_add_bus(int bus_id)
195         return 0;
197 #endif
199 static int __init omap_i2c_add_bus(int bus_id)
201         if (cpu_class_is_omap1())
202                 return omap1_i2c_add_bus(bus_id);
203         else
204                 return omap2_i2c_add_bus(bus_id);
207 /**
208  * omap_i2c_bus_setup - Process command line options for the I2C bus speed
209  * @str: String of options
210  *
211  * This function allow to override the default I2C bus speed for given I2C
212  * bus with a command line option.
213  *
214  * Format: i2c_bus=bus_id,clkrate (in kHz)
215  *
216  * Returns 1 on success, 0 otherwise.
217  */
218 static int __init omap_i2c_bus_setup(char *str)
220         int ports;
221         int ints[3];
223         ports = omap_i2c_nr_ports();
224         get_options(str, 3, ints);
225         if (ints[0] < 2 || ints[1] < 1 || ints[1] > ports)
226                 return 0;
227         i2c_pdata[ints[1] - 1].clkrate = ints[2];
228         i2c_pdata[ints[1] - 1].clkrate |= OMAP_I2C_CMDLINE_SETUP;
230         return 1;
232 __setup("i2c_bus=", omap_i2c_bus_setup);
234 /*
235  * Register busses defined in command line but that are not registered with
236  * omap_register_i2c_bus from board initialization code.
237  */
238 static int __init omap_register_i2c_bus_cmdline(void)
240         int i, err = 0;
242         for (i = 0; i < ARRAY_SIZE(i2c_pdata); i++)
243                 if (i2c_pdata[i].clkrate & OMAP_I2C_CMDLINE_SETUP) {
244                         i2c_pdata[i].clkrate &= ~OMAP_I2C_CMDLINE_SETUP;
245                         err = omap_i2c_add_bus(i + 1);
246                         if (err)
247                                 goto out;
248                 }
250 out:
251         return err;
253 subsys_initcall(omap_register_i2c_bus_cmdline);
255 /**
256  * omap_register_i2c_bus - register I2C bus with device descriptors
257  * @bus_id: bus id counting from number 1
258  * @clkrate: clock rate of the bus in kHz
259  * @info: pointer into I2C device descriptor table or NULL
260  * @len: number of descriptors in the table
261  *
262  * Returns 0 on success or an error code.
263  */
264 int __init omap_register_i2c_bus(int bus_id, u32 clkrate,
265                           struct i2c_board_info const *info,
266                           unsigned len)
268         int err;
270         BUG_ON(bus_id < 1 || bus_id > omap_i2c_nr_ports());
272         if (info) {
273                 err = i2c_register_board_info(bus_id, info, len);
274                 if (err)
275                         return err;
276         }
278         if (!i2c_pdata[bus_id - 1].clkrate)
279                 i2c_pdata[bus_id - 1].clkrate = clkrate;
281         i2c_pdata[bus_id - 1].clkrate &= ~OMAP_I2C_CMDLINE_SETUP;
283         return omap_i2c_add_bus(bus_id);