1 /*
2 * linux/arch/arm/plat-omap/i2c.c
3 *
4 * Helper module for board specific I2C bus registration
5 *
6 * Copyright (C) 2007 Nokia Corporation.
7 *
8 * Contact: Jarkko Nikula <jhnikula@gmail.com>
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License
12 * version 2 as published by the Free Software Foundation.
13 *
14 * This program is distributed in the hope that it will be useful, but
15 * WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
17 * General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
22 * 02110-1301 USA
23 *
24 */
26 #include <linux/kernel.h>
27 #include <linux/platform_device.h>
28 #include <linux/i2c.h>
29 #include <linux/i2c-omap.h>
30 #include <linux/slab.h>
31 #include <linux/err.h>
32 #include <linux/clk.h>
34 #include <mach/irqs.h>
35 #include <plat/mux.h>
36 #include <plat/i2c.h>
37 #include <plat/omap-pm.h>
38 #include <plat/omap_device.h>
40 #define OMAP_I2C_SIZE 0x3f
41 #define OMAP1_I2C_BASE 0xfffb3800
43 static const char name[] = "omap_i2c";
45 #define I2C_RESOURCE_BUILDER(base, irq) \
46 { \
47 .start = (base), \
48 .end = (base) + OMAP_I2C_SIZE, \
49 .flags = IORESOURCE_MEM, \
50 }, \
51 { \
52 .start = (irq), \
53 .flags = IORESOURCE_IRQ, \
54 },
56 static struct resource i2c_resources[][2] = {
57 { I2C_RESOURCE_BUILDER(0, 0) },
58 };
60 #define I2C_DEV_BUILDER(bus_id, res, data) \
61 { \
62 .id = (bus_id), \
63 .name = name, \
64 .num_resources = ARRAY_SIZE(res), \
65 .resource = (res), \
66 .dev = { \
67 .platform_data = (data), \
68 }, \
69 }
71 #define MAX_OMAP_I2C_HWMOD_NAME_LEN 16
72 #define OMAP_I2C_MAX_CONTROLLERS 4
73 static struct omap_i2c_bus_platform_data i2c_pdata[OMAP_I2C_MAX_CONTROLLERS];
74 static struct platform_device omap_i2c_devices[] = {
75 I2C_DEV_BUILDER(1, i2c_resources[0], &i2c_pdata[0]),
76 };
78 #define OMAP_I2C_CMDLINE_SETUP (BIT(31))
80 static int __init omap_i2c_nr_ports(void)
81 {
82 int ports = 0;
84 if (cpu_class_is_omap1())
85 ports = 1;
86 else if (cpu_is_omap24xx())
87 ports = 2;
88 else if (cpu_is_omap34xx())
89 ports = 3;
90 else if (cpu_is_omap44xx())
91 ports = 4;
93 return ports;
94 }
96 static inline int omap1_i2c_add_bus(int bus_id)
97 {
98 struct platform_device *pdev;
99 struct omap_i2c_bus_platform_data *pdata;
100 struct resource *res;
102 omap1_i2c_mux_pins(bus_id);
104 pdev = &omap_i2c_devices[bus_id - 1];
105 res = pdev->resource;
106 res[0].start = OMAP1_I2C_BASE;
107 res[0].end = res[0].start + OMAP_I2C_SIZE;
108 res[1].start = INT_I2C;
109 pdata = &i2c_pdata[bus_id - 1];
111 /* all OMAP1 have IP version 1 register set */
112 pdata->rev = OMAP_I2C_IP_VERSION_1;
114 /* all OMAP1 I2C are implemented like this */
115 pdata->flags = OMAP_I2C_FLAG_NO_FIFO |
116 OMAP_I2C_FLAG_SIMPLE_CLOCK |
117 OMAP_I2C_FLAG_16BIT_DATA_REG |
118 OMAP_I2C_FLAG_ALWAYS_ARMXOR_CLK;
120 /* how the cpu bus is wired up differs for 7xx only */
122 if (cpu_is_omap7xx())
123 pdata->flags |= OMAP_I2C_FLAG_BUS_SHIFT_1;
124 else
125 pdata->flags |= OMAP_I2C_FLAG_BUS_SHIFT_2;
127 return platform_device_register(pdev);
128 }
131 #ifdef CONFIG_ARCH_OMAP2PLUS
132 /*
133 * XXX This function is a temporary compatibility wrapper - only
134 * needed until the I2C driver can be converted to call
135 * omap_pm_set_max_dev_wakeup_lat() and handle a return code.
136 */
137 static void omap_pm_set_max_mpu_wakeup_lat_compat(struct device *dev, long t)
138 {
139 omap_pm_set_max_mpu_wakeup_lat(dev, t);
140 }
142 static inline int omap2_i2c_add_bus(int bus_id)
143 {
144 int l;
145 struct omap_hwmod *oh;
146 struct platform_device *pdev;
147 char oh_name[MAX_OMAP_I2C_HWMOD_NAME_LEN];
148 struct omap_i2c_bus_platform_data *pdata;
149 struct omap_i2c_dev_attr *dev_attr;
151 omap2_i2c_mux_pins(bus_id);
153 l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
154 WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
155 "String buffer overflow in I2C%d device setup\n", bus_id);
156 oh = omap_hwmod_lookup(oh_name);
157 if (!oh) {
158 pr_err("Could not look up %s\n", oh_name);
159 return -EEXIST;
160 }
162 pdata = &i2c_pdata[bus_id - 1];
163 /*
164 * pass the hwmod class's CPU-specific knowledge of I2C IP revision in
165 * use, and functionality implementation flags, up to the OMAP I2C
166 * driver via platform data
167 */
168 pdata->rev = oh->class->rev;
170 dev_attr = (struct omap_i2c_dev_attr *)oh->dev_attr;
171 pdata->flags = dev_attr->flags;
173 /*
174 * When waiting for completion of a i2c transfer, we need to
175 * set a wake up latency constraint for the MPU. This is to
176 * ensure quick enough wakeup from idle, when transfer
177 * completes.
178 * Only omap3 has support for constraints
179 */
180 if (cpu_is_omap34xx())
181 pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
182 pdev = omap_device_build(name, bus_id, oh, pdata,
183 sizeof(struct omap_i2c_bus_platform_data),
184 NULL, 0, 0);
185 WARN(IS_ERR(pdev), "Could not build omap_device for %s\n", name);
187 return PTR_RET(pdev);
188 }
189 #else
190 static inline int omap2_i2c_add_bus(int bus_id)
191 {
192 return 0;
193 }
194 #endif
196 static int __init omap_i2c_add_bus(int bus_id)
197 {
198 if (cpu_class_is_omap1())
199 return omap1_i2c_add_bus(bus_id);
200 else
201 return omap2_i2c_add_bus(bus_id);
202 }
204 /**
205 * omap_i2c_bus_setup - Process command line options for the I2C bus speed
206 * @str: String of options
207 *
208 * This function allow to override the default I2C bus speed for given I2C
209 * bus with a command line option.
210 *
211 * Format: i2c_bus=bus_id,clkrate (in kHz)
212 *
213 * Returns 1 on success, 0 otherwise.
214 */
215 static int __init omap_i2c_bus_setup(char *str)
216 {
217 int ports;
218 int ints[3];
220 ports = omap_i2c_nr_ports();
221 get_options(str, 3, ints);
222 if (ints[0] < 2 || ints[1] < 1 || ints[1] > ports)
223 return 0;
224 i2c_pdata[ints[1] - 1].clkrate = ints[2];
225 i2c_pdata[ints[1] - 1].clkrate |= OMAP_I2C_CMDLINE_SETUP;
227 return 1;
228 }
229 __setup("i2c_bus=", omap_i2c_bus_setup);
231 /*
232 * Register busses defined in command line but that are not registered with
233 * omap_register_i2c_bus from board initialization code.
234 */
235 static int __init omap_register_i2c_bus_cmdline(void)
236 {
237 int i, err = 0;
239 for (i = 0; i < ARRAY_SIZE(i2c_pdata); i++)
240 if (i2c_pdata[i].clkrate & OMAP_I2C_CMDLINE_SETUP) {
241 i2c_pdata[i].clkrate &= ~OMAP_I2C_CMDLINE_SETUP;
242 err = omap_i2c_add_bus(i + 1);
243 if (err)
244 goto out;
245 }
247 out:
248 return err;
249 }
250 subsys_initcall(omap_register_i2c_bus_cmdline);
252 /**
253 * omap_register_i2c_bus - register I2C bus with device descriptors
254 * @bus_id: bus id counting from number 1
255 * @clkrate: clock rate of the bus in kHz
256 * @info: pointer into I2C device descriptor table or NULL
257 * @len: number of descriptors in the table
258 *
259 * Returns 0 on success or an error code.
260 */
261 int __init omap_register_i2c_bus(int bus_id, u32 clkrate,
262 struct i2c_board_info const *info,
263 unsigned len)
264 {
265 int err;
267 BUG_ON(bus_id < 1 || bus_id > omap_i2c_nr_ports());
269 if (info) {
270 err = i2c_register_board_info(bus_id, info, len);
271 if (err)
272 return err;
273 }
275 if (!i2c_pdata[bus_id - 1].clkrate)
276 i2c_pdata[bus_id - 1].clkrate = clkrate;
278 i2c_pdata[bus_id - 1].clkrate &= ~OMAP_I2C_CMDLINE_SETUP;
280 return omap_i2c_add_bus(bus_id);
281 }