1162d825eeebdde768328a348e3d2c2d208012f7
1 /*
2 * This file contains the address info for various AM33XX modules.
3 *
4 * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation version 2.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
16 #ifndef __ASM_ARCH_AM33XX_H
17 #define __ASM_ARCH_AM33XX_H
19 #define L4_SLOW_AM33XX_BASE 0x48000000
21 #define AM33XX_SCM_BASE 0x44E10000
22 #define AM33XX_CTRL_BASE AM33XX_SCM_BASE
23 #define AM33XX_PRCM_BASE 0x44E00000
25 #define AM33XX_GPIO0_BASE 0x44E07000
26 #define AM33XX_GPIO1_BASE 0x4804C000
27 #define AM33XX_GPIO2_BASE 0x481AC000
28 #define AM33XX_GPIO3_BASE 0x481AE000
30 #define AM33XX_TIMER0_BASE 0x44E05000
31 #define AM33XX_TIMER1_BASE 0x44E31000
32 #define AM33XX_TIMER2_BASE 0x48040000
33 #define AM33XX_TIMER3_BASE 0x48042000
34 #define AM33XX_TIMER4_BASE 0x48044000
35 #define AM33XX_TIMER5_BASE 0x48046000
36 #define AM33XX_TIMER6_BASE 0x48048000
37 #define AM33XX_TIMER7_BASE 0x4804A000
39 #define AM33XX_WDT1_BASE 0x44E35000
41 #define AM33XX_TSC_BASE 0x44E0D000
42 #define AM33XX_RTC_BASE 0x44E3E000
44 #define AM33XX_ASP0_BASE 0x48038000
45 #define AM33XX_ASP1_BASE 0x4803C000
47 #define AM33XX_MMC0_BASE 0x48060100
48 #define AM33XX_MMC1_BASE 0x481D8100
49 #define AM33XX_MMC2_BASE 0x47810100
51 #define AM33XX_I2C0_BASE 0x44E0B000
52 #define AM33XX_I2C1_BASE 0x4802A000
53 #define AM33XX_I2C2_BASE 0x4819C000
55 #define AM33XX_SPI0_BASE 0x48030000
56 #define AM33XX_SPI1_BASE 0x481A0000
58 #define AM33XX_DCAN0_BASE 0x481CC000
59 #define AM33XX_DCAN1_BASE 0x481D0000
61 #define AM33XX_USBSS_BASE 0x47400000
62 #define AM33XX_USB0_BASE 0x47401000
63 #define AM33XX_USB1_BASE 0x47401800
65 #endif /* __ASM_ARCH_AM33XX_H */