ARM: OMAP: AM33XX: Add EMIF and DDR PHY register offsets and values
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / include / plat / emif.h
1 /*
2  * EMIF register definitions for TI81xx and AM33xx
3  *
4  * Copyright (C) 2011 Texas Instruments, Inc. - http://www.ti.com/
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation version 2.
9  *
10  * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11  * kind, whether express or implied; without even the implied warranty
12  * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  */
16 #ifndef __EMIF_H
17 #define __EMIF_H
19 #define EMIF_MOD_ID_REV                 (0x0)
20 #define EMIF4_0_SDRAM_STATUS            (0x04)
21 #define EMIF4_0_SDRAM_CONFIG            (0x08)
22 #define EMIF4_0_SDRAM_CONFIG2           (0x0C)
23 #define EMIF4_0_SDRAM_REF_CTRL          (0x10)
24 #define EMIF4_0_SDRAM_REF_CTRL_SHADOW   (0x14)
25 #define EMIF4_0_SDRAM_TIM_1             (0x18)
26 #define EMIF4_0_SDRAM_TIM_1_SHADOW      (0x1C)
27 #define EMIF4_0_SDRAM_TIM_2             (0x20)
28 #define EMIF4_0_SDRAM_TIM_2_SHADOW      (0x24)
29 #define EMIF4_0_SDRAM_TIM_3             (0x28)
30 #define EMIF4_0_SDRAM_TIM_3_SHADOW      (0x2C)
31 #define EMIF4_0_SDRAM_MGMT_CTRL         (0x38)
32 #define EMIF4_0_SDRAM_MGMT_CTRL_SHD     (0x3C)
33 #define EMIF4_0_DDR_PHY_CTRL_1          (0xE4)
34 #define EMIF4_0_DDR_PHY_CTRL_1_SHADOW   (0xE8)
35 #define EMIF4_0_DDR_PHY_CTRL_2          (0xEC)
36 #define EMIF4_0_IODFT_TLGC              (0x60)
38 #define SELF_REFRESH_ENABLE(m)          (0x2 << 8 | (m << 4))
39 #define SELF_REFRESH_DISABLE            (0x0 << 8)
41 #endif /* __EMIF_H */