]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/plat-omap/include/plat/fpga.h
ARM: OMAP2+: hwmod: Add two new sysc_field types
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / include / plat / fpga.h
1 /*
2  * arch/arm/plat-omap/include/mach/fpga.h
3  *
4  * Interrupt handler for OMAP-1510 FPGA
5  *
6  * Copyright (C) 2001 RidgeRun, Inc.
7  * Author: Greg Lonnon <glonnon@ridgerun.com>
8  *
9  * Copyright (C) 2002 MontaVista Software, Inc.
10  *
11  * Separated FPGA interrupts from innovator1510.c and cleaned up for 2.6
12  * Copyright (C) 2004 Nokia Corporation by Tony Lindrgen <tony@atomide.com>
13  *
14  * This program is free software; you can redistribute it and/or modify
15  * it under the terms of the GNU General Public License version 2 as
16  * published by the Free Software Foundation.
17  */
19 #ifndef __ASM_ARCH_OMAP_FPGA_H
20 #define __ASM_ARCH_OMAP_FPGA_H
22 extern void omap1510_fpga_init_irq(void);
24 #define fpga_read(reg)                  __raw_readb(reg)
25 #define fpga_write(val, reg)            __raw_writeb(val, reg)
27 /*
28  * ---------------------------------------------------------------------------
29  *  H2/P2 Debug board FPGA
30  * ---------------------------------------------------------------------------
31  */
32 /* maps in the FPGA registers and the ETHR registers */
33 #define H2P2_DBG_FPGA_BASE              0xE8000000              /* VA */
34 #define H2P2_DBG_FPGA_SIZE              SZ_4K                   /* SIZE */
35 #define H2P2_DBG_FPGA_START             0x04000000              /* PA */
37 #define H2P2_DBG_FPGA_ETHR_START        (H2P2_DBG_FPGA_START + 0x300)
38 #define H2P2_DBG_FPGA_FPGA_REV          IOMEM(H2P2_DBG_FPGA_BASE + 0x10)        /* FPGA Revision */
39 #define H2P2_DBG_FPGA_BOARD_REV         IOMEM(H2P2_DBG_FPGA_BASE + 0x12)        /* Board Revision */
40 #define H2P2_DBG_FPGA_GPIO              IOMEM(H2P2_DBG_FPGA_BASE + 0x14)        /* GPIO outputs */
41 #define H2P2_DBG_FPGA_LEDS              IOMEM(H2P2_DBG_FPGA_BASE + 0x16)        /* LEDs outputs */
42 #define H2P2_DBG_FPGA_MISC_INPUTS       IOMEM(H2P2_DBG_FPGA_BASE + 0x18)        /* Misc inputs */
43 #define H2P2_DBG_FPGA_LAN_STATUS        IOMEM(H2P2_DBG_FPGA_BASE + 0x1A)        /* LAN Status line */
44 #define H2P2_DBG_FPGA_LAN_RESET         IOMEM(H2P2_DBG_FPGA_BASE + 0x1C)        /* LAN Reset line */
46 /* NOTE:  most boards don't have a static mapping for the FPGA ... */
47 struct h2p2_dbg_fpga {
48         /* offset 0x00 */
49         u16             smc91x[8];
50         /* offset 0x10 */
51         u16             fpga_rev;
52         u16             board_rev;
53         u16             gpio_outputs;
54         u16             leds;
55         /* offset 0x18 */
56         u16             misc_inputs;
57         u16             lan_status;
58         u16             lan_reset;
59         u16             reserved0;
60         /* offset 0x20 */
61         u16             ps2_data;
62         u16             ps2_ctrl;
63         /* plus also 4 rs232 ports ... */
64 };
66 /* LEDs definition on debug board (16 LEDs, all physically green) */
67 #define H2P2_DBG_FPGA_LED_GREEN         (1 << 15)
68 #define H2P2_DBG_FPGA_LED_AMBER         (1 << 14)
69 #define H2P2_DBG_FPGA_LED_RED           (1 << 13)
70 #define H2P2_DBG_FPGA_LED_BLUE          (1 << 12)
71 /*  cpu0 load-meter LEDs */
72 #define H2P2_DBG_FPGA_LOAD_METER        (1 << 0)        // A bit of fun on our board ...
73 #define H2P2_DBG_FPGA_LOAD_METER_SIZE   11
74 #define H2P2_DBG_FPGA_LOAD_METER_MASK   ((1 << H2P2_DBG_FPGA_LOAD_METER_SIZE) - 1)
76 #define H2P2_DBG_FPGA_P2_LED_TIMER              (1 << 0)
77 #define H2P2_DBG_FPGA_P2_LED_IDLE               (1 << 1)
79 /*
80  * ---------------------------------------------------------------------------
81  *  OMAP-1510 FPGA
82  * ---------------------------------------------------------------------------
83  */
84 #define OMAP1510_FPGA_BASE              0xE8000000              /* VA */
85 #define OMAP1510_FPGA_SIZE              SZ_4K
86 #define OMAP1510_FPGA_START             0x08000000              /* PA */
88 /* Revision */
89 #define OMAP1510_FPGA_REV_LOW                   IOMEM(OMAP1510_FPGA_BASE + 0x0)
90 #define OMAP1510_FPGA_REV_HIGH                  IOMEM(OMAP1510_FPGA_BASE + 0x1)
92 #define OMAP1510_FPGA_LCD_PANEL_CONTROL         IOMEM(OMAP1510_FPGA_BASE + 0x2)
93 #define OMAP1510_FPGA_LED_DIGIT                 IOMEM(OMAP1510_FPGA_BASE + 0x3)
94 #define INNOVATOR_FPGA_HID_SPI                  IOMEM(OMAP1510_FPGA_BASE + 0x4)
95 #define OMAP1510_FPGA_POWER                     IOMEM(OMAP1510_FPGA_BASE + 0x5)
97 /* Interrupt status */
98 #define OMAP1510_FPGA_ISR_LO                    IOMEM(OMAP1510_FPGA_BASE + 0x6)
99 #define OMAP1510_FPGA_ISR_HI                    IOMEM(OMAP1510_FPGA_BASE + 0x7)
101 /* Interrupt mask */
102 #define OMAP1510_FPGA_IMR_LO                    IOMEM(OMAP1510_FPGA_BASE + 0x8)
103 #define OMAP1510_FPGA_IMR_HI                    IOMEM(OMAP1510_FPGA_BASE + 0x9)
105 /* Reset registers */
106 #define OMAP1510_FPGA_HOST_RESET                IOMEM(OMAP1510_FPGA_BASE + 0xa)
107 #define OMAP1510_FPGA_RST                       IOMEM(OMAP1510_FPGA_BASE + 0xb)
109 #define OMAP1510_FPGA_AUDIO                     IOMEM(OMAP1510_FPGA_BASE + 0xc)
110 #define OMAP1510_FPGA_DIP                       IOMEM(OMAP1510_FPGA_BASE + 0xe)
111 #define OMAP1510_FPGA_FPGA_IO                   IOMEM(OMAP1510_FPGA_BASE + 0xf)
112 #define OMAP1510_FPGA_UART1                     IOMEM(OMAP1510_FPGA_BASE + 0x14)
113 #define OMAP1510_FPGA_UART2                     IOMEM(OMAP1510_FPGA_BASE + 0x15)
114 #define OMAP1510_FPGA_OMAP1510_STATUS           IOMEM(OMAP1510_FPGA_BASE + 0x16)
115 #define OMAP1510_FPGA_BOARD_REV                 IOMEM(OMAP1510_FPGA_BASE + 0x18)
116 #define OMAP1510P1_PPT_DATA                     IOMEM(OMAP1510_FPGA_BASE + 0x100)
117 #define OMAP1510P1_PPT_STATUS                   IOMEM(OMAP1510_FPGA_BASE + 0x101)
118 #define OMAP1510P1_PPT_CONTROL                  IOMEM(OMAP1510_FPGA_BASE + 0x102)
120 #define OMAP1510_FPGA_TOUCHSCREEN               IOMEM(OMAP1510_FPGA_BASE + 0x204)
122 #define INNOVATOR_FPGA_INFO                     IOMEM(OMAP1510_FPGA_BASE + 0x205)
123 #define INNOVATOR_FPGA_LCD_BRIGHT_LO            IOMEM(OMAP1510_FPGA_BASE + 0x206)
124 #define INNOVATOR_FPGA_LCD_BRIGHT_HI            IOMEM(OMAP1510_FPGA_BASE + 0x207)
125 #define INNOVATOR_FPGA_LED_GRN_LO               IOMEM(OMAP1510_FPGA_BASE + 0x208)
126 #define INNOVATOR_FPGA_LED_GRN_HI               IOMEM(OMAP1510_FPGA_BASE + 0x209)
127 #define INNOVATOR_FPGA_LED_RED_LO               IOMEM(OMAP1510_FPGA_BASE + 0x20a)
128 #define INNOVATOR_FPGA_LED_RED_HI               IOMEM(OMAP1510_FPGA_BASE + 0x20b)
129 #define INNOVATOR_FPGA_CAM_USB_CONTROL          IOMEM(OMAP1510_FPGA_BASE + 0x20c)
130 #define INNOVATOR_FPGA_EXP_CONTROL              IOMEM(OMAP1510_FPGA_BASE + 0x20d)
131 #define INNOVATOR_FPGA_ISR2                     IOMEM(OMAP1510_FPGA_BASE + 0x20e)
132 #define INNOVATOR_FPGA_IMR2                     IOMEM(OMAP1510_FPGA_BASE + 0x210)
134 #define OMAP1510_FPGA_ETHR_START                (OMAP1510_FPGA_START + 0x300)
136 /*
137  * Power up Giga UART driver, turn on HID clock.
138  * Turn off BT power, since we're not using it and it
139  * draws power.
140  */
141 #define OMAP1510_FPGA_RESET_VALUE               0x42
143 #define OMAP1510_FPGA_PCR_IF_PD0                (1 << 7)
144 #define OMAP1510_FPGA_PCR_COM2_EN               (1 << 6)
145 #define OMAP1510_FPGA_PCR_COM1_EN               (1 << 5)
146 #define OMAP1510_FPGA_PCR_EXP_PD0               (1 << 4)
147 #define OMAP1510_FPGA_PCR_EXP_PD1               (1 << 3)
148 #define OMAP1510_FPGA_PCR_48MHZ_CLK             (1 << 2)
149 #define OMAP1510_FPGA_PCR_4MHZ_CLK              (1 << 1)
150 #define OMAP1510_FPGA_PCR_RSRVD_BIT0            (1 << 0)
152 /*
153  * Innovator/OMAP1510 FPGA HID register bit definitions
154  */
155 #define OMAP1510_FPGA_HID_SCLK  (1<<0)  /* output */
156 #define OMAP1510_FPGA_HID_MOSI  (1<<1)  /* output */
157 #define OMAP1510_FPGA_HID_nSS   (1<<2)  /* output 0/1 chip idle/select */
158 #define OMAP1510_FPGA_HID_nHSUS (1<<3)  /* output 0/1 host active/suspended */
159 #define OMAP1510_FPGA_HID_MISO  (1<<4)  /* input */
160 #define OMAP1510_FPGA_HID_ATN   (1<<5)  /* input  0/1 chip idle/ATN */
161 #define OMAP1510_FPGA_HID_rsrvd (1<<6)
162 #define OMAP1510_FPGA_HID_RESETn (1<<7) /* output - 0/1 USAR reset/run */
164 /* The FPGA IRQ is cascaded through GPIO_13 */
165 #define OMAP1510_INT_FPGA               (IH_GPIO_BASE + 13)
167 /* IRQ Numbers for interrupts muxed through the FPGA */
168 #define OMAP1510_INT_FPGA_ATN           (OMAP_FPGA_IRQ_BASE + 0)
169 #define OMAP1510_INT_FPGA_ACK           (OMAP_FPGA_IRQ_BASE + 1)
170 #define OMAP1510_INT_FPGA2              (OMAP_FPGA_IRQ_BASE + 2)
171 #define OMAP1510_INT_FPGA3              (OMAP_FPGA_IRQ_BASE + 3)
172 #define OMAP1510_INT_FPGA4              (OMAP_FPGA_IRQ_BASE + 4)
173 #define OMAP1510_INT_FPGA5              (OMAP_FPGA_IRQ_BASE + 5)
174 #define OMAP1510_INT_FPGA6              (OMAP_FPGA_IRQ_BASE + 6)
175 #define OMAP1510_INT_FPGA7              (OMAP_FPGA_IRQ_BASE + 7)
176 #define OMAP1510_INT_FPGA8              (OMAP_FPGA_IRQ_BASE + 8)
177 #define OMAP1510_INT_FPGA9              (OMAP_FPGA_IRQ_BASE + 9)
178 #define OMAP1510_INT_FPGA10             (OMAP_FPGA_IRQ_BASE + 10)
179 #define OMAP1510_INT_FPGA11             (OMAP_FPGA_IRQ_BASE + 11)
180 #define OMAP1510_INT_FPGA12             (OMAP_FPGA_IRQ_BASE + 12)
181 #define OMAP1510_INT_ETHER              (OMAP_FPGA_IRQ_BASE + 13)
182 #define OMAP1510_INT_FPGAUART1          (OMAP_FPGA_IRQ_BASE + 14)
183 #define OMAP1510_INT_FPGAUART2          (OMAP_FPGA_IRQ_BASE + 15)
184 #define OMAP1510_INT_FPGA_TS            (OMAP_FPGA_IRQ_BASE + 16)
185 #define OMAP1510_INT_FPGA17             (OMAP_FPGA_IRQ_BASE + 17)
186 #define OMAP1510_INT_FPGA_CAM           (OMAP_FPGA_IRQ_BASE + 18)
187 #define OMAP1510_INT_FPGA_RTC_A         (OMAP_FPGA_IRQ_BASE + 19)
188 #define OMAP1510_INT_FPGA_RTC_B         (OMAP_FPGA_IRQ_BASE + 20)
189 #define OMAP1510_INT_FPGA_CD            (OMAP_FPGA_IRQ_BASE + 21)
190 #define OMAP1510_INT_FPGA22             (OMAP_FPGA_IRQ_BASE + 22)
191 #define OMAP1510_INT_FPGA23             (OMAP_FPGA_IRQ_BASE + 23)
193 #endif