506b3a19c001f1d043ad47c4cd1488bf397a94c2
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / include / plat / gpmc.h
1 /*
2  * General-Purpose Memory Controller for OMAP2
3  *
4  * Copyright (C) 2005-2006 Nokia Corporation
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License version 2 as
8  * published by the Free Software Foundation.
9  */
11 #ifndef __OMAP2_GPMC_H
12 #define __OMAP2_GPMC_H
14 /* Maximum Number of Chip Selects */
15 #define GPMC_CS_NUM             8
17 #define GPMC_CS_CONFIG1         0x00
18 #define GPMC_CS_CONFIG2         0x04
19 #define GPMC_CS_CONFIG3         0x08
20 #define GPMC_CS_CONFIG4         0x0c
21 #define GPMC_CS_CONFIG5         0x10
22 #define GPMC_CS_CONFIG6         0x14
23 #define GPMC_CS_CONFIG7         0x18
24 #define GPMC_CS_NAND_COMMAND    0x1c
25 #define GPMC_CS_NAND_ADDRESS    0x20
26 #define GPMC_CS_NAND_DATA       0x24
28 /* Control Commands */
29 #define GPMC_CONFIG_RDY_BSY     0x00000001
30 #define GPMC_CONFIG_DEV_SIZE    0x00000002
31 #define GPMC_CONFIG_DEV_TYPE    0x00000003
32 #define GPMC_SET_IRQ_STATUS     0x00000004
33 #define GPMC_CONFIG_WP          0x00000005
35 #define GPMC_GET_IRQ_STATUS     0x00000006
36 #define GPMC_PREFETCH_FIFO_CNT  0x00000007 /* bytes available in FIFO for r/w */
37 #define GPMC_PREFETCH_COUNT     0x00000008 /* remaining bytes to be read/write*/
38 #define GPMC_STATUS_BUFFER      0x00000009 /* 1: buffer is available to write */
40 #define GPMC_NAND_COMMAND       0x0000000a
41 #define GPMC_NAND_ADDRESS       0x0000000b
42 #define GPMC_NAND_DATA          0x0000000c
44 #define GPMC_ENABLE_IRQ         0x0000000d
46 /* ECC commands */
47 #define GPMC_ECC_READ           0 /* Reset Hardware ECC for read */
48 #define GPMC_ECC_WRITE          1 /* Reset Hardware ECC for write */
49 #define GPMC_ECC_READSYN        2 /* Reset before syndrom is read back */
51 #define GPMC_CONFIG1_WRAPBURST_SUPP     (1 << 31)
52 #define GPMC_CONFIG1_READMULTIPLE_SUPP  (1 << 30)
53 #define GPMC_CONFIG1_READTYPE_ASYNC     (0 << 29)
54 #define GPMC_CONFIG1_READTYPE_SYNC      (1 << 29)
55 #define GPMC_CONFIG1_WRITEMULTIPLE_SUPP (1 << 28)
56 #define GPMC_CONFIG1_WRITETYPE_ASYNC    (0 << 27)
57 #define GPMC_CONFIG1_WRITETYPE_SYNC     (1 << 27)
58 #define GPMC_CONFIG1_CLKACTIVATIONTIME(val) ((val & 3) << 25)
59 #define GPMC_CONFIG1_PAGE_LEN(val)      ((val & 3) << 23)
60 #define GPMC_CONFIG1_WAIT_READ_MON      (1 << 22)
61 #define GPMC_CONFIG1_WAIT_WRITE_MON     (1 << 21)
62 #define GPMC_CONFIG1_WAIT_MON_IIME(val) ((val & 3) << 18)
63 #define GPMC_CONFIG1_WAIT_PIN_SEL(val)  ((val & 3) << 16)
64 #define GPMC_CONFIG1_DEVICESIZE(val)    ((val & 3) << 12)
65 #define GPMC_CONFIG1_DEVICESIZE_16      GPMC_CONFIG1_DEVICESIZE(1)
66 #define GPMC_CONFIG1_DEVICETYPE(val)    ((val & 3) << 10)
67 #define GPMC_CONFIG1_DEVICETYPE_NOR     GPMC_CONFIG1_DEVICETYPE(0)
68 #define GPMC_CONFIG1_MUXADDDATA         (1 << 9)
69 #define GPMC_CONFIG1_TIME_PARA_GRAN     (1 << 4)
70 #define GPMC_CONFIG1_FCLK_DIV(val)      (val & 3)
71 #define GPMC_CONFIG1_FCLK_DIV2          (GPMC_CONFIG1_FCLK_DIV(1))
72 #define GPMC_CONFIG1_FCLK_DIV3          (GPMC_CONFIG1_FCLK_DIV(2))
73 #define GPMC_CONFIG1_FCLK_DIV4          (GPMC_CONFIG1_FCLK_DIV(3))
74 #define GPMC_CONFIG7_CSVALID            (1 << 6)
76 #define GPMC_DEVICETYPE_NOR             0
77 #define GPMC_DEVICETYPE_NAND            2
78 #define GPMC_CONFIG_WRITEPROTECT        0x00000010
79 #define GPMC_STATUS_BUFF_EMPTY          0x00000001
80 #define WR_RD_PIN_MONITORING            0x00600000
81 #define GPMC_PREFETCH_STATUS_FIFO_CNT(val)      ((val >> 24) & 0x7F)
82 #define GPMC_PREFETCH_STATUS_COUNT(val) (val & 0x00003fff)
83 #define GPMC_IRQ_FIFOEVENTENABLE        0x01
84 #define GPMC_IRQ_COUNT_EVENT            0x02
86 #define PREFETCH_FIFOTHRESHOLD_MAX      0x40
87 #define PREFETCH_FIFOTHRESHOLD(val)     ((val) << 8)
89 enum omap_ecc {
90                 /* 1-bit ecc: stored at end of spare area */
91         OMAP_ECC_HAMMING_CODE_DEFAULT = 0, /* Default, s/w method */
92         OMAP_ECC_HAMMING_CODE_HW, /* gpmc to detect the error */
93                 /* 1-bit ecc: stored at beginning of spare area as romcode */
94         OMAP_ECC_HAMMING_CODE_HW_ROMCODE, /* gpmc method & romcode layout */
95         OMAP_ECC_BCH4_CODE_HW, /* gpmc bch detection & s/w method correction */
96         OMAP_ECC_BCH8_CODE_HW, /* gpmc bch detection & s/w method correction */
97 };
99 /*
100  * Note that all values in this struct are in nanoseconds except sync_clk
101  * (which is in picoseconds), while the register values are in gpmc_fck cycles.
102  */
103 struct gpmc_timings {
104         /* Minimum clock period for synchronous mode (in picoseconds) */
105         u32 sync_clk;
107         /* Chip-select signal timings corresponding to GPMC_CS_CONFIG2 */
108         u16 cs_on;              /* Assertion time */
109         u16 cs_rd_off;          /* Read deassertion time */
110         u16 cs_wr_off;          /* Write deassertion time */
112         /* ADV signal timings corresponding to GPMC_CONFIG3 */
113         u16 adv_on;             /* Assertion time */
114         u16 adv_rd_off;         /* Read deassertion time */
115         u16 adv_wr_off;         /* Write deassertion time */
117         /* WE signals timings corresponding to GPMC_CONFIG4 */
118         u16 we_on;              /* WE assertion time */
119         u16 we_off;             /* WE deassertion time */
121         /* OE signals timings corresponding to GPMC_CONFIG4 */
122         u16 oe_on;              /* OE assertion time */
123         u16 oe_off;             /* OE deassertion time */
125         /* Access time and cycle time timings corresponding to GPMC_CONFIG5 */
126         u16 page_burst_access;  /* Multiple access word delay */
127         u16 access;             /* Start-cycle to first data valid delay */
128         u16 rd_cycle;           /* Total read cycle time */
129         u16 wr_cycle;           /* Total write cycle time */
131         /* The following are only on OMAP3430 */
132         u16 wr_access;          /* WRACCESSTIME */
133         u16 wr_data_mux_bus;    /* WRDATAONADMUXBUS */
134 };
137 struct gpmc_devices_info {
138         void    *pdata;
139         int     flag;
140 };
142 #define GPMC_DEVICE_NAND        (1 << 0)
143 #define GPMC_DEVICE_ONENAND     (1 << 1)
144 #define GPMC_DEVICE_NOR         (1 << 2)
145 #define GPMC_DEVICE_SMC91X      (1 << 3)
146 #define GPMC_DEVICE_SMS911X     (1 << 4)
147 #define GPMC_DEVICE_TUSB6010    (1 << 5)
149 extern int omap_init_gpmc(struct gpmc_devices_info *pdata, int pdata_len);
151 extern unsigned int gpmc_ns_to_ticks(unsigned int time_ns);
152 extern unsigned int gpmc_ps_to_ticks(unsigned int time_ps);
153 extern unsigned int gpmc_ticks_to_ns(unsigned int ticks);
154 extern unsigned int gpmc_round_ns_to_ticks(unsigned int time_ns);
155 extern unsigned long gpmc_get_fclk_period(void);
157 extern void gpmc_cs_write_reg(int cs, int idx, u32 val);
158 extern u32 gpmc_cs_read_reg(int cs, int idx);
159 extern int gpmc_cs_calc_divider(int cs, unsigned int sync_clk);
160 extern int gpmc_cs_set_timings(int cs, const struct gpmc_timings *t);
161 extern int gpmc_cs_request(int cs, unsigned long size, unsigned long *base);
162 extern void gpmc_cs_free(int cs);
163 extern int gpmc_cs_set_reserved(int cs, int reserved);
164 extern int gpmc_cs_reserved(int cs);
165 extern int gpmc_prefetch_enable(int cs, int fifo_th, int dma_mode,
166                                         unsigned int u32_count, int is_write);
167 extern int gpmc_prefetch_reset(int cs);
168 extern void omap3_gpmc_save_context(void);
169 extern void omap3_gpmc_restore_context(void);
170 extern int gpmc_read_status(int cmd);
171 extern int gpmc_cs_configure(int cs, int cmd, int wval);
172 extern int gpmc_nand_read(int cs, int cmd);
173 extern int gpmc_nand_write(int cs, int cmd, int wval);
175 int gpmc_enable_hwecc(int ecc, int cs, int mode, int dev_width, int ecc_size);
176 int gpmc_calculate_ecc(int ecc, int cs, const u_char *dat, u_char *ecc_code);
177 #endif