1 /*
2 * omap iommu: pagetable definitions
3 *
4 * Copyright (C) 2008-2010 Nokia Corporation
5 *
6 * Written by Hiroshi DOYU <Hiroshi.DOYU@nokia.com>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License version 2 as
10 * published by the Free Software Foundation.
11 */
13 #ifndef __PLAT_OMAP_IOMMU_H
14 #define __PLAT_OMAP_IOMMU_H
16 /*
17 * "L2 table" address mask and size definitions.
18 */
19 #define IOPGD_SHIFT 20
20 #define IOPGD_SIZE (1UL << IOPGD_SHIFT)
21 #define IOPGD_MASK (~(IOPGD_SIZE - 1))
23 /*
24 * "section" address mask and size definitions.
25 */
26 #define IOSECTION_SHIFT 20
27 #define IOSECTION_SIZE (1UL << IOSECTION_SHIFT)
28 #define IOSECTION_MASK (~(IOSECTION_SIZE - 1))
30 /*
31 * "supersection" address mask and size definitions.
32 */
33 #define IOSUPER_SHIFT 24
34 #define IOSUPER_SIZE (1UL << IOSUPER_SHIFT)
35 #define IOSUPER_MASK (~(IOSUPER_SIZE - 1))
37 #define PTRS_PER_IOPGD (1UL << (32 - IOPGD_SHIFT))
38 #define IOPGD_TABLE_SIZE (PTRS_PER_IOPGD * sizeof(u32))
40 /*
41 * "small page" address mask and size definitions.
42 */
43 #define IOPTE_SHIFT 12
44 #define IOPTE_SIZE (1UL << IOPTE_SHIFT)
45 #define IOPTE_MASK (~(IOPTE_SIZE - 1))
47 /*
48 * "large page" address mask and size definitions.
49 */
50 #define IOLARGE_SHIFT 16
51 #define IOLARGE_SIZE (1UL << IOLARGE_SHIFT)
52 #define IOLARGE_MASK (~(IOLARGE_SIZE - 1))
54 #define PTRS_PER_IOPTE (1UL << (IOPGD_SHIFT - IOPTE_SHIFT))
55 #define IOPTE_TABLE_SIZE (PTRS_PER_IOPTE * sizeof(u32))
57 #define IOPAGE_MASK IOPTE_MASK
59 /**
60 * omap_iommu_translate() - va to pa translation
61 * @d: omap iommu descriptor
62 * @va: virtual address
63 * @mask: omap iommu descriptor mask
64 *
65 * va to pa translation
66 */
67 static inline phys_addr_t omap_iommu_translate(u32 d, u32 va, u32 mask)
68 {
69 return (d & mask) | (va & (~mask));
70 }
72 /*
73 * some descriptor attributes.
74 */
75 #define IOPGD_TABLE (1 << 0)
76 #define IOPGD_SECTION (2 << 0)
77 #define IOPGD_SUPER (1 << 18 | 2 << 0)
79 #define iopgd_is_table(x) (((x) & 3) == IOPGD_TABLE)
80 #define iopgd_is_section(x) (((x) & (1 << 18 | 3)) == IOPGD_SECTION)
81 #define iopgd_is_super(x) (((x) & (1 << 18 | 3)) == IOPGD_SUPER)
83 #define IOPTE_SMALL (2 << 0)
84 #define IOPTE_LARGE (1 << 0)
86 #define iopte_is_small(x) (((x) & 2) == IOPTE_SMALL)
87 #define iopte_is_large(x) (((x) & 3) == IOPTE_LARGE)
89 /* to find an entry in a page-table-directory */
90 #define iopgd_index(da) (((da) >> IOPGD_SHIFT) & (PTRS_PER_IOPGD - 1))
91 #define iopgd_offset(obj, da) ((obj)->iopgd + iopgd_index(da))
93 #define iopgd_page_paddr(iopgd) (*iopgd & ~((1 << 10) - 1))
94 #define iopgd_page_vaddr(iopgd) ((u32 *)phys_to_virt(iopgd_page_paddr(iopgd)))
96 /* to find an entry in the second-level page table. */
97 #define iopte_index(da) (((da) >> IOPTE_SHIFT) & (PTRS_PER_IOPTE - 1))
98 #define iopte_offset(iopgd, da) (iopgd_page_vaddr(iopgd) + iopte_index(da))
100 static inline u32 iotlb_init_entry(struct iotlb_entry *e, u32 da, u32 pa,
101 u32 flags)
102 {
103 memset(e, 0, sizeof(*e));
105 e->da = da;
106 e->pa = pa;
107 e->valid = 1;
108 /* FIXME: add OMAP1 support */
109 e->pgsz = flags & MMU_CAM_PGSZ_MASK;
110 e->endian = flags & MMU_RAM_ENDIAN_MASK;
111 e->elsz = flags & MMU_RAM_ELSZ_MASK;
112 e->mixed = flags & MMU_RAM_MIXED_MASK;
114 return iopgsz_to_bytes(e->pgsz);
115 }
117 #define to_iommu(dev) \
118 (struct omap_iommu *)platform_get_drvdata(to_platform_device(dev))
120 #endif /* __PLAT_OMAP_IOMMU_H */