1 /*
2 * arch/arm/plat-omap/include/mach/keypad.h
3 *
4 * Copyright (C) 2006 Komal Shah <komal_shah802003@yahoo.com>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
10 #ifndef ASMARM_ARCH_KEYPAD_H
11 #define ASMARM_ARCH_KEYPAD_H
13 #ifndef CONFIG_ARCH_OMAP1
14 #warning Please update the board to use matrix-keypad driver
15 #endif
16 #include <linux/input/matrix_keypad.h>
18 struct omap_kp_platform_data {
19 int rows;
20 int cols;
21 const struct matrix_keymap_data *keymap_data;
22 bool rep;
23 unsigned long delay;
24 bool dbounce;
25 /* specific to OMAP242x*/
26 unsigned int *row_gpios;
27 unsigned int *col_gpios;
28 };
30 /* Group (0..3) -- when multiple keys are pressed, only the
31 * keys pressed in the same group are considered as pressed. This is
32 * in order to workaround certain crappy HW designs that produce ghost
33 * keypresses. Two free bits, not used by neither row/col nor keynum,
34 * must be available for use as group bits. The below GROUP_SHIFT
35 * macro definition is based on some prior knowledge of the
36 * matrix_keypad defined KEY() macro internals.
37 */
38 #define GROUP_SHIFT 14
39 #define GROUP_0 (0 << GROUP_SHIFT)
40 #define GROUP_1 (1 << GROUP_SHIFT)
41 #define GROUP_2 (2 << GROUP_SHIFT)
42 #define GROUP_3 (3 << GROUP_SHIFT)
43 #define GROUP_MASK GROUP_3
44 #if KEY_MAX & GROUP_MASK
45 #error Group bits in conflict with keynum bits
46 #endif
49 #endif