1 /*
2 * arch/arm/plat-omap/include/mach/l4_3xxx.h - L4 firewall definitions
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Paul Walmsley
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License as published by
9 * the Free Software Foundation; either version 2 of the License, or
10 * (at your option) any later version.
11 *
12 */
13 #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_L4_3XXX_H
14 #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_L4_3XXX_H
16 /* L4 CORE */
17 #define OMAP3_L4_CORE_FW_I2C1_REGION 21
18 #define OMAP3_L4_CORE_FW_I2C1_TA_REGION 22
19 #define OMAP3_L4_CORE_FW_I2C2_REGION 23
20 #define OMAP3_L4_CORE_FW_I2C2_TA_REGION 24
21 #define OMAP3_L4_CORE_FW_I2C3_REGION 73
22 #define OMAP3_L4_CORE_FW_I2C3_TA_REGION 74
24 /* Display Sub system (DSS) */
25 #define OMAP3_L4_CORE_FW_DSS_PROT_GROUP 2
27 #define OMAP3_L4_CORE_FW_DSS_DSI_REGION 104
28 #define OMAP3ES1_L4_CORE_FW_DSS_CORE_REGION 3
29 #define OMAP3_L4_CORE_FW_DSS_CORE_REGION 4
30 #define OMAP3_L4_CORE_FW_DSS_DISPC_REGION 4
31 #define OMAP3_L4_CORE_FW_DSS_RFBI_REGION 5
32 #define OMAP3_L4_CORE_FW_DSS_VENC_REGION 6
33 #define OMAP3_L4_CORE_FW_DSS_TA_REGION 7
34 #endif