]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/plat-omap/include/plat/l4_3xxx.h
arm:omap:am33xx: Basic cpuidle support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / include / plat / l4_3xxx.h
1 /*
2  * arch/arm/plat-omap/include/mach/l4_3xxx.h - L4 firewall definitions
3  *
4  * Copyright (C) 2009 Nokia Corporation
5  * Paul Walmsley
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License as published by
9  * the Free Software Foundation; either version 2 of the License, or
10  * (at your option) any later version.
11  *
12  */
13 #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_L4_3XXX_H
14 #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_L4_3XXX_H
16 /* L4 CORE */
17 #define OMAP3_L4_CORE_FW_I2C1_REGION                            21
18 #define OMAP3_L4_CORE_FW_I2C1_TA_REGION                         22
19 #define OMAP3_L4_CORE_FW_I2C2_REGION                            23
20 #define OMAP3_L4_CORE_FW_I2C2_TA_REGION                         24
21 #define OMAP3_L4_CORE_FW_I2C3_REGION                            73
22 #define OMAP3_L4_CORE_FW_I2C3_TA_REGION                         74
24 /* Display Sub system (DSS) */
25 #define OMAP3_L4_CORE_FW_DSS_PROT_GROUP                         2
27 #define OMAP3_L4_CORE_FW_DSS_DSI_REGION                         104
28 #define OMAP3ES1_L4_CORE_FW_DSS_CORE_REGION                     3
29 #define OMAP3_L4_CORE_FW_DSS_CORE_REGION                        4
30 #define OMAP3_L4_CORE_FW_DSS_DISPC_REGION                       4
31 #define OMAP3_L4_CORE_FW_DSS_RFBI_REGION                        5
32 #define OMAP3_L4_CORE_FW_DSS_VENC_REGION                        6
33 #define OMAP3_L4_CORE_FW_DSS_TA_REGION                          7
34 #endif