]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/plat-omap/include/plat/mailbox.h
Merge branch 'master' into for-next
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / include / plat / mailbox.h
1 /* mailbox.h */
3 #ifndef MAILBOX_H
4 #define MAILBOX_H
6 #include <linux/spinlock.h>
7 #include <linux/workqueue.h>
8 #include <linux/interrupt.h>
9 #include <linux/device.h>
10 #include <linux/kfifo.h>
12 typedef u32 mbox_msg_t;
13 struct omap_mbox;
15 typedef int __bitwise omap_mbox_irq_t;
16 #define IRQ_TX ((__force omap_mbox_irq_t) 1)
17 #define IRQ_RX ((__force omap_mbox_irq_t) 2)
19 typedef int __bitwise omap_mbox_type_t;
20 #define OMAP_MBOX_TYPE1 ((__force omap_mbox_type_t) 1)
21 #define OMAP_MBOX_TYPE2 ((__force omap_mbox_type_t) 2)
23 struct omap_mbox_ops {
24         omap_mbox_type_t        type;
25         int             (*startup)(struct omap_mbox *mbox);
26         void            (*shutdown)(struct omap_mbox *mbox);
27         /* fifo */
28         mbox_msg_t      (*fifo_read)(struct omap_mbox *mbox);
29         void            (*fifo_write)(struct omap_mbox *mbox, mbox_msg_t msg);
30         int             (*fifo_empty)(struct omap_mbox *mbox);
31         int             (*fifo_full)(struct omap_mbox *mbox);
32         /* irq */
33         void            (*enable_irq)(struct omap_mbox *mbox,
34                                                 omap_mbox_irq_t irq);
35         void            (*disable_irq)(struct omap_mbox *mbox,
36                                                 omap_mbox_irq_t irq);
37         void            (*ack_irq)(struct omap_mbox *mbox, omap_mbox_irq_t irq);
38         int             (*is_irq)(struct omap_mbox *mbox, omap_mbox_irq_t irq);
39         /* ctx */
40         void            (*save_ctx)(struct omap_mbox *mbox);
41         void            (*restore_ctx)(struct omap_mbox *mbox);
42 };
44 struct omap_mbox_queue {
45         spinlock_t              lock;
46         struct kfifo            fifo;
47         struct work_struct      work;
48         struct tasklet_struct   tasklet;
49         struct omap_mbox        *mbox;
50         bool full;
51 };
53 struct omap_mbox {
54         char                    *name;
55         unsigned int            irq;
56         struct omap_mbox_queue  *txq, *rxq;
57         struct omap_mbox_ops    *ops;
58         struct device           *dev;
59         void                    *priv;
60         int                     use_count;
61         struct blocking_notifier_head   notifier;
62 };
64 int omap_mbox_msg_send(struct omap_mbox *, mbox_msg_t msg);
65 void omap_mbox_init_seq(struct omap_mbox *);
67 struct omap_mbox *omap_mbox_get(const char *, struct notifier_block *nb);
68 void omap_mbox_put(struct omap_mbox *mbox, struct notifier_block *nb);
70 int omap_mbox_register(struct device *parent, struct omap_mbox **);
71 int omap_mbox_unregister(void);
73 static inline void omap_mbox_save_ctx(struct omap_mbox *mbox)
74 {
75         if (!mbox->ops->save_ctx) {
76                 dev_err(mbox->dev, "%s:\tno save\n", __func__);
77                 return;
78         }
80         mbox->ops->save_ctx(mbox);
81 }
83 static inline void omap_mbox_restore_ctx(struct omap_mbox *mbox)
84 {
85         if (!mbox->ops->restore_ctx) {
86                 dev_err(mbox->dev, "%s:\tno restore\n", __func__);
87                 return;
88         }
90         mbox->ops->restore_ctx(mbox);
91 }
93 static inline void omap_mbox_enable_irq(struct omap_mbox *mbox,
94                                         omap_mbox_irq_t irq)
95 {
96         mbox->ops->enable_irq(mbox, irq);
97 }
99 static inline void omap_mbox_disable_irq(struct omap_mbox *mbox,
100                                          omap_mbox_irq_t irq)
102         mbox->ops->disable_irq(mbox, irq);
105 #endif /* MAILBOX_H */