1 /*
2 * arch/arm/plat-omap/include/mach/mcbsp.h
3 *
4 * Defines for Multi-Channel Buffered Serial Port
5 *
6 * Copyright (C) 2002 RidgeRun, Inc.
7 * Author: Steve Johnson
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License as published by
11 * the Free Software Foundation; either version 2 of the License, or
12 * (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
22 *
23 */
24 #ifndef __ASM_ARCH_OMAP_MCBSP_H
25 #define __ASM_ARCH_OMAP_MCBSP_H
27 #include <linux/spinlock.h>
28 #include <linux/clk.h>
30 /* macro for building platform_device for McBSP ports */
31 #define OMAP_MCBSP_PLATFORM_DEVICE(port_nr) \
32 static struct platform_device omap_mcbsp##port_nr = { \
33 .name = "omap-mcbsp-dai", \
34 .id = port_nr - 1, \
35 }
37 #define MCBSP_CONFIG_TYPE2 0x2
38 #define MCBSP_CONFIG_TYPE3 0x3
39 #define MCBSP_CONFIG_TYPE4 0x4
41 /* McBSP register numbers. Register address offset = num * reg_step */
42 enum {
43 /* Common registers */
44 OMAP_MCBSP_REG_SPCR2 = 4,
45 OMAP_MCBSP_REG_SPCR1,
46 OMAP_MCBSP_REG_RCR2,
47 OMAP_MCBSP_REG_RCR1,
48 OMAP_MCBSP_REG_XCR2,
49 OMAP_MCBSP_REG_XCR1,
50 OMAP_MCBSP_REG_SRGR2,
51 OMAP_MCBSP_REG_SRGR1,
52 OMAP_MCBSP_REG_MCR2,
53 OMAP_MCBSP_REG_MCR1,
54 OMAP_MCBSP_REG_RCERA,
55 OMAP_MCBSP_REG_RCERB,
56 OMAP_MCBSP_REG_XCERA,
57 OMAP_MCBSP_REG_XCERB,
58 OMAP_MCBSP_REG_PCR0,
59 OMAP_MCBSP_REG_RCERC,
60 OMAP_MCBSP_REG_RCERD,
61 OMAP_MCBSP_REG_XCERC,
62 OMAP_MCBSP_REG_XCERD,
63 OMAP_MCBSP_REG_RCERE,
64 OMAP_MCBSP_REG_RCERF,
65 OMAP_MCBSP_REG_XCERE,
66 OMAP_MCBSP_REG_XCERF,
67 OMAP_MCBSP_REG_RCERG,
68 OMAP_MCBSP_REG_RCERH,
69 OMAP_MCBSP_REG_XCERG,
70 OMAP_MCBSP_REG_XCERH,
72 /* OMAP1-OMAP2420 registers */
73 OMAP_MCBSP_REG_DRR2 = 0,
74 OMAP_MCBSP_REG_DRR1,
75 OMAP_MCBSP_REG_DXR2,
76 OMAP_MCBSP_REG_DXR1,
78 /* OMAP2430 and onwards */
79 OMAP_MCBSP_REG_DRR = 0,
80 OMAP_MCBSP_REG_DXR = 2,
81 OMAP_MCBSP_REG_SYSCON = 35,
82 OMAP_MCBSP_REG_THRSH2,
83 OMAP_MCBSP_REG_THRSH1,
84 OMAP_MCBSP_REG_IRQST = 40,
85 OMAP_MCBSP_REG_IRQEN,
86 OMAP_MCBSP_REG_WAKEUPEN,
87 OMAP_MCBSP_REG_XCCR,
88 OMAP_MCBSP_REG_RCCR,
89 OMAP_MCBSP_REG_XBUFFSTAT,
90 OMAP_MCBSP_REG_RBUFFSTAT,
91 OMAP_MCBSP_REG_SSELCR,
92 };
94 /* OMAP3 sidetone control registers */
95 #define OMAP_ST_REG_REV 0x00
96 #define OMAP_ST_REG_SYSCONFIG 0x10
97 #define OMAP_ST_REG_IRQSTATUS 0x18
98 #define OMAP_ST_REG_IRQENABLE 0x1C
99 #define OMAP_ST_REG_SGAINCR 0x24
100 #define OMAP_ST_REG_SFIRCR 0x28
101 #define OMAP_ST_REG_SSELCR 0x2C
103 /************************** McBSP SPCR1 bit definitions ***********************/
104 #define RRST 0x0001
105 #define RRDY 0x0002
106 #define RFULL 0x0004
107 #define RSYNC_ERR 0x0008
108 #define RINTM(value) ((value)<<4) /* bits 4:5 */
109 #define ABIS 0x0040
110 #define DXENA 0x0080
111 #define CLKSTP(value) ((value)<<11) /* bits 11:12 */
112 #define RJUST(value) ((value)<<13) /* bits 13:14 */
113 #define ALB 0x8000
114 #define DLB 0x8000
116 /************************** McBSP SPCR2 bit definitions ***********************/
117 #define XRST 0x0001
118 #define XRDY 0x0002
119 #define XEMPTY 0x0004
120 #define XSYNC_ERR 0x0008
121 #define XINTM(value) ((value)<<4) /* bits 4:5 */
122 #define GRST 0x0040
123 #define FRST 0x0080
124 #define SOFT 0x0100
125 #define FREE 0x0200
127 /************************** McBSP PCR bit definitions *************************/
128 #define CLKRP 0x0001
129 #define CLKXP 0x0002
130 #define FSRP 0x0004
131 #define FSXP 0x0008
132 #define DR_STAT 0x0010
133 #define DX_STAT 0x0020
134 #define CLKS_STAT 0x0040
135 #define SCLKME 0x0080
136 #define CLKRM 0x0100
137 #define CLKXM 0x0200
138 #define FSRM 0x0400
139 #define FSXM 0x0800
140 #define RIOEN 0x1000
141 #define XIOEN 0x2000
142 #define IDLE_EN 0x4000
144 /************************** McBSP RCR1 bit definitions ************************/
145 #define RWDLEN1(value) ((value)<<5) /* Bits 5:7 */
146 #define RFRLEN1(value) ((value)<<8) /* Bits 8:14 */
148 /************************** McBSP XCR1 bit definitions ************************/
149 #define XWDLEN1(value) ((value)<<5) /* Bits 5:7 */
150 #define XFRLEN1(value) ((value)<<8) /* Bits 8:14 */
152 /*************************** McBSP RCR2 bit definitions ***********************/
153 #define RDATDLY(value) (value) /* Bits 0:1 */
154 #define RFIG 0x0004
155 #define RCOMPAND(value) ((value)<<3) /* Bits 3:4 */
156 #define RWDLEN2(value) ((value)<<5) /* Bits 5:7 */
157 #define RFRLEN2(value) ((value)<<8) /* Bits 8:14 */
158 #define RPHASE 0x8000
160 /*************************** McBSP XCR2 bit definitions ***********************/
161 #define XDATDLY(value) (value) /* Bits 0:1 */
162 #define XFIG 0x0004
163 #define XCOMPAND(value) ((value)<<3) /* Bits 3:4 */
164 #define XWDLEN2(value) ((value)<<5) /* Bits 5:7 */
165 #define XFRLEN2(value) ((value)<<8) /* Bits 8:14 */
166 #define XPHASE 0x8000
168 /************************* McBSP SRGR1 bit definitions ************************/
169 #define CLKGDV(value) (value) /* Bits 0:7 */
170 #define FWID(value) ((value)<<8) /* Bits 8:15 */
172 /************************* McBSP SRGR2 bit definitions ************************/
173 #define FPER(value) (value) /* Bits 0:11 */
174 #define FSGM 0x1000
175 #define CLKSM 0x2000
176 #define CLKSP 0x4000
177 #define GSYNC 0x8000
179 /************************* McBSP MCR1 bit definitions *************************/
180 #define RMCM 0x0001
181 #define RCBLK(value) ((value)<<2) /* Bits 2:4 */
182 #define RPABLK(value) ((value)<<5) /* Bits 5:6 */
183 #define RPBBLK(value) ((value)<<7) /* Bits 7:8 */
185 /************************* McBSP MCR2 bit definitions *************************/
186 #define XMCM(value) (value) /* Bits 0:1 */
187 #define XCBLK(value) ((value)<<2) /* Bits 2:4 */
188 #define XPABLK(value) ((value)<<5) /* Bits 5:6 */
189 #define XPBBLK(value) ((value)<<7) /* Bits 7:8 */
191 /*********************** McBSP XCCR bit definitions *************************/
192 #define EXTCLKGATE 0x8000
193 #define PPCONNECT 0x4000
194 #define DXENDLY(value) ((value)<<12) /* Bits 12:13 */
195 #define XFULL_CYCLE 0x0800
196 #define DILB 0x0020
197 #define XDMAEN 0x0008
198 #define XDISABLE 0x0001
200 /********************** McBSP RCCR bit definitions *************************/
201 #define RFULL_CYCLE 0x0800
202 #define RDMAEN 0x0008
203 #define RDISABLE 0x0001
205 /********************** McBSP SYSCONFIG bit definitions ********************/
206 #define CLOCKACTIVITY(value) ((value)<<8)
207 #define SIDLEMODE(value) ((value)<<3)
208 #define ENAWAKEUP 0x0004
209 #define SOFTRST 0x0002
211 /********************** McBSP SSELCR bit definitions ***********************/
212 #define SIDETONEEN 0x0400
214 /********************** McBSP Sidetone SYSCONFIG bit definitions ***********/
215 #define ST_AUTOIDLE 0x0001
217 /********************** McBSP Sidetone SGAINCR bit definitions *************/
218 #define ST_CH1GAIN(value) ((value<<16)) /* Bits 16:31 */
219 #define ST_CH0GAIN(value) (value) /* Bits 0:15 */
221 /********************** McBSP Sidetone SFIRCR bit definitions **************/
222 #define ST_FIRCOEFF(value) (value) /* Bits 0:15 */
224 /********************** McBSP Sidetone SSELCR bit definitions **************/
225 #define ST_COEFFWRDONE 0x0004
226 #define ST_COEFFWREN 0x0002
227 #define ST_SIDETONEEN 0x0001
229 /********************** McBSP DMA operating modes **************************/
230 #define MCBSP_DMA_MODE_ELEMENT 0
231 #define MCBSP_DMA_MODE_THRESHOLD 1
232 #define MCBSP_DMA_MODE_FRAME 2
234 /********************** McBSP WAKEUPEN bit definitions *********************/
235 #define XEMPTYEOFEN 0x4000
236 #define XRDYEN 0x0400
237 #define XEOFEN 0x0200
238 #define XFSXEN 0x0100
239 #define XSYNCERREN 0x0080
240 #define RRDYEN 0x0008
241 #define REOFEN 0x0004
242 #define RFSREN 0x0002
243 #define RSYNCERREN 0x0001
245 /* CLKR signal muxing options */
246 #define CLKR_SRC_CLKR 0
247 #define CLKR_SRC_CLKX 1
249 /* FSR signal muxing options */
250 #define FSR_SRC_FSR 0
251 #define FSR_SRC_FSX 1
253 /* McBSP functional clock sources */
254 #define MCBSP_CLKS_PRCM_SRC 0
255 #define MCBSP_CLKS_PAD_SRC 1
257 /* we don't do multichannel for now */
258 struct omap_mcbsp_reg_cfg {
259 u16 spcr2;
260 u16 spcr1;
261 u16 rcr2;
262 u16 rcr1;
263 u16 xcr2;
264 u16 xcr1;
265 u16 srgr2;
266 u16 srgr1;
267 u16 mcr2;
268 u16 mcr1;
269 u16 pcr0;
270 u16 rcerc;
271 u16 rcerd;
272 u16 xcerc;
273 u16 xcerd;
274 u16 rcere;
275 u16 rcerf;
276 u16 xcere;
277 u16 xcerf;
278 u16 rcerg;
279 u16 rcerh;
280 u16 xcerg;
281 u16 xcerh;
282 u16 xccr;
283 u16 rccr;
284 };
286 typedef enum {
287 OMAP_MCBSP_WORD_8 = 0,
288 OMAP_MCBSP_WORD_12,
289 OMAP_MCBSP_WORD_16,
290 OMAP_MCBSP_WORD_20,
291 OMAP_MCBSP_WORD_24,
292 OMAP_MCBSP_WORD_32,
293 } omap_mcbsp_word_length;
295 /* Platform specific configuration */
296 struct omap_mcbsp_ops {
297 void (*request)(unsigned int);
298 void (*free)(unsigned int);
299 };
301 struct omap_mcbsp_platform_data {
302 struct omap_mcbsp_ops *ops;
303 u16 buffer_size;
304 u8 reg_size;
305 u8 reg_step;
307 /* McBSP platform and instance specific features */
308 bool has_wakeup; /* Wakeup capability */
309 bool has_ccr; /* Transceiver has configuration control registers */
310 int (*enable_st_clock)(unsigned int, bool);
311 int (*set_clk_src)(struct device *dev, struct clk *clk, const char *src);
312 int (*mux_signal)(struct device *dev, const char *signal, const char *src);
313 };
315 struct omap_mcbsp_st_data {
316 void __iomem *io_base_st;
317 bool running;
318 bool enabled;
319 s16 taps[128]; /* Sidetone filter coefficients */
320 int nr_taps; /* Number of filter coefficients in use */
321 s16 ch0gain;
322 s16 ch1gain;
323 };
325 struct omap_mcbsp {
326 struct device *dev;
327 unsigned long phys_base;
328 unsigned long phys_dma_base;
329 void __iomem *io_base;
330 u8 id;
331 u8 free;
333 int rx_irq;
334 int tx_irq;
336 /* DMA stuff */
337 u8 dma_rx_sync;
338 u8 dma_tx_sync;
340 /* Protect the field .free, while checking if the mcbsp is in use */
341 spinlock_t lock;
342 struct omap_mcbsp_platform_data *pdata;
343 struct clk *fclk;
344 struct omap_mcbsp_st_data *st_data;
345 int dma_op_mode;
346 u16 max_tx_thres;
347 u16 max_rx_thres;
348 void *reg_cache;
349 int reg_cache_size;
350 };
352 /**
353 * omap_mcbsp_dev_attr - OMAP McBSP device attributes for omap_hwmod
354 * @sidetone: name of the sidetone device
355 */
356 struct omap_mcbsp_dev_attr {
357 const char *sidetone;
358 };
360 extern struct omap_mcbsp **mcbsp_ptr;
361 extern int omap_mcbsp_count;
363 int omap_mcbsp_init(void);
364 void omap_mcbsp_config(unsigned int id, const struct omap_mcbsp_reg_cfg * config);
365 void omap_mcbsp_set_tx_threshold(unsigned int id, u16 threshold);
366 void omap_mcbsp_set_rx_threshold(unsigned int id, u16 threshold);
367 u16 omap_mcbsp_get_max_tx_threshold(unsigned int id);
368 u16 omap_mcbsp_get_max_rx_threshold(unsigned int id);
369 u16 omap_mcbsp_get_fifo_size(unsigned int id);
370 u16 omap_mcbsp_get_tx_delay(unsigned int id);
371 u16 omap_mcbsp_get_rx_delay(unsigned int id);
372 int omap_mcbsp_get_dma_op_mode(unsigned int id);
373 int omap_mcbsp_request(unsigned int id);
374 void omap_mcbsp_free(unsigned int id);
375 void omap_mcbsp_start(unsigned int id, int tx, int rx);
376 void omap_mcbsp_stop(unsigned int id, int tx, int rx);
378 /* McBSP functional clock source changing function */
379 extern int omap2_mcbsp_set_clks_src(u8 id, u8 fck_src_id);
381 /* McBSP signal muxing API */
382 void omap2_mcbsp1_mux_clkr_src(u8 mux);
383 void omap2_mcbsp1_mux_fsr_src(u8 mux);
385 int omap_mcbsp_dma_ch_params(unsigned int id, unsigned int stream);
386 int omap_mcbsp_dma_reg_params(unsigned int id, unsigned int stream);
388 /* Sidetone specific API */
389 int omap_st_set_chgain(unsigned int id, int channel, s16 chgain);
390 int omap_st_get_chgain(unsigned int id, int channel, s16 *chgain);
391 int omap_st_enable(unsigned int id);
392 int omap_st_disable(unsigned int id);
393 int omap_st_is_enabled(unsigned int id);
395 #endif