a3b8b5c3a6bf08b27dfecf611edc6970c01c90aa
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / include / plat / omap_hwmod.h
1 /*
2  * omap_hwmod macros, structures
3  *
4  * Copyright (C) 2009-2011 Nokia Corporation
5  * Copyright (C) 2011 Texas Instruments, Inc.
6  * Paul Walmsley
7  *
8  * Created in collaboration with (alphabetical order): BenoĆ®t Cousson,
9  * Kevin Hilman, Tony Lindgren, Rajendra Nayak, Vikram Pandita, Sakari
10  * Poussa, Anand Sawant, Santosh Shilimkar, Richard Woodruff
11  *
12  * This program is free software; you can redistribute it and/or modify
13  * it under the terms of the GNU General Public License version 2 as
14  * published by the Free Software Foundation.
15  *
16  * These headers and macros are used to define OMAP on-chip module
17  * data and their integration with other OMAP modules and Linux.
18  * Copious documentation and references can also be found in the
19  * omap_hwmod code, in arch/arm/mach-omap2/omap_hwmod.c (as of this
20  * writing).
21  *
22  * To do:
23  * - add interconnect error log structures
24  * - add pinmuxing
25  * - init_conn_id_bit (CONNID_BIT_VECTOR)
26  * - implement default hwmod SMS/SDRC flags?
27  * - move Linux-specific data ("non-ROM data") out
28  *
29  */
30 #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_HWMOD_H
31 #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_HWMOD_H
33 #include <linux/kernel.h>
34 #include <linux/init.h>
35 #include <linux/list.h>
36 #include <linux/ioport.h>
37 #include <linux/spinlock.h>
38 #include <plat/cpu.h>
40 struct omap_device;
42 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type1;
43 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type2;
44 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type3;
45 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type4;
47 /*
48  * OCP SYSCONFIG bit shifts/masks TYPE1. These are for IPs compliant
49  * with the original PRCM protocol defined for OMAP2420
50  */
51 #define SYSC_TYPE1_MIDLEMODE_SHIFT      12
52 #define SYSC_TYPE1_MIDLEMODE_MASK       (0x3 << SYSC_MIDLEMODE_SHIFT)
53 #define SYSC_TYPE1_CLOCKACTIVITY_SHIFT  8
54 #define SYSC_TYPE1_CLOCKACTIVITY_MASK   (0x3 << SYSC_CLOCKACTIVITY_SHIFT)
55 #define SYSC_TYPE1_SIDLEMODE_SHIFT      3
56 #define SYSC_TYPE1_SIDLEMODE_MASK       (0x3 << SYSC_SIDLEMODE_SHIFT)
57 #define SYSC_TYPE1_ENAWAKEUP_SHIFT      2
58 #define SYSC_TYPE1_ENAWAKEUP_MASK       (1 << SYSC_ENAWAKEUP_SHIFT)
59 #define SYSC_TYPE1_SOFTRESET_SHIFT      1
60 #define SYSC_TYPE1_SOFTRESET_MASK       (1 << SYSC_SOFTRESET_SHIFT)
61 #define SYSC_TYPE1_AUTOIDLE_SHIFT       0
62 #define SYSC_TYPE1_AUTOIDLE_MASK        (1 << SYSC_AUTOIDLE_SHIFT)
64 /*
65  * OCP SYSCONFIG bit shifts/masks TYPE2. These are for IPs compliant
66  * with the new PRCM protocol defined for new OMAP4 IPs.
67  */
68 #define SYSC_TYPE2_SOFTRESET_SHIFT      0
69 #define SYSC_TYPE2_SOFTRESET_MASK       (1 << SYSC_TYPE2_SOFTRESET_SHIFT)
70 #define SYSC_TYPE2_SIDLEMODE_SHIFT      2
71 #define SYSC_TYPE2_SIDLEMODE_MASK       (0x3 << SYSC_TYPE2_SIDLEMODE_SHIFT)
72 #define SYSC_TYPE2_MIDLEMODE_SHIFT      4
73 #define SYSC_TYPE2_MIDLEMODE_MASK       (0x3 << SYSC_TYPE2_MIDLEMODE_SHIFT)
75 /*
76  * OCP SYSCONFIG bit shifts/masks TYPE3.
77  * This is applicable for some IPs present in AM33XX
78  */
79 #define SYSC_TYPE3_SIDLEMODE_SHIFT      0
80 #define SYSC_TYPE3_SIDLEMODE_MASK       (0x3 << SYSC_TYPE3_SIDLEMODE_SHIFT)
81 #define SYSC_TYPE3_MIDLEMODE_SHIFT      2
82 #define SYSC_TYPE3_MIDLEMODE_MASK       (0x3 << SYSC_TYPE3_MIDLEMODE_SHIFT)
84 /*
85  * OCP SYSCONFIG bit shifts/masks TYPE4.
86  * This is applicable for some IPs present in AM33XX
87  */
88 #define SYSC_TYPE4_CLOCKACTIVITY_SHIFT  8
89 #define SYSC_TYPE4_CLOCKACTIVITY_MASK   (0x3 << SYSC_CLOCKACTIVITY_SHIFT)
90 #define SYSC_TYPE4_MIDLEMODE_SHIFT      5
91 #define SYSC_TYPE4_MIDLEMODE_MASK       (0x3 << SYSC_MIDLEMODE_SHIFT)
92 #define SYSC_TYPE4_SIDLEMODE_SHIFT      3
93 #define SYSC_TYPE4_SIDLEMODE_MASK       (0x3 << SYSC_SIDLEMODE_SHIFT)
94 #define SYSC_TYPE4_ENAWAKEUP_SHIFT      2
95 #define SYSC_TYPE4_ENAWAKEUP_MASK       (1 << SYSC_ENAWAKEUP_SHIFT)
96 #define SYSC_TYPE4_SOFTRESET_SHIFT      1
97 #define SYSC_TYPE4_SOFTRESET_MASK       (1 << SYSC_SOFTRESET_SHIFT)
98 #define SYSC_TYPE4_AUTOIDLE_SHIFT       0
99 #define SYSC_TYPE4_AUTOIDLE_MASK        (1 << SYSC_AUTOIDLE_SHIFT)
101 /* OCP SYSSTATUS bit shifts/masks */
102 #define SYSS_RESETDONE_SHIFT            0
103 #define SYSS_RESETDONE_MASK             (1 << SYSS_RESETDONE_SHIFT)
105 /* Master standby/slave idle mode flags */
106 #define HWMOD_IDLEMODE_FORCE            (1 << 0)
107 #define HWMOD_IDLEMODE_NO               (1 << 1)
108 #define HWMOD_IDLEMODE_SMART            (1 << 2)
109 #define HWMOD_IDLEMODE_SMART_WKUP       (1 << 3)
111 /* modulemode control type (SW or HW) */
112 #define MODULEMODE_HWCTRL               1
113 #define MODULEMODE_SWCTRL               2
116 /**
117  * struct omap_hwmod_mux_info - hwmod specific mux configuration
118  * @pads:              array of omap_device_pad entries
119  * @nr_pads:           number of omap_device_pad entries
120  *
121  * Note that this is currently built during init as needed.
122  */
123 struct omap_hwmod_mux_info {
124         int                             nr_pads;
125         struct omap_device_pad          *pads;
126         int                             nr_pads_dynamic;
127         struct omap_device_pad          **pads_dynamic;
128         int                             *irqs;
129         bool                            enabled;
130 };
132 /**
133  * struct omap_hwmod_irq_info - MPU IRQs used by the hwmod
134  * @name: name of the IRQ channel (module local name)
135  * @irq: IRQ channel ID (should be non-negative except -1 = terminator)
136  *
137  * @name should be something short, e.g., "tx" or "rx".  It is for use
138  * by platform_get_resource_byname().  It is defined locally to the
139  * hwmod.
140  */
141 struct omap_hwmod_irq_info {
142         const char      *name;
143         s16             irq;
144 };
146 /**
147  * struct omap_hwmod_dma_info - DMA channels used by the hwmod
148  * @name: name of the DMA channel (module local name)
149  * @dma_req: DMA request ID (should be non-negative except -1 = terminator)
150  *
151  * @name should be something short, e.g., "tx" or "rx".  It is for use
152  * by platform_get_resource_byname().  It is defined locally to the
153  * hwmod.
154  */
155 struct omap_hwmod_dma_info {
156         const char      *name;
157         s16             dma_req;
158 };
160 /**
161  * struct omap_hwmod_rst_info - IPs reset lines use by hwmod
162  * @name: name of the reset line (module local name)
163  * @rst_shift: Offset of the reset bit
164  * @st_shift: Offset of the reset status bit (OMAP2/3 only)
165  *
166  * @name should be something short, e.g., "cpu0" or "rst". It is defined
167  * locally to the hwmod.
168  */
169 struct omap_hwmod_rst_info {
170         const char      *name;
171         u8              rst_shift;
172         u8              st_shift;
173 };
175 /**
176  * struct omap_hwmod_opt_clk - optional clocks used by this hwmod
177  * @role: "sys", "32k", "tv", etc -- for use in clk_get()
178  * @clk: opt clock: OMAP clock name
179  * @_clk: pointer to the struct clk (filled in at runtime)
180  *
181  * The module's interface clock and main functional clock should not
182  * be added as optional clocks.
183  */
184 struct omap_hwmod_opt_clk {
185         const char      *role;
186         const char      *clk;
187         struct clk      *_clk;
188 };
191 /* omap_hwmod_omap2_firewall.flags bits */
192 #define OMAP_FIREWALL_L3                (1 << 0)
193 #define OMAP_FIREWALL_L4                (1 << 1)
195 /**
196  * struct omap_hwmod_omap2_firewall - OMAP2/3 device firewall data
197  * @l3_perm_bit: bit shift for L3_PM_*_PERMISSION_*
198  * @l4_fw_region: L4 firewall region ID
199  * @l4_prot_group: L4 protection group ID
200  * @flags: (see omap_hwmod_omap2_firewall.flags macros above)
201  */
202 struct omap_hwmod_omap2_firewall {
203         u8 l3_perm_bit;
204         u8 l4_fw_region;
205         u8 l4_prot_group;
206         u8 flags;
207 };
210 /*
211  * omap_hwmod_addr_space.flags bits
212  *
213  * ADDR_MAP_ON_INIT: Map this address space during omap_hwmod init.
214  * ADDR_TYPE_RT: Address space contains module register target data.
215  */
216 #define ADDR_MAP_ON_INIT        (1 << 0)        /* XXX does not belong */
217 #define ADDR_TYPE_RT            (1 << 1)
219 /**
220  * struct omap_hwmod_addr_space - address space handled by the hwmod
221  * @name: name of the address space
222  * @pa_start: starting physical address
223  * @pa_end: ending physical address
224  * @flags: (see omap_hwmod_addr_space.flags macros above)
225  *
226  * Address space doesn't necessarily follow physical interconnect
227  * structure.  GPMC is one example.
228  */
229 struct omap_hwmod_addr_space {
230         const char *name;
231         u32 pa_start;
232         u32 pa_end;
233         u8 flags;
234 };
237 /*
238  * omap_hwmod_ocp_if.user bits: these indicate the initiators that use this
239  * interface to interact with the hwmod.  Used to add sleep dependencies
240  * when the module is enabled or disabled.
241  */
242 #define OCP_USER_MPU                    (1 << 0)
243 #define OCP_USER_SDMA                   (1 << 1)
245 /* omap_hwmod_ocp_if.flags bits */
246 #define OCPIF_SWSUP_IDLE                (1 << 0)
247 #define OCPIF_CAN_BURST                 (1 << 1)
249 /**
250  * struct omap_hwmod_ocp_if - OCP interface data
251  * @master: struct omap_hwmod that initiates OCP transactions on this link
252  * @slave: struct omap_hwmod that responds to OCP transactions on this link
253  * @addr: address space associated with this link
254  * @clk: interface clock: OMAP clock name
255  * @_clk: pointer to the interface struct clk (filled in at runtime)
256  * @fw: interface firewall data
257  * @width: OCP data width
258  * @user: initiators using this interface (see OCP_USER_* macros above)
259  * @flags: OCP interface flags (see OCPIF_* macros above)
260  *
261  * It may also be useful to add a tag_cnt field for OCP2.x devices.
262  *
263  * Parameter names beginning with an underscore are managed internally by
264  * the omap_hwmod code and should not be set during initialization.
265  */
266 struct omap_hwmod_ocp_if {
267         struct omap_hwmod               *master;
268         struct omap_hwmod               *slave;
269         struct omap_hwmod_addr_space    *addr;
270         const char                      *clk;
271         struct clk                      *_clk;
272         union {
273                 struct omap_hwmod_omap2_firewall omap2;
274         }                               fw;
275         u8                              width;
276         u8                              user;
277         u8                              flags;
278 };
281 /* Macros for use in struct omap_hwmod_sysconfig */
283 /* Flags for use in omap_hwmod_sysconfig.idlemodes */
284 #define MASTER_STANDBY_SHIFT    4
285 #define SLAVE_IDLE_SHIFT        0
286 #define SIDLE_FORCE             (HWMOD_IDLEMODE_FORCE << SLAVE_IDLE_SHIFT)
287 #define SIDLE_NO                (HWMOD_IDLEMODE_NO << SLAVE_IDLE_SHIFT)
288 #define SIDLE_SMART             (HWMOD_IDLEMODE_SMART << SLAVE_IDLE_SHIFT)
289 #define SIDLE_SMART_WKUP        (HWMOD_IDLEMODE_SMART_WKUP << SLAVE_IDLE_SHIFT)
290 #define MSTANDBY_FORCE          (HWMOD_IDLEMODE_FORCE << MASTER_STANDBY_SHIFT)
291 #define MSTANDBY_NO             (HWMOD_IDLEMODE_NO << MASTER_STANDBY_SHIFT)
292 #define MSTANDBY_SMART          (HWMOD_IDLEMODE_SMART << MASTER_STANDBY_SHIFT)
293 #define MSTANDBY_SMART_WKUP     (HWMOD_IDLEMODE_SMART_WKUP << MASTER_STANDBY_SHIFT)
295 /* omap_hwmod_sysconfig.sysc_flags capability flags */
296 #define SYSC_HAS_AUTOIDLE       (1 << 0)
297 #define SYSC_HAS_SOFTRESET      (1 << 1)
298 #define SYSC_HAS_ENAWAKEUP      (1 << 2)
299 #define SYSC_HAS_EMUFREE        (1 << 3)
300 #define SYSC_HAS_CLOCKACTIVITY  (1 << 4)
301 #define SYSC_HAS_SIDLEMODE      (1 << 5)
302 #define SYSC_HAS_MIDLEMODE      (1 << 6)
303 #define SYSS_HAS_RESET_STATUS   (1 << 7)
304 #define SYSC_NO_CACHE           (1 << 8)  /* XXX SW flag, belongs elsewhere */
305 #define SYSC_HAS_RESET_STATUS   (1 << 9)
307 /* omap_hwmod_sysconfig.clockact flags */
308 #define CLOCKACT_TEST_BOTH      0x0
309 #define CLOCKACT_TEST_MAIN      0x1
310 #define CLOCKACT_TEST_ICLK      0x2
311 #define CLOCKACT_TEST_NONE      0x3
313 /**
314  * struct omap_hwmod_sysc_fields - hwmod OCP_SYSCONFIG register field offsets.
315  * @midle_shift: Offset of the midle bit
316  * @clkact_shift: Offset of the clockactivity bit
317  * @sidle_shift: Offset of the sidle bit
318  * @enwkup_shift: Offset of the enawakeup bit
319  * @srst_shift: Offset of the softreset bit
320  * @autoidle_shift: Offset of the autoidle bit
321  */
322 struct omap_hwmod_sysc_fields {
323         u8 midle_shift;
324         u8 clkact_shift;
325         u8 sidle_shift;
326         u8 enwkup_shift;
327         u8 srst_shift;
328         u8 autoidle_shift;
329 };
331 /**
332  * struct omap_hwmod_class_sysconfig - hwmod class OCP_SYS* data
333  * @rev_offs: IP block revision register offset (from module base addr)
334  * @sysc_offs: OCP_SYSCONFIG register offset (from module base addr)
335  * @syss_offs: OCP_SYSSTATUS register offset (from module base addr)
336  * @idlemodes: One or more of {SIDLE,MSTANDBY}_{OFF,FORCE,SMART}
337  * @sysc_flags: SYS{C,S}_HAS* flags indicating SYSCONFIG bits supported
338  * @clockact: the default value of the module CLOCKACTIVITY bits
339  *
340  * @clockact describes to the module which clocks are likely to be
341  * disabled when the PRCM issues its idle request to the module.  Some
342  * modules have separate clockdomains for the interface clock and main
343  * functional clock, and can check whether they should acknowledge the
344  * idle request based on the internal module functionality that has
345  * been associated with the clocks marked in @clockact.  This field is
346  * only used if HWMOD_SET_DEFAULT_CLOCKACT is set (see below)
347  *
348  * @sysc_fields: structure containing the offset positions of various bits in
349  * SYSCONFIG register. This can be populated using omap_hwmod_sysc_type1 or
350  * omap_hwmod_sysc_type2 defined in omap_hwmod_common_data.c depending on
351  * whether the device ip is compliant with the original PRCM protocol
352  * defined for OMAP2420 or the new PRCM protocol for new OMAP4 IPs.
353  * If the device follows a different scheme for the sysconfig register ,
354  * then this field has to be populated with the correct offset structure.
355  */
356 struct omap_hwmod_class_sysconfig {
357         u16 rev_offs;
358         u16 sysc_offs;
359         u16 syss_offs;
360         u16 sysc_flags;
361         u8 idlemodes;
362         u8 clockact;
363         struct omap_hwmod_sysc_fields *sysc_fields;
364 };
366 /**
367  * struct omap_hwmod_omap2_prcm - OMAP2/3-specific PRCM data
368  * @module_offs: PRCM submodule offset from the start of the PRM/CM
369  * @prcm_reg_id: PRCM register ID (e.g., 3 for CM_AUTOIDLE3)
370  * @module_bit: register bit shift for AUTOIDLE, WKST, WKEN, GRPSEL regs
371  * @idlest_reg_id: IDLEST register ID (e.g., 3 for CM_IDLEST3)
372  * @idlest_idle_bit: register bit shift for CM_IDLEST slave idle bit
373  * @idlest_stdby_bit: register bit shift for CM_IDLEST master standby bit
374  *
375  * @prcm_reg_id and @module_bit are specific to the AUTOIDLE, WKST,
376  * WKEN, GRPSEL registers.  In an ideal world, no extra information
377  * would be needed for IDLEST information, but alas, there are some
378  * exceptions, so @idlest_reg_id, @idlest_idle_bit, @idlest_stdby_bit
379  * are needed for the IDLEST registers (c.f. 2430 I2CHS, 3430 USBHOST)
380  */
381 struct omap_hwmod_omap2_prcm {
382         s16 module_offs;
383         u8 prcm_reg_id;
384         u8 module_bit;
385         u8 idlest_reg_id;
386         u8 idlest_idle_bit;
387         u8 idlest_stdby_bit;
388 };
391 /**
392  * struct omap_hwmod_omap4_prcm - OMAP4-specific PRCM data
393  * @clkctrl_reg: PRCM address of the clock control register
394  * @rstctrl_reg: address of the XXX_RSTCTRL register located in the PRM
395  * @submodule_wkdep_bit: bit shift of the WKDEP range
396  */
397 struct omap_hwmod_omap4_prcm {
398         u16             clkctrl_offs;
399         u16             rstctrl_offs;
400         u16             context_offs;
401         u8              submodule_wkdep_bit;
402         u8              modulemode;
403 };
406 /*
407  * omap_hwmod.flags definitions
408  *
409  * HWMOD_SWSUP_SIDLE: omap_hwmod code should manually bring module in and out
410  *     of idle, rather than relying on module smart-idle
411  * HWMOD_SWSUP_MSTDBY: omap_hwmod code should manually bring module in and out
412  *     of standby, rather than relying on module smart-standby
413  * HWMOD_INIT_NO_RESET: don't reset this module at boot - important for
414  *     SDRAM controller, etc. XXX probably belongs outside the main hwmod file
415  *     XXX Should be HWMOD_SETUP_NO_RESET
416  * HWMOD_INIT_NO_IDLE: don't idle this module at boot - important for SDRAM
417  *     controller, etc. XXX probably belongs outside the main hwmod file
418  *     XXX Should be HWMOD_SETUP_NO_IDLE
419  * HWMOD_NO_OCP_AUTOIDLE: disable module autoidle (OCP_SYSCONFIG.AUTOIDLE)
420  *     when module is enabled, rather than the default, which is to
421  *     enable autoidle
422  * HWMOD_SET_DEFAULT_CLOCKACT: program CLOCKACTIVITY bits at startup
423  * HWMOD_NO_IDLEST: this module does not have idle status - this is the case
424  *     only for few initiator modules on OMAP2 & 3.
425  * HWMOD_CONTROL_OPT_CLKS_IN_RESET: Enable all optional clocks during reset.
426  *     This is needed for devices like DSS that require optional clocks enabled
427  *     in order to complete the reset. Optional clocks will be disabled
428  *     again after the reset.
429  * HWMOD_16BIT_REG: Module has 16bit registers
430  */
431 #define HWMOD_SWSUP_SIDLE                       (1 << 0)
432 #define HWMOD_SWSUP_MSTANDBY                    (1 << 1)
433 #define HWMOD_INIT_NO_RESET                     (1 << 2)
434 #define HWMOD_INIT_NO_IDLE                      (1 << 3)
435 #define HWMOD_NO_OCP_AUTOIDLE                   (1 << 4)
436 #define HWMOD_SET_DEFAULT_CLOCKACT              (1 << 5)
437 #define HWMOD_NO_IDLEST                         (1 << 6)
438 #define HWMOD_CONTROL_OPT_CLKS_IN_RESET         (1 << 7)
439 #define HWMOD_16BIT_REG                         (1 << 8)
441 /*
442  * omap_hwmod._int_flags definitions
443  * These are for internal use only and are managed by the omap_hwmod code.
444  *
445  * _HWMOD_NO_MPU_PORT: no path exists for the MPU to write to this module
446  * _HWMOD_WAKEUP_ENABLED: set when the omap_hwmod code has enabled ENAWAKEUP
447  * _HWMOD_SYSCONFIG_LOADED: set when the OCP_SYSCONFIG value has been cached
448  * _HWMOD_SKIP_ENABLE: set if hwmod enabled during init (HWMOD_INIT_NO_IDLE) -
449  *     causes the first call to _enable() to only update the pinmux
450  */
451 #define _HWMOD_NO_MPU_PORT                      (1 << 0)
452 #define _HWMOD_WAKEUP_ENABLED                   (1 << 1)
453 #define _HWMOD_SYSCONFIG_LOADED                 (1 << 2)
454 #define _HWMOD_SKIP_ENABLE                      (1 << 3)
456 /*
457  * omap_hwmod._state definitions
458  *
459  * INITIALIZED: reset (optionally), initialized, enabled, disabled
460  *              (optionally)
461  *
462  *
463  */
464 #define _HWMOD_STATE_UNKNOWN                    0
465 #define _HWMOD_STATE_REGISTERED                 1
466 #define _HWMOD_STATE_CLKS_INITED                2
467 #define _HWMOD_STATE_INITIALIZED                3
468 #define _HWMOD_STATE_ENABLED                    4
469 #define _HWMOD_STATE_IDLE                       5
470 #define _HWMOD_STATE_DISABLED                   6
472 /**
473  * struct omap_hwmod_class - the type of an IP block
474  * @name: name of the hwmod_class
475  * @sysc: device SYSCONFIG/SYSSTATUS register data
476  * @rev: revision of the IP class
477  * @pre_shutdown: ptr to fn to be executed immediately prior to device shutdown
478  * @reset: ptr to fn to be executed in place of the standard hwmod reset fn
479  *
480  * Represent the class of a OMAP hardware "modules" (e.g. timer,
481  * smartreflex, gpio, uart...)
482  *
483  * @pre_shutdown is a function that will be run immediately before
484  * hwmod clocks are disabled, etc.  It is intended for use for hwmods
485  * like the MPU watchdog, which cannot be disabled with the standard
486  * omap_hwmod_shutdown().  The function should return 0 upon success,
487  * or some negative error upon failure.  Returning an error will cause
488  * omap_hwmod_shutdown() to abort the device shutdown and return an
489  * error.
490  *
491  * If @reset is defined, then the function it points to will be
492  * executed in place of the standard hwmod _reset() code in
493  * mach-omap2/omap_hwmod.c.  This is needed for IP blocks which have
494  * unusual reset sequences - usually processor IP blocks like the IVA.
495  */
496 struct omap_hwmod_class {
497         const char                              *name;
498         struct omap_hwmod_class_sysconfig       *sysc;
499         u32                                     rev;
500         int                                     (*pre_shutdown)(struct omap_hwmod *oh);
501         int                                     (*reset)(struct omap_hwmod *oh);
502 };
504 /**
505  * struct omap_hwmod - integration data for OMAP hardware "modules" (IP blocks)
506  * @name: name of the hwmod
507  * @class: struct omap_hwmod_class * to the class of this hwmod
508  * @od: struct omap_device currently associated with this hwmod (internal use)
509  * @mpu_irqs: ptr to an array of MPU IRQs
510  * @sdma_reqs: ptr to an array of System DMA request IDs
511  * @prcm: PRCM data pertaining to this hwmod
512  * @main_clk: main clock: OMAP clock name
513  * @_clk: pointer to the main struct clk (filled in at runtime)
514  * @opt_clks: other device clocks that drivers can request (0..*)
515  * @vdd_name: voltage domain name
516  * @voltdm: pointer to voltage domain (filled in at runtime)
517  * @masters: ptr to array of OCP ifs that this hwmod can initiate on
518  * @slaves: ptr to array of OCP ifs that this hwmod can respond on
519  * @dev_attr: arbitrary device attributes that can be passed to the driver
520  * @_sysc_cache: internal-use hwmod flags
521  * @_mpu_rt_va: cached register target start address (internal use)
522  * @_mpu_port_index: cached MPU register target slave ID (internal use)
523  * @opt_clks_cnt: number of @opt_clks
524  * @master_cnt: number of @master entries
525  * @slaves_cnt: number of @slave entries
526  * @response_lat: device OCP response latency (in interface clock cycles)
527  * @_int_flags: internal-use hwmod flags
528  * @_state: internal-use hwmod state
529  * @_postsetup_state: internal-use state to leave the hwmod in after _setup()
530  * @flags: hwmod flags (documented below)
531  * @_lock: spinlock serializing operations on this hwmod
532  * @node: list node for hwmod list (internal use)
533  *
534  * @main_clk refers to this module's "main clock," which for our
535  * purposes is defined as "the functional clock needed for register
536  * accesses to complete."  Modules may not have a main clock if the
537  * interface clock also serves as a main clock.
538  *
539  * Parameter names beginning with an underscore are managed internally by
540  * the omap_hwmod code and should not be set during initialization.
541  */
542 struct omap_hwmod {
543         const char                      *name;
544         struct omap_hwmod_class         *class;
545         struct omap_device              *od;
546         struct omap_hwmod_mux_info      *mux;
547         struct omap_hwmod_irq_info      *mpu_irqs;
548         struct omap_hwmod_dma_info      *sdma_reqs;
549         struct omap_hwmod_rst_info      *rst_lines;
550         union {
551                 struct omap_hwmod_omap2_prcm omap2;
552                 struct omap_hwmod_omap4_prcm omap4;
553         }                               prcm;
554         const char                      *main_clk;
555         struct clk                      *_clk;
556         struct omap_hwmod_opt_clk       *opt_clks;
557         char                            *clkdm_name;
558         struct clockdomain              *clkdm;
559         char                            *vdd_name;
560         struct omap_hwmod_ocp_if        **masters; /* connect to *_IA */
561         struct omap_hwmod_ocp_if        **slaves;  /* connect to *_TA */
562         void                            *dev_attr;
563         u32                             _sysc_cache;
564         void __iomem                    *_mpu_rt_va;
565         spinlock_t                      _lock;
566         struct list_head                node;
567         u16                             flags;
568         u8                              _mpu_port_index;
569         u8                              response_lat;
570         u8                              rst_lines_cnt;
571         u8                              opt_clks_cnt;
572         u8                              masters_cnt;
573         u8                              slaves_cnt;
574         u8                              hwmods_cnt;
575         u8                              _int_flags;
576         u8                              _state;
577         u8                              _postsetup_state;
578 };
580 int omap_hwmod_register(struct omap_hwmod **ohs);
581 struct omap_hwmod *omap_hwmod_lookup(const char *name);
582 int omap_hwmod_for_each(int (*fn)(struct omap_hwmod *oh, void *data),
583                         void *data);
585 int __init omap_hwmod_setup_one(const char *name);
587 int omap_hwmod_enable(struct omap_hwmod *oh);
588 int _omap_hwmod_enable(struct omap_hwmod *oh);
589 int omap_hwmod_idle(struct omap_hwmod *oh);
590 int _omap_hwmod_idle(struct omap_hwmod *oh);
591 int omap_hwmod_shutdown(struct omap_hwmod *oh);
593 int omap_hwmod_assert_hardreset(struct omap_hwmod *oh, const char *name);
594 int omap_hwmod_deassert_hardreset(struct omap_hwmod *oh, const char *name);
595 int omap_hwmod_read_hardreset(struct omap_hwmod *oh, const char *name);
597 int omap_hwmod_enable_clocks(struct omap_hwmod *oh);
598 int omap_hwmod_disable_clocks(struct omap_hwmod *oh);
600 int omap_hwmod_set_master_standbymode(struct omap_hwmod *oh, u8 idlemode);
601 int omap_hwmod_set_slave_idlemode(struct omap_hwmod *oh, u8 idlemode);
602 int omap_hwmod_set_ocp_autoidle(struct omap_hwmod *oh, u8 autoidle);
604 int omap_hwmod_reset(struct omap_hwmod *oh);
605 void omap_hwmod_ocp_barrier(struct omap_hwmod *oh);
607 void omap_hwmod_write(u32 v, struct omap_hwmod *oh, u16 reg_offs);
608 u32 omap_hwmod_read(struct omap_hwmod *oh, u16 reg_offs);
609 int omap_hwmod_softreset(struct omap_hwmod *oh);
611 int omap_hwmod_count_resources(struct omap_hwmod *oh);
612 int omap_hwmod_fill_resources(struct omap_hwmod *oh, struct resource *res);
614 struct powerdomain *omap_hwmod_get_pwrdm(struct omap_hwmod *oh);
615 void __iomem *omap_hwmod_get_mpu_rt_va(struct omap_hwmod *oh);
617 int omap_hwmod_add_initiator_dep(struct omap_hwmod *oh,
618                                  struct omap_hwmod *init_oh);
619 int omap_hwmod_del_initiator_dep(struct omap_hwmod *oh,
620                                  struct omap_hwmod *init_oh);
622 int omap_hwmod_set_clockact_both(struct omap_hwmod *oh);
623 int omap_hwmod_set_clockact_main(struct omap_hwmod *oh);
624 int omap_hwmod_set_clockact_iclk(struct omap_hwmod *oh);
625 int omap_hwmod_set_clockact_none(struct omap_hwmod *oh);
627 int omap_hwmod_enable_wakeup(struct omap_hwmod *oh);
628 int omap_hwmod_disable_wakeup(struct omap_hwmod *oh);
630 int omap_hwmod_for_each_by_class(const char *classname,
631                                  int (*fn)(struct omap_hwmod *oh,
632                                            void *user),
633                                  void *user);
635 int omap_hwmod_set_postsetup_state(struct omap_hwmod *oh, u8 state);
636 int omap_hwmod_get_context_loss_count(struct omap_hwmod *oh);
638 int omap_hwmod_no_setup_reset(struct omap_hwmod *oh);
640 int omap_hwmod_pad_route_irq(struct omap_hwmod *oh, int pad_idx, int irq_idx);
642 /*
643  * Chip variant-specific hwmod init routines - XXX should be converted
644  * to use initcalls once the initial boot ordering is straightened out
645  */
646 extern int omap2420_hwmod_init(void);
647 extern int omap2430_hwmod_init(void);
648 extern int omap3xxx_hwmod_init(void);
649 extern int omap44xx_hwmod_init(void);
650 extern int am33xx_hwmod_init(void);
652 #endif