1 /*
2 * omap_hwmod macros, structures
3 *
4 * Copyright (C) 2009-2011 Nokia Corporation
5 * Copyright (C) 2011 Texas Instruments, Inc.
6 * Paul Walmsley
7 *
8 * Created in collaboration with (alphabetical order): BenoƮt Cousson,
9 * Kevin Hilman, Tony Lindgren, Rajendra Nayak, Vikram Pandita, Sakari
10 * Poussa, Anand Sawant, Santosh Shilimkar, Richard Woodruff
11 *
12 * This program is free software; you can redistribute it and/or modify
13 * it under the terms of the GNU General Public License version 2 as
14 * published by the Free Software Foundation.
15 *
16 * These headers and macros are used to define OMAP on-chip module
17 * data and their integration with other OMAP modules and Linux.
18 * Copious documentation and references can also be found in the
19 * omap_hwmod code, in arch/arm/mach-omap2/omap_hwmod.c (as of this
20 * writing).
21 *
22 * To do:
23 * - add interconnect error log structures
24 * - add pinmuxing
25 * - init_conn_id_bit (CONNID_BIT_VECTOR)
26 * - implement default hwmod SMS/SDRC flags?
27 * - move Linux-specific data ("non-ROM data") out
28 *
29 */
30 #ifndef __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_HWMOD_H
31 #define __ARCH_ARM_PLAT_OMAP_INCLUDE_MACH_OMAP_HWMOD_H
33 #include <linux/kernel.h>
34 #include <linux/init.h>
35 #include <linux/list.h>
36 #include <linux/ioport.h>
37 #include <linux/spinlock.h>
38 #include <plat/cpu.h>
40 struct omap_device;
42 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type1;
43 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type2;
45 /*
46 * OCP SYSCONFIG bit shifts/masks TYPE1. These are for IPs compliant
47 * with the original PRCM protocol defined for OMAP2420
48 */
49 #define SYSC_TYPE1_MIDLEMODE_SHIFT 12
50 #define SYSC_TYPE1_MIDLEMODE_MASK (0x3 << SYSC_MIDLEMODE_SHIFT)
51 #define SYSC_TYPE1_CLOCKACTIVITY_SHIFT 8
52 #define SYSC_TYPE1_CLOCKACTIVITY_MASK (0x3 << SYSC_CLOCKACTIVITY_SHIFT)
53 #define SYSC_TYPE1_SIDLEMODE_SHIFT 3
54 #define SYSC_TYPE1_SIDLEMODE_MASK (0x3 << SYSC_SIDLEMODE_SHIFT)
55 #define SYSC_TYPE1_ENAWAKEUP_SHIFT 2
56 #define SYSC_TYPE1_ENAWAKEUP_MASK (1 << SYSC_ENAWAKEUP_SHIFT)
57 #define SYSC_TYPE1_SOFTRESET_SHIFT 1
58 #define SYSC_TYPE1_SOFTRESET_MASK (1 << SYSC_SOFTRESET_SHIFT)
59 #define SYSC_TYPE1_AUTOIDLE_SHIFT 0
60 #define SYSC_TYPE1_AUTOIDLE_MASK (1 << SYSC_AUTOIDLE_SHIFT)
62 /*
63 * OCP SYSCONFIG bit shifts/masks TYPE2. These are for IPs compliant
64 * with the new PRCM protocol defined for new OMAP4 IPs.
65 */
66 #define SYSC_TYPE2_SOFTRESET_SHIFT 0
67 #define SYSC_TYPE2_SOFTRESET_MASK (1 << SYSC_TYPE2_SOFTRESET_SHIFT)
68 #define SYSC_TYPE2_SIDLEMODE_SHIFT 2
69 #define SYSC_TYPE2_SIDLEMODE_MASK (0x3 << SYSC_TYPE2_SIDLEMODE_SHIFT)
70 #define SYSC_TYPE2_MIDLEMODE_SHIFT 4
71 #define SYSC_TYPE2_MIDLEMODE_MASK (0x3 << SYSC_TYPE2_MIDLEMODE_SHIFT)
73 /* OCP SYSSTATUS bit shifts/masks */
74 #define SYSS_RESETDONE_SHIFT 0
75 #define SYSS_RESETDONE_MASK (1 << SYSS_RESETDONE_SHIFT)
77 /* Master standby/slave idle mode flags */
78 #define HWMOD_IDLEMODE_FORCE (1 << 0)
79 #define HWMOD_IDLEMODE_NO (1 << 1)
80 #define HWMOD_IDLEMODE_SMART (1 << 2)
81 #define HWMOD_IDLEMODE_SMART_WKUP (1 << 3)
83 /* modulemode control type (SW or HW) */
84 #define MODULEMODE_HWCTRL 1
85 #define MODULEMODE_SWCTRL 2
88 /**
89 * struct omap_hwmod_mux_info - hwmod specific mux configuration
90 * @pads: array of omap_device_pad entries
91 * @nr_pads: number of omap_device_pad entries
92 *
93 * Note that this is currently built during init as needed.
94 */
95 struct omap_hwmod_mux_info {
96 int nr_pads;
97 struct omap_device_pad *pads;
98 int nr_pads_dynamic;
99 struct omap_device_pad **pads_dynamic;
100 int *irqs;
101 bool enabled;
102 };
104 /**
105 * struct omap_hwmod_irq_info - MPU IRQs used by the hwmod
106 * @name: name of the IRQ channel (module local name)
107 * @irq: IRQ channel ID (should be non-negative except -1 = terminator)
108 *
109 * @name should be something short, e.g., "tx" or "rx". It is for use
110 * by platform_get_resource_byname(). It is defined locally to the
111 * hwmod.
112 */
113 struct omap_hwmod_irq_info {
114 const char *name;
115 s16 irq;
116 };
118 /**
119 * struct omap_hwmod_dma_info - DMA channels used by the hwmod
120 * @name: name of the DMA channel (module local name)
121 * @dma_req: DMA request ID (should be non-negative except -1 = terminator)
122 *
123 * @name should be something short, e.g., "tx" or "rx". It is for use
124 * by platform_get_resource_byname(). It is defined locally to the
125 * hwmod.
126 */
127 struct omap_hwmod_dma_info {
128 const char *name;
129 s16 dma_req;
130 };
132 /**
133 * struct omap_hwmod_rst_info - IPs reset lines use by hwmod
134 * @name: name of the reset line (module local name)
135 * @rst_shift: Offset of the reset bit
136 * @st_shift: Offset of the reset status bit (OMAP2/3 only)
137 *
138 * @name should be something short, e.g., "cpu0" or "rst". It is defined
139 * locally to the hwmod.
140 */
141 struct omap_hwmod_rst_info {
142 const char *name;
143 u8 rst_shift;
144 u8 st_shift;
145 };
147 /**
148 * struct omap_hwmod_opt_clk - optional clocks used by this hwmod
149 * @role: "sys", "32k", "tv", etc -- for use in clk_get()
150 * @clk: opt clock: OMAP clock name
151 * @_clk: pointer to the struct clk (filled in at runtime)
152 *
153 * The module's interface clock and main functional clock should not
154 * be added as optional clocks.
155 */
156 struct omap_hwmod_opt_clk {
157 const char *role;
158 const char *clk;
159 struct clk *_clk;
160 };
163 /* omap_hwmod_omap2_firewall.flags bits */
164 #define OMAP_FIREWALL_L3 (1 << 0)
165 #define OMAP_FIREWALL_L4 (1 << 1)
167 /**
168 * struct omap_hwmod_omap2_firewall - OMAP2/3 device firewall data
169 * @l3_perm_bit: bit shift for L3_PM_*_PERMISSION_*
170 * @l4_fw_region: L4 firewall region ID
171 * @l4_prot_group: L4 protection group ID
172 * @flags: (see omap_hwmod_omap2_firewall.flags macros above)
173 */
174 struct omap_hwmod_omap2_firewall {
175 u8 l3_perm_bit;
176 u8 l4_fw_region;
177 u8 l4_prot_group;
178 u8 flags;
179 };
182 /*
183 * omap_hwmod_addr_space.flags bits
184 *
185 * ADDR_MAP_ON_INIT: Map this address space during omap_hwmod init.
186 * ADDR_TYPE_RT: Address space contains module register target data.
187 */
188 #define ADDR_MAP_ON_INIT (1 << 0) /* XXX does not belong */
189 #define ADDR_TYPE_RT (1 << 1)
191 /**
192 * struct omap_hwmod_addr_space - address space handled by the hwmod
193 * @name: name of the address space
194 * @pa_start: starting physical address
195 * @pa_end: ending physical address
196 * @flags: (see omap_hwmod_addr_space.flags macros above)
197 *
198 * Address space doesn't necessarily follow physical interconnect
199 * structure. GPMC is one example.
200 */
201 struct omap_hwmod_addr_space {
202 const char *name;
203 u32 pa_start;
204 u32 pa_end;
205 u8 flags;
206 };
209 /*
210 * omap_hwmod_ocp_if.user bits: these indicate the initiators that use this
211 * interface to interact with the hwmod. Used to add sleep dependencies
212 * when the module is enabled or disabled.
213 */
214 #define OCP_USER_MPU (1 << 0)
215 #define OCP_USER_SDMA (1 << 1)
217 /* omap_hwmod_ocp_if.flags bits */
218 #define OCPIF_SWSUP_IDLE (1 << 0)
219 #define OCPIF_CAN_BURST (1 << 1)
221 /**
222 * struct omap_hwmod_ocp_if - OCP interface data
223 * @master: struct omap_hwmod that initiates OCP transactions on this link
224 * @slave: struct omap_hwmod that responds to OCP transactions on this link
225 * @addr: address space associated with this link
226 * @clk: interface clock: OMAP clock name
227 * @_clk: pointer to the interface struct clk (filled in at runtime)
228 * @fw: interface firewall data
229 * @width: OCP data width
230 * @user: initiators using this interface (see OCP_USER_* macros above)
231 * @flags: OCP interface flags (see OCPIF_* macros above)
232 *
233 * It may also be useful to add a tag_cnt field for OCP2.x devices.
234 *
235 * Parameter names beginning with an underscore are managed internally by
236 * the omap_hwmod code and should not be set during initialization.
237 */
238 struct omap_hwmod_ocp_if {
239 struct omap_hwmod *master;
240 struct omap_hwmod *slave;
241 struct omap_hwmod_addr_space *addr;
242 const char *clk;
243 struct clk *_clk;
244 union {
245 struct omap_hwmod_omap2_firewall omap2;
246 } fw;
247 u8 width;
248 u8 user;
249 u8 flags;
250 };
253 /* Macros for use in struct omap_hwmod_sysconfig */
255 /* Flags for use in omap_hwmod_sysconfig.idlemodes */
256 #define MASTER_STANDBY_SHIFT 4
257 #define SLAVE_IDLE_SHIFT 0
258 #define SIDLE_FORCE (HWMOD_IDLEMODE_FORCE << SLAVE_IDLE_SHIFT)
259 #define SIDLE_NO (HWMOD_IDLEMODE_NO << SLAVE_IDLE_SHIFT)
260 #define SIDLE_SMART (HWMOD_IDLEMODE_SMART << SLAVE_IDLE_SHIFT)
261 #define SIDLE_SMART_WKUP (HWMOD_IDLEMODE_SMART_WKUP << SLAVE_IDLE_SHIFT)
262 #define MSTANDBY_FORCE (HWMOD_IDLEMODE_FORCE << MASTER_STANDBY_SHIFT)
263 #define MSTANDBY_NO (HWMOD_IDLEMODE_NO << MASTER_STANDBY_SHIFT)
264 #define MSTANDBY_SMART (HWMOD_IDLEMODE_SMART << MASTER_STANDBY_SHIFT)
265 #define MSTANDBY_SMART_WKUP (HWMOD_IDLEMODE_SMART_WKUP << MASTER_STANDBY_SHIFT)
267 /* omap_hwmod_sysconfig.sysc_flags capability flags */
268 #define SYSC_HAS_AUTOIDLE (1 << 0)
269 #define SYSC_HAS_SOFTRESET (1 << 1)
270 #define SYSC_HAS_ENAWAKEUP (1 << 2)
271 #define SYSC_HAS_EMUFREE (1 << 3)
272 #define SYSC_HAS_CLOCKACTIVITY (1 << 4)
273 #define SYSC_HAS_SIDLEMODE (1 << 5)
274 #define SYSC_HAS_MIDLEMODE (1 << 6)
275 #define SYSS_HAS_RESET_STATUS (1 << 7)
276 #define SYSC_NO_CACHE (1 << 8) /* XXX SW flag, belongs elsewhere */
277 #define SYSC_HAS_RESET_STATUS (1 << 9)
279 /* omap_hwmod_sysconfig.clockact flags */
280 #define CLOCKACT_TEST_BOTH 0x0
281 #define CLOCKACT_TEST_MAIN 0x1
282 #define CLOCKACT_TEST_ICLK 0x2
283 #define CLOCKACT_TEST_NONE 0x3
285 /**
286 * struct omap_hwmod_sysc_fields - hwmod OCP_SYSCONFIG register field offsets.
287 * @midle_shift: Offset of the midle bit
288 * @clkact_shift: Offset of the clockactivity bit
289 * @sidle_shift: Offset of the sidle bit
290 * @enwkup_shift: Offset of the enawakeup bit
291 * @srst_shift: Offset of the softreset bit
292 * @autoidle_shift: Offset of the autoidle bit
293 */
294 struct omap_hwmod_sysc_fields {
295 u8 midle_shift;
296 u8 clkact_shift;
297 u8 sidle_shift;
298 u8 enwkup_shift;
299 u8 srst_shift;
300 u8 autoidle_shift;
301 };
303 /**
304 * struct omap_hwmod_class_sysconfig - hwmod class OCP_SYS* data
305 * @rev_offs: IP block revision register offset (from module base addr)
306 * @sysc_offs: OCP_SYSCONFIG register offset (from module base addr)
307 * @syss_offs: OCP_SYSSTATUS register offset (from module base addr)
308 * @idlemodes: One or more of {SIDLE,MSTANDBY}_{OFF,FORCE,SMART}
309 * @sysc_flags: SYS{C,S}_HAS* flags indicating SYSCONFIG bits supported
310 * @clockact: the default value of the module CLOCKACTIVITY bits
311 *
312 * @clockact describes to the module which clocks are likely to be
313 * disabled when the PRCM issues its idle request to the module. Some
314 * modules have separate clockdomains for the interface clock and main
315 * functional clock, and can check whether they should acknowledge the
316 * idle request based on the internal module functionality that has
317 * been associated with the clocks marked in @clockact. This field is
318 * only used if HWMOD_SET_DEFAULT_CLOCKACT is set (see below)
319 *
320 * @sysc_fields: structure containing the offset positions of various bits in
321 * SYSCONFIG register. This can be populated using omap_hwmod_sysc_type1 or
322 * omap_hwmod_sysc_type2 defined in omap_hwmod_common_data.c depending on
323 * whether the device ip is compliant with the original PRCM protocol
324 * defined for OMAP2420 or the new PRCM protocol for new OMAP4 IPs.
325 * If the device follows a different scheme for the sysconfig register ,
326 * then this field has to be populated with the correct offset structure.
327 */
328 struct omap_hwmod_class_sysconfig {
329 u16 rev_offs;
330 u16 sysc_offs;
331 u16 syss_offs;
332 u16 sysc_flags;
333 u8 idlemodes;
334 u8 clockact;
335 struct omap_hwmod_sysc_fields *sysc_fields;
336 };
338 /**
339 * struct omap_hwmod_omap2_prcm - OMAP2/3-specific PRCM data
340 * @module_offs: PRCM submodule offset from the start of the PRM/CM
341 * @prcm_reg_id: PRCM register ID (e.g., 3 for CM_AUTOIDLE3)
342 * @module_bit: register bit shift for AUTOIDLE, WKST, WKEN, GRPSEL regs
343 * @idlest_reg_id: IDLEST register ID (e.g., 3 for CM_IDLEST3)
344 * @idlest_idle_bit: register bit shift for CM_IDLEST slave idle bit
345 * @idlest_stdby_bit: register bit shift for CM_IDLEST master standby bit
346 *
347 * @prcm_reg_id and @module_bit are specific to the AUTOIDLE, WKST,
348 * WKEN, GRPSEL registers. In an ideal world, no extra information
349 * would be needed for IDLEST information, but alas, there are some
350 * exceptions, so @idlest_reg_id, @idlest_idle_bit, @idlest_stdby_bit
351 * are needed for the IDLEST registers (c.f. 2430 I2CHS, 3430 USBHOST)
352 */
353 struct omap_hwmod_omap2_prcm {
354 s16 module_offs;
355 u8 prcm_reg_id;
356 u8 module_bit;
357 u8 idlest_reg_id;
358 u8 idlest_idle_bit;
359 u8 idlest_stdby_bit;
360 };
363 /**
364 * struct omap_hwmod_omap4_prcm - OMAP4-specific PRCM data
365 * @clkctrl_reg: PRCM address of the clock control register
366 * @rstctrl_reg: address of the XXX_RSTCTRL register located in the PRM
367 * @submodule_wkdep_bit: bit shift of the WKDEP range
368 */
369 struct omap_hwmod_omap4_prcm {
370 u16 clkctrl_offs;
371 u16 rstctrl_offs;
372 u16 context_offs;
373 u8 submodule_wkdep_bit;
374 u8 modulemode;
375 };
378 /*
379 * omap_hwmod.flags definitions
380 *
381 * HWMOD_SWSUP_SIDLE: omap_hwmod code should manually bring module in and out
382 * of idle, rather than relying on module smart-idle
383 * HWMOD_SWSUP_MSTDBY: omap_hwmod code should manually bring module in and out
384 * of standby, rather than relying on module smart-standby
385 * HWMOD_INIT_NO_RESET: don't reset this module at boot - important for
386 * SDRAM controller, etc. XXX probably belongs outside the main hwmod file
387 * XXX Should be HWMOD_SETUP_NO_RESET
388 * HWMOD_INIT_NO_IDLE: don't idle this module at boot - important for SDRAM
389 * controller, etc. XXX probably belongs outside the main hwmod file
390 * XXX Should be HWMOD_SETUP_NO_IDLE
391 * HWMOD_NO_OCP_AUTOIDLE: disable module autoidle (OCP_SYSCONFIG.AUTOIDLE)
392 * when module is enabled, rather than the default, which is to
393 * enable autoidle
394 * HWMOD_SET_DEFAULT_CLOCKACT: program CLOCKACTIVITY bits at startup
395 * HWMOD_NO_IDLEST: this module does not have idle status - this is the case
396 * only for few initiator modules on OMAP2 & 3.
397 * HWMOD_CONTROL_OPT_CLKS_IN_RESET: Enable all optional clocks during reset.
398 * This is needed for devices like DSS that require optional clocks enabled
399 * in order to complete the reset. Optional clocks will be disabled
400 * again after the reset.
401 * HWMOD_16BIT_REG: Module has 16bit registers
402 */
403 #define HWMOD_SWSUP_SIDLE (1 << 0)
404 #define HWMOD_SWSUP_MSTANDBY (1 << 1)
405 #define HWMOD_INIT_NO_RESET (1 << 2)
406 #define HWMOD_INIT_NO_IDLE (1 << 3)
407 #define HWMOD_NO_OCP_AUTOIDLE (1 << 4)
408 #define HWMOD_SET_DEFAULT_CLOCKACT (1 << 5)
409 #define HWMOD_NO_IDLEST (1 << 6)
410 #define HWMOD_CONTROL_OPT_CLKS_IN_RESET (1 << 7)
411 #define HWMOD_16BIT_REG (1 << 8)
413 /*
414 * omap_hwmod._int_flags definitions
415 * These are for internal use only and are managed by the omap_hwmod code.
416 *
417 * _HWMOD_NO_MPU_PORT: no path exists for the MPU to write to this module
418 * _HWMOD_WAKEUP_ENABLED: set when the omap_hwmod code has enabled ENAWAKEUP
419 * _HWMOD_SYSCONFIG_LOADED: set when the OCP_SYSCONFIG value has been cached
420 * _HWMOD_SKIP_ENABLE: set if hwmod enabled during init (HWMOD_INIT_NO_IDLE) -
421 * causes the first call to _enable() to only update the pinmux
422 */
423 #define _HWMOD_NO_MPU_PORT (1 << 0)
424 #define _HWMOD_WAKEUP_ENABLED (1 << 1)
425 #define _HWMOD_SYSCONFIG_LOADED (1 << 2)
426 #define _HWMOD_SKIP_ENABLE (1 << 3)
428 /*
429 * omap_hwmod._state definitions
430 *
431 * INITIALIZED: reset (optionally), initialized, enabled, disabled
432 * (optionally)
433 *
434 *
435 */
436 #define _HWMOD_STATE_UNKNOWN 0
437 #define _HWMOD_STATE_REGISTERED 1
438 #define _HWMOD_STATE_CLKS_INITED 2
439 #define _HWMOD_STATE_INITIALIZED 3
440 #define _HWMOD_STATE_ENABLED 4
441 #define _HWMOD_STATE_IDLE 5
442 #define _HWMOD_STATE_DISABLED 6
444 /**
445 * struct omap_hwmod_class - the type of an IP block
446 * @name: name of the hwmod_class
447 * @sysc: device SYSCONFIG/SYSSTATUS register data
448 * @rev: revision of the IP class
449 * @pre_shutdown: ptr to fn to be executed immediately prior to device shutdown
450 * @reset: ptr to fn to be executed in place of the standard hwmod reset fn
451 *
452 * Represent the class of a OMAP hardware "modules" (e.g. timer,
453 * smartreflex, gpio, uart...)
454 *
455 * @pre_shutdown is a function that will be run immediately before
456 * hwmod clocks are disabled, etc. It is intended for use for hwmods
457 * like the MPU watchdog, which cannot be disabled with the standard
458 * omap_hwmod_shutdown(). The function should return 0 upon success,
459 * or some negative error upon failure. Returning an error will cause
460 * omap_hwmod_shutdown() to abort the device shutdown and return an
461 * error.
462 *
463 * If @reset is defined, then the function it points to will be
464 * executed in place of the standard hwmod _reset() code in
465 * mach-omap2/omap_hwmod.c. This is needed for IP blocks which have
466 * unusual reset sequences - usually processor IP blocks like the IVA.
467 */
468 struct omap_hwmod_class {
469 const char *name;
470 struct omap_hwmod_class_sysconfig *sysc;
471 u32 rev;
472 int (*pre_shutdown)(struct omap_hwmod *oh);
473 int (*reset)(struct omap_hwmod *oh);
474 };
476 /**
477 * struct omap_hwmod - integration data for OMAP hardware "modules" (IP blocks)
478 * @name: name of the hwmod
479 * @class: struct omap_hwmod_class * to the class of this hwmod
480 * @od: struct omap_device currently associated with this hwmod (internal use)
481 * @mpu_irqs: ptr to an array of MPU IRQs
482 * @sdma_reqs: ptr to an array of System DMA request IDs
483 * @prcm: PRCM data pertaining to this hwmod
484 * @main_clk: main clock: OMAP clock name
485 * @_clk: pointer to the main struct clk (filled in at runtime)
486 * @opt_clks: other device clocks that drivers can request (0..*)
487 * @vdd_name: voltage domain name
488 * @voltdm: pointer to voltage domain (filled in at runtime)
489 * @masters: ptr to array of OCP ifs that this hwmod can initiate on
490 * @slaves: ptr to array of OCP ifs that this hwmod can respond on
491 * @dev_attr: arbitrary device attributes that can be passed to the driver
492 * @_sysc_cache: internal-use hwmod flags
493 * @_mpu_rt_va: cached register target start address (internal use)
494 * @_mpu_port_index: cached MPU register target slave ID (internal use)
495 * @opt_clks_cnt: number of @opt_clks
496 * @master_cnt: number of @master entries
497 * @slaves_cnt: number of @slave entries
498 * @response_lat: device OCP response latency (in interface clock cycles)
499 * @_int_flags: internal-use hwmod flags
500 * @_state: internal-use hwmod state
501 * @_postsetup_state: internal-use state to leave the hwmod in after _setup()
502 * @flags: hwmod flags (documented below)
503 * @_lock: spinlock serializing operations on this hwmod
504 * @node: list node for hwmod list (internal use)
505 *
506 * @main_clk refers to this module's "main clock," which for our
507 * purposes is defined as "the functional clock needed for register
508 * accesses to complete." Modules may not have a main clock if the
509 * interface clock also serves as a main clock.
510 *
511 * Parameter names beginning with an underscore are managed internally by
512 * the omap_hwmod code and should not be set during initialization.
513 */
514 struct omap_hwmod {
515 const char *name;
516 struct omap_hwmod_class *class;
517 struct omap_device *od;
518 struct omap_hwmod_mux_info *mux;
519 struct omap_hwmod_irq_info *mpu_irqs;
520 struct omap_hwmod_dma_info *sdma_reqs;
521 struct omap_hwmod_rst_info *rst_lines;
522 union {
523 struct omap_hwmod_omap2_prcm omap2;
524 struct omap_hwmod_omap4_prcm omap4;
525 } prcm;
526 const char *main_clk;
527 struct clk *_clk;
528 struct omap_hwmod_opt_clk *opt_clks;
529 char *clkdm_name;
530 struct clockdomain *clkdm;
531 char *vdd_name;
532 struct omap_hwmod_ocp_if **masters; /* connect to *_IA */
533 struct omap_hwmod_ocp_if **slaves; /* connect to *_TA */
534 void *dev_attr;
535 u32 _sysc_cache;
536 void __iomem *_mpu_rt_va;
537 spinlock_t _lock;
538 struct list_head node;
539 u16 flags;
540 u8 _mpu_port_index;
541 u8 response_lat;
542 u8 rst_lines_cnt;
543 u8 opt_clks_cnt;
544 u8 masters_cnt;
545 u8 slaves_cnt;
546 u8 hwmods_cnt;
547 u8 _int_flags;
548 u8 _state;
549 u8 _postsetup_state;
550 };
552 int omap_hwmod_register(struct omap_hwmod **ohs);
553 struct omap_hwmod *omap_hwmod_lookup(const char *name);
554 int omap_hwmod_for_each(int (*fn)(struct omap_hwmod *oh, void *data),
555 void *data);
557 int __init omap_hwmod_setup_one(const char *name);
559 int omap_hwmod_enable(struct omap_hwmod *oh);
560 int _omap_hwmod_enable(struct omap_hwmod *oh);
561 int omap_hwmod_idle(struct omap_hwmod *oh);
562 int _omap_hwmod_idle(struct omap_hwmod *oh);
563 int omap_hwmod_shutdown(struct omap_hwmod *oh);
565 int omap_hwmod_assert_hardreset(struct omap_hwmod *oh, const char *name);
566 int omap_hwmod_deassert_hardreset(struct omap_hwmod *oh, const char *name);
567 int omap_hwmod_read_hardreset(struct omap_hwmod *oh, const char *name);
569 int omap_hwmod_enable_clocks(struct omap_hwmod *oh);
570 int omap_hwmod_disable_clocks(struct omap_hwmod *oh);
572 int omap_hwmod_set_slave_idlemode(struct omap_hwmod *oh, u8 idlemode);
573 int omap_hwmod_set_ocp_autoidle(struct omap_hwmod *oh, u8 autoidle);
575 int omap_hwmod_reset(struct omap_hwmod *oh);
576 void omap_hwmod_ocp_barrier(struct omap_hwmod *oh);
578 void omap_hwmod_write(u32 v, struct omap_hwmod *oh, u16 reg_offs);
579 u32 omap_hwmod_read(struct omap_hwmod *oh, u16 reg_offs);
580 int omap_hwmod_softreset(struct omap_hwmod *oh);
582 int omap_hwmod_count_resources(struct omap_hwmod *oh);
583 int omap_hwmod_fill_resources(struct omap_hwmod *oh, struct resource *res);
585 struct powerdomain *omap_hwmod_get_pwrdm(struct omap_hwmod *oh);
586 void __iomem *omap_hwmod_get_mpu_rt_va(struct omap_hwmod *oh);
588 int omap_hwmod_add_initiator_dep(struct omap_hwmod *oh,
589 struct omap_hwmod *init_oh);
590 int omap_hwmod_del_initiator_dep(struct omap_hwmod *oh,
591 struct omap_hwmod *init_oh);
593 int omap_hwmod_set_clockact_both(struct omap_hwmod *oh);
594 int omap_hwmod_set_clockact_main(struct omap_hwmod *oh);
595 int omap_hwmod_set_clockact_iclk(struct omap_hwmod *oh);
596 int omap_hwmod_set_clockact_none(struct omap_hwmod *oh);
598 int omap_hwmod_enable_wakeup(struct omap_hwmod *oh);
599 int omap_hwmod_disable_wakeup(struct omap_hwmod *oh);
601 int omap_hwmod_for_each_by_class(const char *classname,
602 int (*fn)(struct omap_hwmod *oh,
603 void *user),
604 void *user);
606 int omap_hwmod_set_postsetup_state(struct omap_hwmod *oh, u8 state);
607 int omap_hwmod_get_context_loss_count(struct omap_hwmod *oh);
609 int omap_hwmod_no_setup_reset(struct omap_hwmod *oh);
611 int omap_hwmod_pad_route_irq(struct omap_hwmod *oh, int pad_idx, int irq_idx);
613 /*
614 * Chip variant-specific hwmod init routines - XXX should be converted
615 * to use initcalls once the initial boot ordering is straightened out
616 */
617 extern int omap2420_hwmod_init(void);
618 extern int omap2430_hwmod_init(void);
619 extern int omap3xxx_hwmod_init(void);
620 extern int omap44xx_hwmod_init(void);
622 #endif