]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/plat-omap/include/plat/sram.h
Merge branches 'cleanup', 'dt', 'omap1', 'uart', 'soc-part2', 'board' and 'musb'...
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / include / plat / sram.h
1 /*
2  * arch/arm/plat-omap/include/mach/sram.h
3  *
4  * Interface for functions that need to be run in internal SRAM
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License version 2 as
8  * published by the Free Software Foundation.
9  */
11 #ifndef __ARCH_ARM_OMAP_SRAM_H
12 #define __ARCH_ARM_OMAP_SRAM_H
14 #ifndef __ASSEMBLY__
15 #include <asm/fncpy.h>
17 extern void *omap_sram_push_address(unsigned long size);
19 /* Macro to push a function to the internal SRAM, using the fncpy API */
20 #define omap_sram_push(funcp, size) ({                          \
21         typeof(&(funcp)) _res = NULL;                           \
22         void *_sram_address = omap_sram_push_address(size);     \
23         if (_sram_address)                                      \
24                 _res = fncpy(_sram_address, &(funcp), size);    \
25         _res;                                                   \
26 })
28 extern void omap_sram_reprogram_clock(u32 dpllctl, u32 ckctl);
30 extern void omap2_sram_ddr_init(u32 *slow_dll_ctrl, u32 fast_dll_ctrl,
31                                 u32 base_cs, u32 force_unlock);
32 extern void omap2_sram_reprogram_sdrc(u32 perf_level, u32 dll_val,
33                                       u32 mem_type);
34 extern u32 omap2_set_prcm(u32 dpll_ctrl_val, u32 sdrc_rfr_val, int bypass);
36 extern u32 omap3_configure_core_dpll(
37                         u32 m2, u32 unlock_dll, u32 f, u32 inc,
38                         u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0,
39                         u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0,
40                         u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1,
41                         u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1);
42 extern void omap3_sram_restore_context(void);
44 /* Do not use these */
45 extern void omap1_sram_reprogram_clock(u32 ckctl, u32 dpllctl);
46 extern unsigned long omap1_sram_reprogram_clock_sz;
48 extern void omap24xx_sram_reprogram_clock(u32 ckctl, u32 dpllctl);
49 extern unsigned long omap24xx_sram_reprogram_clock_sz;
51 extern void omap242x_sram_ddr_init(u32 *slow_dll_ctrl, u32 fast_dll_ctrl,
52                                                 u32 base_cs, u32 force_unlock);
53 extern unsigned long omap242x_sram_ddr_init_sz;
55 extern u32 omap242x_sram_set_prcm(u32 dpll_ctrl_val, u32 sdrc_rfr_val,
56                                                 int bypass);
57 extern unsigned long omap242x_sram_set_prcm_sz;
59 extern void omap242x_sram_reprogram_sdrc(u32 perf_level, u32 dll_val,
60                                                 u32 mem_type);
61 extern unsigned long omap242x_sram_reprogram_sdrc_sz;
64 extern void omap243x_sram_ddr_init(u32 *slow_dll_ctrl, u32 fast_dll_ctrl,
65                                                 u32 base_cs, u32 force_unlock);
66 extern unsigned long omap243x_sram_ddr_init_sz;
68 extern u32 omap243x_sram_set_prcm(u32 dpll_ctrl_val, u32 sdrc_rfr_val,
69                                                 int bypass);
70 extern unsigned long omap243x_sram_set_prcm_sz;
72 extern void omap243x_sram_reprogram_sdrc(u32 perf_level, u32 dll_val,
73                                                 u32 mem_type);
74 extern unsigned long omap243x_sram_reprogram_sdrc_sz;
76 extern u32 omap3_sram_configure_core_dpll(
77                         u32 m2, u32 unlock_dll, u32 f, u32 inc,
78                         u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0,
79                         u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0,
80                         u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1,
81                         u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1);
82 extern unsigned long omap3_sram_configure_core_dpll_sz;
84 #ifdef CONFIG_PM
85 extern void omap_push_sram_idle(void);
86 #else
87 static inline void omap_push_sram_idle(void) {}
88 #endif /* CONFIG_PM */
90 #endif /* __ASSEMBLY__ */
92 /*
93  * OMAP2+: define the SRAM PA addresses.
94  * Used by the SRAM management code and the idle sleep code.
95  */
96 #define OMAP2_SRAM_PA           0x40200000
97 #define OMAP3_SRAM_PA           0x40200000
98 #ifdef CONFIG_OMAP4_ERRATA_I688
99 #define OMAP4_SRAM_PA           0x40304000
100 #define OMAP4_SRAM_VA           0xfe404000
101 #else
102 #define OMAP4_SRAM_PA           0x40300000
103 #endif
104 #endif