]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/plat-omap/mailbox.c
Merge remote-tracking branch 'idle-test/idle-test'
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / mailbox.c
1 /*
2  * OMAP mailbox driver
3  *
4  * Copyright (C) 2006-2009 Nokia Corporation. All rights reserved.
5  *
6  * Contact: Hiroshi DOYU <Hiroshi.DOYU@nokia.com>
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License
10  * version 2 as published by the Free Software Foundation.
11  *
12  * This program is distributed in the hope that it will be useful, but
13  * WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
15  * General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
20  * 02110-1301 USA
21  *
22  */
24 #include <linux/interrupt.h>
25 #include <linux/spinlock.h>
26 #include <linux/mutex.h>
27 #include <linux/delay.h>
28 #include <linux/slab.h>
29 #include <linux/kfifo.h>
30 #include <linux/err.h>
31 #include <linux/notifier.h>
33 #include <plat/mailbox.h>
35 static struct omap_mbox **mboxes;
37 static int mbox_configured;
38 static DEFINE_MUTEX(mbox_configured_lock);
40 static unsigned int mbox_kfifo_size = CONFIG_OMAP_MBOX_KFIFO_SIZE;
41 module_param(mbox_kfifo_size, uint, S_IRUGO);
42 MODULE_PARM_DESC(mbox_kfifo_size, "Size of omap's mailbox kfifo (bytes)");
44 /* Mailbox FIFO handle functions */
45 static inline mbox_msg_t mbox_fifo_read(struct omap_mbox *mbox)
46 {
47         return mbox->ops->fifo_read(mbox);
48 }
49 static inline void mbox_fifo_write(struct omap_mbox *mbox, mbox_msg_t msg)
50 {
51         mbox->ops->fifo_write(mbox, msg);
52 }
53 static inline int mbox_fifo_empty(struct omap_mbox *mbox)
54 {
55         return mbox->ops->fifo_empty(mbox);
56 }
57 static inline int mbox_fifo_full(struct omap_mbox *mbox)
58 {
59         return mbox->ops->fifo_full(mbox);
60 }
62 /* Mailbox IRQ handle functions */
63 static inline void ack_mbox_irq(struct omap_mbox *mbox, omap_mbox_irq_t irq)
64 {
65         if (mbox->ops->ack_irq)
66                 mbox->ops->ack_irq(mbox, irq);
67 }
68 static inline int is_mbox_irq(struct omap_mbox *mbox, omap_mbox_irq_t irq)
69 {
70         return mbox->ops->is_irq(mbox, irq);
71 }
73 /*
74  * message sender
75  */
76 static int __mbox_poll_for_space(struct omap_mbox *mbox)
77 {
78         int ret = 0, i = 1000;
80         while (mbox_fifo_full(mbox)) {
81                 if (mbox->ops->type == OMAP_MBOX_TYPE2)
82                         return -1;
83                 if (--i == 0)
84                         return -1;
85                 udelay(1);
86         }
87         return ret;
88 }
90 int omap_mbox_msg_send(struct omap_mbox *mbox, mbox_msg_t msg)
91 {
92         struct omap_mbox_queue *mq = mbox->txq;
93         int ret = 0, len;
95         spin_lock_bh(&mq->lock);
97         if (kfifo_avail(&mq->fifo) < sizeof(msg)) {
98                 ret = -ENOMEM;
99                 goto out;
100         }
102         if (kfifo_is_empty(&mq->fifo) && !__mbox_poll_for_space(mbox)) {
103                 mbox_fifo_write(mbox, msg);
104                 goto out;
105         }
107         len = kfifo_in(&mq->fifo, (unsigned char *)&msg, sizeof(msg));
108         WARN_ON(len != sizeof(msg));
110         tasklet_schedule(&mbox->txq->tasklet);
112 out:
113         spin_unlock_bh(&mq->lock);
114         return ret;
116 EXPORT_SYMBOL(omap_mbox_msg_send);
118 static void mbox_tx_tasklet(unsigned long tx_data)
120         struct omap_mbox *mbox = (struct omap_mbox *)tx_data;
121         struct omap_mbox_queue *mq = mbox->txq;
122         mbox_msg_t msg;
123         int ret;
125         while (kfifo_len(&mq->fifo)) {
126                 if (__mbox_poll_for_space(mbox)) {
127                         omap_mbox_enable_irq(mbox, IRQ_TX);
128                         break;
129                 }
131                 ret = kfifo_out(&mq->fifo, (unsigned char *)&msg,
132                                                                 sizeof(msg));
133                 WARN_ON(ret != sizeof(msg));
135                 mbox_fifo_write(mbox, msg);
136         }
139 /*
140  * Message receiver(workqueue)
141  */
142 static void mbox_rx_work(struct work_struct *work)
144         struct omap_mbox_queue *mq =
145                         container_of(work, struct omap_mbox_queue, work);
146         mbox_msg_t msg;
147         int len;
149         while (kfifo_len(&mq->fifo) >= sizeof(msg)) {
150                 len = kfifo_out(&mq->fifo, (unsigned char *)&msg, sizeof(msg));
151                 WARN_ON(len != sizeof(msg));
153                 blocking_notifier_call_chain(&mq->mbox->notifier, len,
154                                                                 (void *)msg);
155                 spin_lock_irq(&mq->lock);
156                 if (mq->full) {
157                         mq->full = false;
158                         omap_mbox_enable_irq(mq->mbox, IRQ_RX);
159                 }
160                 spin_unlock_irq(&mq->lock);
161         }
164 /*
165  * Mailbox interrupt handler
166  */
167 static void __mbox_tx_interrupt(struct omap_mbox *mbox)
169         omap_mbox_disable_irq(mbox, IRQ_TX);
170         ack_mbox_irq(mbox, IRQ_TX);
171         tasklet_schedule(&mbox->txq->tasklet);
174 static void __mbox_rx_interrupt(struct omap_mbox *mbox)
176         struct omap_mbox_queue *mq = mbox->rxq;
177         mbox_msg_t msg;
178         int len;
180         while (!mbox_fifo_empty(mbox)) {
181                 if (unlikely(kfifo_avail(&mq->fifo) < sizeof(msg))) {
182                         omap_mbox_disable_irq(mbox, IRQ_RX);
183                         mq->full = true;
184                         goto nomem;
185                 }
187                 msg = mbox_fifo_read(mbox);
189                 len = kfifo_in(&mq->fifo, (unsigned char *)&msg, sizeof(msg));
190                 WARN_ON(len != sizeof(msg));
192                 if (mbox->ops->type == OMAP_MBOX_TYPE1)
193                         break;
194         }
196         /* no more messages in the fifo. clear IRQ source. */
197         ack_mbox_irq(mbox, IRQ_RX);
198 nomem:
199         schedule_work(&mbox->rxq->work);
202 static irqreturn_t mbox_interrupt(int irq, void *p)
204         struct omap_mbox *mbox = p;
206         if (is_mbox_irq(mbox, IRQ_TX))
207                 __mbox_tx_interrupt(mbox);
209         if (is_mbox_irq(mbox, IRQ_RX))
210                 __mbox_rx_interrupt(mbox);
212         return IRQ_HANDLED;
215 static struct omap_mbox_queue *mbox_queue_alloc(struct omap_mbox *mbox,
216                                         void (*work) (struct work_struct *),
217                                         void (*tasklet)(unsigned long))
219         struct omap_mbox_queue *mq;
221         mq = kzalloc(sizeof(struct omap_mbox_queue), GFP_KERNEL);
222         if (!mq)
223                 return NULL;
225         spin_lock_init(&mq->lock);
227         if (kfifo_alloc(&mq->fifo, mbox_kfifo_size, GFP_KERNEL))
228                 goto error;
230         if (work)
231                 INIT_WORK(&mq->work, work);
233         if (tasklet)
234                 tasklet_init(&mq->tasklet, tasklet, (unsigned long)mbox);
235         return mq;
236 error:
237         kfree(mq);
238         return NULL;
241 static void mbox_queue_free(struct omap_mbox_queue *q)
243         kfifo_free(&q->fifo);
244         kfree(q);
247 static int omap_mbox_startup(struct omap_mbox *mbox)
249         int ret = 0;
250         struct omap_mbox_queue *mq;
252         mutex_lock(&mbox_configured_lock);
253         if (!mbox_configured++) {
254                 if (likely(mbox->ops->startup)) {
255                         ret = mbox->ops->startup(mbox);
256                         if (unlikely(ret))
257                                 goto fail_startup;
258                 } else
259                         goto fail_startup;
260         }
262         if (!mbox->use_count++) {
263                 ret = request_irq(mbox->irq, mbox_interrupt, IRQF_SHARED,
264                                                         mbox->name, mbox);
265                 if (unlikely(ret)) {
266                         pr_err("failed to register mailbox interrupt:%d\n",
267                                                                         ret);
268                         goto fail_request_irq;
269                 }
270                 mq = mbox_queue_alloc(mbox, NULL, mbox_tx_tasklet);
271                 if (!mq) {
272                         ret = -ENOMEM;
273                         goto fail_alloc_txq;
274                 }
275                 mbox->txq = mq;
277                 mq = mbox_queue_alloc(mbox, mbox_rx_work, NULL);
278                 if (!mq) {
279                         ret = -ENOMEM;
280                         goto fail_alloc_rxq;
281                 }
282                 mbox->rxq = mq;
283                 mq->mbox = mbox;
284         }
285         mutex_unlock(&mbox_configured_lock);
286         return 0;
288 fail_alloc_rxq:
289         mbox_queue_free(mbox->txq);
290 fail_alloc_txq:
291         free_irq(mbox->irq, mbox);
292 fail_request_irq:
293         if (mbox->ops->shutdown)
294                 mbox->ops->shutdown(mbox);
295         mbox->use_count--;
296 fail_startup:
297         mbox_configured--;
298         mutex_unlock(&mbox_configured_lock);
299         return ret;
302 static void omap_mbox_fini(struct omap_mbox *mbox)
304         mutex_lock(&mbox_configured_lock);
306         if (!--mbox->use_count) {
307                 free_irq(mbox->irq, mbox);
308                 tasklet_kill(&mbox->txq->tasklet);
309         flush_work_sync(&mbox->rxq->work);
310                 mbox_queue_free(mbox->txq);
311                 mbox_queue_free(mbox->rxq);
312         }
314         if (likely(mbox->ops->shutdown)) {
315                 if (!--mbox_configured)
316                         mbox->ops->shutdown(mbox);
317         }
319         mutex_unlock(&mbox_configured_lock);
322 struct omap_mbox *omap_mbox_get(const char *name, struct notifier_block *nb)
324         struct omap_mbox *_mbox, *mbox = NULL;
325         int i, ret;
327         if (!mboxes)
328                 return ERR_PTR(-EINVAL);
330         for (i = 0; (_mbox = mboxes[i]); i++) {
331                 if (!strcmp(_mbox->name, name)) {
332                         mbox = _mbox;
333                         break;
334                 }
335         }
337         if (!mbox)
338                 return ERR_PTR(-ENOENT);
340         ret = omap_mbox_startup(mbox);
341         if (ret)
342                 return ERR_PTR(-ENODEV);
344         if (nb)
345                 blocking_notifier_chain_register(&mbox->notifier, nb);
347         return mbox;
349 EXPORT_SYMBOL(omap_mbox_get);
351 void omap_mbox_put(struct omap_mbox *mbox, struct notifier_block *nb)
353         blocking_notifier_chain_unregister(&mbox->notifier, nb);
354         omap_mbox_fini(mbox);
356 EXPORT_SYMBOL(omap_mbox_put);
358 static struct class omap_mbox_class = { .name = "mbox", };
360 int omap_mbox_register(struct device *parent, struct omap_mbox **list)
362         int ret;
363         int i;
365         mboxes = list;
366         if (!mboxes)
367                 return -EINVAL;
369         for (i = 0; mboxes[i]; i++) {
370                 struct omap_mbox *mbox = mboxes[i];
371                 mbox->dev = device_create(&omap_mbox_class,
372                                 parent, 0, mbox, "%s", mbox->name);
373                 if (IS_ERR(mbox->dev)) {
374                         ret = PTR_ERR(mbox->dev);
375                         goto err_out;
376                 }
378                 BLOCKING_INIT_NOTIFIER_HEAD(&mbox->notifier);
379         }
380         return 0;
382 err_out:
383         while (i--)
384                 device_unregister(mboxes[i]->dev);
385         return ret;
387 EXPORT_SYMBOL(omap_mbox_register);
389 int omap_mbox_unregister(void)
391         int i;
393         if (!mboxes)
394                 return -EINVAL;
396         for (i = 0; mboxes[i]; i++)
397                 device_unregister(mboxes[i]->dev);
398         mboxes = NULL;
399         return 0;
401 EXPORT_SYMBOL(omap_mbox_unregister);
403 static int __init omap_mbox_init(void)
405         int err;
407         err = class_register(&omap_mbox_class);
408         if (err)
409                 return err;
411         /* kfifo size sanity check: alignment and minimal size */
412         mbox_kfifo_size = ALIGN(mbox_kfifo_size, sizeof(mbox_msg_t));
413         mbox_kfifo_size = max_t(unsigned int, mbox_kfifo_size,
414                                                         sizeof(mbox_msg_t));
416         return 0;
418 subsys_initcall(omap_mbox_init);
420 static void __exit omap_mbox_exit(void)
422         class_unregister(&omap_mbox_class);
424 module_exit(omap_mbox_exit);
426 MODULE_LICENSE("GPL v2");
427 MODULE_DESCRIPTION("omap mailbox: interrupt driven messaging");
428 MODULE_AUTHOR("Toshihiro Kobayashi");
429 MODULE_AUTHOR("Hiroshi DOYU");