]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - arch/arm/plat-omap/mailbox.c
Linux-omap rebuilt: Updated fixes for modsplit merge
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / mailbox.c
1 /*
2  * OMAP mailbox driver
3  *
4  * Copyright (C) 2006-2009 Nokia Corporation. All rights reserved.
5  *
6  * Contact: Hiroshi DOYU <Hiroshi.DOYU@nokia.com>
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License
10  * version 2 as published by the Free Software Foundation.
11  *
12  * This program is distributed in the hope that it will be useful, but
13  * WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
15  * General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
20  * 02110-1301 USA
21  *
22  */
24 #include <linux/interrupt.h>
25 #include <linux/spinlock.h>
26 #include <linux/mutex.h>
27 #include <linux/delay.h>
28 #include <linux/slab.h>
29 #include <linux/kfifo.h>
30 #include <linux/err.h>
31 #include <linux/notifier.h>
32 #include <linux/module.h>
34 #include <plat/mailbox.h>
36 static struct omap_mbox **mboxes;
38 static int mbox_configured;
39 static DEFINE_MUTEX(mbox_configured_lock);
41 static unsigned int mbox_kfifo_size = CONFIG_OMAP_MBOX_KFIFO_SIZE;
42 module_param(mbox_kfifo_size, uint, S_IRUGO);
43 MODULE_PARM_DESC(mbox_kfifo_size, "Size of omap's mailbox kfifo (bytes)");
45 /* Mailbox FIFO handle functions */
46 static inline mbox_msg_t mbox_fifo_read(struct omap_mbox *mbox)
47 {
48         return mbox->ops->fifo_read(mbox);
49 }
50 static inline void mbox_fifo_write(struct omap_mbox *mbox, mbox_msg_t msg)
51 {
52         mbox->ops->fifo_write(mbox, msg);
53 }
54 static inline int mbox_fifo_empty(struct omap_mbox *mbox)
55 {
56         return mbox->ops->fifo_empty(mbox);
57 }
58 static inline int mbox_fifo_full(struct omap_mbox *mbox)
59 {
60         return mbox->ops->fifo_full(mbox);
61 }
63 /* Mailbox IRQ handle functions */
64 static inline void ack_mbox_irq(struct omap_mbox *mbox, omap_mbox_irq_t irq)
65 {
66         if (mbox->ops->ack_irq)
67                 mbox->ops->ack_irq(mbox, irq);
68 }
69 static inline int is_mbox_irq(struct omap_mbox *mbox, omap_mbox_irq_t irq)
70 {
71         return mbox->ops->is_irq(mbox, irq);
72 }
74 /*
75  * message sender
76  */
77 static int __mbox_poll_for_space(struct omap_mbox *mbox)
78 {
79         int ret = 0, i = 1000;
81         while (mbox_fifo_full(mbox)) {
82                 if (mbox->ops->type == OMAP_MBOX_TYPE2)
83                         return -1;
84                 if (--i == 0)
85                         return -1;
86                 udelay(1);
87         }
88         return ret;
89 }
91 int omap_mbox_msg_send(struct omap_mbox *mbox, mbox_msg_t msg)
92 {
93         struct omap_mbox_queue *mq = mbox->txq;
94         int ret = 0, len;
96         spin_lock_bh(&mq->lock);
98         if (kfifo_avail(&mq->fifo) < sizeof(msg)) {
99                 ret = -ENOMEM;
100                 goto out;
101         }
103         if (kfifo_is_empty(&mq->fifo) && !__mbox_poll_for_space(mbox)) {
104                 mbox_fifo_write(mbox, msg);
105                 goto out;
106         }
108         len = kfifo_in(&mq->fifo, (unsigned char *)&msg, sizeof(msg));
109         WARN_ON(len != sizeof(msg));
111         tasklet_schedule(&mbox->txq->tasklet);
113 out:
114         spin_unlock_bh(&mq->lock);
115         return ret;
117 EXPORT_SYMBOL(omap_mbox_msg_send);
119 static void mbox_tx_tasklet(unsigned long tx_data)
121         struct omap_mbox *mbox = (struct omap_mbox *)tx_data;
122         struct omap_mbox_queue *mq = mbox->txq;
123         mbox_msg_t msg;
124         int ret;
126         while (kfifo_len(&mq->fifo)) {
127                 if (__mbox_poll_for_space(mbox)) {
128                         omap_mbox_enable_irq(mbox, IRQ_TX);
129                         break;
130                 }
132                 ret = kfifo_out(&mq->fifo, (unsigned char *)&msg,
133                                                                 sizeof(msg));
134                 WARN_ON(ret != sizeof(msg));
136                 mbox_fifo_write(mbox, msg);
137         }
140 /*
141  * Message receiver(workqueue)
142  */
143 static void mbox_rx_work(struct work_struct *work)
145         struct omap_mbox_queue *mq =
146                         container_of(work, struct omap_mbox_queue, work);
147         mbox_msg_t msg;
148         int len;
150         while (kfifo_len(&mq->fifo) >= sizeof(msg)) {
151                 len = kfifo_out(&mq->fifo, (unsigned char *)&msg, sizeof(msg));
152                 WARN_ON(len != sizeof(msg));
154                 blocking_notifier_call_chain(&mq->mbox->notifier, len,
155                                                                 (void *)msg);
156                 spin_lock_irq(&mq->lock);
157                 if (mq->full) {
158                         mq->full = false;
159                         omap_mbox_enable_irq(mq->mbox, IRQ_RX);
160                 }
161                 spin_unlock_irq(&mq->lock);
162         }
165 /*
166  * Mailbox interrupt handler
167  */
168 static void __mbox_tx_interrupt(struct omap_mbox *mbox)
170         omap_mbox_disable_irq(mbox, IRQ_TX);
171         ack_mbox_irq(mbox, IRQ_TX);
172         tasklet_schedule(&mbox->txq->tasklet);
175 static void __mbox_rx_interrupt(struct omap_mbox *mbox)
177         struct omap_mbox_queue *mq = mbox->rxq;
178         mbox_msg_t msg;
179         int len;
181         while (!mbox_fifo_empty(mbox)) {
182                 if (unlikely(kfifo_avail(&mq->fifo) < sizeof(msg))) {
183                         omap_mbox_disable_irq(mbox, IRQ_RX);
184                         mq->full = true;
185                         goto nomem;
186                 }
188                 msg = mbox_fifo_read(mbox);
190                 len = kfifo_in(&mq->fifo, (unsigned char *)&msg, sizeof(msg));
191                 WARN_ON(len != sizeof(msg));
193                 if (mbox->ops->type == OMAP_MBOX_TYPE1)
194                         break;
195         }
197         /* no more messages in the fifo. clear IRQ source. */
198         ack_mbox_irq(mbox, IRQ_RX);
199 nomem:
200         schedule_work(&mbox->rxq->work);
203 static irqreturn_t mbox_interrupt(int irq, void *p)
205         struct omap_mbox *mbox = p;
207         if (is_mbox_irq(mbox, IRQ_TX))
208                 __mbox_tx_interrupt(mbox);
210         if (is_mbox_irq(mbox, IRQ_RX))
211                 __mbox_rx_interrupt(mbox);
213         return IRQ_HANDLED;
216 static struct omap_mbox_queue *mbox_queue_alloc(struct omap_mbox *mbox,
217                                         void (*work) (struct work_struct *),
218                                         void (*tasklet)(unsigned long))
220         struct omap_mbox_queue *mq;
222         mq = kzalloc(sizeof(struct omap_mbox_queue), GFP_KERNEL);
223         if (!mq)
224                 return NULL;
226         spin_lock_init(&mq->lock);
228         if (kfifo_alloc(&mq->fifo, mbox_kfifo_size, GFP_KERNEL))
229                 goto error;
231         if (work)
232                 INIT_WORK(&mq->work, work);
234         if (tasklet)
235                 tasklet_init(&mq->tasklet, tasklet, (unsigned long)mbox);
236         return mq;
237 error:
238         kfree(mq);
239         return NULL;
242 static void mbox_queue_free(struct omap_mbox_queue *q)
244         kfifo_free(&q->fifo);
245         kfree(q);
248 static int omap_mbox_startup(struct omap_mbox *mbox)
250         int ret = 0;
251         struct omap_mbox_queue *mq;
253         mutex_lock(&mbox_configured_lock);
254         if (!mbox_configured++) {
255                 if (likely(mbox->ops->startup)) {
256                         ret = mbox->ops->startup(mbox);
257                         if (unlikely(ret))
258                                 goto fail_startup;
259                 } else
260                         goto fail_startup;
261         }
263         if (!mbox->use_count++) {
264                 ret = request_irq(mbox->irq, mbox_interrupt, IRQF_SHARED,
265                                                         mbox->name, mbox);
266                 if (unlikely(ret)) {
267                         pr_err("failed to register mailbox interrupt:%d\n",
268                                                                         ret);
269                         goto fail_request_irq;
270                 }
271                 mq = mbox_queue_alloc(mbox, NULL, mbox_tx_tasklet);
272                 if (!mq) {
273                         ret = -ENOMEM;
274                         goto fail_alloc_txq;
275                 }
276                 mbox->txq = mq;
278                 mq = mbox_queue_alloc(mbox, mbox_rx_work, NULL);
279                 if (!mq) {
280                         ret = -ENOMEM;
281                         goto fail_alloc_rxq;
282                 }
283                 mbox->rxq = mq;
284                 mq->mbox = mbox;
285         }
286         mutex_unlock(&mbox_configured_lock);
287         return 0;
289 fail_alloc_rxq:
290         mbox_queue_free(mbox->txq);
291 fail_alloc_txq:
292         free_irq(mbox->irq, mbox);
293 fail_request_irq:
294         if (mbox->ops->shutdown)
295                 mbox->ops->shutdown(mbox);
296         mbox->use_count--;
297 fail_startup:
298         mbox_configured--;
299         mutex_unlock(&mbox_configured_lock);
300         return ret;
303 static void omap_mbox_fini(struct omap_mbox *mbox)
305         mutex_lock(&mbox_configured_lock);
307         if (!--mbox->use_count) {
308                 free_irq(mbox->irq, mbox);
309                 tasklet_kill(&mbox->txq->tasklet);
310         flush_work_sync(&mbox->rxq->work);
311                 mbox_queue_free(mbox->txq);
312                 mbox_queue_free(mbox->rxq);
313         }
315         if (likely(mbox->ops->shutdown)) {
316                 if (!--mbox_configured)
317                         mbox->ops->shutdown(mbox);
318         }
320         mutex_unlock(&mbox_configured_lock);
323 struct omap_mbox *omap_mbox_get(const char *name, struct notifier_block *nb)
325         struct omap_mbox *_mbox, *mbox = NULL;
326         int i, ret;
328         if (!mboxes)
329                 return ERR_PTR(-EINVAL);
331         for (i = 0; (_mbox = mboxes[i]); i++) {
332                 if (!strcmp(_mbox->name, name)) {
333                         mbox = _mbox;
334                         break;
335                 }
336         }
338         if (!mbox)
339                 return ERR_PTR(-ENOENT);
341         ret = omap_mbox_startup(mbox);
342         if (ret)
343                 return ERR_PTR(-ENODEV);
345         if (nb)
346                 blocking_notifier_chain_register(&mbox->notifier, nb);
348         return mbox;
350 EXPORT_SYMBOL(omap_mbox_get);
352 void omap_mbox_put(struct omap_mbox *mbox, struct notifier_block *nb)
354         blocking_notifier_chain_unregister(&mbox->notifier, nb);
355         omap_mbox_fini(mbox);
357 EXPORT_SYMBOL(omap_mbox_put);
359 static struct class omap_mbox_class = { .name = "mbox", };
361 int omap_mbox_register(struct device *parent, struct omap_mbox **list)
363         int ret;
364         int i;
366         mboxes = list;
367         if (!mboxes)
368                 return -EINVAL;
370         for (i = 0; mboxes[i]; i++) {
371                 struct omap_mbox *mbox = mboxes[i];
372                 mbox->dev = device_create(&omap_mbox_class,
373                                 parent, 0, mbox, "%s", mbox->name);
374                 if (IS_ERR(mbox->dev)) {
375                         ret = PTR_ERR(mbox->dev);
376                         goto err_out;
377                 }
379                 BLOCKING_INIT_NOTIFIER_HEAD(&mbox->notifier);
380         }
381         return 0;
383 err_out:
384         while (i--)
385                 device_unregister(mboxes[i]->dev);
386         return ret;
388 EXPORT_SYMBOL(omap_mbox_register);
390 int omap_mbox_unregister(void)
392         int i;
394         if (!mboxes)
395                 return -EINVAL;
397         for (i = 0; mboxes[i]; i++)
398                 device_unregister(mboxes[i]->dev);
399         mboxes = NULL;
400         return 0;
402 EXPORT_SYMBOL(omap_mbox_unregister);
404 static int __init omap_mbox_init(void)
406         int err;
408         err = class_register(&omap_mbox_class);
409         if (err)
410                 return err;
412         /* kfifo size sanity check: alignment and minimal size */
413         mbox_kfifo_size = ALIGN(mbox_kfifo_size, sizeof(mbox_msg_t));
414         mbox_kfifo_size = max_t(unsigned int, mbox_kfifo_size,
415                                                         sizeof(mbox_msg_t));
417         return 0;
419 subsys_initcall(omap_mbox_init);
421 static void __exit omap_mbox_exit(void)
423         class_unregister(&omap_mbox_class);
425 module_exit(omap_mbox_exit);
427 MODULE_LICENSE("GPL v2");
428 MODULE_DESCRIPTION("omap mailbox: interrupt driven messaging");
429 MODULE_AUTHOR("Toshihiro Kobayashi");
430 MODULE_AUTHOR("Hiroshi DOYU");