1 /*
2 * linux/arch/arm/plat-omap/sram.c
3 *
4 * OMAP SRAM detection and management
5 *
6 * Copyright (C) 2005 Nokia Corporation
7 * Written by Tony Lindgren <tony@atomide.com>
8 *
9 * Copyright (C) 2009 Texas Instruments
10 * Added OMAP4 support - Santosh Shilimkar <santosh.shilimkar@ti.com>
11 *
12 * This program is free software; you can redistribute it and/or modify
13 * it under the terms of the GNU General Public License version 2 as
14 * published by the Free Software Foundation.
15 */
16 #undef DEBUG
18 #include <linux/module.h>
19 #include <linux/kernel.h>
20 #include <linux/init.h>
21 #include <linux/io.h>
23 #include <asm/tlb.h>
24 #include <asm/cacheflush.h>
26 #include <asm/mach/map.h>
28 #include <plat/sram.h>
29 #include <plat/board.h>
30 #include <plat/cpu.h>
32 #include "sram.h"
34 /* XXX These "sideways" includes are a sign that something is wrong */
35 #if defined(CONFIG_ARCH_OMAP2) || defined(CONFIG_ARCH_OMAP3)
36 # include "../mach-omap2/prm2xxx_3xxx.h"
37 # include "../mach-omap2/sdrc.h"
38 #endif
40 #define OMAP1_SRAM_PA 0x20000000
41 #define OMAP2_SRAM_PUB_PA (OMAP2_SRAM_PA + 0xf800)
42 #define OMAP3_SRAM_PUB_PA (OMAP3_SRAM_PA + 0x8000)
43 #ifdef CONFIG_OMAP4_ERRATA_I688
44 #define OMAP4_SRAM_PUB_PA OMAP4_SRAM_PA
45 #else
46 #define OMAP4_SRAM_PUB_PA (OMAP4_SRAM_PA + 0x4000)
47 #endif
49 #if defined(CONFIG_ARCH_OMAP2PLUS)
50 #define SRAM_BOOTLOADER_SZ 0x00
51 #else
52 #define SRAM_BOOTLOADER_SZ 0x80
53 #endif
55 #define OMAP24XX_VA_REQINFOPERM0 OMAP2_L3_IO_ADDRESS(0x68005048)
56 #define OMAP24XX_VA_READPERM0 OMAP2_L3_IO_ADDRESS(0x68005050)
57 #define OMAP24XX_VA_WRITEPERM0 OMAP2_L3_IO_ADDRESS(0x68005058)
59 #define OMAP34XX_VA_REQINFOPERM0 OMAP2_L3_IO_ADDRESS(0x68012848)
60 #define OMAP34XX_VA_READPERM0 OMAP2_L3_IO_ADDRESS(0x68012850)
61 #define OMAP34XX_VA_WRITEPERM0 OMAP2_L3_IO_ADDRESS(0x68012858)
62 #define OMAP34XX_VA_ADDR_MATCH2 OMAP2_L3_IO_ADDRESS(0x68012880)
63 #define OMAP34XX_VA_SMS_RG_ATT0 OMAP2_L3_IO_ADDRESS(0x6C000048)
65 #define GP_DEVICE 0x300
67 #define ROUND_DOWN(value,boundary) ((value) & (~((boundary)-1)))
69 static unsigned long omap_sram_start;
70 static void __iomem *omap_sram_base;
71 static unsigned long omap_sram_size;
72 static void __iomem *omap_sram_ceil;
74 /*
75 * Depending on the target RAMFS firewall setup, the public usable amount of
76 * SRAM varies. The default accessible size for all device types is 2k. A GP
77 * device allows ARM11 but not other initiators for full size. This
78 * functionality seems ok until some nice security API happens.
79 */
80 static int is_sram_locked(void)
81 {
82 if (OMAP2_DEVICE_TYPE_GP == omap_type()) {
83 /* RAMFW: R/W access to all initiators for all qualifier sets */
84 if (cpu_is_omap242x()) {
85 __raw_writel(0xFF, OMAP24XX_VA_REQINFOPERM0); /* all q-vects */
86 __raw_writel(0xCFDE, OMAP24XX_VA_READPERM0); /* all i-read */
87 __raw_writel(0xCFDE, OMAP24XX_VA_WRITEPERM0); /* all i-write */
88 }
89 if (cpu_is_omap34xx()) {
90 __raw_writel(0xFFFF, OMAP34XX_VA_REQINFOPERM0); /* all q-vects */
91 __raw_writel(0xFFFF, OMAP34XX_VA_READPERM0); /* all i-read */
92 __raw_writel(0xFFFF, OMAP34XX_VA_WRITEPERM0); /* all i-write */
93 __raw_writel(0x0, OMAP34XX_VA_ADDR_MATCH2);
94 __raw_writel(0xFFFFFFFF, OMAP34XX_VA_SMS_RG_ATT0);
95 }
96 return 0;
97 } else
98 return 1; /* assume locked with no PPA or security driver */
99 }
101 /*
102 * The amount of SRAM depends on the core type.
103 * Note that we cannot try to test for SRAM here because writes
104 * to secure SRAM will hang the system. Also the SRAM is not
105 * yet mapped at this point.
106 */
107 static void __init omap_detect_sram(void)
108 {
109 if (cpu_class_is_omap2()) {
110 if (is_sram_locked()) {
111 if (cpu_is_omap34xx()) {
112 omap_sram_start = OMAP3_SRAM_PUB_PA;
113 if ((omap_type() == OMAP2_DEVICE_TYPE_EMU) ||
114 (omap_type() == OMAP2_DEVICE_TYPE_SEC)) {
115 omap_sram_size = 0x7000; /* 28K */
116 } else {
117 omap_sram_size = 0x8000; /* 32K */
118 }
119 } else if (cpu_is_omap44xx()) {
120 omap_sram_start = OMAP4_SRAM_PUB_PA;
121 omap_sram_size = 0xa000; /* 40K */
122 } else {
123 omap_sram_start = OMAP2_SRAM_PUB_PA;
124 omap_sram_size = 0x800; /* 2K */
125 }
126 } else {
127 if (cpu_is_omap34xx()) {
128 omap_sram_start = OMAP3_SRAM_PA;
129 omap_sram_size = 0x10000; /* 64K */
130 } else if (cpu_is_omap44xx()) {
131 omap_sram_start = OMAP4_SRAM_PA;
132 omap_sram_size = 0xe000; /* 56K */
133 } else {
134 omap_sram_start = OMAP2_SRAM_PA;
135 if (cpu_is_omap242x())
136 omap_sram_size = 0xa0000; /* 640K */
137 else if (cpu_is_omap243x())
138 omap_sram_size = 0x10000; /* 64K */
139 }
140 }
141 } else {
142 omap_sram_start = OMAP1_SRAM_PA;
144 if (cpu_is_omap7xx())
145 omap_sram_size = 0x32000; /* 200K */
146 else if (cpu_is_omap15xx())
147 omap_sram_size = 0x30000; /* 192K */
148 else if (cpu_is_omap1610() || cpu_is_omap1611() ||
149 cpu_is_omap1621() || cpu_is_omap1710())
150 omap_sram_size = 0x4000; /* 16K */
151 else {
152 pr_err("Could not detect SRAM size\n");
153 omap_sram_size = 0x4000;
154 }
155 }
156 }
158 /*
159 * Note that we cannot use ioremap for SRAM, as clock init needs SRAM early.
160 */
161 static void __init omap_map_sram(void)
162 {
163 int cached = 1;
165 if (omap_sram_size == 0)
166 return;
168 #ifdef CONFIG_OMAP4_ERRATA_I688
169 omap_sram_start += PAGE_SIZE;
170 omap_sram_size -= SZ_16K;
171 #endif
172 if (cpu_is_omap34xx()) {
173 /*
174 * SRAM must be marked as non-cached on OMAP3 since the
175 * CORE DPLL M2 divider change code (in SRAM) runs with the
176 * SDRAM controller disabled, and if it is marked cached,
177 * the ARM may attempt to write cache lines back to SDRAM
178 * which will cause the system to hang.
179 */
180 cached = 0;
181 }
183 omap_sram_start = ROUND_DOWN(omap_sram_start, PAGE_SIZE);
184 omap_sram_base = __arm_ioremap_exec(omap_sram_start, omap_sram_size,
185 cached);
186 if (!omap_sram_base) {
187 pr_err("SRAM: Could not map\n");
188 return;
189 }
191 omap_sram_ceil = omap_sram_base + omap_sram_size;
193 /*
194 * Looks like we need to preserve some bootloader code at the
195 * beginning of SRAM for jumping to flash for reboot to work...
196 */
197 memset((void *)omap_sram_base + SRAM_BOOTLOADER_SZ, 0,
198 omap_sram_size - SRAM_BOOTLOADER_SZ);
199 }
201 /*
202 * Memory allocator for SRAM: calculates the new ceiling address
203 * for pushing a function using the fncpy API.
204 *
205 * Note that fncpy requires the returned address to be aligned
206 * to an 8-byte boundary.
207 */
208 void *omap_sram_push_address(unsigned long size)
209 {
210 unsigned long available, new_ceil = (unsigned long)omap_sram_ceil;
212 available = omap_sram_ceil - (omap_sram_base + SRAM_BOOTLOADER_SZ);
214 if (size > available) {
215 pr_err("Not enough space in SRAM\n");
216 return NULL;
217 }
219 new_ceil -= size;
220 new_ceil = ROUND_DOWN(new_ceil, FNCPY_ALIGN);
221 omap_sram_ceil = IOMEM(new_ceil);
223 return (void *)omap_sram_ceil;
224 }
226 #ifdef CONFIG_ARCH_OMAP1
228 static void (*_omap_sram_reprogram_clock)(u32 dpllctl, u32 ckctl);
230 void omap_sram_reprogram_clock(u32 dpllctl, u32 ckctl)
231 {
232 BUG_ON(!_omap_sram_reprogram_clock);
233 /* On 730, bit 13 must always be 1 */
234 if (cpu_is_omap7xx())
235 ckctl |= 0x2000;
236 _omap_sram_reprogram_clock(dpllctl, ckctl);
237 }
239 static int __init omap1_sram_init(void)
240 {
241 _omap_sram_reprogram_clock =
242 omap_sram_push(omap1_sram_reprogram_clock,
243 omap1_sram_reprogram_clock_sz);
245 return 0;
246 }
248 #else
249 #define omap1_sram_init() do {} while (0)
250 #endif
252 #if defined(CONFIG_ARCH_OMAP2)
254 static void (*_omap2_sram_ddr_init)(u32 *slow_dll_ctrl, u32 fast_dll_ctrl,
255 u32 base_cs, u32 force_unlock);
257 void omap2_sram_ddr_init(u32 *slow_dll_ctrl, u32 fast_dll_ctrl,
258 u32 base_cs, u32 force_unlock)
259 {
260 BUG_ON(!_omap2_sram_ddr_init);
261 _omap2_sram_ddr_init(slow_dll_ctrl, fast_dll_ctrl,
262 base_cs, force_unlock);
263 }
265 static void (*_omap2_sram_reprogram_sdrc)(u32 perf_level, u32 dll_val,
266 u32 mem_type);
268 void omap2_sram_reprogram_sdrc(u32 perf_level, u32 dll_val, u32 mem_type)
269 {
270 BUG_ON(!_omap2_sram_reprogram_sdrc);
271 _omap2_sram_reprogram_sdrc(perf_level, dll_val, mem_type);
272 }
274 static u32 (*_omap2_set_prcm)(u32 dpll_ctrl_val, u32 sdrc_rfr_val, int bypass);
276 u32 omap2_set_prcm(u32 dpll_ctrl_val, u32 sdrc_rfr_val, int bypass)
277 {
278 BUG_ON(!_omap2_set_prcm);
279 return _omap2_set_prcm(dpll_ctrl_val, sdrc_rfr_val, bypass);
280 }
281 #endif
283 #ifdef CONFIG_SOC_OMAP2420
284 static int __init omap242x_sram_init(void)
285 {
286 _omap2_sram_ddr_init = omap_sram_push(omap242x_sram_ddr_init,
287 omap242x_sram_ddr_init_sz);
289 _omap2_sram_reprogram_sdrc = omap_sram_push(omap242x_sram_reprogram_sdrc,
290 omap242x_sram_reprogram_sdrc_sz);
292 _omap2_set_prcm = omap_sram_push(omap242x_sram_set_prcm,
293 omap242x_sram_set_prcm_sz);
295 return 0;
296 }
297 #else
298 static inline int omap242x_sram_init(void)
299 {
300 return 0;
301 }
302 #endif
304 #ifdef CONFIG_SOC_OMAP2430
305 static int __init omap243x_sram_init(void)
306 {
307 _omap2_sram_ddr_init = omap_sram_push(omap243x_sram_ddr_init,
308 omap243x_sram_ddr_init_sz);
310 _omap2_sram_reprogram_sdrc = omap_sram_push(omap243x_sram_reprogram_sdrc,
311 omap243x_sram_reprogram_sdrc_sz);
313 _omap2_set_prcm = omap_sram_push(omap243x_sram_set_prcm,
314 omap243x_sram_set_prcm_sz);
316 return 0;
317 }
318 #else
319 static inline int omap243x_sram_init(void)
320 {
321 return 0;
322 }
323 #endif
325 #ifdef CONFIG_ARCH_OMAP3
327 static u32 (*_omap3_sram_configure_core_dpll)(
328 u32 m2, u32 unlock_dll, u32 f, u32 inc,
329 u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0,
330 u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0,
331 u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1,
332 u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1);
334 u32 omap3_configure_core_dpll(u32 m2, u32 unlock_dll, u32 f, u32 inc,
335 u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0,
336 u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0,
337 u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1,
338 u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1)
339 {
340 BUG_ON(!_omap3_sram_configure_core_dpll);
341 return _omap3_sram_configure_core_dpll(
342 m2, unlock_dll, f, inc,
343 sdrc_rfr_ctrl_0, sdrc_actim_ctrl_a_0,
344 sdrc_actim_ctrl_b_0, sdrc_mr_0,
345 sdrc_rfr_ctrl_1, sdrc_actim_ctrl_a_1,
346 sdrc_actim_ctrl_b_1, sdrc_mr_1);
347 }
349 #ifdef CONFIG_PM
350 void omap3_sram_restore_context(void)
351 {
352 omap_sram_ceil = omap_sram_base + omap_sram_size;
354 _omap3_sram_configure_core_dpll =
355 omap_sram_push(omap3_sram_configure_core_dpll,
356 omap3_sram_configure_core_dpll_sz);
357 omap_push_sram_idle();
358 }
359 #endif /* CONFIG_PM */
361 #endif /* CONFIG_ARCH_OMAP3 */
363 static inline int omap34xx_sram_init(void)
364 {
365 #if defined(CONFIG_ARCH_OMAP3) && defined(CONFIG_PM)
366 omap3_sram_restore_context();
367 #endif
368 return 0;
369 }
371 int __init omap_sram_init(void)
372 {
373 omap_detect_sram();
374 omap_map_sram();
376 if (!(cpu_class_is_omap2()))
377 omap1_sram_init();
378 else if (cpu_is_omap242x())
379 omap242x_sram_init();
380 else if (cpu_is_omap2430())
381 omap243x_sram_init();
382 else if (cpu_is_omap34xx())
383 omap34xx_sram_init();
385 return 0;
386 }