1 /*
2 * linux/arch/arm/plat-omap/sram.c
3 *
4 * OMAP SRAM detection and management
5 *
6 * Copyright (C) 2005 Nokia Corporation
7 * Written by Tony Lindgren <tony@atomide.com>
8 *
9 * Copyright (C) 2009 Texas Instruments
10 * Added OMAP4 support - Santosh Shilimkar <santosh.shilimkar@ti.com>
11 *
12 * This program is free software; you can redistribute it and/or modify
13 * it under the terms of the GNU General Public License version 2 as
14 * published by the Free Software Foundation.
15 */
16 #undef DEBUG
18 #include <linux/module.h>
19 #include <linux/kernel.h>
20 #include <linux/init.h>
21 #include <linux/io.h>
23 #include <asm/tlb.h>
24 #include <asm/cacheflush.h>
26 #include <asm/mach/map.h>
28 #include <plat/sram.h>
29 #include <plat/board.h>
30 #include <plat/cpu.h>
32 #include "sram.h"
34 /* XXX These "sideways" includes are a sign that something is wrong */
35 #if defined(CONFIG_ARCH_OMAP2) || defined(CONFIG_ARCH_OMAP3)
36 # include "../mach-omap2/prm2xxx_3xxx.h"
37 # include "../mach-omap2/sdrc.h"
38 #endif
40 #define OMAP1_SRAM_PA 0x20000000
41 #define OMAP2_SRAM_PUB_PA (OMAP2_SRAM_PA + 0xf800)
42 #define OMAP3_SRAM_PUB_PA (OMAP3_SRAM_PA + 0x8000)
43 #define OMAP4_SRAM_PUB_PA (OMAP4_SRAM_PA + 0x4000)
45 #if defined(CONFIG_ARCH_OMAP2PLUS)
46 #define SRAM_BOOTLOADER_SZ 0x00
47 #else
48 #define SRAM_BOOTLOADER_SZ 0x80
49 #endif
51 #define OMAP24XX_VA_REQINFOPERM0 OMAP2_L3_IO_ADDRESS(0x68005048)
52 #define OMAP24XX_VA_READPERM0 OMAP2_L3_IO_ADDRESS(0x68005050)
53 #define OMAP24XX_VA_WRITEPERM0 OMAP2_L3_IO_ADDRESS(0x68005058)
55 #define OMAP34XX_VA_REQINFOPERM0 OMAP2_L3_IO_ADDRESS(0x68012848)
56 #define OMAP34XX_VA_READPERM0 OMAP2_L3_IO_ADDRESS(0x68012850)
57 #define OMAP34XX_VA_WRITEPERM0 OMAP2_L3_IO_ADDRESS(0x68012858)
58 #define OMAP34XX_VA_ADDR_MATCH2 OMAP2_L3_IO_ADDRESS(0x68012880)
59 #define OMAP34XX_VA_SMS_RG_ATT0 OMAP2_L3_IO_ADDRESS(0x6C000048)
61 #define GP_DEVICE 0x300
63 #define ROUND_DOWN(value,boundary) ((value) & (~((boundary)-1)))
65 static unsigned long omap_sram_start;
66 static void __iomem *omap_sram_base;
67 static unsigned long omap_sram_size;
68 static void __iomem *omap_sram_ceil;
70 /*
71 * Depending on the target RAMFS firewall setup, the public usable amount of
72 * SRAM varies. The default accessible size for all device types is 2k. A GP
73 * device allows ARM11 but not other initiators for full size. This
74 * functionality seems ok until some nice security API happens.
75 */
76 static int is_sram_locked(void)
77 {
78 if (OMAP2_DEVICE_TYPE_GP == omap_type()) {
79 /* RAMFW: R/W access to all initiators for all qualifier sets */
80 if (cpu_is_omap242x()) {
81 __raw_writel(0xFF, OMAP24XX_VA_REQINFOPERM0); /* all q-vects */
82 __raw_writel(0xCFDE, OMAP24XX_VA_READPERM0); /* all i-read */
83 __raw_writel(0xCFDE, OMAP24XX_VA_WRITEPERM0); /* all i-write */
84 }
85 if (cpu_is_omap34xx()) {
86 __raw_writel(0xFFFF, OMAP34XX_VA_REQINFOPERM0); /* all q-vects */
87 __raw_writel(0xFFFF, OMAP34XX_VA_READPERM0); /* all i-read */
88 __raw_writel(0xFFFF, OMAP34XX_VA_WRITEPERM0); /* all i-write */
89 __raw_writel(0x0, OMAP34XX_VA_ADDR_MATCH2);
90 __raw_writel(0xFFFFFFFF, OMAP34XX_VA_SMS_RG_ATT0);
91 }
92 return 0;
93 } else
94 return 1; /* assume locked with no PPA or security driver */
95 }
97 /*
98 * The amount of SRAM depends on the core type.
99 * Note that we cannot try to test for SRAM here because writes
100 * to secure SRAM will hang the system. Also the SRAM is not
101 * yet mapped at this point.
102 */
103 static void __init omap_detect_sram(void)
104 {
105 if (cpu_class_is_omap2()) {
106 if (is_sram_locked()) {
107 if (cpu_is_omap34xx()) {
108 omap_sram_start = OMAP3_SRAM_PUB_PA;
109 if ((omap_type() == OMAP2_DEVICE_TYPE_EMU) ||
110 (omap_type() == OMAP2_DEVICE_TYPE_SEC)) {
111 omap_sram_size = 0x7000; /* 28K */
112 } else {
113 omap_sram_size = 0x8000; /* 32K */
114 }
115 } else if (cpu_is_omap44xx()) {
116 omap_sram_start = OMAP4_SRAM_PUB_PA;
117 omap_sram_size = 0xa000; /* 40K */
118 } else {
119 omap_sram_start = OMAP2_SRAM_PUB_PA;
120 omap_sram_size = 0x800; /* 2K */
121 }
122 } else {
123 if (cpu_is_omap34xx()) {
124 omap_sram_start = OMAP3_SRAM_PA;
125 omap_sram_size = 0x10000; /* 64K */
126 } else if (cpu_is_omap44xx()) {
127 omap_sram_start = OMAP4_SRAM_PA;
128 omap_sram_size = 0xe000; /* 56K */
129 } else {
130 omap_sram_start = OMAP2_SRAM_PA;
131 if (cpu_is_omap242x())
132 omap_sram_size = 0xa0000; /* 640K */
133 else if (cpu_is_omap243x())
134 omap_sram_size = 0x10000; /* 64K */
135 }
136 }
137 } else {
138 omap_sram_start = OMAP1_SRAM_PA;
140 if (cpu_is_omap7xx())
141 omap_sram_size = 0x32000; /* 200K */
142 else if (cpu_is_omap15xx())
143 omap_sram_size = 0x30000; /* 192K */
144 else if (cpu_is_omap1610() || cpu_is_omap1621() ||
145 cpu_is_omap1710())
146 omap_sram_size = 0x4000; /* 16K */
147 else if (cpu_is_omap1611())
148 omap_sram_size = SZ_256K;
149 else {
150 pr_err("Could not detect SRAM size\n");
151 omap_sram_size = 0x4000;
152 }
153 }
154 }
156 /*
157 * Note that we cannot use ioremap for SRAM, as clock init needs SRAM early.
158 */
159 static void __init omap_map_sram(void)
160 {
161 int cached = 1;
163 if (omap_sram_size == 0)
164 return;
166 if (cpu_is_omap34xx()) {
167 /*
168 * SRAM must be marked as non-cached on OMAP3 since the
169 * CORE DPLL M2 divider change code (in SRAM) runs with the
170 * SDRAM controller disabled, and if it is marked cached,
171 * the ARM may attempt to write cache lines back to SDRAM
172 * which will cause the system to hang.
173 */
174 cached = 0;
175 }
177 omap_sram_start = ROUND_DOWN(omap_sram_start, PAGE_SIZE);
178 omap_sram_base = __arm_ioremap_exec(omap_sram_start, omap_sram_size,
179 cached);
180 if (!omap_sram_base) {
181 pr_err("SRAM: Could not map\n");
182 return;
183 }
185 omap_sram_ceil = omap_sram_base + omap_sram_size;
187 /*
188 * Looks like we need to preserve some bootloader code at the
189 * beginning of SRAM for jumping to flash for reboot to work...
190 */
191 memset((void *)omap_sram_base + SRAM_BOOTLOADER_SZ, 0,
192 omap_sram_size - SRAM_BOOTLOADER_SZ);
193 }
195 /*
196 * Memory allocator for SRAM: calculates the new ceiling address
197 * for pushing a function using the fncpy API.
198 *
199 * Note that fncpy requires the returned address to be aligned
200 * to an 8-byte boundary.
201 */
202 void *omap_sram_push_address(unsigned long size)
203 {
204 unsigned long available, new_ceil = (unsigned long)omap_sram_ceil;
206 available = omap_sram_ceil - (omap_sram_base + SRAM_BOOTLOADER_SZ);
208 if (size > available) {
209 pr_err("Not enough space in SRAM\n");
210 return NULL;
211 }
213 new_ceil -= size;
214 new_ceil = ROUND_DOWN(new_ceil, FNCPY_ALIGN);
215 omap_sram_ceil = IOMEM(new_ceil);
217 return (void *)omap_sram_ceil;
218 }
220 #ifdef CONFIG_ARCH_OMAP1
222 static void (*_omap_sram_reprogram_clock)(u32 dpllctl, u32 ckctl);
224 void omap_sram_reprogram_clock(u32 dpllctl, u32 ckctl)
225 {
226 BUG_ON(!_omap_sram_reprogram_clock);
227 _omap_sram_reprogram_clock(dpllctl, ckctl);
228 }
230 static int __init omap1_sram_init(void)
231 {
232 _omap_sram_reprogram_clock =
233 omap_sram_push(omap1_sram_reprogram_clock,
234 omap1_sram_reprogram_clock_sz);
236 return 0;
237 }
239 #else
240 #define omap1_sram_init() do {} while (0)
241 #endif
243 #if defined(CONFIG_ARCH_OMAP2)
245 static void (*_omap2_sram_ddr_init)(u32 *slow_dll_ctrl, u32 fast_dll_ctrl,
246 u32 base_cs, u32 force_unlock);
248 void omap2_sram_ddr_init(u32 *slow_dll_ctrl, u32 fast_dll_ctrl,
249 u32 base_cs, u32 force_unlock)
250 {
251 BUG_ON(!_omap2_sram_ddr_init);
252 _omap2_sram_ddr_init(slow_dll_ctrl, fast_dll_ctrl,
253 base_cs, force_unlock);
254 }
256 static void (*_omap2_sram_reprogram_sdrc)(u32 perf_level, u32 dll_val,
257 u32 mem_type);
259 void omap2_sram_reprogram_sdrc(u32 perf_level, u32 dll_val, u32 mem_type)
260 {
261 BUG_ON(!_omap2_sram_reprogram_sdrc);
262 _omap2_sram_reprogram_sdrc(perf_level, dll_val, mem_type);
263 }
265 static u32 (*_omap2_set_prcm)(u32 dpll_ctrl_val, u32 sdrc_rfr_val, int bypass);
267 u32 omap2_set_prcm(u32 dpll_ctrl_val, u32 sdrc_rfr_val, int bypass)
268 {
269 BUG_ON(!_omap2_set_prcm);
270 return _omap2_set_prcm(dpll_ctrl_val, sdrc_rfr_val, bypass);
271 }
272 #endif
274 #ifdef CONFIG_SOC_OMAP2420
275 static int __init omap242x_sram_init(void)
276 {
277 _omap2_sram_ddr_init = omap_sram_push(omap242x_sram_ddr_init,
278 omap242x_sram_ddr_init_sz);
280 _omap2_sram_reprogram_sdrc = omap_sram_push(omap242x_sram_reprogram_sdrc,
281 omap242x_sram_reprogram_sdrc_sz);
283 _omap2_set_prcm = omap_sram_push(omap242x_sram_set_prcm,
284 omap242x_sram_set_prcm_sz);
286 return 0;
287 }
288 #else
289 static inline int omap242x_sram_init(void)
290 {
291 return 0;
292 }
293 #endif
295 #ifdef CONFIG_SOC_OMAP2430
296 static int __init omap243x_sram_init(void)
297 {
298 _omap2_sram_ddr_init = omap_sram_push(omap243x_sram_ddr_init,
299 omap243x_sram_ddr_init_sz);
301 _omap2_sram_reprogram_sdrc = omap_sram_push(omap243x_sram_reprogram_sdrc,
302 omap243x_sram_reprogram_sdrc_sz);
304 _omap2_set_prcm = omap_sram_push(omap243x_sram_set_prcm,
305 omap243x_sram_set_prcm_sz);
307 return 0;
308 }
309 #else
310 static inline int omap243x_sram_init(void)
311 {
312 return 0;
313 }
314 #endif
316 #ifdef CONFIG_ARCH_OMAP3
318 static u32 (*_omap3_sram_configure_core_dpll)(
319 u32 m2, u32 unlock_dll, u32 f, u32 inc,
320 u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0,
321 u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0,
322 u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1,
323 u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1);
325 u32 omap3_configure_core_dpll(u32 m2, u32 unlock_dll, u32 f, u32 inc,
326 u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0,
327 u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0,
328 u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1,
329 u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1)
330 {
331 BUG_ON(!_omap3_sram_configure_core_dpll);
332 return _omap3_sram_configure_core_dpll(
333 m2, unlock_dll, f, inc,
334 sdrc_rfr_ctrl_0, sdrc_actim_ctrl_a_0,
335 sdrc_actim_ctrl_b_0, sdrc_mr_0,
336 sdrc_rfr_ctrl_1, sdrc_actim_ctrl_a_1,
337 sdrc_actim_ctrl_b_1, sdrc_mr_1);
338 }
340 #ifdef CONFIG_PM
341 void omap3_sram_restore_context(void)
342 {
343 omap_sram_ceil = omap_sram_base + omap_sram_size;
345 _omap3_sram_configure_core_dpll =
346 omap_sram_push(omap3_sram_configure_core_dpll,
347 omap3_sram_configure_core_dpll_sz);
348 omap_push_sram_idle();
349 }
350 #endif /* CONFIG_PM */
352 #endif /* CONFIG_ARCH_OMAP3 */
354 static inline int omap34xx_sram_init(void)
355 {
356 #if defined(CONFIG_ARCH_OMAP3) && defined(CONFIG_PM)
357 omap3_sram_restore_context();
358 #endif
359 return 0;
360 }
362 int __init omap_sram_init(void)
363 {
364 omap_detect_sram();
365 omap_map_sram();
367 if (!(cpu_class_is_omap2()))
368 omap1_sram_init();
369 else if (cpu_is_omap242x())
370 omap242x_sram_init();
371 else if (cpu_is_omap2430())
372 omap243x_sram_init();
373 else if (cpu_is_omap34xx())
374 omap34xx_sram_init();
376 return 0;
377 }