1 #
2 # Makefile for the Linux kernel device drivers.
3 #
4 # 15 Sep 2000, Christoph Hellwig <hch@infradead.org>
5 # Rewritten to use lists instead of if-statements.
6 #
8 # GPIO must come after pinctrl as gpios may need to mux pins etc
9 obj-y += pinctrl/
10 obj-y += gpio/
11 obj-$(CONFIG_GENERIC_PWM) += pwm/
12 obj-$(CONFIG_PCI) += pci/
13 obj-$(CONFIG_PARISC) += parisc/
14 obj-$(CONFIG_RAPIDIO) += rapidio/
15 obj-y += video/
16 obj-y += idle/
17 obj-$(CONFIG_ACPI) += acpi/
18 obj-$(CONFIG_SFI) += sfi/
19 # PnP must come after ACPI since it will eventually need to check if acpi
20 # was used and do nothing if so
21 obj-$(CONFIG_PNP) += pnp/
22 obj-$(CONFIG_ARM_AMBA) += amba/
23 # Many drivers will want to use DMA so this has to be made available
24 # really early.
25 obj-$(CONFIG_DMA_ENGINE) += dma/
27 obj-$(CONFIG_VIRTIO) += virtio/
28 obj-$(CONFIG_XEN) += xen/
30 # regulators early, since some subsystems rely on them to initialize
31 obj-$(CONFIG_REGULATOR) += regulator/
33 # tty/ comes before char/ so that the VT console is the boot-time
34 # default.
35 obj-y += tty/
36 obj-y += char/
38 # gpu/ comes after char for AGP vs DRM startup
39 obj-y += gpu/
41 obj-$(CONFIG_CONNECTOR) += connector/
43 # i810fb and intelfb depend on char/agp/
44 obj-$(CONFIG_FB_I810) += video/i810/
45 obj-$(CONFIG_FB_INTEL) += video/intelfb/
47 obj-$(CONFIG_PARPORT) += parport/
48 obj-y += base/ block/ misc/ mfd/ nfc/
49 obj-$(CONFIG_NUBUS) += nubus/
50 obj-y += macintosh/
51 obj-$(CONFIG_IDE) += ide/
52 obj-$(CONFIG_SCSI) += scsi/
53 obj-$(CONFIG_ATA) += ata/
54 obj-$(CONFIG_TARGET_CORE) += target/
55 obj-$(CONFIG_MTD) += mtd/
56 obj-$(CONFIG_SPI) += spi/
57 obj-y += net/
58 obj-$(CONFIG_ATM) += atm/
59 obj-$(CONFIG_FUSION) += message/
60 obj-y += firewire/
61 obj-$(CONFIG_UIO) += uio/
62 obj-y += cdrom/
63 obj-y += auxdisplay/
64 obj-$(CONFIG_PCCARD) += pcmcia/
65 obj-$(CONFIG_DIO) += dio/
66 obj-$(CONFIG_SBUS) += sbus/
67 obj-$(CONFIG_ZORRO) += zorro/
68 obj-$(CONFIG_MAC) += macintosh/
69 obj-$(CONFIG_ATA_OVER_ETH) += block/aoe/
70 obj-$(CONFIG_PARIDE) += block/paride/
71 obj-$(CONFIG_TC) += tc/
72 obj-$(CONFIG_UWB) += uwb/
73 obj-$(CONFIG_USB_OTG_UTILS) += usb/
74 obj-$(CONFIG_USB) += usb/
75 obj-$(CONFIG_PCI) += usb/
76 obj-$(CONFIG_USB_GADGET) += usb/
77 obj-$(CONFIG_SERIO) += input/serio/
78 obj-$(CONFIG_GAMEPORT) += input/gameport/
79 obj-$(CONFIG_INPUT) += input/
80 obj-$(CONFIG_I2O) += message/
81 obj-$(CONFIG_RTC_LIB) += rtc/
82 obj-y += i2c/ media/ cbus/
83 obj-$(CONFIG_PPS) += pps/
84 obj-$(CONFIG_PTP_1588_CLOCK) += ptp/
85 obj-$(CONFIG_W1) += w1/
86 obj-$(CONFIG_POWER_SUPPLY) += power/
87 obj-$(CONFIG_HWMON) += hwmon/
88 obj-$(CONFIG_THERMAL) += thermal/
89 obj-$(CONFIG_WATCHDOG) += watchdog/
90 obj-$(CONFIG_PHONE) += telephony/
91 obj-$(CONFIG_MD) += md/
92 obj-$(CONFIG_BT) += bluetooth/
93 obj-$(CONFIG_ACCESSIBILITY) += accessibility/
94 obj-$(CONFIG_ISDN) += isdn/
95 obj-$(CONFIG_EDAC) += edac/
96 obj-$(CONFIG_MCA) += mca/
97 obj-$(CONFIG_EISA) += eisa/
98 obj-y += lguest/
99 obj-$(CONFIG_CPU_FREQ) += cpufreq/
100 obj-$(CONFIG_CPU_IDLE) += cpuidle/
101 obj-$(CONFIG_MMC) += mmc/
102 obj-$(CONFIG_MEMSTICK) += memstick/
103 obj-y += leds/
104 obj-$(CONFIG_INFINIBAND) += infiniband/
105 obj-$(CONFIG_SGI_SN) += sn/
106 obj-y += firmware/
107 obj-$(CONFIG_CRYPTO) += crypto/
108 obj-$(CONFIG_SUPERH) += sh/
109 obj-$(CONFIG_ARCH_SHMOBILE) += sh/
110 ifndef CONFIG_ARCH_USES_GETTIMEOFFSET
111 obj-y += clocksource/
112 endif
113 obj-$(CONFIG_DCA) += dca/
114 obj-$(CONFIG_HID) += hid/
115 obj-$(CONFIG_PPC_PS3) += ps3/
116 obj-$(CONFIG_OF) += of/
117 obj-$(CONFIG_SSB) += ssb/
118 obj-$(CONFIG_BCMA) += bcma/
119 obj-$(CONFIG_VHOST_NET) += vhost/
120 obj-$(CONFIG_VLYNQ) += vlynq/
121 obj-$(CONFIG_STAGING) += staging/
122 obj-y += platform/
123 obj-y += ieee802154/
124 #common clk code
125 obj-y += clk/
127 obj-$(CONFIG_HWSPINLOCK) += hwspinlock/
128 obj-$(CONFIG_NFC) += nfc/
129 obj-$(CONFIG_IOMMU_SUPPORT) += iommu/
131 # Virtualization drivers
132 obj-$(CONFIG_VIRT_DRIVERS) += virt/
133 obj-$(CONFIG_HYPERV) += hv/
135 obj-$(CONFIG_PM_DEVFREQ) += devfreq/