33c923d215c79452eed9a28cf97b449616d49608
1 /*
2 * DaVinci Voice Codec Core Interface for TI platforms
3 *
4 * Copyright (C) 2010 Texas Instruments, Inc
5 *
6 * Author: Miguel Aguilar <miguel.aguilar@ridgerun.com>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
21 */
23 #include <linux/init.h>
24 #include <linux/module.h>
25 #include <linux/device.h>
26 #include <linux/slab.h>
27 #include <linux/delay.h>
28 #include <linux/io.h>
29 #include <linux/clk.h>
31 #include <sound/pcm.h>
33 #include <linux/mfd/davinci_voicecodec.h>
35 u32 davinci_vc_read(struct davinci_vc *davinci_vc, int reg)
36 {
37 return __raw_readl(davinci_vc->base + reg);
38 }
40 void davinci_vc_write(struct davinci_vc *davinci_vc,
41 int reg, u32 val)
42 {
43 __raw_writel(val, davinci_vc->base + reg);
44 }
46 static int __init davinci_vc_probe(struct platform_device *pdev)
47 {
48 struct davinci_vc *davinci_vc;
49 struct resource *res, *mem;
50 struct mfd_cell *cell = NULL;
51 int ret;
53 davinci_vc = kzalloc(sizeof(struct davinci_vc), GFP_KERNEL);
54 if (!davinci_vc) {
55 dev_dbg(&pdev->dev,
56 "could not allocate memory for private data\n");
57 return -ENOMEM;
58 }
60 davinci_vc->clk = clk_get(&pdev->dev, NULL);
61 if (IS_ERR(davinci_vc->clk)) {
62 dev_dbg(&pdev->dev,
63 "could not get the clock for voice codec\n");
64 ret = -ENODEV;
65 goto fail1;
66 }
67 clk_enable(davinci_vc->clk);
69 res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
70 if (!res) {
71 dev_err(&pdev->dev, "no mem resource\n");
72 ret = -ENODEV;
73 goto fail2;
74 }
76 davinci_vc->pbase = res->start;
77 davinci_vc->base_size = resource_size(res);
79 mem = request_mem_region(davinci_vc->pbase, davinci_vc->base_size,
80 pdev->name);
81 if (!mem) {
82 dev_err(&pdev->dev, "VCIF region already claimed\n");
83 ret = -EBUSY;
84 goto fail2;
85 }
87 davinci_vc->base = ioremap(davinci_vc->pbase, davinci_vc->base_size);
88 if (!davinci_vc->base) {
89 dev_err(&pdev->dev, "can't ioremap mem resource.\n");
90 ret = -ENOMEM;
91 goto fail3;
92 }
94 res = platform_get_resource(pdev, IORESOURCE_DMA, 0);
95 if (!res) {
96 dev_err(&pdev->dev, "no DMA resource\n");
97 ret = -ENXIO;
98 goto fail4;
99 }
101 davinci_vc->davinci_vcif.dma_tx_channel = res->start;
102 davinci_vc->davinci_vcif.dma_tx_addr =
103 (dma_addr_t)(io_v2p(davinci_vc->base) + DAVINCI_VC_WFIFO);
105 res = platform_get_resource(pdev, IORESOURCE_DMA, 1);
106 if (!res) {
107 dev_err(&pdev->dev, "no DMA resource\n");
108 ret = -ENXIO;
109 goto fail4;
110 }
112 davinci_vc->davinci_vcif.dma_rx_channel = res->start;
113 davinci_vc->davinci_vcif.dma_rx_addr =
114 (dma_addr_t)(io_v2p(davinci_vc->base) + DAVINCI_VC_RFIFO);
116 davinci_vc->dev = &pdev->dev;
117 davinci_vc->pdev = pdev;
119 /* Voice codec interface client */
120 cell = &davinci_vc->cells[DAVINCI_VC_VCIF_CELL];
121 cell->name = "davinci_vcif";
122 cell->driver_data = davinci_vc;
124 /* Voice codec CQ93VC client */
125 cell = &davinci_vc->cells[DAVINCI_VC_CQ93VC_CELL];
126 cell->name = "cq93vc";
127 cell->driver_data = davinci_vc;
129 ret = mfd_add_devices(&pdev->dev, pdev->id, davinci_vc->cells,
130 DAVINCI_VC_CELLS, NULL, 0);
131 if (ret != 0) {
132 dev_err(&pdev->dev, "fail to register client devices\n");
133 goto fail4;
134 }
136 return 0;
138 fail4:
139 iounmap(davinci_vc->base);
140 fail3:
141 release_mem_region(davinci_vc->pbase, davinci_vc->base_size);
142 fail2:
143 clk_disable(davinci_vc->clk);
144 clk_put(davinci_vc->clk);
145 davinci_vc->clk = NULL;
146 fail1:
147 kfree(davinci_vc);
149 return ret;
150 }
152 static int __devexit davinci_vc_remove(struct platform_device *pdev)
153 {
154 struct davinci_vc *davinci_vc = platform_get_drvdata(pdev);
156 mfd_remove_devices(&pdev->dev);
158 iounmap(davinci_vc->base);
159 release_mem_region(davinci_vc->pbase, davinci_vc->base_size);
161 clk_disable(davinci_vc->clk);
162 clk_put(davinci_vc->clk);
163 davinci_vc->clk = NULL;
165 kfree(davinci_vc);
167 return 0;
168 }
170 static struct platform_driver davinci_vc_driver = {
171 .driver = {
172 .name = "davinci_voicecodec",
173 .owner = THIS_MODULE,
174 },
175 .remove = __devexit_p(davinci_vc_remove),
176 };
178 static int __init davinci_vc_init(void)
179 {
180 return platform_driver_probe(&davinci_vc_driver, davinci_vc_probe);
181 }
182 module_init(davinci_vc_init);
184 static void __exit davinci_vc_exit(void)
185 {
186 platform_driver_unregister(&davinci_vc_driver);
187 }
188 module_exit(davinci_vc_exit);
190 MODULE_AUTHOR("Miguel Aguilar");
191 MODULE_DESCRIPTION("Texas Instruments DaVinci Voice Codec Core Interface");
192 MODULE_LICENSE("GPL");