PWM: ecap: Clean the access method for PWMSS config space.
[sitara-epos/sitara-epos-kernel.git] / drivers / pwm / Kconfig
1 #
2 # PWM infrastructure and devices
3 #
5 menuconfig GENERIC_PWM
6         tristate "PWM Support"
7         default n
8         help
9           Enables PWM device support implemented via a generic
10           framework.  If unsure, say N.
12 config DAVINCI_EHRPWM
13         bool "Davinci eHRPWM support"
14         select HAVE_PWM
15         depends on GENERIC_PWM && (ARCH_DAVINCI_DA850 || SOC_OMAPAM33XX)
16         help
17           This option enables support for eHRPWM driver. If
18           unsure, say N.
20 config ECAP_PWM
21         tristate "eCAP PWM support"
22         select HAVE_PWM
23         depends on GENERIC_PWM && (ARCH_DAVINCI_DA850 || SOC_OMAPAM33XX)
24         help
25           This option enables device driver support for eCAP module found
26           on DA8xx Processors & AM335x processor. eCAP module is used to
27           generate wide range of PWM waveforms. Maximum frequency generated
28           is equal to half the system clock frequency.
29           Say Y to enable the eCAP support. If unsure, say N.