1 menuconfig REGULATOR
2 bool "Voltage and Current Regulator Support"
3 help
4 Generic Voltage and Current Regulator support.
6 This framework is designed to provide a generic interface to voltage
7 and current regulators within the Linux kernel. It's intended to
8 provide voltage and current control to client or consumer drivers and
9 also provide status information to user space applications through a
10 sysfs interface.
12 The intention is to allow systems to dynamically control regulator
13 output in order to save power and prolong battery life. This applies
14 to both voltage regulators (where voltage output is controllable) and
15 current sinks (where current output is controllable).
17 This framework safely compiles out if not selected so that client
18 drivers can still be used in systems with no software controllable
19 regulators.
21 If unsure, say no.
23 if REGULATOR
25 config REGULATOR_DEBUG
26 bool "Regulator debug support"
27 help
28 Say yes here to enable debugging support.
30 config REGULATOR_DUMMY
31 bool "Provide a dummy regulator if regulator lookups fail"
32 help
33 If this option is enabled then when a regulator lookup fails
34 and the board has not specified that it has provided full
35 constraints then the regulator core will provide an always
36 enabled dummy regulator will be provided, allowing consumer
37 drivers to continue.
39 A warning will be generated when this substitution is done.
41 config REGULATOR_FIXED_VOLTAGE
42 tristate "Fixed voltage regulator support"
43 help
44 This driver provides support for fixed voltage regulators,
45 useful for systems which use a combination of software
46 managed regulators and simple non-configurable regulators.
48 config REGULATOR_VIRTUAL_CONSUMER
49 tristate "Virtual regulator consumer support"
50 help
51 This driver provides a virtual consumer for the voltage and
52 current regulator API which provides sysfs controls for
53 configuring the supplies requested. This is mainly useful
54 for test purposes.
56 If unsure, say no.
58 config REGULATOR_USERSPACE_CONSUMER
59 tristate "Userspace regulator consumer support"
60 help
61 There are some classes of devices that are controlled entirely
62 from user space. Userspace consumer driver provides ability to
63 control power supplies for such devices.
65 If unsure, say no.
67 config REGULATOR_GPIO
68 tristate "GPIO regulator support"
69 depends on GENERIC_GPIO
70 help
71 This driver provides support for regulators that can be
72 controlled via gpios.
73 It is capable of supporting current and voltage regulators
74 and the platform has to provide a mapping of GPIO-states
75 to target volts/amps.
77 config REGULATOR_BQ24022
78 tristate "TI bq24022 Dual Input 1-Cell Li-Ion Charger IC"
79 help
80 This driver controls a TI bq24022 Charger attached via
81 GPIOs. The provided current regulator can enable/disable
82 charging select between 100 mA and 500 mA charging current
83 limit.
85 config REGULATOR_MAX1586
86 tristate "Maxim 1586/1587 voltage regulator"
87 depends on I2C
88 help
89 This driver controls a Maxim 1586 or 1587 voltage output
90 regulator via I2C bus. The provided regulator is suitable
91 for PXA27x chips to control VCC_CORE and VCC_USIM voltages.
93 config REGULATOR_MAX8649
94 tristate "Maxim 8649 voltage regulator"
95 depends on I2C
96 help
97 This driver controls a Maxim 8649 voltage output regulator via
98 I2C bus.
100 config REGULATOR_MAX8660
101 tristate "Maxim 8660/8661 voltage regulator"
102 depends on I2C
103 help
104 This driver controls a Maxim 8660/8661 voltage output
105 regulator via I2C bus.
107 config REGULATOR_MAX8925
108 tristate "Maxim MAX8925 Power Management IC"
109 depends on MFD_MAX8925
110 help
111 Say y here to support the voltage regulaltor of Maxim MAX8925 PMIC.
113 config REGULATOR_MAX8952
114 tristate "Maxim MAX8952 Power Management IC"
115 depends on I2C
116 help
117 This driver controls a Maxim 8952 voltage output regulator
118 via I2C bus. Maxim 8952 has one voltage output and supports 4 DVS
119 modes ranging from 0.77V to 1.40V by 0.01V steps.
121 config REGULATOR_MAX8997
122 tristate "Maxim 8997/8966 regulator"
123 depends on MFD_MAX8997
124 help
125 This driver controls a Maxim 8997/8966 regulator
126 via I2C bus. The provided regulator is suitable for S5PC110,
127 S5PV210, and Exynos-4 chips to control VCC_CORE and
128 VCC_USIM voltages.
130 config REGULATOR_MAX8998
131 tristate "Maxim 8998 voltage regulator"
132 depends on MFD_MAX8998
133 help
134 This driver controls a Maxim 8998 voltage output regulator
135 via I2C bus. The provided regulator is suitable for S3C6410
136 and S5PC1XX chips to control VCC_CORE and VCC_USIM voltages.
138 config REGULATOR_TWL4030
139 bool "TI TWL4030/TWL5030/TWL6030/TPS659x0 PMIC"
140 depends on TWL4030_CORE
141 help
142 This driver supports the voltage regulators provided by
143 this family of companion chips.
145 config REGULATOR_WM831X
146 tristate "Wolfson Microelcronics WM831x PMIC regulators"
147 depends on MFD_WM831X
148 help
149 Support the voltage and current regulators of the WM831x series
150 of PMIC devices.
152 config REGULATOR_WM8350
153 tristate "Wolfson Microelectronics WM8350 AudioPlus PMIC"
154 depends on MFD_WM8350
155 help
156 This driver provides support for the voltage and current regulators
157 of the WM8350 AudioPlus PMIC.
159 config REGULATOR_WM8400
160 tristate "Wolfson Microelectronics WM8400 AudioPlus PMIC"
161 depends on MFD_WM8400
162 help
163 This driver provides support for the voltage regulators of the
164 WM8400 AudioPlus PMIC.
166 config REGULATOR_WM8994
167 tristate "Wolfson Microelectronics WM8994 CODEC"
168 depends on MFD_WM8994
169 help
170 This driver provides support for the voltage regulators on the
171 WM8994 CODEC.
173 config REGULATOR_DA903X
174 tristate "Support regulators on Dialog Semiconductor DA9030/DA9034 PMIC"
175 depends on PMIC_DA903X
176 help
177 Say y here to support the BUCKs and LDOs regulators found on
178 Dialog Semiconductor DA9030/DA9034 PMIC.
180 config REGULATOR_PCF50633
181 tristate "PCF50633 regulator driver"
182 depends on MFD_PCF50633
183 help
184 Say Y here to support the voltage regulators and convertors
185 on PCF50633
187 config REGULATOR_LP3971
188 tristate "National Semiconductors LP3971 PMIC regulator driver"
189 depends on I2C
190 help
191 Say Y here to support the voltage regulators and convertors
192 on National Semiconductors LP3971 PMIC
194 config REGULATOR_LP3972
195 tristate "National Semiconductors LP3972 PMIC regulator driver"
196 depends on I2C
197 help
198 Say Y here to support the voltage regulators and convertors
199 on National Semiconductors LP3972 PMIC
201 config REGULATOR_PCAP
202 tristate "PCAP2 regulator driver"
203 depends on EZX_PCAP
204 help
205 This driver provides support for the voltage regulators of the
206 PCAP2 PMIC.
208 config REGULATOR_MC13XXX_CORE
209 tristate
211 config REGULATOR_MC13783
212 tristate "Support regulators on Freescale MC13783 PMIC"
213 depends on MFD_MC13783
214 select REGULATOR_MC13XXX_CORE
215 help
216 Say y here to support the regulators found on the Freescale MC13783
217 PMIC.
219 config REGULATOR_MC13892
220 tristate "Support regulators on Freescale MC13892 PMIC"
221 depends on MFD_MC13XXX
222 select REGULATOR_MC13XXX_CORE
223 help
224 Say y here to support the regulators found on the Freescale MC13892
225 PMIC.
227 config REGULATOR_AB3100
228 tristate "ST-Ericsson AB3100 Regulator functions"
229 depends on AB3100_CORE
230 default y if AB3100_CORE
231 help
232 These regulators correspond to functionality in the
233 AB3100 analog baseband dealing with power regulators
234 for the system.
236 config REGULATOR_TPS6105X
237 tristate "TI TPS6105X Power regulators"
238 depends on TPS6105X
239 default y if TPS6105X
240 help
241 This driver supports TPS61050/TPS61052 voltage regulator chips.
242 It is a single boost converter primarily for white LEDs and
243 audio amplifiers.
245 config REGULATOR_TPS65023
246 tristate "TI TPS65023 Power regulators"
247 depends on I2C
248 select REGMAP_I2C
249 help
250 This driver supports TPS65023 voltage regulator chips. TPS65023 provides
251 three step-down converters and two general-purpose LDO voltage regulators.
252 It supports TI's software based Class-2 SmartReflex implementation.
254 config REGULATOR_TPS6507X
255 tristate "TI TPS6507X Power regulators"
256 depends on I2C
257 help
258 This driver supports TPS6507X voltage regulator chips. TPS6507X provides
259 three step-down converters and two general-purpose LDO voltage regulators.
260 It supports TI's software based Class-2 SmartReflex implementation.
262 config REGULATOR_TPS65912
263 tristate "TI TPS65912 Power regulator"
264 depends on (MFD_TPS65912_I2C || MFD_TPS65912_SPI)
265 help
266 This driver supports TPS65912 voltage regulator chip.
268 config REGULATOR_88PM8607
269 bool "Marvell 88PM8607 Power regulators"
270 depends on MFD_88PM860X=y
271 help
272 This driver supports 88PM8607 voltage regulator chips.
274 config REGULATOR_ISL6271A
275 tristate "Intersil ISL6271A Power regulator"
276 depends on I2C
277 help
278 This driver supports ISL6271A voltage regulator chip.
280 config REGULATOR_AD5398
281 tristate "Analog Devices AD5398/AD5821 regulators"
282 depends on I2C
283 help
284 This driver supports AD5398 and AD5821 current regulator chips.
285 If building into module, its name is ad5398.ko.
287 config REGULATOR_AB8500
288 bool "ST-Ericsson AB8500 Power Regulators"
289 depends on AB8500_CORE
290 help
291 This driver supports the regulators found on the ST-Ericsson mixed
292 signal AB8500 PMIC
294 config REGULATOR_DB8500_PRCMU
295 bool "ST-Ericsson DB8500 Voltage Domain Regulators"
296 depends on MFD_DB8500_PRCMU
297 help
298 This driver supports the voltage domain regulators controlled by the
299 DB8500 PRCMU
301 config REGULATOR_TPS6586X
302 tristate "TI TPS6586X Power regulators"
303 depends on MFD_TPS6586X
304 help
305 This driver supports TPS6586X voltage regulator chips.
307 config REGULATOR_TPS6524X
308 tristate "TI TPS6524X Power regulators"
309 depends on SPI
310 help
311 This driver supports TPS6524X voltage regulator chips. TPS6524X
312 provides three step-down converters and two general-purpose LDO
313 voltage regulators. This device is interfaced using a customized
314 serial interface currently supported on the sequencer serial
315 port controller.
317 config REGULATOR_TPS65910
318 tristate "TI TPS65910 Power Regulator"
319 depends on MFD_TPS65910
320 help
321 This driver supports TPS65910 voltage regulator chips.
323 config REGULATOR_AAT2870
324 tristate "AnalogicTech AAT2870 Regulators"
325 depends on MFD_AAT2870_CORE
326 help
327 If you have a AnalogicTech AAT2870 say Y to enable the
328 regulator driver.
330 endif