am335x: add musb support
[sitara-epos/sitara-epos-kernel.git] / drivers / usb / musb / Kconfig
1 #
2 # USB Dual Role (OTG-ready) Controller Drivers
3 # for silicon based on Mentor Graphics INVENTRA designs
4 #
6 # (M)HDRC = (Multipoint) Highspeed Dual-Role Controller
7 config USB_MUSB_HDRC
8         tristate 'Inventra Highspeed Dual Role Controller (TI, ADI, ...)'
9         depends on USB && USB_GADGET
10         select NOP_USB_XCEIV if (ARCH_DAVINCI || MACH_OMAP3EVM || BLACKFIN)
11         select NOP_USB_XCEIV if (SOC_OMAPTI81XX)
12         select TWL4030_USB if MACH_OMAP_3430SDP
13         select TWL6030_USB if MACH_OMAP_4430SDP || MACH_OMAP4_PANDA
14         select USB_OTG_UTILS
15         select USB_GADGET_DUALSPEED
16         help
17           Say Y here if your system has a dual role high speed USB
18           controller based on the Mentor Graphics silicon IP.  Then
19           configure options to match your silicon and the board
20           it's being used with, including the USB peripheral role,
21           or the USB host role, or both.
23           Texas Instruments familiies using this IP include DaVinci
24           (35x, 644x ...), OMAP 243x, OMAP 3, and TUSB 6010.
26           Analog Devices parts using this IP include Blackfin BF54x,
27           BF525 and BF527.
29           If you do not know what this is, please say N.
31           To compile this driver as a module, choose M here; the
32           module will be called "musb-hdrc".
34 if USB_MUSB_HDRC
36 comment "Platform Glue Layer"
38 config USB_MUSB_DAVINCI_GLUE
39         select USB_MUSB_DAVINCI
40         tristate "DaVinci"
41         depends on ARCH_DAVINCI_DMx && USB_MUSB_HDRC
43 config USB_MUSB_DA8XX_GLUE
44         select USB_MUSB_DA8XX
45         tristate "DA8xx/OMAP-L1x"
46         depends on ARCH_DAVINCI_DA8XX && USB_MUSB_HDRC
48 config USB_MUSB_TUSB6010_GLUE
49         select USB_MUSB_TUSB6010
50         tristate "TUSB6010"
51         depends on ARCH_OMAP && USB_MUSB_HDRC
53 config USB_MUSB_OMAP2PLUS_GLUE
54         select USB_MUSB_OMAP2PLUS
55         tristate "OMAP2430 and onwards"
56         depends on ARCH_OMAP2PLUS && USB_MUSB_HDRC
58 config USB_MUSB_AM35X_GLUE
59         select USB_MUSB_AM35X
60         tristate "AM35x"
61         depends on ARCH_OMAP && USB_MUSB_HDRC
63 config USB_MUSB_TI81XX_GLUE
64         select USB_MUSB_TI81XX
65         tristate "TI81XX"
66         depends on SOC_OMAPTI81XX && USB_MUSB_HDRC
68 config USB_MUSB_BLACKFIN_GLUE
69         select USB_MUSB_BLACKFIN
70         tristate "Blackfin"
71         depends on (BF54x && !BF544) || (BF52x && ! BF522 && !BF523) && USB_MUSB_HDRC
73 config USB_MUSB_UX500_GLUE
74         select USB_MUSB_UX500
75         tristate "U8500 and U5500"
76         depends on (ARCH_U8500 && AB8500_USB) && USB_MUSB_HDRC
78 config USB_MUSB_DAVINCI
79         bool
80         default n
81 config USB_MUSB_DA8XX
82         bool
83         default n
84 config USB_MUSB_TUSB6010
85         bool
86         default n
87 config USB_MUSB_OMAP2PLUS
88         bool
89         default n
90 config USB_MUSB_AM35X
91         bool
92         default n
93 config USB_MUSB_TI81XX
94         bool
95         default n
96 config USB_MUSB_BLACKFIN
97         bool
98         default n
99 config USB_MUSB_UX500
100         bool
101         default n
103 choice
104         prompt 'MUSB DMA mode'
105         default USB_UX500_DMA_HW if USB_MUSB_UX500
106         default USB_INVENTRA_DMA_HW if USB_MUSB_OMAP2PLUS || USB_MUSB_BLACKFIN
107         default USB_TI_CPPI_DMA_HW if USB_MUSB_DAVINCI
108         default USB_TUSB_OMAP_DMA_HW if USB_MUSB_TUSB6010
109         default USB_TI_CPPI41_DMA_HW if USB_MUSB_DA8XX || USB_MUSB_AM35X || USB_MUSB_TI81XX
110         default MUSB_PIO_ONLY if USB_MUSB_TUSB6010 || USB_MUSB_DA8XX
111         help
112           Unfortunately, only one option can be enabled here. Ideally one
113           should be able to build all these drivers into one kernel to
114           allow using DMA on multiplatform kernels.
116 config USB_UX500_DMA_HW
117         tristate 'ST Ericsson U8500 and U5500'
118         select USB_UX500_DMA
119         depends on USB_MUSB_UX500
120         help
121           Enable DMA transfers on UX500 platforms.
123 config USB_INVENTRA_DMA_HW
124         tristate 'Inventra'
125         select USB_INVENTRA_DMA
126         depends on (USB_MUSB_OMAP2PLUS || USB_MUSB_BLACKFIN) && !USB_MUSB_AM35X
127         help
128           Enable DMA transfers using Mentor's engine.
130 config USB_TI_CPPI_DMA_HW
131         tristate 'TI CPPI (Davinci)'
132         select USB_TI_CPPI_DMA
133         depends on USB_MUSB_DAVINCI
134         help
135           Enable DMA transfers when TI CPPI DMA is available.
137 config USB_TI_CPPI41_DMA_HW
138         tristate 'TI CPPI4.1'
139         select USB_TI_CPPI41_DMA
140         depends on USB_MUSB_DA8XX || USB_MUSB_AM35X || USB_MUSB_TI81XX
141         select CPPI41
142         help
143          Configure this option to include the CPPI 4.1 support,
144          The CPPI 4.1 DMA engine integrated with musb controller
145          accelarate the usb packet transmission and receception
146          to/from musb endpoints.
148 config USB_TUSB_OMAP_DMA_HW
149         tristate 'TUSB 6010'
150         select USB_TUSB_OMAP_DMA
151         depends on USB_MUSB_TUSB6010
152         depends on ARCH_OMAP
153         help
154           Enable DMA transfers on TUSB 6010 when OMAP DMA is available.
156 config MUSB_PIO_ONLY
157         bool 'Disable DMA (always use PIO)'
158         help
159           All data is copied between memory and FIFO by the CPU.
160           DMA controllers are ignored.
162           Do not choose this unless DMA support for your SOC or board
163           is unavailable (or unstable).  When DMA is enabled at compile time,
164           you can still disable it at run time using the "use_dma=n" module
165           parameter.
167 endchoice
169 config USB_INVENTRA_DMA
170         bool
171         default n
173 config USB_TI_CPPI_DMA
174         bool
175         default n
177 config USB_TI_CPPI41_DMA
178         bool
179         default n
181 config USB_TUSB_OMAP_DMA
182         bool
183         default n
185 config USB_UX500_DMA
186         bool
187         default n
189 endif # USB_MUSB_HDRC