]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - drivers/usb/musb/Kconfig
Merge branch 'timers-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel...
[sitara-epos/sitara-epos-kernel.git] / drivers / usb / musb / Kconfig
1 #
2 # USB Dual Role (OTG-ready) Controller Drivers
3 # for silicon based on Mentor Graphics INVENTRA designs
4 #
6 # (M)HDRC = (Multipoint) Highspeed Dual-Role Controller
7 config USB_MUSB_HDRC
8         depends on USB && USB_GADGET
9         depends on (ARM || (BF54x && !BF544) || (BF52x && !BF522 && !BF523))
10         select NOP_USB_XCEIV if (ARCH_DAVINCI || MACH_OMAP3EVM || BLACKFIN)
11         select TWL4030_USB if MACH_OMAP_3430SDP
12         select TWL6030_USB if MACH_OMAP_4430SDP || MACH_OMAP4_PANDA
13         select USB_OTG_UTILS
14         select USB_GADGET_DUALSPEED
15         tristate 'Inventra Highspeed Dual Role Controller (TI, ADI, ...)'
16         help
17           Say Y here if your system has a dual role high speed USB
18           controller based on the Mentor Graphics silicon IP.  Then
19           configure options to match your silicon and the board
20           it's being used with, including the USB peripheral role,
21           or the USB host role, or both.
23           Texas Instruments familiies using this IP include DaVinci
24           (35x, 644x ...), OMAP 243x, OMAP 3, and TUSB 6010.
26           Analog Devices parts using this IP include Blackfin BF54x,
27           BF525 and BF527.
29           If you do not know what this is, please say N.
31           To compile this driver as a module, choose M here; the
32           module will be called "musb-hdrc".
34 choice
35         prompt "Platform Glue Layer"
36         depends on USB_MUSB_HDRC
38 config USB_MUSB_DAVINCI
39         tristate "DaVinci"
40         depends on ARCH_DAVINCI_DMx
42 config USB_MUSB_DA8XX
43         tristate "DA8xx/OMAP-L1x"
44         depends on ARCH_DAVINCI_DA8XX
46 config USB_MUSB_TUSB6010
47         tristate "TUSB6010"
48         depends on ARCH_OMAP
50 config USB_MUSB_OMAP2PLUS
51         tristate "OMAP2430 and onwards"
52         depends on ARCH_OMAP2PLUS
54 config USB_MUSB_AM35X
55         tristate "AM35x"
56         depends on ARCH_OMAP
58 config USB_MUSB_BLACKFIN
59         tristate "Blackfin"
60         depends on (BF54x && !BF544) || (BF52x && ! BF522 && !BF523)
62 config USB_MUSB_UX500
63         tristate "U8500 and U5500"
64         depends on (ARCH_U8500 && AB8500_USB)
66 endchoice
68 config MUSB_PIO_ONLY
69         bool 'Disable DMA (always use PIO)'
70         depends on USB_MUSB_HDRC
71         default USB_MUSB_TUSB6010 || USB_MUSB_DA8XX || USB_MUSB_AM35X
72         help
73           All data is copied between memory and FIFO by the CPU.
74           DMA controllers are ignored.
76           Do not select 'n' here unless DMA support for your SOC or board
77           is unavailable (or unstable).  When DMA is enabled at compile time,
78           you can still disable it at run time using the "use_dma=n" module
79           parameter.
81 config USB_UX500_DMA
82         bool
83         depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY
84         default USB_MUSB_UX500
85         help
86           Enable DMA transfers on UX500 platforms.
88 config USB_INVENTRA_DMA
89         bool
90         depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY
91         default USB_MUSB_OMAP2PLUS || USB_MUSB_BLACKFIN
92         help
93           Enable DMA transfers using Mentor's engine.
95 config USB_TI_CPPI_DMA
96         bool
97         depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY
98         default USB_MUSB_DAVINCI
99         help
100           Enable DMA transfers when TI CPPI DMA is available.
102 config USB_TUSB_OMAP_DMA
103         bool
104         depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY
105         depends on USB_MUSB_TUSB6010
106         depends on ARCH_OMAP
107         default y
108         help
109           Enable DMA transfers on TUSB 6010 when OMAP DMA is available.