b274732c13b737e54d7123ca5d1b1e79caedae12
[sitara-epos/sitara-epos-kernel.git] / drivers / usb / musb / cppi41_dma.c
1 /*
2  * Copyright (C) 2005-2006 by Texas Instruments
3  * Copyright (c) 2008, MontaVista Software, Inc. <source@mvista.com>
4  *
5  * This file implements a DMA interface using TI's CPPI 4.1 DMA.
6  *
7  * This program is free software; you can distribute it and/or modify it
8  * under the terms of the GNU General Public License (Version 2) as
9  * published by the Free Software Foundation.
10  *
11  * This program is distributed in the hope it will be useful, but WITHOUT
12  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
13  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License
14  * for more details.
15  *
16  * You should have received a copy of the GNU General Public License along
17  * with this program; if not, write to the Free Software Foundation, Inc.,
18  * 59 Temple Place - Suite 330, Boston MA 02111-1307, USA.
19  *
20  */
22 #include <linux/errno.h>
23 #include <linux/dma-mapping.h>
24 #include <linux/module.h>
26 #include "cppi41.h"
28 #include "musb_core.h"
29 #include "musb_dma.h"
30 #include "cppi41_dma.h"
32 /* Configuration */
33 #define USB_CPPI41_DESC_SIZE_SHIFT 6
34 #define USB_CPPI41_DESC_ALIGN   (1 << USB_CPPI41_DESC_SIZE_SHIFT)
35 #define USB_CPPI41_CH_NUM_PD    128     /* 4K bulk data at full speed */
36 #define USB_CPPI41_MAX_PD       (USB_CPPI41_CH_NUM_PD * (USB_CPPI41_NUM_CH+1))
38 #undef DEBUG_CPPI_TD
39 #undef USBDRV_DEBUG
41 #ifdef USBDRV_DEBUG
42 #define dprintk(x, ...) printk(x, ## __VA_ARGS__)
43 #else
44 #define dprintk(x, ...)
45 #endif
47 /*
48  * Data structure definitions
49  */
51 /*
52  * USB Packet Descriptor
53  */
54 struct usb_pkt_desc;
56 struct usb_pkt_desc {
57         /* Hardware descriptor fields from this point */
58         struct cppi41_host_pkt_desc hw_desc;    /* 40 bytes */
59         /* Protocol specific data */
60         dma_addr_t dma_addr;                    /* offs:44 byte */
61         struct usb_pkt_desc *next_pd_ptr;       /* offs:48 byte*/
62         u8 ch_num;
63         u8 ep_num;
64         u8 eop;
65         u8 res1;                                /* offs:52 */
66         u8 res2[12];                            /* offs:64 */
67 };
69 /**
70  * struct cppi41_channel - DMA Channel Control Structure
71  *
72  * Using the same for Tx/Rx.
73  */
74 struct cppi41_channel {
75         struct dma_channel channel;
77         struct cppi41_dma_ch_obj dma_ch_obj; /* DMA channel object */
78         struct cppi41_queue src_queue;  /* Tx queue or Rx free descriptor/ */
79                                         /* buffer queue */
80         struct cppi41_queue_obj queue_obj; /* Tx queue object or Rx free */
81                                         /* descriptor/buffer queue object */
83         u32 tag_info;                   /* Tx PD Tag Information field */
85         /* Which direction of which endpoint? */
86         struct musb_hw_ep *end_pt;
87         u8 transmit;
88         u8 ch_num;                      /* Channel number of Tx/Rx 0..3 */
90         /* DMA mode: "transparent", RNDIS, CDC, or Generic RNDIS */
91         u8 dma_mode;
92         u8 autoreq;
94         /* Book keeping for the current transfer request */
95         dma_addr_t start_addr;
96         u32 length;
97         u32 curr_offset;
98         u16 pkt_size;
99         u8  transfer_mode;
100         u8  zlp_queued;
101         u8  inf_mode;
102         u8  tx_complete;
103 };
105 /**
106  * struct cppi41 - CPPI 4.1 DMA Controller Object
107  *
108  * Encapsulates all book keeping and data structures pertaining to
109  * the CPPI 1.4 DMA controller.
110  */
111 struct cppi41 {
112         struct dma_controller controller;
113         struct musb *musb;
115         struct cppi41_channel tx_cppi_ch[USB_CPPI41_NUM_CH];
116         struct cppi41_channel rx_cppi_ch[USB_CPPI41_NUM_CH];
117         struct work_struct      txdma_work;
119         struct usb_pkt_desc *pd_pool_head; /* Free PD pool head */
120         dma_addr_t pd_mem_phys;         /* PD memory physical address */
121         void *pd_mem;                   /* PD memory pointer */
122         u8 pd_mem_rgn;                  /* PD memory region number */
124         u16 teardownQNum;               /* Teardown completion queue number */
125         struct cppi41_queue_obj queue_obj; /* Teardown completion queue */
126                                         /* object */
127         u32 pkt_info;                   /* Tx PD Packet Information field */
128         struct usb_cppi41_info *cppi_info; /* cppi channel information */
129         u8 en_bd_intr;                  /* enable bd interrupt */
130         u32 automode_reg_offs;          /* USB_AUTOREQ_REG offset */
131         u32 teardown_reg_offs;          /* USB_TEARDOWN_REG offset */
132         u32 bd_size;
133         u8  inf_mode;
134 };
136 struct usb_cppi41_info usb_cppi41_info[2];
137 EXPORT_SYMBOL(usb_cppi41_info);
139 #ifdef DEBUG_CPPI_TD
140 static void print_pd_list(struct usb_pkt_desc *pd_pool_head)
142         struct usb_pkt_desc *curr_pd = pd_pool_head;
143         int cnt = 0;
145         while (curr_pd != NULL) {
146                 if (cnt % 8 == 0)
147                         dprintk("\n%02x ", cnt);
148                 cnt++;
149                 dprintk(" %p", curr_pd);
150                 curr_pd = curr_pd->next_pd_ptr;
151         }
152         dprintk("\n");
154 #endif
156 static struct usb_pkt_desc *usb_get_free_pd(struct cppi41 *cppi)
158         struct usb_pkt_desc *free_pd = cppi->pd_pool_head;
160         if (free_pd != NULL) {
161                 cppi->pd_pool_head = free_pd->next_pd_ptr;
162                 free_pd->next_pd_ptr = NULL;
163         }
164         return free_pd;
167 static void usb_put_free_pd(struct cppi41 *cppi, struct usb_pkt_desc *free_pd)
169         free_pd->next_pd_ptr = cppi->pd_pool_head;
170         cppi->pd_pool_head = free_pd;
173 /**
174  * cppi41_controller_start - start DMA controller
175  * @controller: the controller
176  *
177  * This function initializes the CPPI 4.1 Tx/Rx channels.
178  */
179 static int __devinit cppi41_controller_start(struct dma_controller *controller)
181         struct cppi41 *cppi;
182         struct cppi41_channel *cppi_ch;
183         void __iomem *reg_base;
184         struct usb_pkt_desc *curr_pd;
185         unsigned long pd_addr;
186         int i;
187         struct usb_cppi41_info *cppi_info;
188         struct musb *musb;
190         cppi = container_of(controller, struct cppi41, controller);
191         cppi_info = cppi->cppi_info;
192         musb = cppi->musb;
194         if (cpu_is_ti81xx()) {
195                 cppi->automode_reg_offs = TI81XX_USB_AUTOREQ_REG;
196                 cppi->teardown_reg_offs = TI81XX_USB_TEARDOWN_REG;
197         } else {
198                 cppi->automode_reg_offs = USB_AUTOREQ_REG;
199                 cppi->teardown_reg_offs = USB_TEARDOWN_REG;
200         }
202         /*
203          * TODO: We may need to check USB_CPPI41_MAX_PD here since CPPI 4.1
204          * requires the descriptor count to be a multiple of 2 ^ 5 (i.e. 32).
205          * Similarly, the descriptor size should also be a multiple of 32.
206          */
208         /*
209          * Allocate free packet descriptor pool for all Tx/Rx endpoints --
210          * dma_alloc_coherent()  will return a page aligned address, so our
211          * alignment requirement will be honored.
212          */
213         cppi->bd_size = USB_CPPI41_MAX_PD * sizeof(struct usb_pkt_desc);
214         cppi->pd_mem = dma_alloc_coherent(cppi->musb->controller,
215                                           cppi->bd_size,
216                                           &cppi->pd_mem_phys,
217                                           GFP_KERNEL | GFP_DMA);
218         if (cppi->pd_mem == NULL) {
219                 dev_dbg(musb->controller, "ERROR: packet descriptor memory allocation failed\n");
220                 return 0;
221         }
223         if (cppi41_mem_rgn_alloc(cppi_info->q_mgr, cppi->pd_mem_phys,
224                                  USB_CPPI41_DESC_SIZE_SHIFT,
225                                  get_count_order(USB_CPPI41_MAX_PD),
226                                  &cppi->pd_mem_rgn)) {
227                 dev_dbg(musb->controller, "ERROR: queue manager memory region allocation "
228                     "failed\n");
229                 goto free_pds;
230         }
232         /* Allocate the teardown completion queue */
233         if (cppi41_queue_alloc(CPPI41_UNASSIGNED_QUEUE,
234                                0, &cppi->teardownQNum)) {
235                 dev_dbg(musb->controller, "ERROR: teardown completion queue allocation failed\n");
236                 goto free_mem_rgn;
237         }
238         dev_dbg(musb->controller, "Allocated teardown completion queue %d in queue manager 0\n",
239             cppi->teardownQNum);
241         if (cppi41_queue_init(&cppi->queue_obj, 0, cppi->teardownQNum)) {
242                 dev_dbg(musb->controller, "ERROR: teardown completion queue initialization "
243                     "failed\n");
244                 goto free_queue;
245         }
247         /*
248          * "Slice" PDs one-by-one from the big chunk and
249          * add them to the free pool.
250          */
251         curr_pd = (struct usb_pkt_desc *)cppi->pd_mem;
252         pd_addr = cppi->pd_mem_phys;
253         for (i = 0; i < USB_CPPI41_MAX_PD; i++) {
254                 curr_pd->dma_addr = pd_addr;
256                 usb_put_free_pd(cppi, curr_pd);
257                 curr_pd = (struct usb_pkt_desc *)((char *)curr_pd +
258                                                   USB_CPPI41_DESC_ALIGN);
259                 pd_addr += USB_CPPI41_DESC_ALIGN;
260         }
262         /* Configure the Tx channels */
263         for (i = 0, cppi_ch = cppi->tx_cppi_ch;
264              i < ARRAY_SIZE(cppi->tx_cppi_ch); ++i, ++cppi_ch) {
265                 const struct cppi41_tx_ch *tx_info;
267                 memset(cppi_ch, 0, sizeof(struct cppi41_channel));
268                 cppi_ch->transmit = 1;
269                 cppi_ch->ch_num = i;
270                 cppi_ch->channel.private_data = cppi;
272                 /*
273                  * Extract the CPPI 4.1 DMA Tx channel configuration and
274                  * construct/store the Tx PD tag info field for later use...
275                  */
276                 tx_info = cppi41_dma_block[cppi_info->dma_block].tx_ch_info
277                           + cppi_info->ep_dma_ch[i];
278                 cppi_ch->src_queue = tx_info->tx_queue[0];
279                 cppi_ch->tag_info = (tx_info->port_num <<
280                                      CPPI41_SRC_TAG_PORT_NUM_SHIFT) |
281                                     (tx_info->ch_num <<
282                                      CPPI41_SRC_TAG_CH_NUM_SHIFT) |
283                                     (tx_info->sub_ch_num <<
284                                      CPPI41_SRC_TAG_SUB_CH_NUM_SHIFT);
285         }
287         /* Configure the Rx channels */
288         for (i = 0, cppi_ch = cppi->rx_cppi_ch;
289              i < ARRAY_SIZE(cppi->rx_cppi_ch); ++i, ++cppi_ch) {
290                 memset(cppi_ch, 0, sizeof(struct cppi41_channel));
291                 cppi_ch->ch_num = i;
292                 cppi_ch->channel.private_data = cppi;
293         }
295         /* Construct/store Tx PD packet info field for later use */
296         cppi->pkt_info = (CPPI41_PKT_TYPE_USB << CPPI41_PKT_TYPE_SHIFT) |
297                          (CPPI41_RETURN_LINKED << CPPI41_RETURN_POLICY_SHIFT);
299         /* Do necessary configuartion in hardware to get started */
300         reg_base = cppi->musb->ctrl_base;
302         /* Disable auto request mode */
303         musb_writel(reg_base, cppi->automode_reg_offs, 0);
305         /* Disable the CDC/RNDIS modes */
306         musb_writel(reg_base, USB_TX_MODE_REG, 0);
307         musb_writel(reg_base, USB_RX_MODE_REG, 0);
309         return 1;
311  free_queue:
312         if (cppi41_queue_free(0, cppi->teardownQNum))
313                 dev_dbg(musb->controller, "ERROR: failed to free teardown completion queue\n");
315  free_mem_rgn:
316         if (cppi41_mem_rgn_free(cppi_info->q_mgr, cppi->pd_mem_rgn))
317                 dev_dbg(musb->controller, "ERROR: failed to free queue manager memory region\n");
319  free_pds:
320         dma_free_coherent(cppi->musb->controller,
321                           cppi->bd_size,
322                           cppi->pd_mem, cppi->pd_mem_phys);
324         return 0;
327 /**
328  * cppi41_controller_stop - stop DMA controller
329  * @controller: the controller
330  *
331  * De-initialize the DMA Controller as necessary.
332  */
333 static int cppi41_controller_stop(struct dma_controller *controller)
335         struct cppi41 *cppi;
336         void __iomem *reg_base;
337         struct usb_cppi41_info *cppi_info;
338         struct musb *musb;
340         cppi = container_of(controller, struct cppi41, controller);
341         cppi_info = cppi->cppi_info;
342         musb = cppi->musb;
344         /* Free the teardown completion queue */
345         if (cppi41_queue_free(cppi_info->q_mgr, cppi->teardownQNum))
346                 dev_dbg(musb->controller, "ERROR: failed to free teardown completion queue\n");
348         /*
349          * Free the packet descriptor region allocated
350          * for all Tx/Rx channels.
351          */
352         if (cppi41_mem_rgn_free(cppi_info->q_mgr, cppi->pd_mem_rgn))
353                 dev_dbg(musb->controller, "ERROR: failed to free queue manager memory region\n");
355         dma_free_coherent(cppi->musb->controller, cppi->bd_size,
356                           cppi->pd_mem, cppi->pd_mem_phys);
358         cppi->pd_mem = 0;
359         cppi->pd_mem_phys = 0;
360         cppi->pd_pool_head = 0;
361         cppi->bd_size = 0;
363         reg_base = cppi->musb->ctrl_base;
365         /* Disable auto request mode */
366         musb_writel(reg_base, cppi->automode_reg_offs, 0);
368         /* Disable the CDC/RNDIS modes */
369         musb_writel(reg_base, USB_TX_MODE_REG, 0);
370         musb_writel(reg_base, USB_RX_MODE_REG, 0);
372         return 1;
375 /**
376  * cppi41_channel_alloc - allocate a CPPI channel for DMA.
377  * @controller: the controller
378  * @ep:         the endpoint
379  * @is_tx:      1 for Tx channel, 0 for Rx channel
380  *
381  * With CPPI, channels are bound to each transfer direction of a non-control
382  * endpoint, so allocating (and deallocating) is mostly a way to notice bad
383  * housekeeping on the software side.  We assume the IRQs are always active.
384  */
385 static struct dma_channel *cppi41_channel_alloc(struct dma_controller
386                                                 *controller,
387                                                 struct musb_hw_ep *ep, u8 is_tx)
389         struct cppi41 *cppi;
390         struct cppi41_channel  *cppi_ch;
391         u32 ch_num, ep_num = ep->epnum;
392         struct usb_cppi41_info *cppi_info;
393         struct musb *musb;
395         cppi = container_of(controller, struct cppi41, controller);
396         cppi_info = cppi->cppi_info;
397         musb = cppi->musb;
399         /* Remember, ep_num: 1 .. Max_EP, and CPPI ch_num: 0 .. Max_EP - 1 */
400         ch_num = ep_num - 1;
402         if (ep_num > USB_CPPI41_NUM_CH) {
403                 dev_dbg(musb->controller, "No %cx DMA channel for EP%d\n",
404                     is_tx ? 'T' : 'R', ep_num);
405                 return NULL;
406         }
408         cppi_ch = (is_tx ? cppi->tx_cppi_ch : cppi->rx_cppi_ch) + ch_num;
410         /* As of now, just return the corresponding CPPI 4.1 channel handle */
411         if (is_tx) {
412                 /* Initialize the CPPI 4.1 Tx DMA channel */
413                 if (cppi41_tx_ch_init(&cppi_ch->dma_ch_obj,
414                                       cppi_info->dma_block,
415                                       cppi_info->ep_dma_ch[ch_num])) {
416                         dev_dbg(musb->controller, "ERROR: cppi41_tx_ch_init failed for "
417                             "channel %d\n", ch_num);
418                         return NULL;
419                 }
420                 /*
421                  * Teardown descriptors will be pushed to the dedicated
422                  * completion queue.
423                  */
424                 cppi41_dma_ch_default_queue(&cppi_ch->dma_ch_obj,
425                                             0, cppi->teardownQNum);
426         } else {
427                 struct cppi41_rx_ch_cfg rx_cfg;
428                 u8 q_mgr = cppi_info->q_mgr;
429                 int i;
431                 /* Initialize the CPPI 4.1 Rx DMA channel */
432                 if (cppi41_rx_ch_init(&cppi_ch->dma_ch_obj,
433                                       cppi_info->dma_block,
434                                       cppi_info->ep_dma_ch[ch_num])) {
435                         dev_dbg(musb->controller, "ERROR: cppi41_rx_ch_init failed\n");
436                         return NULL;
437                 }
439                 if (cppi41_queue_alloc(CPPI41_FREE_DESC_BUF_QUEUE |
440                                        CPPI41_UNASSIGNED_QUEUE,
441                                        q_mgr, &cppi_ch->src_queue.q_num)) {
442                         dev_dbg(musb->controller, "ERROR: cppi41_queue_alloc failed for "
443                             "free descriptor/buffer queue\n");
444                         return NULL;
445                 }
446                 dev_dbg(musb->controller, "Allocated free descriptor/buffer queue %d in "
447                     "queue manager %d\n", cppi_ch->src_queue.q_num, q_mgr);
449                 rx_cfg.default_desc_type = cppi41_rx_host_desc;
450                 rx_cfg.sop_offset = 0;
451                 rx_cfg.retry_starved = 1;
452                 rx_cfg.rx_max_buf_cnt = 0;
453                 rx_cfg.rx_queue.q_mgr = cppi_ch->src_queue.q_mgr = q_mgr;
454                 rx_cfg.rx_queue.q_num = cppi_info->rx_comp_q[ch_num];
455                 for (i = 0; i < 4; i++)
456                         rx_cfg.cfg.host_pkt.fdb_queue[i] = cppi_ch->src_queue;
457                 cppi41_rx_ch_configure(&cppi_ch->dma_ch_obj, &rx_cfg);
458         }
460         /* Initialize the CPPI 4.1 DMA source queue */
461         if (cppi41_queue_init(&cppi_ch->queue_obj, cppi_ch->src_queue.q_mgr,
462                                cppi_ch->src_queue.q_num)) {
463                 dev_dbg(musb->controller, "ERROR: cppi41_queue_init failed for %s queue",
464                     is_tx ? "Tx" : "Rx free descriptor/buffer");
465                 if (is_tx == 0 &&
466                     cppi41_queue_free(cppi_ch->src_queue.q_mgr,
467                                       cppi_ch->src_queue.q_num))
468                         dev_dbg(musb->controller, "ERROR: failed to free Rx descriptor/buffer "
469                             "queue\n");
470                  return NULL;
471         }
473         /* Enable the DMA channel */
474         cppi41_dma_ch_enable(&cppi_ch->dma_ch_obj);
476         if (cppi_ch->end_pt)
477                 dev_dbg(musb->controller, "Re-allocating DMA %cx channel %d (%p)\n",
478                     is_tx ? 'T' : 'R', ch_num, cppi_ch);
480         cppi_ch->end_pt = ep;
481         cppi_ch->ch_num = ch_num;
482         cppi_ch->channel.status = MUSB_DMA_STATUS_FREE;
483         cppi_ch->channel.max_len = is_tx ?
484                                 CPPI41_TXDMA_MAXLEN : CPPI41_RXDMA_MAXLEN;
486         dev_dbg(musb->controller, "Allocated DMA %cx channel %d for EP%d\n", is_tx ? 'T' : 'R',
487             ch_num, ep_num);
489         return &cppi_ch->channel;
492 /**
493  * cppi41_channel_release - release a CPPI DMA channel
494  * @channel: the channel
495  */
496 static void cppi41_channel_release(struct dma_channel *channel)
498         struct cppi41_channel *cppi_ch;
500         /* REVISIT: for paranoia, check state and abort if needed... */
501         cppi_ch = container_of(channel, struct cppi41_channel, channel);
503         if (cppi_ch->end_pt == NULL)
504                 printk(KERN_INFO "Releasing idle DMA channel %p\n", cppi_ch);
506         /* But for now, not its IRQ */
507         cppi_ch->end_pt = NULL;
508         channel->status = MUSB_DMA_STATUS_UNKNOWN;
510         cppi41_dma_ch_disable(&cppi_ch->dma_ch_obj);
512         /* De-allocate Rx free descriptior/buffer queue */
513         if (cppi_ch->transmit == 0 &&
514             cppi41_queue_free(cppi_ch->src_queue.q_mgr,
515                               cppi_ch->src_queue.q_num))
516                 printk(KERN_ERR "ERROR: failed to free Rx descriptor/buffer queue\n");
519 static void cppi41_mode_update(struct cppi41_channel *cppi_ch, u8 mode)
521         if (mode != cppi_ch->dma_mode) {
522                 struct cppi41 *cppi = cppi_ch->channel.private_data;
523                 void *__iomem reg_base = cppi->musb->ctrl_base;
524                 u32 reg_val;
525                 u8 ep_num = cppi_ch->ch_num + 1;
527                 if (cppi_ch->transmit) {
528                         reg_val = musb_readl(reg_base, USB_TX_MODE_REG);
529                         reg_val &= ~USB_TX_MODE_MASK(ep_num);
530                         reg_val |= mode << USB_TX_MODE_SHIFT(ep_num);
531                         musb_writel(reg_base, USB_TX_MODE_REG, reg_val);
532                 } else {
533                         reg_val = musb_readl(reg_base, USB_RX_MODE_REG);
534                         reg_val &= ~USB_RX_MODE_MASK(ep_num);
535                         reg_val |= mode << USB_RX_MODE_SHIFT(ep_num);
536                         musb_writel(reg_base, USB_RX_MODE_REG, reg_val);
537                 }
538                 cppi_ch->dma_mode = mode;
539         }
542 /*
543  * CPPI 4.1 Tx:
544  * ============
545  * Tx is a lot more reasonable than Rx: RNDIS mode seems to behave well except
546  * how it handles the exactly-N-packets case. It appears that there's a hiccup
547  * in that case (maybe the DMA completes before a ZLP gets written?) boiling
548  * down to not being able to rely on the XFER DMA writing any terminating zero
549  * length packet before the next transfer is started...
550  *
551  * The generic RNDIS mode does not have this misfeature, so we prefer using it
552  * instead.  We then send the terminating ZLP *explictly* using DMA instead of
553  * doing it by PIO after an IRQ.
554  *
555  */
557 /**
558  * cppi41_next_tx_segment - DMA write for the next chunk of a buffer
559  * @tx_ch:      Tx channel
560  *
561  * Context: controller IRQ-locked
562  */
563 static unsigned cppi41_next_tx_segment(struct cppi41_channel *tx_ch)
565         struct cppi41 *cppi = tx_ch->channel.private_data;
566         struct musb *musb = cppi->musb;
567         struct usb_pkt_desc *curr_pd;
568         u32 length = tx_ch->length - tx_ch->curr_offset;
569         u32 pkt_size = tx_ch->pkt_size;
570         unsigned num_pds, n;
571         struct usb_cppi41_info *cppi_info = cppi->cppi_info;
572         u16 q_mgr = cppi_info->q_mgr;
573         u16 tx_comp_q = cppi_info->tx_comp_q[tx_ch->ch_num];
574         u8 en_bd_intr = cppi->en_bd_intr;
576         /*
577          * Tx can use the generic RNDIS mode where we can probably fit this
578          * transfer in one PD and one IRQ.  The only time we would NOT want
579          * to use it is when the hardware constraints prevent it...
580          */
581         if ((pkt_size & 0x3f) == 0) {
582                 num_pds  = length ? 1 : 0;
583                 cppi41_mode_update(tx_ch, USB_GENERIC_RNDIS_MODE);
584         } else {
585                 num_pds  = (length + pkt_size - 1) / pkt_size;
586                 cppi41_mode_update(tx_ch, USB_TRANSPARENT_MODE);
587         }
589         pkt_size = length;
590         /*
591          * If length of transmit buffer is 0 or a multiple of the endpoint size,
592          * then send the zero length packet.
593          */
594         if (!length || (tx_ch->transfer_mode && length % pkt_size == 0))
595                 num_pds++;
597         dev_dbg(musb->controller, "TX DMA%u, %s, maxpkt %u, %u PDs, addr %#x, len %u\n",
598             tx_ch->ch_num, tx_ch->dma_mode ? "accelerated" : "transparent",
599             pkt_size, num_pds, tx_ch->start_addr + tx_ch->curr_offset, length);
601         for (n = 0; n < num_pds; n++) {
602                 struct cppi41_host_pkt_desc *hw_desc;
604                 /* Get Tx host packet descriptor from the free pool */
605                 curr_pd = usb_get_free_pd(cppi);
606                 if (curr_pd == NULL) {
607                         dev_dbg(musb->controller, "No Tx PDs\n");
608                         break;
609                 }
611                 if (length < pkt_size)
612                         pkt_size = length;
614                 hw_desc = &curr_pd->hw_desc;
615                 hw_desc->desc_info = (CPPI41_DESC_TYPE_HOST <<
616                                       CPPI41_DESC_TYPE_SHIFT) | pkt_size;
617                 hw_desc->tag_info = tx_ch->tag_info;
618                 hw_desc->pkt_info = cppi->pkt_info;
619                 hw_desc->pkt_info |= ((q_mgr << CPPI41_RETURN_QMGR_SHIFT) |
620                                 (tx_comp_q << CPPI41_RETURN_QNUM_SHIFT));
622                 hw_desc->buf_ptr = tx_ch->start_addr + tx_ch->curr_offset;
623                 hw_desc->buf_len = pkt_size;
624                 hw_desc->next_desc_ptr = 0;
625                 hw_desc->orig_buf_len = pkt_size;
627                 curr_pd->ch_num = tx_ch->ch_num;
628                 curr_pd->ep_num = tx_ch->end_pt->epnum;
630                 tx_ch->curr_offset += pkt_size;
631                 length -= pkt_size;
633                 if (pkt_size == 0)
634                         tx_ch->zlp_queued = 1;
636                 if (en_bd_intr)
637                         hw_desc->orig_buf_len |= CPPI41_PKT_INTR_FLAG;
639                 dev_dbg(musb->controller, "TX PD %p: buf %08x, len %08x, pkt info %08x\n", curr_pd,
640                     hw_desc->buf_ptr, hw_desc->buf_len, hw_desc->pkt_info);
642                 cppi41_queue_push(&tx_ch->queue_obj, curr_pd->dma_addr,
643                                   USB_CPPI41_DESC_ALIGN, pkt_size);
644         }
646         return n;
649 static void cppi41_autoreq_update(struct cppi41_channel *rx_ch, u8 autoreq)
651         struct cppi41 *cppi = rx_ch->channel.private_data;
653         if (is_host_active(cppi->musb) &&
654             autoreq != rx_ch->autoreq) {
655                 void *__iomem reg_base = cppi->musb->ctrl_base;
656                 u32 reg_val = musb_readl(reg_base, cppi->automode_reg_offs);
657                 u8 ep_num = rx_ch->ch_num + 1;
659                 reg_val &= ~USB_RX_AUTOREQ_MASK(ep_num);
660                 reg_val |= autoreq << USB_RX_AUTOREQ_SHIFT(ep_num);
662                 musb_writel(reg_base, cppi->automode_reg_offs, reg_val);
663                 rx_ch->autoreq = autoreq;
664         }
667 static void cppi41_set_ep_size(struct cppi41_channel *rx_ch, u32 pkt_size)
669         struct cppi41 *cppi = rx_ch->channel.private_data;
670         void *__iomem reg_base = cppi->musb->ctrl_base;
671         u8 ep_num = rx_ch->ch_num + 1;
672         u32 res = pkt_size % 64;
674         /* epsize register must be multiple of 64 */
675         pkt_size += res ? (64 - res) : res;
677         musb_writel(reg_base, USB_GENERIC_RNDIS_EP_SIZE_REG(ep_num), pkt_size);
680 /*
681  * CPPI 4.1 Rx:
682  * ============
683  * Consider a 1KB bulk Rx buffer in two scenarios: (a) it's fed two 300 byte
684  * packets back-to-back, and (b) it's fed two 512 byte packets back-to-back.
685  * (Full speed transfers have similar scenarios.)
686  *
687  * The correct behavior for Linux is that (a) fills the buffer with 300 bytes,
688  * and the next packet goes into a buffer that's queued later; while (b) fills
689  * the buffer with 1024 bytes.  How to do that with accelerated DMA modes?
690  *
691  * Rx queues in RNDIS mode (one single BD) handle (a) correctly but (b) loses
692  * BADLY because nothing (!) happens when that second packet fills the buffer,
693  * much less when a third one arrives -- which makes it not a "true" RNDIS mode.
694  * In the RNDIS protocol short-packet termination is optional, and it's fine if
695  * the peripherals (not hosts!) pad the messages out to end of buffer. Standard
696  * PCI host controller DMA descriptors implement that mode by default... which
697  * is no accident.
698  *
699  * Generic RNDIS mode is the only way to reliably make both cases work.  This
700  * mode is identical to the "normal" RNDIS mode except for the case where the
701  * last packet of the segment matches the max USB packet size -- in this case,
702  * the packet will be closed when a value (0x10000 max) in the Generic RNDIS
703  * EP Size register is reached.  This mode will work for the network drivers
704  * (CDC/RNDIS) as well as for the mass storage drivers where there is no short
705  * packet.
706  *
707  * BUT we can only use non-transparent modes when USB packet size is a multiple
708  * of 64 bytes. Let's see what happens when  this is not the case...
709  *
710  * Rx queues (2 BDs with 512 bytes each) have converse problems to RNDIS mode:
711  * (b) is handled right but (a) loses badly.  DMA doesn't stop after receiving
712  * a short packet and processes both of those PDs; so both packets are loaded
713  * into the buffer (with 212 byte gap between them), and the next buffer queued
714  * will NOT get its 300 bytes of data.  Even in the case when there should be
715  * no short packets (URB_SHORT_NOT_OK is set), queueing several packets in the
716  * host mode doesn't win us anything since we have to manually "prod" the Rx
717  * process after each packet is received by setting ReqPkt bit in endpoint's
718  * RXCSR; in the peripheral mode without short packets, queueing could be used
719  * BUT we'll have to *teardown* the channel if a short packet still arrives in
720  * the peripheral mode, and to "collect" the left-over packet descriptors from
721  * the free descriptor/buffer queue in both cases...
722  *
723  * One BD at a time is the only way to make make both cases work reliably, with
724  * software handling both cases correctly, at the significant penalty of needing
725  * an IRQ per packet.  (The lack of I/O overlap can be slightly ameliorated by
726  * enabling double buffering.)
727  *
728  * There seems to be no way to identify for sure the cases where the CDC mode
729  * is appropriate...
730  *
731  */
733 /**
734  * cppi41_next_rx_segment - DMA read for the next chunk of a buffer
735  * @rx_ch:      Rx channel
736  *
737  * Context: controller IRQ-locked
738  *
739  * NOTE: In the transparent mode, we have to queue one packet at a time since:
740  *       - we must avoid starting reception of another packet after receiving
741  *         a short packet;
742  *       - in host mode we have to set ReqPkt bit in the endpoint's RXCSR after
743  *         receiving each packet but the last one... ugly!
744  */
745 static unsigned cppi41_next_rx_segment(struct cppi41_channel *rx_ch)
747         struct cppi41 *cppi = rx_ch->channel.private_data;
748         struct musb *musb = cppi->musb;
749         struct usb_pkt_desc *curr_pd;
750         struct cppi41_host_pkt_desc *hw_desc;
751         u32 length = rx_ch->length - rx_ch->curr_offset;
752         u32 pkt_size = rx_ch->pkt_size;
753         u32 max_rx_transfer_size = 64 * 1024;
754         u32 i, n_bd , pkt_len;
755         struct usb_gadget_driver *gadget_driver;
756         u8 en_bd_intr = cppi->en_bd_intr, mode;
758         if (is_peripheral_active(cppi->musb)) {
759                 /* TODO: temporary fix for CDC/RNDIS which needs to be in
760                  * GENERIC_RNDIS mode. Without this RNDIS gadget taking
761                  * more then 2K ms for a 64 byte pings.
762                  */
763                 gadget_driver = cppi->musb->gadget_driver;
765                 pkt_len = rx_ch->pkt_size;
766                 mode = USB_GENERIC_RNDIS_MODE;
767                 if (!strcmp(gadget_driver->driver.name, "g_file_storage")) {
768                         if (cppi->inf_mode && length > pkt_len) {
769                                 pkt_len = 0;
770                                 length = length - rx_ch->pkt_size;
771                                 cppi41_rx_ch_set_maxbufcnt(&rx_ch->dma_ch_obj,
772                                         DMA_CH_RX_MAX_BUF_CNT_1);
773                                 rx_ch->inf_mode = 1;
774                         } else {
775                                 max_rx_transfer_size = rx_ch->pkt_size;
776                                 mode = USB_TRANSPARENT_MODE;
777                         }
778                 } else
779                         if (rx_ch->length < max_rx_transfer_size)
780                                 pkt_len = rx_ch->length;
782                 if (mode != USB_TRANSPARENT_MODE)
783                         cppi41_set_ep_size(rx_ch, pkt_len);
784                 cppi41_mode_update(rx_ch, mode);
785         } else {
786                 /*
787                  * Rx can use the generic RNDIS mode where we can
788                  * probably fit this transfer in one PD and one IRQ
789                  * (or two with a short packet).
790                  */
791                 if ((pkt_size & 0x3f) == 0) {
792                         cppi41_mode_update(rx_ch, USB_GENERIC_RNDIS_MODE);
793                         cppi41_autoreq_update(rx_ch, USB_AUTOREQ_ALL_BUT_EOP);
795                         pkt_size = (length > 0x10000) ? 0x10000 : length;
796                         cppi41_set_ep_size(rx_ch, pkt_size);
797                 } else {
798                         cppi41_mode_update(rx_ch, USB_TRANSPARENT_MODE);
799                         cppi41_autoreq_update(rx_ch, USB_NO_AUTOREQ);
800                         max_rx_transfer_size = rx_ch->pkt_size;
801                 }
802         }
804         dev_dbg(musb->controller, "RX DMA%u, %s, maxpkt %u, addr %#x, rec'd %u/%u\n",
805             rx_ch->ch_num, rx_ch->dma_mode ? "accelerated" : "transparent",
806             pkt_size, rx_ch->start_addr + rx_ch->curr_offset,
807             rx_ch->curr_offset, rx_ch->length);
809         /* calculate number of bd required */
810         n_bd = (length + max_rx_transfer_size - 1)/max_rx_transfer_size;
812         for (i = 0; i < n_bd ; ++i) {
813                 /* Get Rx packet descriptor from the free pool */
814                 curr_pd = usb_get_free_pd(cppi);
815                 if (curr_pd == NULL) {
816                         /* Shouldn't ever happen! */
817                         dev_dbg(musb->controller, "No Rx PDs\n");
818                         goto sched;
819                 }
821                 pkt_len =
822                 (length > max_rx_transfer_size) ? max_rx_transfer_size : length;
824                 hw_desc = &curr_pd->hw_desc;
825                 hw_desc->desc_info = (CPPI41_DESC_TYPE_HOST <<
826                                       CPPI41_DESC_TYPE_SHIFT);
827                 hw_desc->orig_buf_ptr = rx_ch->start_addr + rx_ch->curr_offset;
828                 hw_desc->orig_buf_len = pkt_len;
830                 /* buf_len field of buffer descriptor updated by dma
831                  * after reception of data is completed
832                  */
833                 hw_desc->buf_len = 0;
835                 curr_pd->ch_num = rx_ch->ch_num;
836                 curr_pd->ep_num = rx_ch->end_pt->epnum;
838                 curr_pd->eop = (length -= pkt_len) ? 0 : 1;
839                 rx_ch->curr_offset += pkt_len;
841                 if (en_bd_intr)
842                         hw_desc->orig_buf_len |= CPPI41_PKT_INTR_FLAG;
843                 /*
844                  * Push the free Rx packet descriptor
845                  * to the free descriptor/buffer queue.
846                  */
847                 cppi41_queue_push(&rx_ch->queue_obj, curr_pd->dma_addr,
848                         USB_CPPI41_DESC_ALIGN, 0);
849         }
851 sched:
852         /*
853          * HCD arranged ReqPkt for the first packet.
854          * We arrange it for all but the last one.
855          */
856         if (is_host_active(cppi->musb) && rx_ch->channel.actual_len) {
857                 void __iomem *epio = rx_ch->end_pt->regs;
858                 u16 csr = musb_readw(epio, MUSB_RXCSR);
860                 csr |= MUSB_RXCSR_H_REQPKT | MUSB_RXCSR_H_WZC_BITS;
861                 musb_writew(epio, MUSB_RXCSR, csr);
862         }
864         /* enable schedular if not enabled */
865         if (is_peripheral_active(cppi->musb) && (n_bd > 0))
866                 cppi41_schedtbl_add_dma_ch(0, 0, rx_ch->ch_num, 0);
867         return 1;
870 /**
871  * cppi41_channel_program - program channel for data transfer
872  * @channel:    the channel
873  * @maxpacket:  max packet size
874  * @mode:       for Rx, 1 unless the USB protocol driver promised to treat
875  *              all short reads as errors and kick in high level fault recovery;
876  *              for Tx, 0 unless the protocol driver _requires_ short-packet
877  *              termination mode
878  * @dma_addr:   DMA address of buffer
879  * @length:     length of buffer
880  *
881  * Context: controller IRQ-locked
882  */
883 static int cppi41_channel_program(struct dma_channel *channel,  u16 maxpacket,
884                                   u8 mode, dma_addr_t dma_addr, u32 length)
886         struct cppi41_channel *cppi_ch;
887         unsigned queued;
889         cppi_ch = container_of(channel, struct cppi41_channel, channel);
891         switch (channel->status) {
892         case MUSB_DMA_STATUS_BUS_ABORT:
893         case MUSB_DMA_STATUS_CORE_ABORT:
894                 /* Fault IRQ handler should have handled cleanup */
895                 WARNING("%cx DMA%d not cleaned up after abort!\n",
896                         cppi_ch->transmit ? 'T' : 'R', cppi_ch->ch_num);
897                 break;
898         case MUSB_DMA_STATUS_BUSY:
899                 WARNING("Program active channel? %cx DMA%d\n",
900                         cppi_ch->transmit ? 'T' : 'R', cppi_ch->ch_num);
901                 break;
902         case MUSB_DMA_STATUS_UNKNOWN:
903                 WARNING("%cx DMA%d not allocated!\n",
904                     cppi_ch->transmit ? 'T' : 'R', cppi_ch->ch_num);
905                 return 0;
906         case MUSB_DMA_STATUS_FREE:
907                 break;
908         }
910         channel->status = MUSB_DMA_STATUS_BUSY;
912         /* Set the transfer parameters, then queue up the first segment */
913         cppi_ch->start_addr = dma_addr;
914         cppi_ch->curr_offset = 0;
915         cppi_ch->pkt_size = maxpacket;
916         cppi_ch->length = length;
917         cppi_ch->transfer_mode = mode;
918         cppi_ch->zlp_queued = 0;
919         cppi_ch->channel.actual_len = 0;
921         /* Tx or Rx channel? */
922         if (cppi_ch->transmit)
923                 queued = cppi41_next_tx_segment(cppi_ch);
924         else
925                 queued = cppi41_next_rx_segment(cppi_ch);
927         return  queued > 0;
930 static struct usb_pkt_desc *usb_get_pd_ptr(struct cppi41 *cppi,
931                                            unsigned long pd_addr)
933         if (pd_addr >= cppi->pd_mem_phys && pd_addr < cppi->pd_mem_phys +
934             USB_CPPI41_MAX_PD * USB_CPPI41_DESC_ALIGN)
935                 return pd_addr - cppi->pd_mem_phys + cppi->pd_mem;
936         else
937                 return NULL;
940 static int usb_check_teardown(struct cppi41_channel *cppi_ch,
941                               unsigned long pd_addr)
943         u32 info;
944         struct cppi41 *cppi = cppi_ch->channel.private_data;
945         struct usb_cppi41_info *cppi_info = cppi->cppi_info;
946         struct musb *musb = cppi->musb;
948         if (cppi41_get_teardown_info(pd_addr, &info)) {
949                 dev_dbg(musb->controller, "ERROR: not a teardown descriptor\n");
950                 return 0;
951         }
953         if ((info & CPPI41_TEARDOWN_TX_RX_MASK) ==
954             (!cppi_ch->transmit << CPPI41_TEARDOWN_TX_RX_SHIFT) &&
955             (info & CPPI41_TEARDOWN_DMA_NUM_MASK) ==
956             (cppi_info->dma_block << CPPI41_TEARDOWN_DMA_NUM_SHIFT) &&
957             (info & CPPI41_TEARDOWN_CHAN_NUM_MASK) ==
958             (cppi_info->ep_dma_ch[cppi_ch->ch_num] <<
959              CPPI41_TEARDOWN_CHAN_NUM_SHIFT))
960                 return 1;
962         dev_dbg(musb->controller, "ERROR: unexpected values in teardown descriptor\n");
963         return 0;
966 /*
967  * We can't handle the channel teardown via the default completion queue in
968  * context of the controller IRQ-locked, so we use the dedicated teardown
969  * completion queue which we can just poll for a teardown descriptor, not
970  * interfering with the Tx completion queue processing.
971  */
972 static void usb_tx_ch_teardown(struct cppi41_channel *tx_ch)
974         struct cppi41 *cppi = tx_ch->channel.private_data;
975         struct musb *musb = cppi->musb;
976         void __iomem *reg_base = musb->ctrl_base;
977         u32 td_reg, timeout = 0xfffff;
978         u8 ep_num = tx_ch->ch_num + 1;
979         unsigned long pd_addr;
980         struct cppi41_queue_obj tx_queue_obj;
981         struct usb_cppi41_info *cppi_info;
983         /* Initiate teardown for Tx DMA channel */
984         cppi41_dma_ch_teardown(&tx_ch->dma_ch_obj);
986         /* Wait for a descriptor to be queued and pop it... */
987         do {
988                 td_reg  = musb_readl(reg_base, cppi->teardown_reg_offs);
989                 td_reg |= USB_TX_TDOWN_MASK(ep_num);
990                 musb_writel(reg_base, cppi->teardown_reg_offs, td_reg);
992                 pd_addr = cppi41_queue_pop(&cppi->queue_obj);
993         } while (!pd_addr && timeout--);
995         if (pd_addr) {
997                 dev_dbg(musb->controller, "Descriptor (%08lx) popped from teardown completion "
998                         "queue\n", pd_addr);
1000                 if (usb_check_teardown(tx_ch, pd_addr)) {
1001                         dev_dbg(musb->controller, "Teardown Desc (%lx) rcvd\n", pd_addr);
1002                 } else
1003                         ERR("Invalid PD(%08lx)popped from TearDn completion"
1004                                 "queue\n", pd_addr);
1005         } else {
1006                 if (timeout <= 0)
1007                         ERR("Teardown Desc not rcvd\n");
1008         }
1010         /* read the tx completion queue and remove
1011          * completion bd if any
1012          */
1013         cppi_info = cppi->cppi_info;
1014         if (cppi41_queue_init(&tx_queue_obj, cppi_info->q_mgr,
1015                               cppi_info->tx_comp_q[tx_ch->ch_num])) {
1016                 ERR("ERROR: cppi41_queue_init failed for "
1017                     "Tx completion queue");
1018                 return;
1019         }
1021         while ((pd_addr = cppi41_queue_pop(&tx_queue_obj)) != 0) {
1022                 struct usb_pkt_desc *curr_pd;
1024                 curr_pd = usb_get_pd_ptr(cppi, pd_addr);
1025                 if (curr_pd == NULL) {
1026                         ERR("Invalid PD popped from Tx completion queue\n");
1027                         continue;
1028                 }
1030                 dev_dbg(musb->controller, "Tx-PD(%p) popped from completion queue\n", curr_pd);
1031                 dev_dbg(musb->controller, "ch(%d)epnum(%d)len(%d)\n", curr_pd->ch_num,
1032                         curr_pd->ep_num, curr_pd->hw_desc.buf_len);
1034                 usb_put_free_pd(cppi, curr_pd);
1035         }
1038 /*
1039  * For Rx DMA channels, the situation is more complex: there's only a single
1040  * completion queue for all our needs, so we have to temporarily redirect the
1041  * completed descriptors to our teardown completion queue, with a possibility
1042  * of a completed packet landing there as well...
1043  */
1044 static void usb_rx_ch_teardown(struct cppi41_channel *rx_ch)
1046         struct cppi41 *cppi = rx_ch->channel.private_data;
1047         struct musb *musb = cppi->musb;
1048         struct usb_cppi41_info *cppi_info = cppi->cppi_info;
1049         u32 timeout = 0xfffff, pd_addr;
1050         struct cppi41_queue_obj rx_queue_obj;
1052         cppi41_dma_ch_default_queue(&rx_ch->dma_ch_obj, 0, cppi->teardownQNum);
1054         /* Initiate teardown for Rx DMA channel */
1055         cppi41_dma_ch_teardown(&rx_ch->dma_ch_obj);
1057         do {
1058                 struct usb_pkt_desc *curr_pd;
1059                 unsigned long pd_addr;
1061                 /* Wait for a descriptor to be queued and pop it... */
1062                 do {
1063                         pd_addr = cppi41_queue_pop(&cppi->queue_obj);
1064                 } while (!pd_addr && timeout--);
1066                 if (timeout <= 0 || !pd_addr) {
1067                         ERR("teardown Desc not found\n");
1068                         break;
1069                 }
1071                 dev_dbg(musb->controller, "Descriptor (%08lx) popped from teardown completion "
1072                         "queue\n", pd_addr);
1074                 /*
1075                  * We might have popped a completed Rx PD, so check if the
1076                  * physical address is within the PD region first.  If it's
1077                  * not the case, it must be a teardown descriptor...
1078                  * */
1079                 curr_pd = usb_get_pd_ptr(cppi, pd_addr);
1080                 if (curr_pd == NULL) {
1081                         if (usb_check_teardown(rx_ch, pd_addr))
1082                                 break;
1083                         continue;
1084                 }
1086                 /* Paranoia: check if PD is from the right channel... */
1087                 if (curr_pd->ch_num != rx_ch->ch_num) {
1088                         ERR("Unexpected channel %d in Rx PD\n",
1089                             curr_pd->ch_num);
1090                         continue;
1091                 }
1093                 /* Extract the buffer length from the completed PD */
1094                 rx_ch->channel.actual_len += curr_pd->hw_desc.buf_len;
1096                 /*
1097                  * Return Rx PDs to the software list --
1098                  * this is protected by critical section.
1099                  */
1100                 usb_put_free_pd(cppi, curr_pd);
1101         } while (0);
1103         /* read the rx completion queue and remove
1104          * completion bd if any
1105          */
1106         if (cppi41_queue_init(&rx_queue_obj, cppi_info->q_mgr,
1107                               cppi_info->rx_comp_q[rx_ch->ch_num])) {
1108                 ERR("ERROR: cppi41_queue_init failed for "
1109                     "Rx completion queue");
1110                 return;
1111         }
1113         while ((pd_addr = cppi41_queue_pop(&rx_queue_obj)) != 0) {
1114                 struct usb_pkt_desc *curr_pd;
1116                 curr_pd = usb_get_pd_ptr(cppi, pd_addr);
1117                 if (curr_pd == NULL) {
1118                         ERR("Invalid PD popped from Rx completion queue\n");
1119                         continue;
1120                 }
1122                 dev_dbg(musb->controller, "Rx-PD(%p) popped from completion queue\n", curr_pd);
1123                 dev_dbg(musb->controller, "ch(%d)epnum(%d)len(%d)\n", curr_pd->ch_num,
1124                         curr_pd->ep_num, curr_pd->hw_desc.buf_len);
1126                 usb_put_free_pd(cppi, curr_pd);
1127         }
1129         /* Now restore the default Rx completion queue... */
1130         cppi41_dma_ch_default_queue(&rx_ch->dma_ch_obj, cppi_info->q_mgr,
1131                                     cppi_info->rx_comp_q[rx_ch->ch_num]);
1134 /*
1135  * cppi41_channel_abort
1136  *
1137  * Context: controller IRQ-locked, endpoint selected.
1138  */
1139 static int cppi41_channel_abort(struct dma_channel *channel)
1141         struct cppi41 *cppi;
1142         struct cppi41_channel *cppi_ch;
1143         struct musb  *musb;
1144         void __iomem *reg_base, *epio;
1145         unsigned long pd_addr;
1146         u32 csr, td_reg;
1147         u8 ch_num, ep_num;
1149         cppi_ch = container_of(channel, struct cppi41_channel, channel);
1150         ch_num = cppi_ch->ch_num;
1151         cppi = cppi_ch->channel.private_data;
1152         musb = cppi->musb;
1154         switch (channel->status) {
1155         case MUSB_DMA_STATUS_BUS_ABORT:
1156         case MUSB_DMA_STATUS_CORE_ABORT:
1157                 /* From Rx or Tx fault IRQ handler */
1158         case MUSB_DMA_STATUS_BUSY:
1159                 /* The hardware needs shutting down... */
1160                 dprintk("%s: DMA busy, status = %x\n",
1161                         __func__, channel->status);
1162                 break;
1163         case MUSB_DMA_STATUS_UNKNOWN:
1164                 dev_dbg(musb->controller, "%cx DMA%d not allocated\n",
1165                     cppi_ch->transmit ? 'T' : 'R', ch_num);
1166                 /* FALLTHROUGH */
1167         case MUSB_DMA_STATUS_FREE:
1168                 return 0;
1169         }
1171         reg_base = musb->ctrl_base;
1172         epio = cppi_ch->end_pt->regs;
1173         ep_num = ch_num + 1;
1175 #ifdef DEBUG_CPPI_TD
1176         printk("Before teardown:");
1177         print_pd_list(cppi->pd_pool_head);
1178 #endif
1180         if (cppi_ch->transmit) {
1181                 dprintk("Tx channel teardown, cppi_ch = %p\n", cppi_ch);
1183                 /* Tear down Tx DMA channel */
1184                 usb_tx_ch_teardown(cppi_ch);
1186                 /* Issue CPPI FIFO teardown for Tx channel */
1187                 td_reg  = musb_readl(reg_base, cppi->teardown_reg_offs);
1188                 td_reg |= USB_TX_TDOWN_MASK(ep_num);
1189                 musb_writel(reg_base, cppi->teardown_reg_offs, td_reg);
1191                 /* Flush FIFO of the endpoint */
1192                 csr  = musb_readw(epio, MUSB_TXCSR);
1193                 csr |= MUSB_TXCSR_FLUSHFIFO | MUSB_TXCSR_H_WZC_BITS;
1194                 musb_writew(epio, MUSB_TXCSR, csr);
1195                 musb_writew(epio, MUSB_TXCSR, csr);
1196                 cppi_ch->tx_complete = 0;
1197         } else { /* Rx */
1198                 dprintk("Rx channel teardown, cppi_ch = %p\n", cppi_ch);
1200                 /* Flush FIFO of the endpoint */
1201                 csr  = musb_readw(epio, MUSB_RXCSR);
1202                 csr |= MUSB_RXCSR_FLUSHFIFO | MUSB_RXCSR_H_WZC_BITS;
1203                 musb_writew(epio, MUSB_RXCSR, csr);
1204                 musb_writew(epio, MUSB_RXCSR, csr);
1206                 /* Issue CPPI FIFO teardown for Rx channel */
1207                 td_reg  = musb_readl(reg_base, cppi->teardown_reg_offs);
1208                 td_reg |= USB_RX_TDOWN_MASK(ep_num);
1209                 musb_writel(reg_base, cppi->teardown_reg_offs, td_reg);
1211                 /* Tear down Rx DMA channel */
1212                 usb_rx_ch_teardown(cppi_ch);
1214                 /*
1215                  * NOTE: docs don't guarantee any of this works...  we expect
1216                  * that if the USB core stops telling the CPPI core to pull
1217                  * more data from it, then it'll be safe to flush current Rx
1218                  * DMA state iff any pending FIFO transfer is done.
1219                  */
1221                 /* For host, ensure ReqPkt is never set again */
1222                 cppi41_autoreq_update(cppi_ch, USB_NO_AUTOREQ);
1224                 /* For host, clear (just) ReqPkt at end of current packet(s) */
1225                 if (is_host_active(cppi->musb))
1226                         csr &= ~MUSB_RXCSR_H_REQPKT;
1227                 csr |= MUSB_RXCSR_H_WZC_BITS;
1229                 /* Clear DMA enable */
1230                 csr &= ~MUSB_RXCSR_DMAENAB;
1231                 musb_writew(epio, MUSB_RXCSR, csr);
1233                 /* Flush the FIFO of endpoint once again */
1234                 csr  = musb_readw(epio, MUSB_RXCSR);
1235                 csr |= MUSB_RXCSR_FLUSHFIFO | MUSB_RXCSR_H_WZC_BITS;
1236                 musb_writew(epio, MUSB_RXCSR, csr);
1238                 udelay(50);
1239         }
1241         /*
1242          * There might be PDs in the Rx/Tx source queue that were not consumed
1243          * by the DMA controller -- they need to be recycled properly.
1244          */
1245         while ((pd_addr = cppi41_queue_pop(&cppi_ch->queue_obj)) != 0) {
1246                 struct usb_pkt_desc *curr_pd;
1248                 curr_pd = usb_get_pd_ptr(cppi, pd_addr);
1249                 if (curr_pd == NULL) {
1250                         ERR("Invalid PD popped from source queue\n");
1251                         continue;
1252                 }
1254                 /*
1255                  * Return Rx/Tx PDs to the software list --
1256                  * this is protected by critical section.
1257                  */
1258                 dprintk("Returning PD %p to the free PD list\n", curr_pd);
1259                 usb_put_free_pd(cppi, curr_pd);
1260         }
1262 #ifdef DEBUG_CPPI_TD
1263         printk("After teardown:");
1264         print_pd_list(cppi->pd_pool_head);
1265 #endif
1267         /* Re-enable the DMA channel */
1268         cppi41_dma_ch_enable(&cppi_ch->dma_ch_obj);
1270         channel->status = MUSB_DMA_STATUS_FREE;
1272         return 0;
1275 void txdma_completion_work(struct work_struct *data)
1277         struct cppi41 *cppi = container_of(data, struct cppi41, txdma_work);
1278         struct cppi41_channel *tx_ch;
1279         struct musb *musb = cppi->musb;
1280         unsigned index;
1281         u8 resched = 0;
1282         unsigned long flags;
1284         while (1) {
1285                 for (index = 0; index < USB_CPPI41_NUM_CH; index++) {
1286                         void __iomem *epio;
1287                         u16 csr;
1289                         tx_ch = &cppi->tx_cppi_ch[index];
1290                         spin_lock_irqsave(&musb->lock, flags);
1291                         if (tx_ch->tx_complete) {
1292                                 /* Sometimes a EP can unregister from a DMA
1293                                  * channel while the data is still in the FIFO.
1294                                  * Probable reason a proper abort was not
1295                                  * called before taking such a step.
1296                                  * Protect against such cases.
1297                                  */
1298                                 if (!tx_ch->end_pt) {
1299                                         tx_ch->tx_complete = 0;
1300                                         continue;
1301                                 }
1303                                 epio = tx_ch->end_pt->regs;
1304                                 csr = musb_readw(epio, MUSB_TXCSR);
1306                                 if (csr & (MUSB_TXCSR_TXPKTRDY |
1307                                         MUSB_TXCSR_FIFONOTEMPTY)) {
1308                                         resched = 1;
1309                                 } else {
1310                                         tx_ch->channel.status =
1311                                                 MUSB_DMA_STATUS_FREE;
1312                                         tx_ch->tx_complete = 0;
1313                                         musb_dma_completion(musb, index+1, 1);
1314                                 }
1315                         }
1316                         spin_unlock_irqrestore(&musb->lock, flags);
1318                         if (!resched)
1319                                 cond_resched();
1320                 }
1322                 if (resched) {
1323                         resched = 0;
1324                         cond_resched();
1325                 } else {
1326                         return ;
1327                 }
1328         }
1332 /**
1333  * cppi41_dma_controller_create -
1334  * instantiate an object representing DMA controller.
1335  */
1336 struct dma_controller * __devinit
1337 cppi41_dma_controller_create(struct musb  *musb, void __iomem *mregs)
1339         struct cppi41 *cppi;
1341         cppi = kzalloc(sizeof *cppi, GFP_KERNEL);
1342         if (!cppi)
1343                 return NULL;
1345         /* Initialize the CPPI 4.1 DMA controller structure */
1346         cppi->musb  = musb;
1347         cppi->controller.start = cppi41_controller_start;
1348         cppi->controller.stop  = cppi41_controller_stop;
1349         cppi->controller.channel_alloc = cppi41_channel_alloc;
1350         cppi->controller.channel_release = cppi41_channel_release;
1351         cppi->controller.channel_program = cppi41_channel_program;
1352         cppi->controller.channel_abort = cppi41_channel_abort;
1353         cppi->cppi_info = (struct usb_cppi41_info *)&usb_cppi41_info[musb->id];;
1354         cppi->en_bd_intr = cppi->cppi_info->bd_intr_ctrl;
1355         INIT_WORK(&cppi->txdma_work, txdma_completion_work);
1357         /* enable infinite mode only for ti81xx silicon rev2 */
1358         if (cpu_is_am33xx() || cpu_is_ti816x()) {
1359                 dev_dbg(musb->controller, "cppi41dma supports infinite mode\n");
1360                 cppi->inf_mode = 1;
1361         }
1363         return &cppi->controller;
1365 EXPORT_SYMBOL(cppi41_dma_controller_create);
1367 /**
1368  * cppi41_dma_controller_destroy -
1369  * destroy a previously instantiated DMA controller
1370  * @controller: the controller
1371  */
1372 void cppi41_dma_controller_destroy(struct dma_controller *controller)
1374         struct cppi41 *cppi;
1376         cppi = container_of(controller, struct cppi41, controller);
1378         /* Free the CPPI object */
1379         kfree(cppi);
1381 EXPORT_SYMBOL(cppi41_dma_controller_destroy);
1383 static void usb_process_tx_queue(struct cppi41 *cppi, unsigned index)
1385         struct cppi41_queue_obj tx_queue_obj;
1386         unsigned long pd_addr;
1387         struct usb_cppi41_info *cppi_info = cppi->cppi_info;
1388         struct musb *musb = cppi->musb;
1390         if (cppi41_queue_init(&tx_queue_obj, cppi_info->q_mgr,
1391                               cppi_info->tx_comp_q[index])) {
1392                 dev_dbg(musb->controller, "ERROR: cppi41_queue_init failed for "
1393                     "Tx completion queue");
1394                 return;
1395         }
1397         while ((pd_addr = cppi41_queue_pop(&tx_queue_obj)) != 0) {
1398                 struct usb_pkt_desc *curr_pd;
1399                 struct cppi41_channel *tx_ch;
1400                 u8 ch_num, ep_num;
1401                 u32 length;
1403                 curr_pd = usb_get_pd_ptr(cppi, pd_addr);
1404                 if (curr_pd == NULL) {
1405                         ERR("Invalid PD popped from Tx completion queue\n");
1406                         continue;
1407                 }
1409                 /* Extract the data from received packet descriptor */
1410                 ch_num = curr_pd->ch_num;
1411                 ep_num = curr_pd->ep_num;
1412                 length = curr_pd->hw_desc.buf_len;
1414                 tx_ch = &cppi->tx_cppi_ch[ch_num];
1415                 tx_ch->channel.actual_len += length;
1417                 /*
1418                  * Return Tx PD to the software list --
1419                  * this is protected by critical section
1420                  */
1421                 usb_put_free_pd(cppi, curr_pd);
1423                 if ((tx_ch->curr_offset < tx_ch->length) ||
1424                     (tx_ch->transfer_mode && !tx_ch->zlp_queued))
1425                         cppi41_next_tx_segment(tx_ch);
1426                 else if (tx_ch->channel.actual_len >= tx_ch->length) {
1427                         /*
1428                          * We get Tx DMA completion interrupt even when
1429                          * data is still in FIFO and not moved out to
1430                          * USB bus. As we program the next request we
1431                          * flush out and old data in FIFO which affects
1432                          * USB functionality. So far, we have obsered
1433                          * failure with iperf.
1434                          */
1435                         tx_ch->tx_complete = 1;
1436                         schedule_work(&cppi->txdma_work);
1437                 }
1438         }
1441 static void usb_process_rx_queue(struct cppi41 *cppi, unsigned index)
1443         struct cppi41_queue_obj rx_queue_obj;
1444         unsigned long pd_addr;
1445         struct usb_cppi41_info *cppi_info = cppi->cppi_info;
1446         struct musb *musb = cppi->musb;
1447         u8 en_bd_intr = cppi->en_bd_intr;
1449         if (cppi41_queue_init(&rx_queue_obj, cppi_info->q_mgr,
1450                               cppi_info->rx_comp_q[index])) {
1451                 dev_dbg(musb->controller, "ERROR: cppi41_queue_init failed for Rx queue\n");
1452                 return;
1453         }
1455         while ((pd_addr = cppi41_queue_pop(&rx_queue_obj)) != 0) {
1456                 struct usb_pkt_desc *curr_pd;
1457                 struct cppi41_channel *rx_ch;
1458                 u8 ch_num, ep_num;
1459                 u32 length = 0, orig_buf_len, timeout = 50;
1461                 curr_pd = usb_get_pd_ptr(cppi, pd_addr);
1462                 if (curr_pd == NULL) {
1463                         ERR("Invalid PD popped from Rx completion queue\n");
1464                         continue;
1465                 }
1467                 /* This delay is required to overcome the dma race condition
1468                  * where software reads buffer descriptor before being updated
1469                  * by dma as buffer descriptor's writes by dma still pending in
1470                  * interconnect bridge.
1471                  */
1472                 while (timeout--) {
1473                         length = curr_pd->hw_desc.desc_info &
1474                                         CPPI41_PKT_LEN_MASK;
1475                         if (length != 0)
1476                                 break;
1477                         udelay(1);
1478                 }
1480                 if (length == 0)
1481                         ERR("!Race condtion: rxBD read before updated by dma");
1483                 /* Extract the data from received packet descriptor */
1484                 ch_num = curr_pd->ch_num;
1485                 ep_num = curr_pd->ep_num;
1487                 dev_dbg(musb->controller, "Rx complete: dma channel(%d) ep%d len %d timeout %d\n",
1488                         ch_num, ep_num, length, (50-timeout));
1490                 rx_ch = &cppi->rx_cppi_ch[ch_num];
1491                 rx_ch->channel.actual_len += length;
1493                 if (curr_pd->eop) {
1494                         curr_pd->eop = 0;
1495                         /* disable the rx dma schedular */
1496                         if (is_peripheral_active(cppi->musb) && !cppi->inf_mode)
1497                                 cppi41_schedtbl_remove_dma_ch(0, 0, ch_num, 0);
1498                 }
1500                 /*
1501                  * Return Rx PD to the software list --
1502                  * this is protected by critical section
1503                  */
1504                 usb_put_free_pd(cppi, curr_pd);
1506                 orig_buf_len = curr_pd->hw_desc.orig_buf_len;
1507                 if (en_bd_intr)
1508                         orig_buf_len &= ~CPPI41_PKT_INTR_FLAG;
1510                 if (unlikely(rx_ch->channel.actual_len >= rx_ch->length ||
1511                              length < orig_buf_len)) {
1513 #ifdef CONFIG_SOC_OMAPTI81XX
1514                         struct musb_hw_ep *ep;
1515                         u8 isoc, next_seg = 0;
1517                         /* Workaround for early rx completion of
1518                          * cppi41 dma in Generic RNDIS mode for ti81xx
1519                          */
1520                         if (cpu_is_ti81xx() && is_host_enabled(cppi->musb)) {
1521                                 u32 pkt_size = rx_ch->pkt_size;
1522                                 ep = cppi->musb->endpoints + ep_num;
1523                                 isoc = musb_readb(ep->regs, MUSB_RXTYPE);
1524                                 isoc = (isoc >> 4) & 0x1;
1526                                 if (!isoc
1527                                 && (rx_ch->dma_mode == USB_GENERIC_RNDIS_MODE)
1528                                 && (rx_ch->channel.actual_len < rx_ch->length)
1529                                 && !(rx_ch->channel.actual_len % pkt_size))
1530                                         next_seg = 1;
1531                         }
1532                         if (next_seg) {
1533                                 rx_ch->curr_offset = rx_ch->channel.actual_len;
1534                                 cppi41_next_rx_segment(rx_ch);
1535                         } else
1536 #endif
1537                         {
1538                                 rx_ch->channel.status = MUSB_DMA_STATUS_FREE;
1540                                 if (rx_ch->inf_mode) {
1541                                         cppi41_rx_ch_set_maxbufcnt(
1542                                         &rx_ch->dma_ch_obj, 0);
1543                                         rx_ch->inf_mode = 0;
1544                                 }
1545                                 /* Rx completion routine callback */
1546                                 musb_dma_completion(cppi->musb, ep_num, 0);
1547                         }
1548                 } else {
1549                         if (is_peripheral_active(cppi->musb) &&
1550                                 ((rx_ch->length - rx_ch->curr_offset) > 0))
1551                                 cppi41_next_rx_segment(rx_ch);
1552                 }
1553         }
1556 /*
1557  * cppi41_completion - handle interrupts from the Tx/Rx completion queues
1558  *
1559  * NOTE: since we have to manually prod the Rx process in the transparent mode,
1560  *       we certainly want to handle the Rx queues first.
1561  */
1562 void cppi41_completion(struct musb *musb, u32 rx, u32 tx)
1564         struct cppi41 *cppi;
1565         unsigned index;
1567         cppi = container_of(musb->dma_controller, struct cppi41, controller);
1569         /* Process packet descriptors from the Rx queues */
1570         for (index = 0; rx != 0; rx >>= 1, index++)
1571                 if (rx & 1)
1572                         usb_process_rx_queue(cppi, index);
1574         /* Process packet descriptors from the Tx completion queues */
1575         for (index = 0; tx != 0; tx >>= 1, index++)
1576                 if (tx & 1)
1577                         usb_process_tx_queue(cppi, index);
1579 EXPORT_SYMBOL(cppi41_completion);
1581 MODULE_DESCRIPTION("CPPI4.1 dma controller driver for musb");
1582 MODULE_LICENSE("GPL v2");
1584 static int __init cppi41_dma_init(void)
1586         return 0;
1588 module_init(cppi41_dma_init);
1590 static void __exit cppi41_dma__exit(void)
1593 module_exit(cppi41_dma__exit);