1 /*
2 * Copyright (C) 2005-2006 by Texas Instruments
3 *
4 * The Inventra Controller Driver for Linux is free software; you
5 * can redistribute it and/or modify it under the terms of the GNU
6 * General Public License version 2 as published by the Free Software
7 * Foundation.
8 */
10 #ifndef __MUSB_HDRDF_H__
11 #define __MUSB_HDRDF_H__
13 /*
14 * DaVinci-specific definitions
15 */
17 /* Integrated highspeed/otg PHY */
18 #define USBPHY_CTL_PADDR (DAVINCI_SYSTEM_MODULE_BASE + 0x34)
19 #define USBPHY_DATAPOL BIT(11) /* (dm355) switch D+/D- */
20 #define USBPHY_PHYCLKGD BIT(8)
21 #define USBPHY_SESNDEN BIT(7) /* v(sess_end) comparator */
22 #define USBPHY_VBDTCTEN BIT(6) /* v(bus) comparator */
23 #define USBPHY_VBUSSENS BIT(5) /* (dm355,ro) is vbus > 0.5V */
24 #define USBPHY_PHYPLLON BIT(4) /* override pll suspend */
25 #define USBPHY_CLKO1SEL BIT(3)
26 #define USBPHY_OSCPDWN BIT(2)
27 #define USBPHY_OTGPDWN BIT(1)
28 #define USBPHY_PHYPDWN BIT(0)
30 #define DM355_DEEPSLEEP_PADDR (DAVINCI_SYSTEM_MODULE_BASE + 0x48)
31 #define DRVVBUS_FORCE BIT(2)
32 #define DRVVBUS_OVERRIDE BIT(1)
34 /* For now include usb OTG module registers here */
35 #define DAVINCI_USB_VERSION_REG 0x00
36 #define DAVINCI_USB_CTRL_REG 0x04
37 #define DAVINCI_USB_STAT_REG 0x08
38 #define DAVINCI_RNDIS_REG 0x10
39 #define DAVINCI_AUTOREQ_REG 0x14
40 #define DAVINCI_USB_INT_SOURCE_REG 0x20
41 #define DAVINCI_USB_INT_SET_REG 0x24
42 #define DAVINCI_USB_INT_SRC_CLR_REG 0x28
43 #define DAVINCI_USB_INT_MASK_REG 0x2c
44 #define DAVINCI_USB_INT_MASK_SET_REG 0x30
45 #define DAVINCI_USB_INT_MASK_CLR_REG 0x34
46 #define DAVINCI_USB_INT_SRC_MASKED_REG 0x38
47 #define DAVINCI_USB_EOI_REG 0x3c
48 #define DAVINCI_USB_EOI_INTVEC 0x40
50 /* BEGIN CPPI-generic (?) */
52 /* CPPI related registers */
53 #define DAVINCI_TXCPPI_CTRL_REG 0x80
54 #define DAVINCI_TXCPPI_TEAR_REG 0x84
55 #define DAVINCI_CPPI_EOI_REG 0x88
56 #define DAVINCI_CPPI_INTVEC_REG 0x8c
57 #define DAVINCI_TXCPPI_MASKED_REG 0x90
58 #define DAVINCI_TXCPPI_RAW_REG 0x94
59 #define DAVINCI_TXCPPI_INTENAB_REG 0x98
60 #define DAVINCI_TXCPPI_INTCLR_REG 0x9c
62 #define DAVINCI_RXCPPI_CTRL_REG 0xC0
63 #define DAVINCI_RXCPPI_MASKED_REG 0xD0
64 #define DAVINCI_RXCPPI_RAW_REG 0xD4
65 #define DAVINCI_RXCPPI_INTENAB_REG 0xD8
66 #define DAVINCI_RXCPPI_INTCLR_REG 0xDC
68 #define DAVINCI_RXCPPI_BUFCNT0_REG 0xE0
69 #define DAVINCI_RXCPPI_BUFCNT1_REG 0xE4
70 #define DAVINCI_RXCPPI_BUFCNT2_REG 0xE8
71 #define DAVINCI_RXCPPI_BUFCNT3_REG 0xEC
73 /* CPPI state RAM entries */
74 #define DAVINCI_CPPI_STATERAM_BASE_OFFSET 0x100
76 #define DAVINCI_TXCPPI_STATERAM_OFFSET(chnum) \
77 (DAVINCI_CPPI_STATERAM_BASE_OFFSET + ((chnum) * 0x40))
78 #define DAVINCI_RXCPPI_STATERAM_OFFSET(chnum) \
79 (DAVINCI_CPPI_STATERAM_BASE_OFFSET + 0x20 + ((chnum) * 0x40))
81 /* CPPI masks */
82 #define DAVINCI_DMA_CTRL_ENABLE 1
83 #define DAVINCI_DMA_CTRL_DISABLE 0
85 #define DAVINCI_DMA_ALL_CHANNELS_ENABLE 0xF
86 #define DAVINCI_DMA_ALL_CHANNELS_DISABLE 0xF
88 /* END CPPI-generic (?) */
90 #define DAVINCI_USB_TX_ENDPTS_MASK 0x1f /* ep0 + 4 tx */
91 #define DAVINCI_USB_RX_ENDPTS_MASK 0x1e /* 4 rx */
93 #define DAVINCI_USB_USBINT_SHIFT 16
94 #define DAVINCI_USB_TXINT_SHIFT 0
95 #define DAVINCI_USB_RXINT_SHIFT 8
97 #define DAVINCI_INTR_DRVVBUS 0x0100
99 #define DAVINCI_USB_USBINT_MASK 0x01ff0000 /* 8 Mentor, DRVVBUS */
100 #define DAVINCI_USB_TXINT_MASK \
101 (DAVINCI_USB_TX_ENDPTS_MASK << DAVINCI_USB_TXINT_SHIFT)
102 #define DAVINCI_USB_RXINT_MASK \
103 (DAVINCI_USB_RX_ENDPTS_MASK << DAVINCI_USB_RXINT_SHIFT)
105 #define DAVINCI_BASE_OFFSET 0x400
107 #endif /* __MUSB_HDRDF_H__ */