1 /*
2 * MUSB OTG driver debugfs support
3 *
4 * Copyright 2010 Nokia Corporation
5 * Contact: Felipe Balbi <felipe.balbi@nokia.com>
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License
9 * version 2 as published by the Free Software Foundation.
10 *
11 * This program is distributed in the hope that it will be useful, but
12 * WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
14 * General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
19 * 02110-1301 USA
20 *
21 * THIS SOFTWARE IS PROVIDED "AS IS" AND ANY EXPRESS OR IMPLIED
22 * WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF
23 * MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN
24 * NO EVENT SHALL THE AUTHORS BE LIABLE FOR ANY DIRECT, INDIRECT,
25 * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT
26 * NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF
27 * USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON
28 * ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF
30 * THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 *
32 */
34 #include <linux/module.h>
35 #include <linux/kernel.h>
36 #include <linux/init.h>
37 #include <linux/debugfs.h>
38 #include <linux/seq_file.h>
40 #include <asm/uaccess.h>
42 #include "musb_core.h"
43 #include "musb_debug.h"
45 struct musb_register_map {
46 char *name;
47 unsigned offset;
48 unsigned size;
49 };
51 static const struct musb_register_map musb_regmap[] = {
52 { "FAddr", 0x00, 8 },
53 { "Power", 0x01, 8 },
54 { "Frame", 0x0c, 16 },
55 { "Index", 0x0e, 8 },
56 { "Testmode", 0x0f, 8 },
57 { "TxMaxPp", 0x10, 16 },
58 { "TxCSRp", 0x12, 16 },
59 { "RxMaxPp", 0x14, 16 },
60 { "RxCSR", 0x16, 16 },
61 { "RxCount", 0x18, 16 },
62 { "ConfigData", 0x1f, 8 },
63 { "DevCtl", 0x60, 8 },
64 { "MISC", 0x61, 8 },
65 { "TxFIFOsz", 0x62, 8 },
66 { "RxFIFOsz", 0x63, 8 },
67 { "TxFIFOadd", 0x64, 16 },
68 { "RxFIFOadd", 0x66, 16 },
69 { "VControl", 0x68, 32 },
70 { "HWVers", 0x6C, 16 },
71 { "EPInfo", 0x78, 8 },
72 { "RAMInfo", 0x79, 8 },
73 { "LinkInfo", 0x7A, 8 },
74 { "VPLen", 0x7B, 8 },
75 { "HS_EOF1", 0x7C, 8 },
76 { "FS_EOF1", 0x7D, 8 },
77 { "LS_EOF1", 0x7E, 8 },
78 { "SOFT_RST", 0x7F, 8 },
79 { "DMA_CNTLch0", 0x204, 16 },
80 { "DMA_ADDRch0", 0x208, 32 },
81 { "DMA_COUNTch0", 0x20C, 32 },
82 { "DMA_CNTLch1", 0x214, 16 },
83 { "DMA_ADDRch1", 0x218, 32 },
84 { "DMA_COUNTch1", 0x21C, 32 },
85 { "DMA_CNTLch2", 0x224, 16 },
86 { "DMA_ADDRch2", 0x228, 32 },
87 { "DMA_COUNTch2", 0x22C, 32 },
88 { "DMA_CNTLch3", 0x234, 16 },
89 { "DMA_ADDRch3", 0x238, 32 },
90 { "DMA_COUNTch3", 0x23C, 32 },
91 { "DMA_CNTLch4", 0x244, 16 },
92 { "DMA_ADDRch4", 0x248, 32 },
93 { "DMA_COUNTch4", 0x24C, 32 },
94 { "DMA_CNTLch5", 0x254, 16 },
95 { "DMA_ADDRch5", 0x258, 32 },
96 { "DMA_COUNTch5", 0x25C, 32 },
97 { "DMA_CNTLch6", 0x264, 16 },
98 { "DMA_ADDRch6", 0x268, 32 },
99 { "DMA_COUNTch6", 0x26C, 32 },
100 { "DMA_CNTLch7", 0x274, 16 },
101 { "DMA_ADDRch7", 0x278, 32 },
102 { "DMA_COUNTch7", 0x27C, 32 },
103 { } /* Terminating Entry */
104 };
106 static struct dentry *musb_debugfs_root;
108 static int musb_regdump_show(struct seq_file *s, void *unused)
109 {
110 struct musb *musb = s->private;
111 unsigned i;
113 seq_printf(s, "MUSB (M)HDRC Register Dump\n");
115 for (i = 0; i < ARRAY_SIZE(musb_regmap); i++) {
116 switch (musb_regmap[i].size) {
117 case 8:
118 seq_printf(s, "%-12s: %02x\n", musb_regmap[i].name,
119 musb_readb(musb->mregs, musb_regmap[i].offset));
120 break;
121 case 16:
122 seq_printf(s, "%-12s: %04x\n", musb_regmap[i].name,
123 musb_readw(musb->mregs, musb_regmap[i].offset));
124 break;
125 case 32:
126 seq_printf(s, "%-12s: %08x\n", musb_regmap[i].name,
127 musb_readl(musb->mregs, musb_regmap[i].offset));
128 break;
129 }
130 }
132 return 0;
133 }
135 static int musb_regdump_open(struct inode *inode, struct file *file)
136 {
137 return single_open(file, musb_regdump_show, inode->i_private);
138 }
140 static int musb_test_mode_show(struct seq_file *s, void *unused)
141 {
142 struct musb *musb = s->private;
143 unsigned test;
145 test = musb_readb(musb->mregs, MUSB_TESTMODE);
147 if (test & MUSB_TEST_FORCE_HOST)
148 seq_printf(s, "force host\n");
150 if (test & MUSB_TEST_FIFO_ACCESS)
151 seq_printf(s, "fifo access\n");
153 if (test & MUSB_TEST_FORCE_FS)
154 seq_printf(s, "force full-speed\n");
156 if (test & MUSB_TEST_FORCE_HS)
157 seq_printf(s, "force high-speed\n");
159 if (test & MUSB_TEST_PACKET)
160 seq_printf(s, "test packet\n");
162 if (test & MUSB_TEST_K)
163 seq_printf(s, "test K\n");
165 if (test & MUSB_TEST_J)
166 seq_printf(s, "test J\n");
168 if (test & MUSB_TEST_SE0_NAK)
169 seq_printf(s, "test SE0 NAK\n");
171 return 0;
172 }
174 static const struct file_operations musb_regdump_fops = {
175 .open = musb_regdump_open,
176 .read = seq_read,
177 .llseek = seq_lseek,
178 .release = single_release,
179 };
181 static int musb_test_mode_open(struct inode *inode, struct file *file)
182 {
183 return single_open(file, musb_test_mode_show, inode->i_private);
184 }
186 static ssize_t musb_test_mode_write(struct file *file,
187 const char __user *ubuf, size_t count, loff_t *ppos)
188 {
189 struct seq_file *s = file->private_data;
190 struct musb *musb = s->private;
191 u8 test = 0;
192 char buf[18];
194 memset(buf, 0x00, sizeof(buf));
196 if (copy_from_user(&buf, ubuf, min_t(size_t, sizeof(buf) - 1, count)))
197 return -EFAULT;
199 if (!strncmp(buf, "force host", 9))
200 test = MUSB_TEST_FORCE_HOST;
202 if (!strncmp(buf, "fifo access", 11))
203 test = MUSB_TEST_FIFO_ACCESS;
205 if (!strncmp(buf, "force full-speed", 15))
206 test = MUSB_TEST_FORCE_FS;
208 if (!strncmp(buf, "force high-speed", 15))
209 test = MUSB_TEST_FORCE_HS;
211 if (!strncmp(buf, "test packet", 10)) {
212 test = MUSB_TEST_PACKET;
213 musb_load_testpacket(musb);
214 }
216 if (!strncmp(buf, "test K", 6))
217 test = MUSB_TEST_K;
219 if (!strncmp(buf, "test J", 6))
220 test = MUSB_TEST_J;
222 if (!strncmp(buf, "test SE0 NAK", 12))
223 test = MUSB_TEST_SE0_NAK;
225 musb_writeb(musb->mregs, MUSB_TESTMODE, test);
227 return count;
228 }
230 static const struct file_operations musb_test_mode_fops = {
231 .open = musb_test_mode_open,
232 .write = musb_test_mode_write,
233 .read = seq_read,
234 .llseek = seq_lseek,
235 .release = single_release,
236 };
238 int __devinit musb_init_debugfs(struct musb *musb)
239 {
240 struct dentry *root;
241 struct dentry *file;
242 int ret;
244 root = debugfs_create_dir("musb", NULL);
245 if (IS_ERR(root)) {
246 ret = PTR_ERR(root);
247 goto err0;
248 }
250 file = debugfs_create_file("regdump", S_IRUGO, root, musb,
251 &musb_regdump_fops);
252 if (IS_ERR(file)) {
253 ret = PTR_ERR(file);
254 goto err1;
255 }
257 file = debugfs_create_file("testmode", S_IRUGO | S_IWUSR,
258 root, musb, &musb_test_mode_fops);
259 if (IS_ERR(file)) {
260 ret = PTR_ERR(file);
261 goto err1;
262 }
264 musb_debugfs_root = root;
266 return 0;
268 err1:
269 debugfs_remove_recursive(root);
271 err0:
272 return ret;
273 }
275 void /* __devinit_or_exit */ musb_exit_debugfs(struct musb *musb)
276 {
277 debugfs_remove_recursive(musb_debugfs_root);
278 }