1 /*
2 * Copyright (C) 2005-2007 by Texas Instruments
3 * Some code has been taken from tusb6010.c
4 * Copyrights for that are attributable to:
5 * Copyright (C) 2006 Nokia Corporation
6 * Tony Lindgren <tony@atomide.com>
7 *
8 * This file is part of the Inventra Controller Driver for Linux.
9 *
10 * The Inventra Controller Driver for Linux is free software; you
11 * can redistribute it and/or modify it under the terms of the GNU
12 * General Public License version 2 as published by the Free Software
13 * Foundation.
14 *
15 * The Inventra Controller Driver for Linux is distributed in
16 * the hope that it will be useful, but WITHOUT ANY WARRANTY;
17 * without even the implied warranty of MERCHANTABILITY or
18 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public
19 * License for more details.
20 *
21 * You should have received a copy of the GNU General Public License
22 * along with The Inventra Controller Driver for Linux ; if not,
23 * write to the Free Software Foundation, Inc., 59 Temple Place,
24 * Suite 330, Boston, MA 02111-1307 USA
25 *
26 */
27 #include <linux/module.h>
28 #include <linux/kernel.h>
29 #include <linux/sched.h>
30 #include <linux/init.h>
31 #include <linux/list.h>
32 #include <linux/io.h>
33 #include <linux/platform_device.h>
34 #include <linux/dma-mapping.h>
35 #include <linux/pm_runtime.h>
36 #include <linux/err.h>
38 #include "musb_core.h"
39 #include "omap2430.h"
41 struct omap2430_glue {
42 struct device *dev;
43 struct platform_device *musb;
44 };
45 #define glue_to_musb(g) platform_get_drvdata(g->musb)
47 static struct timer_list musb_idle_timer;
49 static void musb_do_idle(unsigned long _musb)
50 {
51 struct musb *musb = (void *)_musb;
52 unsigned long flags;
53 u8 power;
54 u8 devctl;
56 spin_lock_irqsave(&musb->lock, flags);
58 switch (musb->xceiv->state) {
59 case OTG_STATE_A_WAIT_BCON:
61 devctl = musb_readb(musb->mregs, MUSB_DEVCTL);
62 if (devctl & MUSB_DEVCTL_BDEVICE) {
63 musb->xceiv->state = OTG_STATE_B_IDLE;
64 MUSB_DEV_MODE(musb);
65 } else {
66 musb->xceiv->state = OTG_STATE_A_IDLE;
67 MUSB_HST_MODE(musb);
68 }
69 break;
70 case OTG_STATE_A_SUSPEND:
71 /* finish RESUME signaling? */
72 if (musb->port1_status & MUSB_PORT_STAT_RESUME) {
73 power = musb_readb(musb->mregs, MUSB_POWER);
74 power &= ~MUSB_POWER_RESUME;
75 dev_dbg(musb->controller, "root port resume stopped, power %02x\n", power);
76 musb_writeb(musb->mregs, MUSB_POWER, power);
77 musb->is_active = 1;
78 musb->port1_status &= ~(USB_PORT_STAT_SUSPEND
79 | MUSB_PORT_STAT_RESUME);
80 musb->port1_status |= USB_PORT_STAT_C_SUSPEND << 16;
81 usb_hcd_poll_rh_status(musb_to_hcd(musb));
82 /* NOTE: it might really be A_WAIT_BCON ... */
83 musb->xceiv->state = OTG_STATE_A_HOST;
84 }
85 break;
86 case OTG_STATE_A_HOST:
87 devctl = musb_readb(musb->mregs, MUSB_DEVCTL);
88 if (devctl & MUSB_DEVCTL_BDEVICE)
89 musb->xceiv->state = OTG_STATE_B_IDLE;
90 else
91 musb->xceiv->state = OTG_STATE_A_WAIT_BCON;
92 default:
93 break;
94 }
95 spin_unlock_irqrestore(&musb->lock, flags);
96 }
99 static void omap2430_musb_try_idle(struct musb *musb, unsigned long timeout)
100 {
101 unsigned long default_timeout = jiffies + msecs_to_jiffies(3);
102 static unsigned long last_timer;
104 if (timeout == 0)
105 timeout = default_timeout;
107 /* Never idle if active, or when VBUS timeout is not set as host */
108 if (musb->is_active || ((musb->a_wait_bcon == 0)
109 && (musb->xceiv->state == OTG_STATE_A_WAIT_BCON))) {
110 dev_dbg(musb->controller, "%s active, deleting timer\n",
111 otg_state_string(musb->xceiv->state));
112 del_timer(&musb_idle_timer);
113 last_timer = jiffies;
114 return;
115 }
117 if (time_after(last_timer, timeout)) {
118 if (!timer_pending(&musb_idle_timer))
119 last_timer = timeout;
120 else {
121 dev_dbg(musb->controller, "Longer idle timer already pending, ignoring\n");
122 return;
123 }
124 }
125 last_timer = timeout;
127 dev_dbg(musb->controller, "%s inactive, for idle timer for %lu ms\n",
128 otg_state_string(musb->xceiv->state),
129 (unsigned long)jiffies_to_msecs(timeout - jiffies));
130 mod_timer(&musb_idle_timer, timeout);
131 }
133 static void omap2430_musb_set_vbus(struct musb *musb, int is_on)
134 {
135 u8 devctl;
136 unsigned long timeout = jiffies + msecs_to_jiffies(1000);
137 int ret = 1;
138 /* HDRC controls CPEN, but beware current surges during device
139 * connect. They can trigger transient overcurrent conditions
140 * that must be ignored.
141 */
143 devctl = musb_readb(musb->mregs, MUSB_DEVCTL);
145 if (is_on) {
146 if (musb->xceiv->state == OTG_STATE_A_IDLE) {
147 /* start the session */
148 devctl |= MUSB_DEVCTL_SESSION;
149 musb_writeb(musb->mregs, MUSB_DEVCTL, devctl);
150 /*
151 * Wait for the musb to set as A device to enable the
152 * VBUS
153 */
154 while (musb_readb(musb->mregs, MUSB_DEVCTL) & 0x80) {
156 cpu_relax();
158 if (time_after(jiffies, timeout)) {
159 dev_err(musb->controller,
160 "configured as A device timeout");
161 ret = -EINVAL;
162 break;
163 }
164 }
166 if (ret && musb->xceiv->set_vbus)
167 otg_set_vbus(musb->xceiv, 1);
168 } else {
169 musb->is_active = 1;
170 musb->xceiv->default_a = 1;
171 musb->xceiv->state = OTG_STATE_A_WAIT_VRISE;
172 devctl |= MUSB_DEVCTL_SESSION;
173 MUSB_HST_MODE(musb);
174 }
175 } else {
176 musb->is_active = 0;
178 /* NOTE: we're skipping A_WAIT_VFALL -> A_IDLE and
179 * jumping right to B_IDLE...
180 */
182 musb->xceiv->default_a = 0;
183 musb->xceiv->state = OTG_STATE_B_IDLE;
184 devctl &= ~MUSB_DEVCTL_SESSION;
186 MUSB_DEV_MODE(musb);
187 }
188 musb_writeb(musb->mregs, MUSB_DEVCTL, devctl);
190 dev_dbg(musb->controller, "VBUS %s, devctl %02x "
191 /* otg %3x conf %08x prcm %08x */ "\n",
192 otg_state_string(musb->xceiv->state),
193 musb_readb(musb->mregs, MUSB_DEVCTL));
194 }
196 static int omap2430_musb_set_mode(struct musb *musb, u8 musb_mode)
197 {
198 u8 devctl = musb_readb(musb->mregs, MUSB_DEVCTL);
200 devctl |= MUSB_DEVCTL_SESSION;
201 musb_writeb(musb->mregs, MUSB_DEVCTL, devctl);
203 return 0;
204 }
206 static inline void omap2430_low_level_exit(struct musb *musb)
207 {
208 u32 l;
210 /* in any role */
211 l = musb_readl(musb->mregs, OTG_FORCESTDBY);
212 l |= ENABLEFORCE; /* enable MSTANDBY */
213 musb_writel(musb->mregs, OTG_FORCESTDBY, l);
214 }
216 static inline void omap2430_low_level_init(struct musb *musb)
217 {
218 u32 l;
220 l = musb_readl(musb->mregs, OTG_FORCESTDBY);
221 l &= ~ENABLEFORCE; /* disable MSTANDBY */
222 musb_writel(musb->mregs, OTG_FORCESTDBY, l);
223 }
225 /* blocking notifier support */
226 static int musb_otg_notifications(struct notifier_block *nb,
227 unsigned long event, void *unused)
228 {
229 struct musb *musb = container_of(nb, struct musb, nb);
231 musb->xceiv_event = event;
232 schedule_work(&musb->otg_notifier_work);
234 return 0;
235 }
237 static void musb_otg_notifier_work(struct work_struct *data_notifier_work)
238 {
239 struct musb *musb = container_of(data_notifier_work, struct musb, otg_notifier_work);
240 struct device *dev = musb->controller;
241 struct musb_hdrc_platform_data *pdata = dev->platform_data;
242 struct omap_musb_board_data *data = pdata->board_data;
244 switch (musb->xceiv_event) {
245 case USB_EVENT_ID:
246 dev_dbg(musb->controller, "ID GND\n");
248 if (!is_otg_enabled(musb) || musb->gadget_driver) {
249 pm_runtime_get_sync(musb->controller);
250 otg_init(musb->xceiv);
251 omap2430_musb_set_vbus(musb, 1);
252 }
253 break;
255 case USB_EVENT_VBUS:
256 dev_dbg(musb->controller, "VBUS Connect\n");
258 if (musb->gadget_driver)
259 pm_runtime_get_sync(musb->controller);
260 otg_init(musb->xceiv);
261 break;
263 case USB_EVENT_NONE:
264 dev_dbg(musb->controller, "VBUS Disconnect\n");
266 if (is_otg_enabled(musb) || is_peripheral_enabled(musb))
267 if (musb->gadget_driver) {
268 pm_runtime_mark_last_busy(musb->controller);
269 pm_runtime_put_autosuspend(musb->controller);
270 }
272 if (data->interface_type == MUSB_INTERFACE_UTMI) {
273 if (musb->xceiv->set_vbus)
274 otg_set_vbus(musb->xceiv, 0);
275 }
276 otg_shutdown(musb->xceiv);
277 break;
278 default:
279 dev_dbg(musb->controller, "ID float\n");
280 }
281 }
283 static int omap2430_musb_init(struct musb *musb)
284 {
285 u32 l, status = 0;
286 struct device *dev = musb->controller;
287 struct musb_hdrc_platform_data *plat = dev->platform_data;
288 struct omap_musb_board_data *data = plat->board_data;
290 /* We require some kind of external transceiver, hooked
291 * up through ULPI. TWL4030-family PMICs include one,
292 * which needs a driver, drivers aren't always needed.
293 */
294 musb->xceiv = otg_get_transceiver();
295 if (!musb->xceiv) {
296 pr_err("HS USB OTG: no transceiver configured\n");
297 return -ENODEV;
298 }
300 INIT_WORK(&musb->otg_notifier_work, musb_otg_notifier_work);
302 status = pm_runtime_get_sync(dev);
303 if (status < 0) {
304 dev_err(dev, "pm_runtime_get_sync FAILED");
305 goto err1;
306 }
308 l = musb_readl(musb->mregs, OTG_INTERFSEL);
310 if (data->interface_type == MUSB_INTERFACE_UTMI) {
311 /* OMAP4 uses Internal PHY GS70 which uses UTMI interface */
312 l &= ~ULPI_12PIN; /* Disable ULPI */
313 l |= UTMI_8BIT; /* Enable UTMI */
314 } else {
315 l |= ULPI_12PIN;
316 }
318 musb_writel(musb->mregs, OTG_INTERFSEL, l);
320 pr_debug("HS USB OTG: revision 0x%x, sysconfig 0x%02x, "
321 "sysstatus 0x%x, intrfsel 0x%x, simenable 0x%x\n",
322 musb_readl(musb->mregs, OTG_REVISION),
323 musb_readl(musb->mregs, OTG_SYSCONFIG),
324 musb_readl(musb->mregs, OTG_SYSSTATUS),
325 musb_readl(musb->mregs, OTG_INTERFSEL),
326 musb_readl(musb->mregs, OTG_SIMENABLE));
328 musb->nb.notifier_call = musb_otg_notifications;
329 status = otg_register_notifier(musb->xceiv, &musb->nb);
331 if (status)
332 dev_dbg(musb->controller, "notification register failed\n");
334 setup_timer(&musb_idle_timer, musb_do_idle, (unsigned long) musb);
336 return 0;
338 err1:
339 return status;
340 }
342 static void omap2430_musb_enable(struct musb *musb)
343 {
344 u8 devctl;
345 unsigned long timeout = jiffies + msecs_to_jiffies(1000);
346 struct device *dev = musb->controller;
347 struct musb_hdrc_platform_data *pdata = dev->platform_data;
348 struct omap_musb_board_data *data = pdata->board_data;
350 switch (musb->xceiv->last_event) {
352 case USB_EVENT_ID:
353 otg_init(musb->xceiv);
354 if (data->interface_type != MUSB_INTERFACE_UTMI)
355 break;
356 devctl = musb_readb(musb->mregs, MUSB_DEVCTL);
357 /* start the session */
358 devctl |= MUSB_DEVCTL_SESSION;
359 musb_writeb(musb->mregs, MUSB_DEVCTL, devctl);
360 while (musb_readb(musb->mregs, MUSB_DEVCTL) &
361 MUSB_DEVCTL_BDEVICE) {
362 cpu_relax();
364 if (time_after(jiffies, timeout)) {
365 dev_err(dev, "configured as A device timeout");
366 break;
367 }
368 }
369 break;
371 case USB_EVENT_VBUS:
372 otg_init(musb->xceiv);
373 break;
375 default:
376 break;
377 }
378 }
380 static void omap2430_musb_disable(struct musb *musb)
381 {
382 if (musb->xceiv->last_event)
383 otg_shutdown(musb->xceiv);
384 }
386 static int omap2430_musb_exit(struct musb *musb)
387 {
388 del_timer_sync(&musb_idle_timer);
390 omap2430_low_level_exit(musb);
391 otg_put_transceiver(musb->xceiv);
393 return 0;
394 }
396 static const struct musb_platform_ops omap2430_ops = {
397 .fifo_mode = 4,
398 .flags = MUSB_GLUE_EP_ADDR_FLAT_MAPPING,
399 .init = omap2430_musb_init,
400 .exit = omap2430_musb_exit,
402 .read_fifo = musb_read_fifo,
403 .write_fifo = musb_write_fifo,
405 .set_mode = omap2430_musb_set_mode,
406 .try_idle = omap2430_musb_try_idle,
408 .set_vbus = omap2430_musb_set_vbus,
410 .enable = omap2430_musb_enable,
411 .disable = omap2430_musb_disable,
412 };
414 static u64 omap2430_dmamask = DMA_BIT_MASK(32);
416 static int __init omap2430_probe(struct platform_device *pdev)
417 {
418 struct musb_hdrc_platform_data *pdata = pdev->dev.platform_data;
419 struct platform_device *musb;
420 struct omap2430_glue *glue;
421 int ret = -ENOMEM;
423 glue = kzalloc(sizeof(*glue), GFP_KERNEL);
424 if (!glue) {
425 dev_err(&pdev->dev, "failed to allocate glue context\n");
426 goto err0;
427 }
429 musb = platform_device_alloc("musb-hdrc", -1);
430 if (!musb) {
431 dev_err(&pdev->dev, "failed to allocate musb device\n");
432 goto err1;
433 }
435 musb->dev.parent = &pdev->dev;
436 musb->dev.dma_mask = &omap2430_dmamask;
437 musb->dev.coherent_dma_mask = omap2430_dmamask;
439 glue->dev = &pdev->dev;
440 glue->musb = musb;
442 pdata->platform_ops = &omap2430_ops;
444 platform_set_drvdata(pdev, glue);
446 ret = platform_device_add_resources(musb, pdev->resource,
447 pdev->num_resources);
448 if (ret) {
449 dev_err(&pdev->dev, "failed to add resources\n");
450 goto err2;
451 }
453 ret = platform_device_add_data(musb, pdata, sizeof(*pdata));
454 if (ret) {
455 dev_err(&pdev->dev, "failed to add platform_data\n");
456 goto err2;
457 }
459 ret = platform_device_add(musb);
460 if (ret) {
461 dev_err(&pdev->dev, "failed to register musb device\n");
462 goto err2;
463 }
465 pm_runtime_enable(&pdev->dev);
467 return 0;
469 err2:
470 platform_device_put(musb);
472 err1:
473 kfree(glue);
475 err0:
476 return ret;
477 }
479 static int __exit omap2430_remove(struct platform_device *pdev)
480 {
481 struct omap2430_glue *glue = platform_get_drvdata(pdev);
483 platform_device_del(glue->musb);
484 platform_device_put(glue->musb);
485 pm_runtime_put(&pdev->dev);
486 kfree(glue);
488 return 0;
489 }
491 #ifdef CONFIG_PM
493 static int omap2430_runtime_suspend(struct device *dev)
494 {
495 struct omap2430_glue *glue = dev_get_drvdata(dev);
496 struct musb *musb = glue_to_musb(glue);
498 musb->context.otg_interfsel = musb_readl(musb->mregs,
499 OTG_INTERFSEL);
501 omap2430_low_level_exit(musb);
502 otg_set_suspend(musb->xceiv, 1);
504 return 0;
505 }
507 static int omap2430_runtime_resume(struct device *dev)
508 {
509 struct omap2430_glue *glue = dev_get_drvdata(dev);
510 struct musb *musb = glue_to_musb(glue);
512 omap2430_low_level_init(musb);
513 musb_writel(musb->mregs, OTG_INTERFSEL,
514 musb->context.otg_interfsel);
516 otg_set_suspend(musb->xceiv, 0);
518 return 0;
519 }
521 static struct dev_pm_ops omap2430_pm_ops = {
522 .runtime_suspend = omap2430_runtime_suspend,
523 .runtime_resume = omap2430_runtime_resume,
524 };
526 #define DEV_PM_OPS (&omap2430_pm_ops)
527 #else
528 #define DEV_PM_OPS NULL
529 #endif
531 static struct platform_driver omap2430_driver = {
532 .remove = __exit_p(omap2430_remove),
533 .driver = {
534 .name = "musb-omap2430",
535 .pm = DEV_PM_OPS,
536 },
537 };
539 MODULE_DESCRIPTION("OMAP2PLUS MUSB Glue Layer");
540 MODULE_AUTHOR("Felipe Balbi <balbi@ti.com>");
541 MODULE_LICENSE("GPL v2");
543 static int __init omap2430_init(void)
544 {
545 return platform_driver_probe(&omap2430_driver, omap2430_probe);
546 }
547 subsys_initcall(omap2430_init);
549 static void __exit omap2430_exit(void)
550 {
551 platform_driver_unregister(&omap2430_driver);
552 }
553 module_exit(omap2430_exit);