]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - drivers/video/da8xx-fb.c
video: da8xx-fb: Fix flicker due to 1 frame delay in updated frame
[sitara-epos/sitara-epos-kernel.git] / drivers / video / da8xx-fb.c
1 /*
2  * Copyright (C) 2008-2009 MontaVista Software Inc.
3  * Copyright (C) 2008-2009 Texas Instruments Inc
4  *
5  * Based on the LCD driver for TI Avalanche processors written by
6  * Ajay Singh and Shalom Hai.
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License as published by
10  * the Free Software Foundation; either version 2 of the License, or
11  * (at your option)any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
21  */
22 #include <linux/module.h>
23 #include <linux/kernel.h>
24 #include <linux/fb.h>
25 #include <linux/dma-mapping.h>
26 #include <linux/device.h>
27 #include <linux/platform_device.h>
28 #include <linux/uaccess.h>
29 #include <linux/interrupt.h>
30 #include <linux/clk.h>
31 #include <linux/cpufreq.h>
32 #include <linux/console.h>
33 #include <linux/spinlock.h>
34 #include <linux/slab.h>
35 #include <video/da8xx-fb.h>
36 #include <asm/mach-types.h>
38 #define DRIVER_NAME "da8xx_lcdc"
40 #define LCD_VERSION_1   1
41 #define LCD_VERSION_2   2
43 /* LCD Status Register */
44 #define LCD_END_OF_FRAME1               BIT(9)
45 #define LCD_END_OF_FRAME0               BIT(8)
46 #define LCD_PL_LOAD_DONE                BIT(6)
47 #define LCD_FIFO_UNDERFLOW              BIT(5)
48 #define LCD_SYNC_LOST                   BIT(2)
50 /* LCD DMA Control Register */
51 #define LCD_DMA_BURST_SIZE(x)           ((x) << 4)
52 #define LCD_DMA_BURST_1                 0x0
53 #define LCD_DMA_BURST_2                 0x1
54 #define LCD_DMA_BURST_4                 0x2
55 #define LCD_DMA_BURST_8                 0x3
56 #define LCD_DMA_BURST_16                0x4
57 #define LCD_V1_END_OF_FRAME_INT_ENA     BIT(2)
58 #define LCD_V2_END_OF_FRAME0_INT_ENA    BIT(8)
59 #define LCD_V2_END_OF_FRAME1_INT_ENA    BIT(9)
60 #define LCD_DUAL_FRAME_BUFFER_ENABLE    BIT(0)
62 /* LCD Control Register */
63 #define LCD_CLK_DIVISOR(x)              ((x) << 8)
64 #define LCD_RASTER_MODE                 0x01
66 /* LCD Raster Control Register */
67 #define LCD_PALETTE_LOAD_MODE(x)        ((x) << 20)
68 #define PALETTE_AND_DATA                0x00
69 #define PALETTE_ONLY                    0x01
70 #define DATA_ONLY                       0x02
72 #define LCD_MONO_8BIT_MODE              BIT(9)
73 #define LCD_RASTER_ORDER                BIT(8)
74 #define LCD_TFT_MODE                    BIT(7)
75 #define LCD_V1_UNDERFLOW_INT_ENA        BIT(6)
76 #define LCD_V2_UNDERFLOW_INT_ENA        BIT(5)
77 #define LCD_V1_PL_INT_ENA               BIT(4)
78 #define LCD_V2_PL_INT_ENA               BIT(6)
79 #define LCD_MONOCHROME_MODE             BIT(1)
80 #define LCD_RASTER_ENABLE               BIT(0)
81 #define LCD_TFT_ALT_ENABLE              BIT(23)
82 #define LCD_STN_565_ENABLE              BIT(24)
83 #define LCD_V2_DMA_CLK_EN               BIT(2)
84 #define LCD_V2_LIDD_CLK_EN              BIT(1)
85 #define LCD_V2_CORE_CLK_EN              BIT(0)
86 #define LCD_V2_LPP_B10                  26
87 #define LCD_V2_TFT_24BPP_MODE           BIT(25)
88 #define LCD_V2_TFT_24BPP_UNPACK         BIT(26)
90 /* LCD Raster Timing 2 Register */
91 #define LCD_AC_BIAS_TRANSITIONS_PER_INT(x)      ((x) << 16)
92 #define LCD_AC_BIAS_FREQUENCY(x)                ((x) << 8)
93 #define LCD_SYNC_CTRL                           BIT(25)
94 #define LCD_SYNC_EDGE                           BIT(24)
95 #define LCD_INVERT_PIXEL_CLOCK                  BIT(22)
96 #define LCD_INVERT_LINE_CLOCK                   BIT(21)
97 #define LCD_INVERT_FRAME_CLOCK                  BIT(20)
99 /* LCD Block */
100 #define  LCD_PID_REG                            0x0
101 #define  LCD_CTRL_REG                           0x4
102 #define  LCD_STAT_REG                           0x8
103 #define  LCD_RASTER_CTRL_REG                    0x28
104 #define  LCD_RASTER_TIMING_0_REG                0x2C
105 #define  LCD_RASTER_TIMING_1_REG                0x30
106 #define  LCD_RASTER_TIMING_2_REG                0x34
107 #define  LCD_DMA_CTRL_REG                       0x40
108 #define  LCD_DMA_FRM_BUF_BASE_ADDR_0_REG        0x44
109 #define  LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG     0x48
110 #define  LCD_DMA_FRM_BUF_BASE_ADDR_1_REG        0x4C
111 #define  LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG     0x50
113 /* Interrupt Registers available only in Version 2 */
114 #define  LCD_RAW_STAT_REG                       0x58
115 #define  LCD_MASKED_STAT_REG                    0x5c
116 #define  LCD_INT_ENABLE_SET_REG                 0x60
117 #define  LCD_INT_ENABLE_CLR_REG                 0x64
118 #define  LCD_END_OF_INT_IND_REG                 0x68
120 /* Clock registers available only on Version 2 */
121 #define  LCD_CLK_ENABLE_REG                     0x6c
122 #define  LCD_CLK_RESET_REG                      0x70
123 #define  LCD_CLK_MAIN_RESET                     BIT(3)
125 #define LCD_NUM_BUFFERS 2
127 #define WSI_TIMEOUT     50
128 #define PALETTE_SIZE    256
129 #define LEFT_MARGIN     64
130 #define RIGHT_MARGIN    64
131 #define UPPER_MARGIN    32
132 #define LOWER_MARGIN    32
134 static resource_size_t da8xx_fb_reg_base;
135 static struct resource *lcdc_regs;
136 static unsigned int lcd_revision;
137 static irq_handler_t lcdc_irq_handler;
139 static inline unsigned int lcdc_read(unsigned int addr)
141         return (unsigned int)__raw_readl(da8xx_fb_reg_base + (addr));
144 static inline void lcdc_write(unsigned int val, unsigned int addr)
146         __raw_writel(val, da8xx_fb_reg_base + (addr));
149 struct da8xx_fb_par {
150         resource_size_t p_palette_base;
151         unsigned char *v_palette_base;
152         dma_addr_t              vram_phys;
153         unsigned long           vram_size;
154         void                    *vram_virt;
155         unsigned int            dma_start;
156         unsigned int            dma_end;
157         struct clk *lcdc_clk;
158         int irq;
159         unsigned long pseudo_palette[32];
160         unsigned int palette_sz;
161         unsigned int pxl_clk;
162         int blank;
163         wait_queue_head_t       vsync_wait;
164         int                     vsync_flag;
165         int                     vsync_timeout;
166         spinlock_t              lock_for_chan_update;
168         /*
169          * LCDC has 2 ping pong DMA channels, channel 0
170          * and channel 1.
171          */
172         unsigned int            which_dma_channel_done;
173 #ifdef CONFIG_CPU_FREQ
174         struct notifier_block   freq_transition;
175 #endif
176         void (*panel_power_ctrl)(int);
177 };
179 /* Variable Screen Information */
180 static struct fb_var_screeninfo da8xx_fb_var __devinitdata = {
181         .xoffset = 0,
182         .yoffset = 0,
183         .transp = {0, 0, 0},
184         .nonstd = 0,
185         .activate = 0,
186         .height = -1,
187         .width = -1,
188         .pixclock = 33333,/*Pico Sec*/
189         .accel_flags = 0,
190         .left_margin = LEFT_MARGIN,
191         .right_margin = RIGHT_MARGIN,
192         .upper_margin = UPPER_MARGIN,
193         .lower_margin = LOWER_MARGIN,
194         .sync = 0,
195         .vmode = FB_VMODE_NONINTERLACED
196 };
198 static struct fb_fix_screeninfo da8xx_fb_fix __devinitdata = {
199         .id = "DA8xx FB Drv",
200         .type = FB_TYPE_PACKED_PIXELS,
201         .type_aux = 0,
202         .visual = FB_VISUAL_PSEUDOCOLOR,
203         .xpanstep = 0,
204         .ypanstep = 1,
205         .ywrapstep = 0,
206         .accel = FB_ACCEL_NONE
207 };
209 struct da8xx_panel {
210         const char      name[25];       /* Full name <vendor>_<model> */
211         unsigned short  width;
212         unsigned short  height;
213         int             hfp;            /* Horizontal front porch */
214         int             hbp;            /* Horizontal back porch */
215         int             hsw;            /* Horizontal Sync Pulse Width */
216         int             vfp;            /* Vertical front porch */
217         int             vbp;            /* Vertical back porch */
218         int             vsw;            /* Vertical Sync Pulse Width */
219         unsigned int    pxl_clk;        /* Pixel clock */
220         unsigned char   invert_pxl_clk; /* Invert Pixel clock */
221 };
223 static vsync_callback_t vsync_cb_handler;
224 static void *vsync_cb_arg;
226 static struct da8xx_panel known_lcd_panels[] = {
227         /* Sharp LCD035Q3DG01 */
228         [0] = {
229                 .name = "Sharp_LCD035Q3DG01",
230                 .width = 320,
231                 .height = 240,
232                 .hfp = 8,
233                 .hbp = 6,
234                 .hsw = 0,
235                 .vfp = 2,
236                 .vbp = 2,
237                 .vsw = 0,
238                 .pxl_clk = 4608000,
239                 .invert_pxl_clk = 1,
240         },
241         /* Sharp LK043T1DG01 */
242         [1] = {
243                 .name = "Sharp_LK043T1DG01",
244                 .width = 480,
245                 .height = 272,
246                 .hfp = 2,
247                 .hbp = 2,
248                 .hsw = 41,
249                 .vfp = 3,
250                 .vbp = 3,
251                 .vsw = 10,
252                 .pxl_clk = 7833600,
253                 .invert_pxl_clk = 0,
254         },
255         /* ThreeFive S9700RTWV35TR */
256         [2] = {
257                 .name = "TFC_S9700RTWV35TR_01B",
258                 .width = 800,
259                 .height = 480,
260                 .hfp = 39,
261                 .hbp = 39,
262                 .hsw = 47,
263                 .vfp = 13,
264                 .vbp = 29,
265                 .vsw = 2,
266                 .pxl_clk = 30000000,
267                 .invert_pxl_clk = 0,
268         },
269 };
271 /* Enable the Raster Engine of the LCD Controller */
272 static inline void lcd_enable_raster(void)
274         u32 reg;
276         /* Bring LCDC out of reset */
277         if (lcd_revision == LCD_VERSION_2)
278                 lcdc_write(0, LCD_CLK_RESET_REG);
280         reg = lcdc_read(LCD_RASTER_CTRL_REG);
281         if (!(reg & LCD_RASTER_ENABLE))
282                 lcdc_write(reg | LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
285 /* Disable the Raster Engine of the LCD Controller */
286 static inline void lcd_disable_raster(void)
288         u32 reg;
290         reg = lcdc_read(LCD_RASTER_CTRL_REG);
291         if (reg & LCD_RASTER_ENABLE)
292                 lcdc_write(reg & ~LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
294         if (lcd_revision == LCD_VERSION_2)
295                 /* Write 1 to reset LCDC */
296                 lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
299 static void lcd_blit(int load_mode, struct da8xx_fb_par *par)
301         u32 start;
302         u32 end;
303         u32 reg_ras;
304         u32 reg_dma;
305         u32 reg_int;
307         /* init reg to clear PLM (loading mode) fields */
308         reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
309         reg_ras &= ~(3 << 20);
311         reg_dma  = lcdc_read(LCD_DMA_CTRL_REG);
313         if (load_mode == LOAD_DATA) {
314                 start    = par->dma_start;
315                 end      = par->dma_end;
317                 reg_ras |= LCD_PALETTE_LOAD_MODE(DATA_ONLY);
318                 if (lcd_revision == LCD_VERSION_1) {
319                         reg_dma |= LCD_V1_END_OF_FRAME_INT_ENA;
320                 } else {
321                         reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
322                                 LCD_V2_END_OF_FRAME0_INT_ENA |
323                                 LCD_V2_END_OF_FRAME1_INT_ENA;
324                         lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
325                 }
326                 reg_dma |= LCD_DUAL_FRAME_BUFFER_ENABLE;
328                 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
329                 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
330                 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
331                 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
332         } else if (load_mode == LOAD_PALETTE) {
333                 start    = par->p_palette_base;
334                 end      = start + par->palette_sz - 1;
336                 reg_ras |= LCD_PALETTE_LOAD_MODE(PALETTE_ONLY);
338                 if (lcd_revision == LCD_VERSION_1) {
339                         reg_ras |= LCD_V1_PL_INT_ENA;
340                 } else {
341                         reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
342                                 LCD_V2_PL_INT_ENA;
343                         lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
344                 }
346                 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
347                 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
348         }
350         lcdc_write(reg_dma, LCD_DMA_CTRL_REG);
351         lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
353         /*
354          * The Raster enable bit must be set after all other control fields are
355          * set.
356          */
357         lcd_enable_raster();
360 /* Configure the Burst Size and fifo threhold of DMA */
361 static int lcd_cfg_dma(int burst_size,  int fifo_th)
363         u32 reg;
365         reg = lcdc_read(LCD_DMA_CTRL_REG) & 0x00000001;
366         switch (burst_size) {
367         case 1:
368                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_1);
369                 break;
370         case 2:
371                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_2);
372                 break;
373         case 4:
374                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_4);
375                 break;
376         case 8:
377                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_8);
378                 break;
379         case 16:
380                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_16);
381                 break;
382         default:
383                 return -EINVAL;
384         }
386         reg |= (fifo_th << 8);
388         lcdc_write(reg, LCD_DMA_CTRL_REG);
390         return 0;
393 static void lcd_cfg_ac_bias(int period, int transitions_per_int)
395         u32 reg;
397         /* Set the AC Bias Period and Number of Transisitons per Interrupt */
398         reg = lcdc_read(LCD_RASTER_TIMING_2_REG) & 0xFFF00000;
399         reg |= LCD_AC_BIAS_FREQUENCY(period) |
400                 LCD_AC_BIAS_TRANSITIONS_PER_INT(transitions_per_int);
401         lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
404 static void lcd_cfg_horizontal_sync(int back_porch, int pulse_width,
405                 int front_porch)
407         u32 reg;
409         reg = lcdc_read(LCD_RASTER_TIMING_0_REG) & 0xf;
410         reg |= ((back_porch & 0xff) << 24)
411             | ((front_porch & 0xff) << 16)
412             | ((pulse_width & 0x3f) << 10);
413         lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
416 static void lcd_cfg_vertical_sync(int back_porch, int pulse_width,
417                 int front_porch)
419         u32 reg;
421         reg = lcdc_read(LCD_RASTER_TIMING_1_REG) & 0x3ff;
422         reg |= ((back_porch & 0xff) << 24)
423             | ((front_porch & 0xff) << 16)
424             | ((pulse_width & 0x3f) << 10);
425         lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
428 static int lcd_cfg_display(const struct lcd_ctrl_config *cfg)
430         u32 reg;
431         u32 reg_int;
433         reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(LCD_TFT_MODE |
434                                                 LCD_MONO_8BIT_MODE |
435                                                 LCD_MONOCHROME_MODE);
437         switch (cfg->p_disp_panel->panel_shade) {
438         case MONOCHROME:
439                 reg |= LCD_MONOCHROME_MODE;
440                 if (cfg->mono_8bit_mode)
441                         reg |= LCD_MONO_8BIT_MODE;
442                 break;
443         case COLOR_ACTIVE:
444                 reg |= LCD_TFT_MODE;
445                 if (cfg->tft_alt_mode)
446                         reg |= LCD_TFT_ALT_ENABLE;
447                 break;
449         case COLOR_PASSIVE:
450                 if (cfg->stn_565_mode)
451                         reg |= LCD_STN_565_ENABLE;
452                 break;
454         default:
455                 return -EINVAL;
456         }
458         /* enable additional interrupts here */
459         if (lcd_revision == LCD_VERSION_1) {
460                 reg |= LCD_V1_UNDERFLOW_INT_ENA;
461         } else {
462                 reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
463                         LCD_V2_UNDERFLOW_INT_ENA;
464                 lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
465         }
467         lcdc_write(reg, LCD_RASTER_CTRL_REG);
469         reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
471         if (cfg->sync_ctrl)
472                 reg |= LCD_SYNC_CTRL;
473         else
474                 reg &= ~LCD_SYNC_CTRL;
476         if (cfg->sync_edge)
477                 reg |= LCD_SYNC_EDGE;
478         else
479                 reg &= ~LCD_SYNC_EDGE;
481         if (cfg->invert_line_clock)
482                 reg |= LCD_INVERT_LINE_CLOCK;
483         else
484                 reg &= ~LCD_INVERT_LINE_CLOCK;
486         if (cfg->invert_frm_clock)
487                 reg |= LCD_INVERT_FRAME_CLOCK;
488         else
489                 reg &= ~LCD_INVERT_FRAME_CLOCK;
491         lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
493         return 0;
496 static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
497                 u32 bpp, u32 raster_order)
499         u32 reg;
501         /* Set the Panel Width */
502         /* Pixels per line = (PPL + 1)*16 */
503         if (lcd_revision == LCD_VERSION_1) {
504                 /*
505                  * 0x3F in bits 4..9 gives max horizontal resolution = 1024
506                  * pixels.
507                  */
508                 width &= 0x3f0;
509         } else {
510                 /*
511                  * 0x7F in bits 4..10 gives max horizontal resolution = 2048
512                  * pixels.
513                  */
514                 width &= 0x7f0;
515         }
517         reg = lcdc_read(LCD_RASTER_TIMING_0_REG);
518         reg &= 0xfffffc00;
519         if (lcd_revision == LCD_VERSION_1) {
520                 reg |= ((width >> 4) - 1) << 4;
521         } else {
522                 width = (width >> 4) - 1;
523                 reg |= ((width & 0x3f) << 4) | ((width & 0x40) >> 3);
524         }
525         lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
527         /* Set the Panel Height */
528         /* Set bits 9:0 of Lines Per Pixel */
529         reg = lcdc_read(LCD_RASTER_TIMING_1_REG);
530         reg = ((height - 1) & 0x3ff) | (reg & 0xfffffc00);
531         lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
533         /* Set bit 10 of Lines Per Pixel */
534         if (lcd_revision == LCD_VERSION_2) {
535                 reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
536                 reg |= ((height - 1) & 0x400) << 16;
537                 lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
538         }
540         /* Set the Raster Order of the Frame Buffer */
541         reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
542         if (raster_order)
543                 reg |= LCD_RASTER_ORDER;
545         if (bpp == 24)
546                 reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE);
547         else if (bpp == 32)
548                 reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE
549                                 | LCD_V2_TFT_24BPP_UNPACK);
551         lcdc_write(reg, LCD_RASTER_CTRL_REG);
553         switch (bpp) {
554         case 1:
555         case 2:
556         case 4:
557         case 16:
558         case 24:
559         case 32:
560                 par->palette_sz = 16 * 2;
561                 break;
563         case 8:
564                 par->palette_sz = 256 * 2;
565                 break;
567         default:
568                 return -EINVAL;
569         }
571         return 0;
574 static int fb_setcolreg(unsigned regno, unsigned red, unsigned green,
575                               unsigned blue, unsigned transp,
576                               struct fb_info *info)
578         struct da8xx_fb_par *par = info->par;
579         unsigned short *palette = (unsigned short *) par->v_palette_base;
580         u_short pal;
581         int update_hw = 0;
583         if (regno > 255)
584                 return 1;
586         if (info->fix.visual == FB_VISUAL_DIRECTCOLOR)
587                 return 1;
589         if (info->var.bits_per_pixel == 8) {
590                 red >>= 4;
591                 green >>= 8;
592                 blue >>= 12;
594                 pal = (red & 0x0f00);
595                 pal |= (green & 0x00f0);
596                 pal |= (blue & 0x000f);
598                 if (palette[regno] != pal) {
599                         update_hw = 1;
600                         palette[regno] = pal;
601                 }
602         } else if ((info->var.bits_per_pixel == 16) && regno < 16) {
603                 red >>= (16 - info->var.red.length);
604                 red <<= info->var.red.offset;
606                 green >>= (16 - info->var.green.length);
607                 green <<= info->var.green.offset;
609                 blue >>= (16 - info->var.blue.length);
610                 blue <<= info->var.blue.offset;
612                 par->pseudo_palette[regno] = red | green | blue;
614                 if (palette[0] != 0x4000) {
615                         update_hw = 1;
616                         palette[0] = 0x4000;
617                 }
618         } else if (((info->var.bits_per_pixel == 32) && regno < 32) ||
619                     ((info->var.bits_per_pixel == 24) && regno < 24)) {
620                 red >>= (24 - info->var.red.length);
621                 red <<= info->var.red.offset;
623                 green >>= (24 - info->var.green.length);
624                 green <<= info->var.green.offset;
626                 blue >>= (24 - info->var.blue.length);
627                 blue <<= info->var.blue.offset;
629                 par->pseudo_palette[regno] = red | green | blue;
631                 if (palette[0] != 0x4000) {
632                         update_hw = 1;
633                         palette[0] = 0x4000;
634                 }
635         }
637         /* Update the palette in the h/w as needed. */
638         if (update_hw)
639                 lcd_blit(LOAD_PALETTE, par);
641         return 0;
644 static void lcd_reset(struct da8xx_fb_par *par)
646         /* Disable the Raster if previously Enabled */
647         lcd_disable_raster();
649         /* DMA has to be disabled */
650         lcdc_write(0, LCD_DMA_CTRL_REG);
651         lcdc_write(0, LCD_RASTER_CTRL_REG);
653         if (lcd_revision == LCD_VERSION_2) {
654                 lcdc_write(0, LCD_INT_ENABLE_SET_REG);
655                 /* Write 1 to reset */
656                 lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
657                 lcdc_write(0, LCD_CLK_RESET_REG);
658         }
661 static void lcd_calc_clk_divider(struct da8xx_fb_par *par)
663         unsigned int lcd_clk, div;
665         lcd_clk = clk_get_rate(par->lcdc_clk);
666         div = lcd_clk / par->pxl_clk;
668         /* Configure the LCD clock divisor. */
669         lcdc_write(LCD_CLK_DIVISOR(div) |
670                         (LCD_RASTER_MODE & 0x1), LCD_CTRL_REG);
672         if (lcd_revision == LCD_VERSION_2)
673                 lcdc_write(LCD_V2_DMA_CLK_EN | LCD_V2_LIDD_CLK_EN |
674                                 LCD_V2_CORE_CLK_EN, LCD_CLK_ENABLE_REG);
678 static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
679                 struct da8xx_panel *panel)
681         u32 bpp;
682         int ret = 0;
684         lcd_reset(par);
686         /* Calculate the divider */
687         lcd_calc_clk_divider(par);
689         if (panel->invert_pxl_clk)
690                 lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) |
691                         LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
692         else
693                 lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) &
694                         ~LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
696         /* Configure the DMA burst size and fifo threshold. */
697         ret = lcd_cfg_dma(cfg->dma_burst_sz, cfg->fifo_th);
698         if (ret < 0)
699                 return ret;
701         /* Configure the AC bias properties. */
702         lcd_cfg_ac_bias(cfg->ac_bias, cfg->ac_bias_intrpt);
704         /* Configure the vertical and horizontal sync properties. */
705         lcd_cfg_vertical_sync(panel->vbp, panel->vsw, panel->vfp);
706         lcd_cfg_horizontal_sync(panel->hbp, panel->hsw, panel->hfp);
708         /* Configure for disply */
709         ret = lcd_cfg_display(cfg);
710         if (ret < 0)
711                 return ret;
714         if ((QVGA != cfg->p_disp_panel->panel_type) &&
715                         (WVGA != cfg->p_disp_panel->panel_type))
716                 return -EINVAL;
718         if (cfg->bpp <= cfg->p_disp_panel->max_bpp &&
719             cfg->bpp >= cfg->p_disp_panel->min_bpp)
720                 bpp = cfg->bpp;
721         else
722                 bpp = cfg->p_disp_panel->max_bpp;
723         if (bpp == 12)
724                 bpp = 16;
725         ret = lcd_cfg_frame_buffer(par, (unsigned int)panel->width,
726                                 (unsigned int)panel->height, bpp,
727                                 cfg->raster_order);
728         if (ret < 0)
729                 return ret;
731         /* Configure FDD */
732         lcdc_write((lcdc_read(LCD_RASTER_CTRL_REG) & 0xfff00fff) |
733                        (cfg->fdd << 12), LCD_RASTER_CTRL_REG);
735         return 0;
738 int register_vsync_cb(vsync_callback_t handler, void *arg, int idx)
740         if ((vsync_cb_handler == NULL) && (vsync_cb_arg == NULL)) {
741                 vsync_cb_handler = handler;
742                 vsync_cb_arg = arg;
743         } else {
744                 return -EEXIST;
745         }
747         return 0;
749 EXPORT_SYMBOL(register_vsync_cb);
751 int unregister_vsync_cb(vsync_callback_t handler, void *arg, int idx)
753         if ((vsync_cb_handler == handler) && (vsync_cb_arg == arg)) {
754                 vsync_cb_handler = NULL;
755                 vsync_cb_arg = NULL;
756         } else {
757                 return -ENXIO;
758         }
760         return 0;
762 EXPORT_SYMBOL(unregister_vsync_cb);
764 /* IRQ handler for version 2 of LCDC */
765 static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
767         struct da8xx_fb_par *par = arg;
768         u32 stat = lcdc_read(LCD_MASKED_STAT_REG);
769         u32 reg_int;
771         if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
772                 lcd_disable_raster();
773                 clk_disable(par->lcdc_clk);
774                 lcdc_write(stat, LCD_MASKED_STAT_REG);
775                 lcd_enable_raster();
776                 clk_enable(par->lcdc_clk);
777         } else if (stat & LCD_PL_LOAD_DONE) {
778                 /*
779                  * Must disable raster before changing state of any control bit.
780                  * And also must be disabled before clearing the PL loading
781                  * interrupt via the following write to the status register. If
782                  * this is done after then one gets multiple PL done interrupts.
783                  */
784                 lcd_disable_raster();
786                 lcdc_write(stat, LCD_MASKED_STAT_REG);
788                 /* Disable PL completion inerrupt */
789                 reg_int = lcdc_read(LCD_INT_ENABLE_CLR_REG) |
790                        (LCD_V2_PL_INT_ENA);
791                 lcdc_write(reg_int, LCD_INT_ENABLE_CLR_REG);
793                 /* Setup and start data loading mode */
794                 lcd_blit(LOAD_DATA, par);
795         } else {
796                 lcdc_write(stat, LCD_MASKED_STAT_REG);
798                 if (stat & LCD_END_OF_FRAME0) {
799                         par->which_dma_channel_done = 0;
800                         lcdc_write(par->dma_start,
801                                    LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
802                         lcdc_write(par->dma_end,
803                                    LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
804                         par->vsync_flag = 1;
805                         wake_up_interruptible(&par->vsync_wait);
806                         if (vsync_cb_handler)
807                                 vsync_cb_handler(vsync_cb_arg);
808                 }
810                 if (stat & LCD_END_OF_FRAME1) {
811                         par->which_dma_channel_done = 1;
812                         lcdc_write(par->dma_start,
813                                    LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
814                         lcdc_write(par->dma_end,
815                                    LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
816                         par->vsync_flag = 1;
817                         wake_up_interruptible(&par->vsync_wait);
818                         if (vsync_cb_handler)
819                                 vsync_cb_handler(vsync_cb_arg);
820                 }
821         }
823         lcdc_write(0, LCD_END_OF_INT_IND_REG);
824         return IRQ_HANDLED;
827 /* IRQ handler for version 1 LCDC */
828 static irqreturn_t lcdc_irq_handler_rev01(int irq, void *arg)
830         struct da8xx_fb_par *par = arg;
831         u32 stat = lcdc_read(LCD_STAT_REG);
832         u32 reg_ras;
834         if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
835                 lcd_disable_raster();
836                 clk_disable(par->lcdc_clk);
837                 lcdc_write(stat, LCD_STAT_REG);
838                 lcd_enable_raster();
839                 clk_enable(par->lcdc_clk);
840         } else if (stat & LCD_PL_LOAD_DONE) {
841                 /*
842                  * Must disable raster before changing state of any control bit.
843                  * And also must be disabled before clearing the PL loading
844                  * interrupt via the following write to the status register. If
845                  * this is done after then one gets multiple PL done interrupts.
846                  */
847                 lcd_disable_raster();
849                 lcdc_write(stat, LCD_STAT_REG);
851                 /* Disable PL completion inerrupt */
852                 reg_ras  = lcdc_read(LCD_RASTER_CTRL_REG);
853                 reg_ras &= ~LCD_V1_PL_INT_ENA;
854                 lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
856                 /* Setup and start data loading mode */
857                 lcd_blit(LOAD_DATA, par);
858         } else {
859                 lcdc_write(stat, LCD_STAT_REG);
861                 if (stat & LCD_END_OF_FRAME0) {
862                         lcdc_write(par->dma_start,
863                                    LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
864                         lcdc_write(par->dma_end,
865                                    LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
866                         par->vsync_flag = 1;
867                         wake_up_interruptible(&par->vsync_wait);
868                 }
870                 if (stat & LCD_END_OF_FRAME1) {
871                         lcdc_write(par->dma_start,
872                                    LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
873                         lcdc_write(par->dma_end,
874                                    LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
875                         par->vsync_flag = 1;
876                         wake_up_interruptible(&par->vsync_wait);
877                 }
878         }
880         return IRQ_HANDLED;
883 static int fb_check_var(struct fb_var_screeninfo *var,
884                         struct fb_info *info)
886         int err = 0;
888         switch (var->bits_per_pixel) {
889         case 1:
890         case 8:
891                 var->red.offset = 0;
892                 var->red.length = 8;
893                 var->green.offset = 0;
894                 var->green.length = 8;
895                 var->blue.offset = 0;
896                 var->blue.length = 8;
897                 var->transp.offset = 0;
898                 var->transp.length = 0;
899                 break;
900         case 4:
901                 var->red.offset = 0;
902                 var->red.length = 4;
903                 var->green.offset = 0;
904                 var->green.length = 4;
905                 var->blue.offset = 0;
906                 var->blue.length = 4;
907                 var->transp.offset = 0;
908                 var->transp.length = 0;
909                 break;
910         case 16:                /* RGB 565 */
911                 var->red.offset = 11;
912                 var->red.length = 5;
913                 var->green.offset = 5;
914                 var->green.length = 6;
915                 var->blue.offset = 0;
916                 var->blue.length = 5;
917                 var->transp.offset = 0;
918                 var->transp.length = 0;
919                 break;
920         case 24:
921                 var->red.offset = 16;
922                 var->red.length = 8;
923                 var->green.offset = 8;
924                 var->green.length = 8;
925                 var->blue.offset = 0;
926                 var->blue.length = 8;
927                 break;
928         case 32:
929                 var->transp.offset = 24;
930                 var->transp.length = 8;
931                 var->red.offset = 16;
932                 var->red.length = 8;
933                 var->green.offset = 8;
934                 var->green.length = 8;
935                 var->blue.offset = 0;
936                 var->blue.length = 8;
937                 break;
938         default:
939                 err = -EINVAL;
940         }
942         var->red.msb_right = 0;
943         var->green.msb_right = 0;
944         var->blue.msb_right = 0;
945         var->transp.msb_right = 0;
946         return err;
949 #ifdef CONFIG_CPU_FREQ
950 static int lcd_da8xx_cpufreq_transition(struct notifier_block *nb,
951                                      unsigned long val, void *data)
953         struct da8xx_fb_par *par;
955         par = container_of(nb, struct da8xx_fb_par, freq_transition);
956         if (val == CPUFREQ_PRECHANGE) {
957                 lcd_disable_raster();
958         } else if (val == CPUFREQ_POSTCHANGE) {
959                 lcd_calc_clk_divider(par);
960                 lcd_enable_raster();
961         }
963         return 0;
966 static inline int lcd_da8xx_cpufreq_register(struct da8xx_fb_par *par)
968         par->freq_transition.notifier_call = lcd_da8xx_cpufreq_transition;
970         return cpufreq_register_notifier(&par->freq_transition,
971                                          CPUFREQ_TRANSITION_NOTIFIER);
974 static inline void lcd_da8xx_cpufreq_deregister(struct da8xx_fb_par *par)
976         cpufreq_unregister_notifier(&par->freq_transition,
977                                     CPUFREQ_TRANSITION_NOTIFIER);
979 #endif
981 static int __devexit fb_remove(struct platform_device *dev)
983         struct fb_info *info = dev_get_drvdata(&dev->dev);
985         if (info) {
986                 struct da8xx_fb_par *par = info->par;
988 #ifdef CONFIG_CPU_FREQ
989                 lcd_da8xx_cpufreq_deregister(par);
990 #endif
991                 if (par->panel_power_ctrl)
992                         par->panel_power_ctrl(0);
994                 lcd_disable_raster();
995                 lcdc_write(0, LCD_RASTER_CTRL_REG);
997                 /* disable DMA  */
998                 lcdc_write(0, LCD_DMA_CTRL_REG);
1000                 unregister_framebuffer(info);
1001                 fb_dealloc_cmap(&info->cmap);
1002                 dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
1003                                   par->p_palette_base);
1004                 dma_free_coherent(NULL, par->vram_size, par->vram_virt,
1005                                   par->vram_phys);
1006                 free_irq(par->irq, par);
1007                 clk_disable(par->lcdc_clk);
1008                 clk_put(par->lcdc_clk);
1009                 framebuffer_release(info);
1010                 iounmap((void __iomem *)da8xx_fb_reg_base);
1011                 release_mem_region(lcdc_regs->start, resource_size(lcdc_regs));
1013         }
1014         return 0;
1017 /*
1018  * Function to wait for vertical sync which for this LCD peripheral
1019  * translates into waiting for the current raster frame to complete.
1020  */
1021 static int fb_wait_for_vsync(struct fb_info *info)
1023         struct da8xx_fb_par *par = info->par;
1024         int ret;
1026         /*
1027          * Set flag to 0 and wait for isr to set to 1. It would seem there is a
1028          * race condition here where the ISR could have occurred just before or
1029          * just after this set. But since we are just coarsely waiting for
1030          * a frame to complete then that's OK. i.e. if the frame completed
1031          * just before this code executed then we have to wait another full
1032          * frame time but there is no way to avoid such a situation. On the
1033          * other hand if the frame completed just after then we don't need
1034          * to wait long at all. Either way we are guaranteed to return to the
1035          * user immediately after a frame completion which is all that is
1036          * required.
1037          */
1038         par->vsync_flag = 0;
1039         ret = wait_event_interruptible_timeout(par->vsync_wait,
1040                                                par->vsync_flag != 0,
1041                                                par->vsync_timeout);
1042         if (ret < 0)
1043                 return ret;
1044         if (ret == 0)
1045                 return -ETIMEDOUT;
1047         if (par->panel_power_ctrl) {
1048                 /* Switch off panel power and backlight */
1049                 par->panel_power_ctrl(0);
1051                 /* Switch on panel power and backlight */
1052                 par->panel_power_ctrl(1);
1053         }
1055         return 0;
1058 static int fb_ioctl(struct fb_info *info, unsigned int cmd,
1059                           unsigned long arg)
1061         struct lcd_sync_arg sync_arg;
1063         switch (cmd) {
1064         case FBIOGET_CONTRAST:
1065         case FBIOPUT_CONTRAST:
1066         case FBIGET_BRIGHTNESS:
1067         case FBIPUT_BRIGHTNESS:
1068         case FBIGET_COLOR:
1069         case FBIPUT_COLOR:
1070                 return -ENOTTY;
1071         case FBIPUT_HSYNC:
1072                 if (copy_from_user(&sync_arg, (char *)arg,
1073                                 sizeof(struct lcd_sync_arg)))
1074                         return -EFAULT;
1075                 lcd_cfg_horizontal_sync(sync_arg.back_porch,
1076                                         sync_arg.pulse_width,
1077                                         sync_arg.front_porch);
1078                 break;
1079         case FBIPUT_VSYNC:
1080                 if (copy_from_user(&sync_arg, (char *)arg,
1081                                 sizeof(struct lcd_sync_arg)))
1082                         return -EFAULT;
1083                 lcd_cfg_vertical_sync(sync_arg.back_porch,
1084                                         sync_arg.pulse_width,
1085                                         sync_arg.front_porch);
1086                 break;
1087         case FBIO_WAITFORVSYNC:
1088                 return fb_wait_for_vsync(info);
1089         default:
1090                 return -EINVAL;
1091         }
1092         return 0;
1095 static int cfb_blank(int blank, struct fb_info *info)
1097         struct da8xx_fb_par *par = info->par;
1098         int ret = 0;
1100         if (par->blank == blank)
1101                 return 0;
1103         par->blank = blank;
1104         switch (blank) {
1105         case FB_BLANK_UNBLANK:
1106                 if (par->panel_power_ctrl)
1107                         par->panel_power_ctrl(1);
1109                 lcd_enable_raster();
1110                 break;
1111         case FB_BLANK_POWERDOWN:
1112                 if (par->panel_power_ctrl)
1113                         par->panel_power_ctrl(0);
1115                 lcd_disable_raster();
1116                 break;
1117         default:
1118                 ret = -EINVAL;
1119         }
1121         return ret;
1124 /*
1125  * Set new x,y offsets in the virtual display for the visible area and switch
1126  * to the new mode.
1127  */
1128 static int da8xx_pan_display(struct fb_var_screeninfo *var,
1129                              struct fb_info *fbi)
1131         int ret = 0;
1132         struct fb_var_screeninfo new_var;
1133         struct da8xx_fb_par         *par = fbi->par;
1134         struct fb_fix_screeninfo    *fix = &fbi->fix;
1135         unsigned int end;
1136         unsigned int start;
1137         unsigned long irq_flags;
1139         if (var->xoffset != fbi->var.xoffset ||
1140                         var->yoffset != fbi->var.yoffset) {
1141                 memcpy(&new_var, &fbi->var, sizeof(new_var));
1142                 new_var.xoffset = var->xoffset;
1143                 new_var.yoffset = var->yoffset;
1144                 if (fb_check_var(&new_var, fbi))
1145                         ret = -EINVAL;
1146                 else {
1147                         memcpy(&fbi->var, &new_var, sizeof(new_var));
1149                         start   = fix->smem_start +
1150                                 new_var.yoffset * fix->line_length +
1151                                 new_var.xoffset * fbi->var.bits_per_pixel / 8;
1152                         end     = start + fbi->var.yres * fix->line_length - 1;
1153                         par->dma_start  = start;
1154                         par->dma_end    = end;
1155                         spin_lock_irqsave(&par->lock_for_chan_update,
1156                                         irq_flags);
1157                         if (par->which_dma_channel_done == 0) {
1158                                 lcdc_write(par->dma_start,
1159                                            LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
1160                                 lcdc_write(par->dma_end,
1161                                            LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
1162                         } else if (par->which_dma_channel_done == 1) {
1163                                 lcdc_write(par->dma_start,
1164                                            LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
1165                                 lcdc_write(par->dma_end,
1166                                            LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
1167                         }
1168                         spin_unlock_irqrestore(&par->lock_for_chan_update,
1169                                         irq_flags);
1170                 }
1171         }
1173         return ret;
1176 static struct fb_ops da8xx_fb_ops = {
1177         .owner = THIS_MODULE,
1178         .fb_check_var = fb_check_var,
1179         .fb_setcolreg = fb_setcolreg,
1180         .fb_pan_display = da8xx_pan_display,
1181         .fb_ioctl = fb_ioctl,
1182         .fb_fillrect = cfb_fillrect,
1183         .fb_copyarea = cfb_copyarea,
1184         .fb_imageblit = cfb_imageblit,
1185         .fb_blank = cfb_blank,
1186 };
1188 static int __devinit fb_probe(struct platform_device *device)
1190         struct da8xx_lcdc_platform_data *fb_pdata =
1191                                                 device->dev.platform_data;
1192         struct lcd_ctrl_config *lcd_cfg;
1193         struct da8xx_panel *lcdc_info;
1194         struct fb_info *da8xx_fb_info;
1195         struct clk *fb_clk = NULL;
1196         struct clk *lcdc_ick = NULL;
1197         struct da8xx_fb_par *par;
1198         resource_size_t len;
1199         int ret, i;
1201         if (fb_pdata == NULL) {
1202                 dev_err(&device->dev, "Can not get platform data\n");
1203                 return -ENOENT;
1204         }
1206         lcdc_regs = platform_get_resource(device, IORESOURCE_MEM, 0);
1207         if (!lcdc_regs) {
1208                 dev_err(&device->dev,
1209                         "Can not get memory resource for LCD controller\n");
1210                 return -ENOENT;
1211         }
1213         len = resource_size(lcdc_regs);
1215         lcdc_regs = request_mem_region(lcdc_regs->start, len, lcdc_regs->name);
1216         if (!lcdc_regs)
1217                 return -EBUSY;
1219         da8xx_fb_reg_base = (resource_size_t)ioremap(lcdc_regs->start, len);
1220         if (!da8xx_fb_reg_base) {
1221                 ret = -EBUSY;
1222                 goto err_request_mem;
1223         }
1225         /*
1226          * Some SoC will not have seperate interface clock,
1227          * so make lazy check here
1228          */
1229         lcdc_ick = clk_get(&device->dev, "lcdc_ick");
1230         if (IS_ERR(lcdc_ick))
1231                 dev_err(&device->dev, "Can not get lcdc_ick\n");
1233         ret = clk_enable(lcdc_ick);
1234         if (ret)
1235                 dev_err(&device->dev, "failed to enable lcdc_ick\n");
1237         fb_clk = clk_get(&device->dev, NULL);
1238         if (IS_ERR(fb_clk)) {
1239                 dev_err(&device->dev, "Can not get device clock\n");
1240                 ret = -ENODEV;
1241                 goto err_ioremap;
1242         }
1243         ret = clk_enable(fb_clk);
1244         if (ret)
1245                 goto err_clk_put;
1247         /* Determine LCD IP Version */
1248         switch (lcdc_read(LCD_PID_REG)) {
1249         case 0x4C100102:
1250                 lcd_revision = LCD_VERSION_1;
1251                 break;
1252         case 0x4F200800:
1253         case 0x4F201000:
1254                 lcd_revision = LCD_VERSION_2;
1255                 break;
1256         default:
1257                 dev_warn(&device->dev, "Unknown PID Reg value 0x%x, "
1258                                 "defaulting to LCD revision 1\n",
1259                                 lcdc_read(LCD_PID_REG));
1260                 lcd_revision = LCD_VERSION_1;
1261                 break;
1262         }
1264         for (i = 0, lcdc_info = known_lcd_panels;
1265                 i < ARRAY_SIZE(known_lcd_panels);
1266                 i++, lcdc_info++) {
1267                 if (strcmp(fb_pdata->type, lcdc_info->name) == 0)
1268                         break;
1269         }
1271         if (i == ARRAY_SIZE(known_lcd_panels)) {
1272                 dev_err(&device->dev, "GLCD: No valid panel found\n");
1273                 ret = -ENODEV;
1274                 goto err_clk_disable;
1275         } else
1276                 dev_info(&device->dev, "GLCD: Found %s panel\n",
1277                                         fb_pdata->type);
1279         lcd_cfg = (struct lcd_ctrl_config *)fb_pdata->controller_data;
1281         da8xx_fb_info = framebuffer_alloc(sizeof(struct da8xx_fb_par),
1282                                         &device->dev);
1283         if (!da8xx_fb_info) {
1284                 dev_dbg(&device->dev, "Memory allocation failed for fb_info\n");
1285                 ret = -ENOMEM;
1286                 goto err_clk_disable;
1287         }
1289         par = da8xx_fb_info->par;
1290         par->lcdc_clk = fb_clk;
1291         par->pxl_clk = lcdc_info->pxl_clk;
1292         if (fb_pdata->panel_power_ctrl) {
1293                 par->panel_power_ctrl = fb_pdata->panel_power_ctrl;
1294                 par->panel_power_ctrl(1);
1295         }
1297         if (lcd_init(par, lcd_cfg, lcdc_info) < 0) {
1298                 dev_err(&device->dev, "lcd_init failed\n");
1299                 ret = -EFAULT;
1300                 goto err_release_fb;
1301         }
1303         /* allocate frame buffer */
1304         par->vram_size = lcdc_info->width * lcdc_info->height * lcd_cfg->bpp;
1305         par->vram_size = PAGE_ALIGN(par->vram_size/8);
1306         par->vram_size = par->vram_size * LCD_NUM_BUFFERS;
1308         par->vram_virt = dma_alloc_coherent(NULL,
1309                                             par->vram_size,
1310                                             (resource_size_t *) &par->vram_phys,
1311                                             GFP_KERNEL | GFP_DMA);
1312         if (!par->vram_virt) {
1313                 dev_err(&device->dev,
1314                         "GLCD: kmalloc for frame buffer failed\n");
1315                 ret = -EINVAL;
1316                 goto err_release_fb;
1317         }
1319         da8xx_fb_info->screen_base = (char __iomem *) par->vram_virt;
1320         da8xx_fb_fix.smem_start    = par->vram_phys;
1321         da8xx_fb_fix.smem_len      = par->vram_size;
1322         da8xx_fb_fix.line_length   = (lcdc_info->width * lcd_cfg->bpp) / 8;
1324         par->dma_start = par->vram_phys;
1325         par->dma_end   = par->dma_start + lcdc_info->height *
1326                 da8xx_fb_fix.line_length - 1;
1328         /* allocate palette buffer */
1329         par->v_palette_base = dma_alloc_coherent(NULL,
1330                                                PALETTE_SIZE,
1331                                                (resource_size_t *)
1332                                                &par->p_palette_base,
1333                                                GFP_KERNEL | GFP_DMA);
1334         if (!par->v_palette_base) {
1335                 dev_err(&device->dev,
1336                         "GLCD: kmalloc for palette buffer failed\n");
1337                 ret = -EINVAL;
1338                 goto err_release_fb_mem;
1339         }
1340         memset(par->v_palette_base, 0, PALETTE_SIZE);
1342         par->irq = platform_get_irq(device, 0);
1343         if (par->irq < 0) {
1344                 ret = -ENOENT;
1345                 goto err_release_pl_mem;
1346         }
1348         /* Initialize par */
1349         da8xx_fb_info->var.bits_per_pixel = lcd_cfg->bpp;
1351         da8xx_fb_var.xres = lcdc_info->width;
1352         da8xx_fb_var.xres_virtual = lcdc_info->width;
1354         da8xx_fb_var.yres         = lcdc_info->height;
1355         da8xx_fb_var.yres_virtual = lcdc_info->height * LCD_NUM_BUFFERS;
1357         da8xx_fb_var.grayscale =
1358             lcd_cfg->p_disp_panel->panel_shade == MONOCHROME ? 1 : 0;
1359         da8xx_fb_var.bits_per_pixel = lcd_cfg->bpp;
1361         da8xx_fb_var.hsync_len = lcdc_info->hsw;
1362         da8xx_fb_var.vsync_len = lcdc_info->vsw;
1364         da8xx_fb_var.right_margin = lcdc_info->hfp;
1365         da8xx_fb_var.left_margin  = lcdc_info->hbp;
1366         da8xx_fb_var.lower_margin = lcdc_info->vfp;
1367         da8xx_fb_var.upper_margin = lcdc_info->vbp;
1369         /* Initialize fbinfo */
1370         da8xx_fb_info->flags = FBINFO_FLAG_DEFAULT;
1371         da8xx_fb_info->fix = da8xx_fb_fix;
1372         da8xx_fb_info->var = da8xx_fb_var;
1373         da8xx_fb_info->fbops = &da8xx_fb_ops;
1374         da8xx_fb_info->pseudo_palette = par->pseudo_palette;
1375         da8xx_fb_info->fix.visual = (da8xx_fb_info->var.bits_per_pixel <= 8) ?
1376                                 FB_VISUAL_PSEUDOCOLOR : FB_VISUAL_TRUECOLOR;
1378         ret = fb_alloc_cmap(&da8xx_fb_info->cmap, PALETTE_SIZE, 0);
1379         if (ret)
1380                 goto err_release_pl_mem;
1381         da8xx_fb_info->cmap.len = par->palette_sz;
1383         /* initialize var_screeninfo */
1384         da8xx_fb_var.activate = FB_ACTIVATE_FORCE;
1385         fb_set_var(da8xx_fb_info, &da8xx_fb_var);
1387         dev_set_drvdata(&device->dev, da8xx_fb_info);
1389         /* initialize the vsync wait queue */
1390         init_waitqueue_head(&par->vsync_wait);
1391         par->vsync_timeout = HZ / 5;
1392         par->which_dma_channel_done = -1;
1393         spin_lock_init(&par->lock_for_chan_update);
1395         /* Register the Frame Buffer  */
1396         if (register_framebuffer(da8xx_fb_info) < 0) {
1397                 dev_err(&device->dev,
1398                         "GLCD: Frame Buffer Registration Failed!\n");
1399                 ret = -EINVAL;
1400                 goto err_dealloc_cmap;
1401         }
1403 #ifdef CONFIG_CPU_FREQ
1404         ret = lcd_da8xx_cpufreq_register(par);
1405         if (ret) {
1406                 dev_err(&device->dev, "failed to register cpufreq\n");
1407                 goto err_cpu_freq;
1408         }
1409 #endif
1411         if (lcd_revision == LCD_VERSION_1)
1412                 lcdc_irq_handler = lcdc_irq_handler_rev01;
1413         else
1414                 lcdc_irq_handler = lcdc_irq_handler_rev02;
1416         ret = request_irq(par->irq, lcdc_irq_handler, 0,
1417                         DRIVER_NAME, par);
1418         if (ret)
1419                 goto irq_freq;
1420         return 0;
1422 irq_freq:
1423 #ifdef CONFIG_CPU_FREQ
1424         lcd_da8xx_cpufreq_deregister(par);
1425 #endif
1426 err_cpu_freq:
1427         unregister_framebuffer(da8xx_fb_info);
1429 err_dealloc_cmap:
1430         fb_dealloc_cmap(&da8xx_fb_info->cmap);
1432 err_release_pl_mem:
1433         dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
1434                           par->p_palette_base);
1436 err_release_fb_mem:
1437         dma_free_coherent(NULL, par->vram_size, par->vram_virt, par->vram_phys);
1439 err_release_fb:
1440         framebuffer_release(da8xx_fb_info);
1442 err_clk_disable:
1443         clk_disable(fb_clk);
1445 err_clk_put:
1446         clk_put(fb_clk);
1448 err_ioremap:
1449         iounmap((void __iomem *)da8xx_fb_reg_base);
1451 err_request_mem:
1452         release_mem_region(lcdc_regs->start, len);
1454         return ret;
1457 #ifdef CONFIG_PM
1458 static int fb_suspend(struct platform_device *dev, pm_message_t state)
1460         struct fb_info *info = platform_get_drvdata(dev);
1461         struct da8xx_fb_par *par = info->par;
1462         unsigned long timeo = jiffies + msecs_to_jiffies(5000);
1463         u32 stat;
1465         console_lock();
1466         if (par->panel_power_ctrl)
1467                 par->panel_power_ctrl(0);
1469         fb_set_suspend(info, 1);
1470         lcd_disable_raster();
1472         /* Wait for the current frame to complete */
1473         do {
1474                 if (lcd_revision == LCD_VERSION_1)
1475                         stat = lcdc_read(LCD_STAT_REG);
1476                 else
1477                         stat = lcdc_read(LCD_MASKED_STAT_REG);
1478                 cpu_relax();
1479         } while (!(stat & BIT(0)) && time_before(jiffies, timeo));
1481         if (lcd_revision == LCD_VERSION_1)
1482                 lcdc_write(stat, LCD_STAT_REG);
1483         else
1484                 lcdc_write(stat, LCD_MASKED_STAT_REG);
1486         if (time_after_eq(jiffies, timeo)) {
1487                 dev_err(&dev->dev, "controller timed out\n");
1488                 return -ETIMEDOUT;
1489         }
1491         clk_disable(par->lcdc_clk);
1492         console_unlock();
1494         return 0;
1496 static int fb_resume(struct platform_device *dev)
1498         struct fb_info *info = platform_get_drvdata(dev);
1499         struct da8xx_fb_par *par = info->par;
1501         console_lock();
1502         if (par->panel_power_ctrl)
1503                 par->panel_power_ctrl(1);
1505         clk_enable(par->lcdc_clk);
1507         lcd_enable_raster();
1509         if (par->panel_power_ctrl)
1510                 par->panel_power_ctrl(1);
1512         fb_set_suspend(info, 0);
1513         console_unlock();
1515         return 0;
1517 #else
1518 #define fb_suspend NULL
1519 #define fb_resume NULL
1520 #endif
1522 static struct platform_driver da8xx_fb_driver = {
1523         .probe = fb_probe,
1524         .remove = __devexit_p(fb_remove),
1525         .suspend = fb_suspend,
1526         .resume = fb_resume,
1527         .driver = {
1528                    .name = DRIVER_NAME,
1529                    .owner = THIS_MODULE,
1530                    },
1531 };
1533 static int __init da8xx_fb_init(void)
1535         return platform_driver_register(&da8xx_fb_driver);
1538 static void __exit da8xx_fb_cleanup(void)
1540         platform_driver_unregister(&da8xx_fb_driver);
1543 module_init(da8xx_fb_init);
1544 module_exit(da8xx_fb_cleanup);
1546 MODULE_DESCRIPTION("Framebuffer driver for TI da8xx/omap-l1xx");
1547 MODULE_AUTHOR("Texas Instruments");
1548 MODULE_LICENSE("GPL");