]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - drivers/video/da8xx-fb.c
Merge branch 'fixes' of git://git.kernel.org/pub/scm/linux/kernel/git/ieee1394/linux1...
[sitara-epos/sitara-epos-kernel.git] / drivers / video / da8xx-fb.c
1 /*
2  * Copyright (C) 2008-2009 MontaVista Software Inc.
3  * Copyright (C) 2008-2009 Texas Instruments Inc
4  *
5  * Based on the LCD driver for TI Avalanche processors written by
6  * Ajay Singh and Shalom Hai.
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License as published by
10  * the Free Software Foundation; either version 2 of the License, or
11  * (at your option)any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
21  */
22 #include <linux/module.h>
23 #include <linux/kernel.h>
24 #include <linux/fb.h>
25 #include <linux/dma-mapping.h>
26 #include <linux/device.h>
27 #include <linux/platform_device.h>
28 #include <linux/uaccess.h>
29 #include <linux/interrupt.h>
30 #include <linux/clk.h>
31 #include <linux/cpufreq.h>
32 #include <linux/console.h>
33 #include <linux/slab.h>
34 #include <video/da8xx-fb.h>
36 #define DRIVER_NAME "da8xx_lcdc"
38 /* LCD Status Register */
39 #define LCD_END_OF_FRAME1               BIT(9)
40 #define LCD_END_OF_FRAME0               BIT(8)
41 #define LCD_PL_LOAD_DONE                BIT(6)
42 #define LCD_FIFO_UNDERFLOW              BIT(5)
43 #define LCD_SYNC_LOST                   BIT(2)
45 /* LCD DMA Control Register */
46 #define LCD_DMA_BURST_SIZE(x)           ((x) << 4)
47 #define LCD_DMA_BURST_1                 0x0
48 #define LCD_DMA_BURST_2                 0x1
49 #define LCD_DMA_BURST_4                 0x2
50 #define LCD_DMA_BURST_8                 0x3
51 #define LCD_DMA_BURST_16                0x4
52 #define LCD_END_OF_FRAME_INT_ENA        BIT(2)
53 #define LCD_DUAL_FRAME_BUFFER_ENABLE    BIT(0)
55 /* LCD Control Register */
56 #define LCD_CLK_DIVISOR(x)              ((x) << 8)
57 #define LCD_RASTER_MODE                 0x01
59 /* LCD Raster Control Register */
60 #define LCD_PALETTE_LOAD_MODE(x)        ((x) << 20)
61 #define PALETTE_AND_DATA                0x00
62 #define PALETTE_ONLY                    0x01
63 #define DATA_ONLY                       0x02
65 #define LCD_MONO_8BIT_MODE              BIT(9)
66 #define LCD_RASTER_ORDER                BIT(8)
67 #define LCD_TFT_MODE                    BIT(7)
68 #define LCD_UNDERFLOW_INT_ENA           BIT(6)
69 #define LCD_PL_ENABLE                   BIT(4)
70 #define LCD_MONOCHROME_MODE             BIT(1)
71 #define LCD_RASTER_ENABLE               BIT(0)
72 #define LCD_TFT_ALT_ENABLE              BIT(23)
73 #define LCD_STN_565_ENABLE              BIT(24)
75 /* LCD Raster Timing 2 Register */
76 #define LCD_AC_BIAS_TRANSITIONS_PER_INT(x)      ((x) << 16)
77 #define LCD_AC_BIAS_FREQUENCY(x)                ((x) << 8)
78 #define LCD_SYNC_CTRL                           BIT(25)
79 #define LCD_SYNC_EDGE                           BIT(24)
80 #define LCD_INVERT_PIXEL_CLOCK                  BIT(22)
81 #define LCD_INVERT_LINE_CLOCK                   BIT(21)
82 #define LCD_INVERT_FRAME_CLOCK                  BIT(20)
84 /* LCD Block */
85 #define  LCD_CTRL_REG                           0x4
86 #define  LCD_STAT_REG                           0x8
87 #define  LCD_RASTER_CTRL_REG                    0x28
88 #define  LCD_RASTER_TIMING_0_REG                0x2C
89 #define  LCD_RASTER_TIMING_1_REG                0x30
90 #define  LCD_RASTER_TIMING_2_REG                0x34
91 #define  LCD_DMA_CTRL_REG                       0x40
92 #define  LCD_DMA_FRM_BUF_BASE_ADDR_0_REG        0x44
93 #define  LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG     0x48
94 #define  LCD_DMA_FRM_BUF_BASE_ADDR_1_REG        0x4C
95 #define  LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG     0x50
97 #define LCD_NUM_BUFFERS 2
99 #define WSI_TIMEOUT     50
100 #define PALETTE_SIZE    256
101 #define LEFT_MARGIN     64
102 #define RIGHT_MARGIN    64
103 #define UPPER_MARGIN    32
104 #define LOWER_MARGIN    32
106 static resource_size_t da8xx_fb_reg_base;
107 static struct resource *lcdc_regs;
109 static inline unsigned int lcdc_read(unsigned int addr)
111         return (unsigned int)__raw_readl(da8xx_fb_reg_base + (addr));
114 static inline void lcdc_write(unsigned int val, unsigned int addr)
116         __raw_writel(val, da8xx_fb_reg_base + (addr));
119 struct da8xx_fb_par {
120         resource_size_t p_palette_base;
121         unsigned char *v_palette_base;
122         dma_addr_t              vram_phys;
123         unsigned long           vram_size;
124         void                    *vram_virt;
125         unsigned int            dma_start;
126         unsigned int            dma_end;
127         struct clk *lcdc_clk;
128         int irq;
129         unsigned short pseudo_palette[16];
130         unsigned int palette_sz;
131         unsigned int pxl_clk;
132         int blank;
133         wait_queue_head_t       vsync_wait;
134         int                     vsync_flag;
135         int                     vsync_timeout;
136 #ifdef CONFIG_CPU_FREQ
137         struct notifier_block   freq_transition;
138 #endif
139         void (*panel_power_ctrl)(int);
140 };
142 /* Variable Screen Information */
143 static struct fb_var_screeninfo da8xx_fb_var __devinitdata = {
144         .xoffset = 0,
145         .yoffset = 0,
146         .transp = {0, 0, 0},
147         .nonstd = 0,
148         .activate = 0,
149         .height = -1,
150         .width = -1,
151         .pixclock = 46666,      /* 46us - AUO display */
152         .accel_flags = 0,
153         .left_margin = LEFT_MARGIN,
154         .right_margin = RIGHT_MARGIN,
155         .upper_margin = UPPER_MARGIN,
156         .lower_margin = LOWER_MARGIN,
157         .sync = 0,
158         .vmode = FB_VMODE_NONINTERLACED
159 };
161 static struct fb_fix_screeninfo da8xx_fb_fix __devinitdata = {
162         .id = "DA8xx FB Drv",
163         .type = FB_TYPE_PACKED_PIXELS,
164         .type_aux = 0,
165         .visual = FB_VISUAL_PSEUDOCOLOR,
166         .xpanstep = 0,
167         .ypanstep = 1,
168         .ywrapstep = 0,
169         .accel = FB_ACCEL_NONE
170 };
172 struct da8xx_panel {
173         const char      name[25];       /* Full name <vendor>_<model> */
174         unsigned short  width;
175         unsigned short  height;
176         int             hfp;            /* Horizontal front porch */
177         int             hbp;            /* Horizontal back porch */
178         int             hsw;            /* Horizontal Sync Pulse Width */
179         int             vfp;            /* Vertical front porch */
180         int             vbp;            /* Vertical back porch */
181         int             vsw;            /* Vertical Sync Pulse Width */
182         unsigned int    pxl_clk;        /* Pixel clock */
183         unsigned char   invert_pxl_clk; /* Invert Pixel clock */
184 };
186 static struct da8xx_panel known_lcd_panels[] = {
187         /* Sharp LCD035Q3DG01 */
188         [0] = {
189                 .name = "Sharp_LCD035Q3DG01",
190                 .width = 320,
191                 .height = 240,
192                 .hfp = 8,
193                 .hbp = 6,
194                 .hsw = 0,
195                 .vfp = 2,
196                 .vbp = 2,
197                 .vsw = 0,
198                 .pxl_clk = 4608000,
199                 .invert_pxl_clk = 1,
200         },
201         /* Sharp LK043T1DG01 */
202         [1] = {
203                 .name = "Sharp_LK043T1DG01",
204                 .width = 480,
205                 .height = 272,
206                 .hfp = 2,
207                 .hbp = 2,
208                 .hsw = 41,
209                 .vfp = 2,
210                 .vbp = 2,
211                 .vsw = 10,
212                 .pxl_clk = 7833600,
213                 .invert_pxl_clk = 0,
214         },
215 };
217 /* Enable the Raster Engine of the LCD Controller */
218 static inline void lcd_enable_raster(void)
220         u32 reg;
222         reg = lcdc_read(LCD_RASTER_CTRL_REG);
223         if (!(reg & LCD_RASTER_ENABLE))
224                 lcdc_write(reg | LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
227 /* Disable the Raster Engine of the LCD Controller */
228 static inline void lcd_disable_raster(void)
230         u32 reg;
232         reg = lcdc_read(LCD_RASTER_CTRL_REG);
233         if (reg & LCD_RASTER_ENABLE)
234                 lcdc_write(reg & ~LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
237 static void lcd_blit(int load_mode, struct da8xx_fb_par *par)
239         u32 start;
240         u32 end;
241         u32 reg_ras;
242         u32 reg_dma;
244         /* init reg to clear PLM (loading mode) fields */
245         reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
246         reg_ras &= ~(3 << 20);
248         reg_dma  = lcdc_read(LCD_DMA_CTRL_REG);
250         if (load_mode == LOAD_DATA) {
251                 start    = par->dma_start;
252                 end      = par->dma_end;
254                 reg_ras |= LCD_PALETTE_LOAD_MODE(DATA_ONLY);
255                 reg_dma |= LCD_END_OF_FRAME_INT_ENA;
256                 reg_dma |= LCD_DUAL_FRAME_BUFFER_ENABLE;
258                 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
259                 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
260                 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
261                 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
262         } else if (load_mode == LOAD_PALETTE) {
263                 start    = par->p_palette_base;
264                 end      = start + par->palette_sz - 1;
266                 reg_ras |= LCD_PALETTE_LOAD_MODE(PALETTE_ONLY);
267                 reg_ras |= LCD_PL_ENABLE;
269                 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
270                 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
271         }
273         lcdc_write(reg_dma, LCD_DMA_CTRL_REG);
274         lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
276         /*
277          * The Raster enable bit must be set after all other control fields are
278          * set.
279          */
280         lcd_enable_raster();
283 /* Configure the Burst Size of DMA */
284 static int lcd_cfg_dma(int burst_size)
286         u32 reg;
288         reg = lcdc_read(LCD_DMA_CTRL_REG) & 0x00000001;
289         switch (burst_size) {
290         case 1:
291                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_1);
292                 break;
293         case 2:
294                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_2);
295                 break;
296         case 4:
297                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_4);
298                 break;
299         case 8:
300                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_8);
301                 break;
302         case 16:
303                 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_16);
304                 break;
305         default:
306                 return -EINVAL;
307         }
308         lcdc_write(reg, LCD_DMA_CTRL_REG);
310         return 0;
313 static void lcd_cfg_ac_bias(int period, int transitions_per_int)
315         u32 reg;
317         /* Set the AC Bias Period and Number of Transisitons per Interrupt */
318         reg = lcdc_read(LCD_RASTER_TIMING_2_REG) & 0xFFF00000;
319         reg |= LCD_AC_BIAS_FREQUENCY(period) |
320                 LCD_AC_BIAS_TRANSITIONS_PER_INT(transitions_per_int);
321         lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
324 static void lcd_cfg_horizontal_sync(int back_porch, int pulse_width,
325                 int front_porch)
327         u32 reg;
329         reg = lcdc_read(LCD_RASTER_TIMING_0_REG) & 0xf;
330         reg |= ((back_porch & 0xff) << 24)
331             | ((front_porch & 0xff) << 16)
332             | ((pulse_width & 0x3f) << 10);
333         lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
336 static void lcd_cfg_vertical_sync(int back_porch, int pulse_width,
337                 int front_porch)
339         u32 reg;
341         reg = lcdc_read(LCD_RASTER_TIMING_1_REG) & 0x3ff;
342         reg |= ((back_porch & 0xff) << 24)
343             | ((front_porch & 0xff) << 16)
344             | ((pulse_width & 0x3f) << 10);
345         lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
348 static int lcd_cfg_display(const struct lcd_ctrl_config *cfg)
350         u32 reg;
352         reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(LCD_TFT_MODE |
353                                                 LCD_MONO_8BIT_MODE |
354                                                 LCD_MONOCHROME_MODE);
356         switch (cfg->p_disp_panel->panel_shade) {
357         case MONOCHROME:
358                 reg |= LCD_MONOCHROME_MODE;
359                 if (cfg->mono_8bit_mode)
360                         reg |= LCD_MONO_8BIT_MODE;
361                 break;
362         case COLOR_ACTIVE:
363                 reg |= LCD_TFT_MODE;
364                 if (cfg->tft_alt_mode)
365                         reg |= LCD_TFT_ALT_ENABLE;
366                 break;
368         case COLOR_PASSIVE:
369                 if (cfg->stn_565_mode)
370                         reg |= LCD_STN_565_ENABLE;
371                 break;
373         default:
374                 return -EINVAL;
375         }
377         /* enable additional interrupts here */
378         reg |= LCD_UNDERFLOW_INT_ENA;
380         lcdc_write(reg, LCD_RASTER_CTRL_REG);
382         reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
384         if (cfg->sync_ctrl)
385                 reg |= LCD_SYNC_CTRL;
386         else
387                 reg &= ~LCD_SYNC_CTRL;
389         if (cfg->sync_edge)
390                 reg |= LCD_SYNC_EDGE;
391         else
392                 reg &= ~LCD_SYNC_EDGE;
394         if (cfg->invert_line_clock)
395                 reg |= LCD_INVERT_LINE_CLOCK;
396         else
397                 reg &= ~LCD_INVERT_LINE_CLOCK;
399         if (cfg->invert_frm_clock)
400                 reg |= LCD_INVERT_FRAME_CLOCK;
401         else
402                 reg &= ~LCD_INVERT_FRAME_CLOCK;
404         lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
406         return 0;
409 static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
410                 u32 bpp, u32 raster_order)
412         u32 reg;
414         /* Set the Panel Width */
415         /* Pixels per line = (PPL + 1)*16 */
416         /*0x3F in bits 4..9 gives max horisontal resolution = 1024 pixels*/
417         width &= 0x3f0;
418         reg = lcdc_read(LCD_RASTER_TIMING_0_REG);
419         reg &= 0xfffffc00;
420         reg |= ((width >> 4) - 1) << 4;
421         lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
423         /* Set the Panel Height */
424         reg = lcdc_read(LCD_RASTER_TIMING_1_REG);
425         reg = ((height - 1) & 0x3ff) | (reg & 0xfffffc00);
426         lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
428         /* Set the Raster Order of the Frame Buffer */
429         reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
430         if (raster_order)
431                 reg |= LCD_RASTER_ORDER;
432         lcdc_write(reg, LCD_RASTER_CTRL_REG);
434         switch (bpp) {
435         case 1:
436         case 2:
437         case 4:
438         case 16:
439                 par->palette_sz = 16 * 2;
440                 break;
442         case 8:
443                 par->palette_sz = 256 * 2;
444                 break;
446         default:
447                 return -EINVAL;
448         }
450         return 0;
453 static int fb_setcolreg(unsigned regno, unsigned red, unsigned green,
454                               unsigned blue, unsigned transp,
455                               struct fb_info *info)
457         struct da8xx_fb_par *par = info->par;
458         unsigned short *palette = (unsigned short *) par->v_palette_base;
459         u_short pal;
460         int update_hw = 0;
462         if (regno > 255)
463                 return 1;
465         if (info->fix.visual == FB_VISUAL_DIRECTCOLOR)
466                 return 1;
468         if (info->var.bits_per_pixel == 8) {
469                 red >>= 4;
470                 green >>= 8;
471                 blue >>= 12;
473                 pal = (red & 0x0f00);
474                 pal |= (green & 0x00f0);
475                 pal |= (blue & 0x000f);
477                 if (palette[regno] != pal) {
478                         update_hw = 1;
479                         palette[regno] = pal;
480                 }
481         } else if ((info->var.bits_per_pixel == 16) && regno < 16) {
482                 red >>= (16 - info->var.red.length);
483                 red <<= info->var.red.offset;
485                 green >>= (16 - info->var.green.length);
486                 green <<= info->var.green.offset;
488                 blue >>= (16 - info->var.blue.length);
489                 blue <<= info->var.blue.offset;
491                 par->pseudo_palette[regno] = red | green | blue;
493                 if (palette[0] != 0x4000) {
494                         update_hw = 1;
495                         palette[0] = 0x4000;
496                 }
497         }
499         /* Update the palette in the h/w as needed. */
500         if (update_hw)
501                 lcd_blit(LOAD_PALETTE, par);
503         return 0;
506 static void lcd_reset(struct da8xx_fb_par *par)
508         /* Disable the Raster if previously Enabled */
509         lcd_disable_raster();
511         /* DMA has to be disabled */
512         lcdc_write(0, LCD_DMA_CTRL_REG);
513         lcdc_write(0, LCD_RASTER_CTRL_REG);
516 static void lcd_calc_clk_divider(struct da8xx_fb_par *par)
518         unsigned int lcd_clk, div;
520         lcd_clk = clk_get_rate(par->lcdc_clk);
521         div = lcd_clk / par->pxl_clk;
523         /* Configure the LCD clock divisor. */
524         lcdc_write(LCD_CLK_DIVISOR(div) |
525                         (LCD_RASTER_MODE & 0x1), LCD_CTRL_REG);
528 static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
529                 struct da8xx_panel *panel)
531         u32 bpp;
532         int ret = 0;
534         lcd_reset(par);
536         /* Calculate the divider */
537         lcd_calc_clk_divider(par);
539         if (panel->invert_pxl_clk)
540                 lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) |
541                         LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
542         else
543                 lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) &
544                         ~LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
546         /* Configure the DMA burst size. */
547         ret = lcd_cfg_dma(cfg->dma_burst_sz);
548         if (ret < 0)
549                 return ret;
551         /* Configure the AC bias properties. */
552         lcd_cfg_ac_bias(cfg->ac_bias, cfg->ac_bias_intrpt);
554         /* Configure the vertical and horizontal sync properties. */
555         lcd_cfg_vertical_sync(panel->vbp, panel->vsw, panel->vfp);
556         lcd_cfg_horizontal_sync(panel->hbp, panel->hsw, panel->hfp);
558         /* Configure for disply */
559         ret = lcd_cfg_display(cfg);
560         if (ret < 0)
561                 return ret;
563         if (QVGA != cfg->p_disp_panel->panel_type)
564                 return -EINVAL;
566         if (cfg->bpp <= cfg->p_disp_panel->max_bpp &&
567             cfg->bpp >= cfg->p_disp_panel->min_bpp)
568                 bpp = cfg->bpp;
569         else
570                 bpp = cfg->p_disp_panel->max_bpp;
571         if (bpp == 12)
572                 bpp = 16;
573         ret = lcd_cfg_frame_buffer(par, (unsigned int)panel->width,
574                                 (unsigned int)panel->height, bpp,
575                                 cfg->raster_order);
576         if (ret < 0)
577                 return ret;
579         /* Configure FDD */
580         lcdc_write((lcdc_read(LCD_RASTER_CTRL_REG) & 0xfff00fff) |
581                        (cfg->fdd << 12), LCD_RASTER_CTRL_REG);
583         return 0;
586 static irqreturn_t lcdc_irq_handler(int irq, void *arg)
588         struct da8xx_fb_par *par = arg;
589         u32 stat = lcdc_read(LCD_STAT_REG);
590         u32 reg_ras;
592         if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
593                 lcd_disable_raster();
594                 lcdc_write(stat, LCD_STAT_REG);
595                 lcd_enable_raster();
596         } else if (stat & LCD_PL_LOAD_DONE) {
597                 /*
598                  * Must disable raster before changing state of any control bit.
599                  * And also must be disabled before clearing the PL loading
600                  * interrupt via the following write to the status register. If
601                  * this is done after then one gets multiple PL done interrupts.
602                  */
603                 lcd_disable_raster();
605                 lcdc_write(stat, LCD_STAT_REG);
607                 /* Disable PL completion inerrupt */
608                 reg_ras  = lcdc_read(LCD_RASTER_CTRL_REG);
609                 reg_ras &= ~LCD_PL_ENABLE;
610                 lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
612                 /* Setup and start data loading mode */
613                 lcd_blit(LOAD_DATA, par);
614         } else {
615                 lcdc_write(stat, LCD_STAT_REG);
617                 if (stat & LCD_END_OF_FRAME0) {
618                         lcdc_write(par->dma_start,
619                                    LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
620                         lcdc_write(par->dma_end,
621                                    LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
622                         par->vsync_flag = 1;
623                         wake_up_interruptible(&par->vsync_wait);
624                 }
626                 if (stat & LCD_END_OF_FRAME1) {
627                         lcdc_write(par->dma_start,
628                                    LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
629                         lcdc_write(par->dma_end,
630                                    LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
631                         par->vsync_flag = 1;
632                         wake_up_interruptible(&par->vsync_wait);
633                 }
634         }
636         return IRQ_HANDLED;
639 static int fb_check_var(struct fb_var_screeninfo *var,
640                         struct fb_info *info)
642         int err = 0;
644         switch (var->bits_per_pixel) {
645         case 1:
646         case 8:
647                 var->red.offset = 0;
648                 var->red.length = 8;
649                 var->green.offset = 0;
650                 var->green.length = 8;
651                 var->blue.offset = 0;
652                 var->blue.length = 8;
653                 var->transp.offset = 0;
654                 var->transp.length = 0;
655                 break;
656         case 4:
657                 var->red.offset = 0;
658                 var->red.length = 4;
659                 var->green.offset = 0;
660                 var->green.length = 4;
661                 var->blue.offset = 0;
662                 var->blue.length = 4;
663                 var->transp.offset = 0;
664                 var->transp.length = 0;
665                 break;
666         case 16:                /* RGB 565 */
667                 var->red.offset = 11;
668                 var->red.length = 5;
669                 var->green.offset = 5;
670                 var->green.length = 6;
671                 var->blue.offset = 0;
672                 var->blue.length = 5;
673                 var->transp.offset = 0;
674                 var->transp.length = 0;
675                 break;
676         default:
677                 err = -EINVAL;
678         }
680         var->red.msb_right = 0;
681         var->green.msb_right = 0;
682         var->blue.msb_right = 0;
683         var->transp.msb_right = 0;
684         return err;
687 #ifdef CONFIG_CPU_FREQ
688 static int lcd_da8xx_cpufreq_transition(struct notifier_block *nb,
689                                      unsigned long val, void *data)
691         struct da8xx_fb_par *par;
693         par = container_of(nb, struct da8xx_fb_par, freq_transition);
694         if (val == CPUFREQ_PRECHANGE) {
695                 lcd_disable_raster();
696         } else if (val == CPUFREQ_POSTCHANGE) {
697                 lcd_calc_clk_divider(par);
698                 lcd_enable_raster();
699         }
701         return 0;
704 static inline int lcd_da8xx_cpufreq_register(struct da8xx_fb_par *par)
706         par->freq_transition.notifier_call = lcd_da8xx_cpufreq_transition;
708         return cpufreq_register_notifier(&par->freq_transition,
709                                          CPUFREQ_TRANSITION_NOTIFIER);
712 static inline void lcd_da8xx_cpufreq_deregister(struct da8xx_fb_par *par)
714         cpufreq_unregister_notifier(&par->freq_transition,
715                                     CPUFREQ_TRANSITION_NOTIFIER);
717 #endif
719 static int __devexit fb_remove(struct platform_device *dev)
721         struct fb_info *info = dev_get_drvdata(&dev->dev);
723         if (info) {
724                 struct da8xx_fb_par *par = info->par;
726 #ifdef CONFIG_CPU_FREQ
727                 lcd_da8xx_cpufreq_deregister(par);
728 #endif
729                 if (par->panel_power_ctrl)
730                         par->panel_power_ctrl(0);
732                 lcd_disable_raster();
733                 lcdc_write(0, LCD_RASTER_CTRL_REG);
735                 /* disable DMA  */
736                 lcdc_write(0, LCD_DMA_CTRL_REG);
738                 unregister_framebuffer(info);
739                 fb_dealloc_cmap(&info->cmap);
740                 dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
741                                   par->p_palette_base);
742                 dma_free_coherent(NULL, par->vram_size, par->vram_virt,
743                                   par->vram_phys);
744                 free_irq(par->irq, par);
745                 clk_disable(par->lcdc_clk);
746                 clk_put(par->lcdc_clk);
747                 framebuffer_release(info);
748                 iounmap((void __iomem *)da8xx_fb_reg_base);
749                 release_mem_region(lcdc_regs->start, resource_size(lcdc_regs));
751         }
752         return 0;
755 /*
756  * Function to wait for vertical sync which for this LCD peripheral
757  * translates into waiting for the current raster frame to complete.
758  */
759 static int fb_wait_for_vsync(struct fb_info *info)
761         struct da8xx_fb_par *par = info->par;
762         int ret;
764         /*
765          * Set flag to 0 and wait for isr to set to 1. It would seem there is a
766          * race condition here where the ISR could have occurred just before or
767          * just after this set. But since we are just coarsely waiting for
768          * a frame to complete then that's OK. i.e. if the frame completed
769          * just before this code executed then we have to wait another full
770          * frame time but there is no way to avoid such a situation. On the
771          * other hand if the frame completed just after then we don't need
772          * to wait long at all. Either way we are guaranteed to return to the
773          * user immediately after a frame completion which is all that is
774          * required.
775          */
776         par->vsync_flag = 0;
777         ret = wait_event_interruptible_timeout(par->vsync_wait,
778                                                par->vsync_flag != 0,
779                                                par->vsync_timeout);
780         if (ret < 0)
781                 return ret;
782         if (ret == 0)
783                 return -ETIMEDOUT;
785         return 0;
788 static int fb_ioctl(struct fb_info *info, unsigned int cmd,
789                           unsigned long arg)
791         struct lcd_sync_arg sync_arg;
793         switch (cmd) {
794         case FBIOGET_CONTRAST:
795         case FBIOPUT_CONTRAST:
796         case FBIGET_BRIGHTNESS:
797         case FBIPUT_BRIGHTNESS:
798         case FBIGET_COLOR:
799         case FBIPUT_COLOR:
800                 return -ENOTTY;
801         case FBIPUT_HSYNC:
802                 if (copy_from_user(&sync_arg, (char *)arg,
803                                 sizeof(struct lcd_sync_arg)))
804                         return -EFAULT;
805                 lcd_cfg_horizontal_sync(sync_arg.back_porch,
806                                         sync_arg.pulse_width,
807                                         sync_arg.front_porch);
808                 break;
809         case FBIPUT_VSYNC:
810                 if (copy_from_user(&sync_arg, (char *)arg,
811                                 sizeof(struct lcd_sync_arg)))
812                         return -EFAULT;
813                 lcd_cfg_vertical_sync(sync_arg.back_porch,
814                                         sync_arg.pulse_width,
815                                         sync_arg.front_porch);
816                 break;
817         case FBIO_WAITFORVSYNC:
818                 return fb_wait_for_vsync(info);
819         default:
820                 return -EINVAL;
821         }
822         return 0;
825 static int cfb_blank(int blank, struct fb_info *info)
827         struct da8xx_fb_par *par = info->par;
828         int ret = 0;
830         if (par->blank == blank)
831                 return 0;
833         par->blank = blank;
834         switch (blank) {
835         case FB_BLANK_UNBLANK:
836                 if (par->panel_power_ctrl)
837                         par->panel_power_ctrl(1);
839                 lcd_enable_raster();
840                 break;
841         case FB_BLANK_POWERDOWN:
842                 if (par->panel_power_ctrl)
843                         par->panel_power_ctrl(0);
845                 lcd_disable_raster();
846                 break;
847         default:
848                 ret = -EINVAL;
849         }
851         return ret;
854 /*
855  * Set new x,y offsets in the virtual display for the visible area and switch
856  * to the new mode.
857  */
858 static int da8xx_pan_display(struct fb_var_screeninfo *var,
859                              struct fb_info *fbi)
861         int ret = 0;
862         struct fb_var_screeninfo new_var;
863         struct da8xx_fb_par         *par = fbi->par;
864         struct fb_fix_screeninfo    *fix = &fbi->fix;
865         unsigned int end;
866         unsigned int start;
868         if (var->xoffset != fbi->var.xoffset ||
869                         var->yoffset != fbi->var.yoffset) {
870                 memcpy(&new_var, &fbi->var, sizeof(new_var));
871                 new_var.xoffset = var->xoffset;
872                 new_var.yoffset = var->yoffset;
873                 if (fb_check_var(&new_var, fbi))
874                         ret = -EINVAL;
875                 else {
876                         memcpy(&fbi->var, &new_var, sizeof(new_var));
878                         start   = fix->smem_start +
879                                 new_var.yoffset * fix->line_length +
880                                 new_var.xoffset * var->bits_per_pixel / 8;
881                         end     = start + var->yres * fix->line_length - 1;
882                         par->dma_start  = start;
883                         par->dma_end    = end;
884                 }
885         }
887         return ret;
890 static struct fb_ops da8xx_fb_ops = {
891         .owner = THIS_MODULE,
892         .fb_check_var = fb_check_var,
893         .fb_setcolreg = fb_setcolreg,
894         .fb_pan_display = da8xx_pan_display,
895         .fb_ioctl = fb_ioctl,
896         .fb_fillrect = cfb_fillrect,
897         .fb_copyarea = cfb_copyarea,
898         .fb_imageblit = cfb_imageblit,
899         .fb_blank = cfb_blank,
900 };
902 static int __devinit fb_probe(struct platform_device *device)
904         struct da8xx_lcdc_platform_data *fb_pdata =
905                                                 device->dev.platform_data;
906         struct lcd_ctrl_config *lcd_cfg;
907         struct da8xx_panel *lcdc_info;
908         struct fb_info *da8xx_fb_info;
909         struct clk *fb_clk = NULL;
910         struct da8xx_fb_par *par;
911         resource_size_t len;
912         int ret, i;
914         if (fb_pdata == NULL) {
915                 dev_err(&device->dev, "Can not get platform data\n");
916                 return -ENOENT;
917         }
919         lcdc_regs = platform_get_resource(device, IORESOURCE_MEM, 0);
920         if (!lcdc_regs) {
921                 dev_err(&device->dev,
922                         "Can not get memory resource for LCD controller\n");
923                 return -ENOENT;
924         }
926         len = resource_size(lcdc_regs);
928         lcdc_regs = request_mem_region(lcdc_regs->start, len, lcdc_regs->name);
929         if (!lcdc_regs)
930                 return -EBUSY;
932         da8xx_fb_reg_base = (resource_size_t)ioremap(lcdc_regs->start, len);
933         if (!da8xx_fb_reg_base) {
934                 ret = -EBUSY;
935                 goto err_request_mem;
936         }
938         fb_clk = clk_get(&device->dev, NULL);
939         if (IS_ERR(fb_clk)) {
940                 dev_err(&device->dev, "Can not get device clock\n");
941                 ret = -ENODEV;
942                 goto err_ioremap;
943         }
944         ret = clk_enable(fb_clk);
945         if (ret)
946                 goto err_clk_put;
948         for (i = 0, lcdc_info = known_lcd_panels;
949                 i < ARRAY_SIZE(known_lcd_panels);
950                 i++, lcdc_info++) {
951                 if (strcmp(fb_pdata->type, lcdc_info->name) == 0)
952                         break;
953         }
955         if (i == ARRAY_SIZE(known_lcd_panels)) {
956                 dev_err(&device->dev, "GLCD: No valid panel found\n");
957                 ret = -ENODEV;
958                 goto err_clk_disable;
959         } else
960                 dev_info(&device->dev, "GLCD: Found %s panel\n",
961                                         fb_pdata->type);
963         lcd_cfg = (struct lcd_ctrl_config *)fb_pdata->controller_data;
965         da8xx_fb_info = framebuffer_alloc(sizeof(struct da8xx_fb_par),
966                                         &device->dev);
967         if (!da8xx_fb_info) {
968                 dev_dbg(&device->dev, "Memory allocation failed for fb_info\n");
969                 ret = -ENOMEM;
970                 goto err_clk_disable;
971         }
973         par = da8xx_fb_info->par;
974         par->lcdc_clk = fb_clk;
975         par->pxl_clk = lcdc_info->pxl_clk;
976         if (fb_pdata->panel_power_ctrl) {
977                 par->panel_power_ctrl = fb_pdata->panel_power_ctrl;
978                 par->panel_power_ctrl(1);
979         }
981         if (lcd_init(par, lcd_cfg, lcdc_info) < 0) {
982                 dev_err(&device->dev, "lcd_init failed\n");
983                 ret = -EFAULT;
984                 goto err_release_fb;
985         }
987         /* allocate frame buffer */
988         par->vram_size = lcdc_info->width * lcdc_info->height * lcd_cfg->bpp;
989         par->vram_size = PAGE_ALIGN(par->vram_size/8);
990         par->vram_size = par->vram_size * LCD_NUM_BUFFERS;
992         par->vram_virt = dma_alloc_coherent(NULL,
993                                             par->vram_size,
994                                             (resource_size_t *) &par->vram_phys,
995                                             GFP_KERNEL | GFP_DMA);
996         if (!par->vram_virt) {
997                 dev_err(&device->dev,
998                         "GLCD: kmalloc for frame buffer failed\n");
999                 ret = -EINVAL;
1000                 goto err_release_fb;
1001         }
1003         da8xx_fb_info->screen_base = (char __iomem *) par->vram_virt;
1004         da8xx_fb_fix.smem_start    = par->vram_phys;
1005         da8xx_fb_fix.smem_len      = par->vram_size;
1006         da8xx_fb_fix.line_length   = (lcdc_info->width * lcd_cfg->bpp) / 8;
1008         par->dma_start = par->vram_phys;
1009         par->dma_end   = par->dma_start + lcdc_info->height *
1010                 da8xx_fb_fix.line_length - 1;
1012         /* allocate palette buffer */
1013         par->v_palette_base = dma_alloc_coherent(NULL,
1014                                                PALETTE_SIZE,
1015                                                (resource_size_t *)
1016                                                &par->p_palette_base,
1017                                                GFP_KERNEL | GFP_DMA);
1018         if (!par->v_palette_base) {
1019                 dev_err(&device->dev,
1020                         "GLCD: kmalloc for palette buffer failed\n");
1021                 ret = -EINVAL;
1022                 goto err_release_fb_mem;
1023         }
1024         memset(par->v_palette_base, 0, PALETTE_SIZE);
1026         par->irq = platform_get_irq(device, 0);
1027         if (par->irq < 0) {
1028                 ret = -ENOENT;
1029                 goto err_release_pl_mem;
1030         }
1032         /* Initialize par */
1033         da8xx_fb_info->var.bits_per_pixel = lcd_cfg->bpp;
1035         da8xx_fb_var.xres = lcdc_info->width;
1036         da8xx_fb_var.xres_virtual = lcdc_info->width;
1038         da8xx_fb_var.yres         = lcdc_info->height;
1039         da8xx_fb_var.yres_virtual = lcdc_info->height * LCD_NUM_BUFFERS;
1041         da8xx_fb_var.grayscale =
1042             lcd_cfg->p_disp_panel->panel_shade == MONOCHROME ? 1 : 0;
1043         da8xx_fb_var.bits_per_pixel = lcd_cfg->bpp;
1045         da8xx_fb_var.hsync_len = lcdc_info->hsw;
1046         da8xx_fb_var.vsync_len = lcdc_info->vsw;
1048         /* Initialize fbinfo */
1049         da8xx_fb_info->flags = FBINFO_FLAG_DEFAULT;
1050         da8xx_fb_info->fix = da8xx_fb_fix;
1051         da8xx_fb_info->var = da8xx_fb_var;
1052         da8xx_fb_info->fbops = &da8xx_fb_ops;
1053         da8xx_fb_info->pseudo_palette = par->pseudo_palette;
1054         da8xx_fb_info->fix.visual = (da8xx_fb_info->var.bits_per_pixel <= 8) ?
1055                                 FB_VISUAL_PSEUDOCOLOR : FB_VISUAL_TRUECOLOR;
1057         ret = fb_alloc_cmap(&da8xx_fb_info->cmap, PALETTE_SIZE, 0);
1058         if (ret)
1059                 goto err_release_pl_mem;
1060         da8xx_fb_info->cmap.len = par->palette_sz;
1062         /* initialize var_screeninfo */
1063         da8xx_fb_var.activate = FB_ACTIVATE_FORCE;
1064         fb_set_var(da8xx_fb_info, &da8xx_fb_var);
1066         dev_set_drvdata(&device->dev, da8xx_fb_info);
1068         /* initialize the vsync wait queue */
1069         init_waitqueue_head(&par->vsync_wait);
1070         par->vsync_timeout = HZ / 5;
1072         /* Register the Frame Buffer  */
1073         if (register_framebuffer(da8xx_fb_info) < 0) {
1074                 dev_err(&device->dev,
1075                         "GLCD: Frame Buffer Registration Failed!\n");
1076                 ret = -EINVAL;
1077                 goto err_dealloc_cmap;
1078         }
1080 #ifdef CONFIG_CPU_FREQ
1081         ret = lcd_da8xx_cpufreq_register(par);
1082         if (ret) {
1083                 dev_err(&device->dev, "failed to register cpufreq\n");
1084                 goto err_cpu_freq;
1085         }
1086 #endif
1088         ret = request_irq(par->irq, lcdc_irq_handler, 0, DRIVER_NAME, par);
1089         if (ret)
1090                 goto irq_freq;
1091         return 0;
1093 irq_freq:
1094 #ifdef CONFIG_CPU_FREQ
1095         lcd_da8xx_cpufreq_deregister(par);
1096 #endif
1097 err_cpu_freq:
1098         unregister_framebuffer(da8xx_fb_info);
1100 err_dealloc_cmap:
1101         fb_dealloc_cmap(&da8xx_fb_info->cmap);
1103 err_release_pl_mem:
1104         dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
1105                           par->p_palette_base);
1107 err_release_fb_mem:
1108         dma_free_coherent(NULL, par->vram_size, par->vram_virt, par->vram_phys);
1110 err_release_fb:
1111         framebuffer_release(da8xx_fb_info);
1113 err_clk_disable:
1114         clk_disable(fb_clk);
1116 err_clk_put:
1117         clk_put(fb_clk);
1119 err_ioremap:
1120         iounmap((void __iomem *)da8xx_fb_reg_base);
1122 err_request_mem:
1123         release_mem_region(lcdc_regs->start, len);
1125         return ret;
1128 #ifdef CONFIG_PM
1129 static int fb_suspend(struct platform_device *dev, pm_message_t state)
1131         struct fb_info *info = platform_get_drvdata(dev);
1132         struct da8xx_fb_par *par = info->par;
1134         console_lock();
1135         if (par->panel_power_ctrl)
1136                 par->panel_power_ctrl(0);
1138         fb_set_suspend(info, 1);
1139         lcd_disable_raster();
1140         clk_disable(par->lcdc_clk);
1141         console_unlock();
1143         return 0;
1145 static int fb_resume(struct platform_device *dev)
1147         struct fb_info *info = platform_get_drvdata(dev);
1148         struct da8xx_fb_par *par = info->par;
1150         console_lock();
1151         if (par->panel_power_ctrl)
1152                 par->panel_power_ctrl(1);
1154         clk_enable(par->lcdc_clk);
1155         lcd_enable_raster();
1156         fb_set_suspend(info, 0);
1157         console_unlock();
1159         return 0;
1161 #else
1162 #define fb_suspend NULL
1163 #define fb_resume NULL
1164 #endif
1166 static struct platform_driver da8xx_fb_driver = {
1167         .probe = fb_probe,
1168         .remove = __devexit_p(fb_remove),
1169         .suspend = fb_suspend,
1170         .resume = fb_resume,
1171         .driver = {
1172                    .name = DRIVER_NAME,
1173                    .owner = THIS_MODULE,
1174                    },
1175 };
1177 static int __init da8xx_fb_init(void)
1179         return platform_driver_register(&da8xx_fb_driver);
1182 static void __exit da8xx_fb_cleanup(void)
1184         platform_driver_unregister(&da8xx_fb_driver);
1187 module_init(da8xx_fb_init);
1188 module_exit(da8xx_fb_cleanup);
1190 MODULE_DESCRIPTION("Framebuffer driver for TI da8xx/omap-l1xx");
1191 MODULE_AUTHOR("Texas Instruments");
1192 MODULE_LICENSE("GPL");