1 /*
2 * This is used to for host and peripheral modes of the driver for
3 * Inventra (Multidrop) Highspeed Dual-Role Controllers: (M)HDRC.
4 *
5 * Board initialization should put one of these into dev->platform_data,
6 * probably on some platform_device named "musb-hdrc". It encapsulates
7 * key configuration differences between boards.
8 */
10 #ifndef __LINUX_USB_MUSB_H
11 #define __LINUX_USB_MUSB_H
13 /* The USB role is defined by the connector used on the board, so long as
14 * standards are being followed. (Developer boards sometimes won't.)
15 */
16 enum musb_mode {
17 MUSB_UNDEFINED = 0,
18 MUSB_HOST, /* A or Mini-A connector */
19 MUSB_PERIPHERAL, /* B or Mini-B connector */
20 MUSB_OTG /* Mini-AB connector */
21 };
23 struct clk;
25 enum musb_fifo_style {
26 FIFO_RXTX,
27 FIFO_TX,
28 FIFO_RX
29 } __attribute__ ((packed));
31 enum musb_buf_mode {
32 BUF_SINGLE,
33 BUF_DOUBLE
34 } __attribute__ ((packed));
36 struct musb_fifo_cfg {
37 u8 hw_ep_num;
38 enum musb_fifo_style style;
39 enum musb_buf_mode mode;
40 u16 maxpacket;
41 };
43 #define MUSB_EP_FIFO(ep, st, m, pkt) \
44 { \
45 .hw_ep_num = ep, \
46 .style = st, \
47 .mode = m, \
48 .maxpacket = pkt, \
49 }
51 #define MUSB_EP_FIFO_SINGLE(ep, st, pkt) \
52 MUSB_EP_FIFO(ep, st, BUF_SINGLE, pkt)
54 #define MUSB_EP_FIFO_DOUBLE(ep, st, pkt) \
55 MUSB_EP_FIFO(ep, st, BUF_DOUBLE, pkt)
57 struct musb_hdrc_eps_bits {
58 const char name[16];
59 u8 bits;
60 };
62 struct musb_hdrc_config {
63 struct musb_fifo_cfg *fifo_cfg; /* board fifo configuration */
64 unsigned fifo_cfg_size; /* size of the fifo configuration */
66 /* MUSB configuration-specific details */
67 unsigned multipoint:1; /* multipoint device */
68 unsigned dyn_fifo:1 __deprecated; /* supports dynamic fifo sizing */
69 unsigned soft_con:1 __deprecated; /* soft connect required */
70 unsigned utm_16:1 __deprecated; /* utm data witdh is 16 bits */
71 unsigned big_endian:1; /* true if CPU uses big-endian */
72 unsigned mult_bulk_tx:1; /* Tx ep required for multbulk pkts */
73 unsigned mult_bulk_rx:1; /* Rx ep required for multbulk pkts */
74 unsigned high_iso_tx:1; /* Tx ep required for HB iso */
75 unsigned high_iso_rx:1; /* Rx ep required for HD iso */
76 unsigned dma:1 __deprecated; /* supports DMA */
77 unsigned vendor_req:1 __deprecated; /* vendor registers required */
79 u8 num_eps; /* number of endpoints _with_ ep0 */
80 u8 dma_channels __deprecated; /* number of dma channels */
81 u8 dyn_fifo_size; /* dynamic size in bytes */
82 u8 vendor_ctrl __deprecated; /* vendor control reg width */
83 u8 vendor_stat __deprecated; /* vendor status reg witdh */
84 u8 dma_req_chan __deprecated; /* bitmask for required dma channels */
85 u8 ram_bits; /* ram address size */
87 struct musb_hdrc_eps_bits *eps_bits __deprecated;
88 #ifdef CONFIG_BLACKFIN
89 /* A GPIO controlling VRSEL in Blackfin */
90 unsigned int gpio_vrsel;
91 unsigned int gpio_vrsel_active;
92 /* musb CLKIN in Blackfin in MHZ */
93 unsigned char clkin;
94 #endif
96 };
98 struct musb_hdrc_platform_data {
99 /* MUSB_HOST, MUSB_PERIPHERAL, or MUSB_OTG */
100 u8 mode;
102 /* for clk_get() */
103 const char *clock;
105 /* (HOST or OTG) switch VBUS on/off */
106 int (*set_vbus)(struct device *dev, int is_on);
108 /* (HOST or OTG) mA/2 power supplied on (default = 8mA) */
109 u8 power;
111 /* (PERIPHERAL) mA/2 max power consumed (default = 100mA) */
112 u8 min_power;
114 /* (HOST or OTG) msec/2 after VBUS on till power good */
115 u8 potpgt;
117 /* (HOST or OTG) program PHY for external Vbus */
118 unsigned extvbus:1;
120 /* Power the device on or off */
121 int (*set_power)(int state);
123 /* MUSB configuration-specific details */
124 struct musb_hdrc_config *config;
126 /* Architecture specific board data */
127 void *board_data;
129 /* Platform specific struct musb_ops pointer */
130 const void *platform_ops;
131 };
134 /* TUSB 6010 support */
136 #define TUSB6010_OSCCLK_60 16667 /* psec/clk @ 60.0 MHz */
137 #define TUSB6010_REFCLK_24 41667 /* psec/clk @ 24.0 MHz XI */
138 #define TUSB6010_REFCLK_19 52083 /* psec/clk @ 19.2 MHz CLKIN */
140 #ifdef CONFIG_ARCH_OMAP2
142 extern int __init tusb6010_setup_interface(
143 struct musb_hdrc_platform_data *data,
144 unsigned ps_refclk, unsigned waitpin,
145 unsigned async_cs, unsigned sync_cs,
146 unsigned irq, unsigned dmachan);
148 extern int tusb6010_platform_retime(unsigned is_refclk);
150 #endif /* OMAP2 */
152 #endif /* __LINUX_USB_MUSB_H */