1 #include <linux/elf.h>
2 #include <linux/fs.h>
3 #include <linux/mm.h>
5 #include <asm/elf.h>
8 Elf_Half __weak elf_core_extra_phdrs(void)
9 {
10 return 0;
11 }
13 int __weak elf_core_write_extra_phdrs(struct file *file, loff_t offset, size_t *size,
14 unsigned long limit)
15 {
16 return 1;
17 }
19 int __weak elf_core_write_extra_data(struct file *file, size_t *size,
20 unsigned long limit)
21 {
22 return 1;
23 }
25 size_t __weak elf_core_extra_data_size(void)
26 {
27 return 0;
28 }