1 /*
2 * Only give sleepers 50% of their service deficit. This allows
3 * them to run sooner, but does not allow tons of sleepers to
4 * rip the spread apart.
5 */
6 SCHED_FEAT(GENTLE_FAIR_SLEEPERS, 1)
8 /*
9 * Place new tasks ahead so that they do not starve already running
10 * tasks
11 */
12 SCHED_FEAT(START_DEBIT, 1)
14 /*
15 * Based on load and program behaviour, see if it makes sense to place
16 * a newly woken task on the same cpu as the task that woke it --
17 * improve cache locality. Typically used with SYNC wakeups as
18 * generated by pipes and the like, see also SYNC_WAKEUPS.
19 */
20 SCHED_FEAT(AFFINE_WAKEUPS, 1)
22 /*
23 * Prefer to schedule the task we woke last (assuming it failed
24 * wakeup-preemption), since its likely going to consume data we
25 * touched, increases cache locality.
26 */
27 SCHED_FEAT(NEXT_BUDDY, 0)
29 /*
30 * Prefer to schedule the task that ran last (when we did
31 * wake-preempt) as that likely will touch the same data, increases
32 * cache locality.
33 */
34 SCHED_FEAT(LAST_BUDDY, 1)
36 /*
37 * Consider buddies to be cache hot, decreases the likelyness of a
38 * cache buddy being migrated away, increases cache locality.
39 */
40 SCHED_FEAT(CACHE_HOT_BUDDY, 1)
42 /*
43 * Use arch dependent cpu power functions
44 */
45 SCHED_FEAT(ARCH_POWER, 0)
47 SCHED_FEAT(HRTICK, 0)
48 SCHED_FEAT(DOUBLE_TICK, 0)
49 SCHED_FEAT(LB_BIAS, 1)
51 /*
52 * Spin-wait on mutex acquisition when the mutex owner is running on
53 * another cpu -- assumes that when the owner is running, it will soon
54 * release the lock. Decreases scheduling overhead.
55 */
56 SCHED_FEAT(OWNER_SPIN, 1)
58 /*
59 * Decrement CPU power based on time not spent running tasks
60 */
61 SCHED_FEAT(NONTASK_POWER, 1)
63 /*
64 * Queue remote wakeups on the target CPU and process them
65 * using the scheduler IPI. Reduces rq->lock contention/bounces.
66 */
67 SCHED_FEAT(TTWU_QUEUE, 1)
69 SCHED_FEAT(FORCE_SD_OVERLAP, 0)
70 SCHED_FEAT(RT_RUNTIME_SHARE, 1)